1 /*
2 * NS16550 Serial Port
3 * originally from linux source (arch/powerpc/boot/ns16550.h)
4 * modified slightly to
5 * have addresses as offsets from CONFIG_SYS_ISA_BASE
6 * added a few more definitions
7 * added prototypes for ns16550.c
8 * reduced no of com ports to 2
9 * modifications (c) Rob Taylor, Flying Pig Systems. 2000.
10 *
11 * further modified to support the DUART in the Galileo eval board
12 * modifications (c) Josh Huber <huber@mclx.com>, Mission Critical Linux, Inc.
13 */
15 #ifndef __NS16550_H__
16 #define __NS16550_H__
18 /* the padding is necessary because on the galileo board the UART is
19 wired in with the 3 address lines shifted over by 2 bits */
20 struct NS16550
21 {
22 unsigned char rbr; /* 0 = 0-3*/
23 int pad1:24;
25 unsigned char ier; /* 1 = 4-7*/
26 int pad2:24;
28 unsigned char fcr; /* 2 = 8-b*/
29 int pad3:24;
31 unsigned char lcr; /* 3 = c-f*/
32 int pad4:24;
34 unsigned char mcr; /* 4 = 10-13*/
35 int pad5:24;
37 unsigned char lsr; /* 5 = 14-17*/
38 int pad6:24;
40 unsigned char msr; /* 6 =18-1b*/
41 int pad7:24;
43 unsigned char scr; /* 7 =1c-1f*/
44 int pad8:24;
45 } __attribute__ ((packed));
47 /* aliases */
48 #define thr rbr
49 #define iir fcr
50 #define dll rbr
51 #define dlm ier
53 #define FCR_FIFO_EN 0x01 /*fifo enable*/
54 #define FCR_RXSR 0x02 /*reciever soft reset*/
55 #define FCR_TXSR 0x04 /*transmitter soft reset*/
58 #define MCR_DTR 0x01
59 #define MCR_RTS 0x02
60 #define MCR_DMA_EN 0x04
61 #define MCR_TX_DFR 0x08
64 #define LCR_WLS_MSK 0x03 /* character length slect mask*/
65 #define LCR_WLS_5 0x00 /* 5 bit character length */
66 #define LCR_WLS_6 0x01 /* 6 bit character length */
67 #define LCR_WLS_7 0x02 /* 7 bit character length */
68 #define LCR_WLS_8 0x03 /* 8 bit character length */
69 #define LCR_STB 0x04 /* Number of stop Bits, off = 1, on = 1.5 or 2) */
70 #define LCR_PEN 0x08 /* Parity eneble*/
71 #define LCR_EPS 0x10 /* Even Parity Select*/
72 #define LCR_STKP 0x20 /* Stick Parity*/
73 #define LCR_SBRK 0x40 /* Set Break*/
74 #define LCR_BKSE 0x80 /* Bank select enable*/
76 #define LSR_DR 0x01 /* Data ready */
77 #define LSR_OE 0x02 /* Overrun */
78 #define LSR_PE 0x04 /* Parity error */
79 #define LSR_FE 0x08 /* Framing error */
80 #define LSR_BI 0x10 /* Break */
81 #define LSR_THRE 0x20 /* Xmit holding register empty */
82 #define LSR_TEMT 0x40 /* Xmitter empty */
83 #define LSR_ERR 0x80 /* Error */
85 /* useful defaults for LCR*/
86 #define LCR_8N1 0x03
89 #define COM1 0x03F8
90 #define COM2 0x02F8
92 volatile struct NS16550 * NS16550_init(int chan, int baud_divisor);
93 void NS16550_putc(volatile struct NS16550 *com_port, unsigned char c);
94 unsigned char NS16550_getc(volatile struct NS16550 *com_port);
95 int NS16550_tstc(volatile struct NS16550 *com_port);
96 void NS16550_reinit(volatile struct NS16550 *com_port, int baud_divisor);
98 typedef struct NS16550 *NS16550_t;
100 extern const NS16550_t COM_PORTS[];
102 #endif