1 /*
2 * (C) Copyright 2001
3 * John Clemens <clemens@mclx.com>, Mission Critical Linux, Inc.
4 *
5 * See file CREDITS for list of people who contributed to this
6 * project.
7 *
8 * This program is free software; you can redistribute it and/or
9 * modify it under the terms of the GNU General Public License as
10 * published by the Free Software Foundation; either version 2 of
11 * the License, or (at your option) any later version.
12 *
13 * This program is distributed in the hope that it will be useful,
14 * but WITHOUT ANY WARRANTY; without even the implied warranty of
15 * MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE. See the
16 * GNU General Public License for more details.
17 *
18 * You should have received a copy of the GNU General Public License
19 * along with this program; if not, write to the Free Software
20 * Foundation, Inc., 59 Temple Place, Suite 330, Boston,
21 * MA 02111-1307 USA
22 */
24 /*************************************************************************
25 * changes for Marvell DB64460 eval board 2003 by Ingo Assmus <ingo.assmus@keymile.com>
26 *
27 ************************************************************************/
29 /*
30 * mpsc.c - driver for console over the MPSC.
31 */
34 #include <common.h>
35 #include <config.h>
36 #include <asm/cache.h>
38 #include <malloc.h>
39 #include "mpsc.h"
41 #include "mv_regs.h"
43 #include "../include/memory.h"
45 DECLARE_GLOBAL_DATA_PTR;
47 /* Define this if you wish to use the MPSC as a register based UART.
48 * This will force the serial port to not use the SDMA engine at all.
49 */
50 #undef CONFIG_MPSC_DEBUG_PORT
53 int (*mpsc_putchar) (char ch) = mpsc_putchar_early;
54 char (*mpsc_getchar) (void) = mpsc_getchar_debug;
55 int (*mpsc_test_char) (void) = mpsc_test_char_debug;
58 static volatile unsigned int *rx_desc_base = NULL;
59 static unsigned int rx_desc_index = 0;
60 static volatile unsigned int *tx_desc_base = NULL;
61 static unsigned int tx_desc_index = 0;
63 /* local function declarations */
64 static int galmpsc_connect (int channel, int connect);
65 static int galmpsc_route_rx_clock (int channel, int brg);
66 static int galmpsc_route_tx_clock (int channel, int brg);
67 static int galmpsc_write_config_regs (int mpsc, int mode);
68 static int galmpsc_config_channel_regs (int mpsc);
69 static int galmpsc_set_char_length (int mpsc, int value);
70 static int galmpsc_set_stop_bit_length (int mpsc, int value);
71 static int galmpsc_set_parity (int mpsc, int value);
72 static int galmpsc_enter_hunt (int mpsc);
73 static int galmpsc_set_brkcnt (int mpsc, int value);
74 static int galmpsc_set_tcschar (int mpsc, int value);
75 static int galmpsc_set_snoop (int mpsc, int value);
76 static int galmpsc_shutdown (int mpsc);
78 static int galsdma_set_RFT (int channel);
79 static int galsdma_set_SFM (int channel);
80 static int galsdma_set_rxle (int channel);
81 static int galsdma_set_txle (int channel);
82 static int galsdma_set_burstsize (int channel, unsigned int value);
83 static int galsdma_set_RC (int channel, unsigned int value);
85 static int galbrg_set_CDV (int channel, int value);
86 static int galbrg_enable (int channel);
87 static int galbrg_disable (int channel);
88 static int galbrg_set_clksrc (int channel, int value);
89 static int galbrg_set_CUV (int channel, int value);
91 static void galsdma_enable_rx (void);
92 static int galsdma_set_mem_space (unsigned int memSpace,
93 unsigned int memSpaceTarget,
94 unsigned int memSpaceAttr,
95 unsigned int baseAddress,
96 unsigned int size);
99 #define SOFTWARE_CACHE_MANAGEMENT
101 #ifdef SOFTWARE_CACHE_MANAGEMENT
102 #define FLUSH_DCACHE(a,b) if(dcache_status()){clean_dcache_range((u32)(a),(u32)(b));}
103 #define FLUSH_AND_INVALIDATE_DCACHE(a,b) if(dcache_status()){flush_dcache_range((u32)(a),(u32)(b));}
104 #define INVALIDATE_DCACHE(a,b) if(dcache_status()){invalidate_dcache_range((u32)(a),(u32)(b));}
105 #else
106 #define FLUSH_DCACHE(a,b)
107 #define FLUSH_AND_INVALIDATE_DCACHE(a,b)
108 #define INVALIDATE_DCACHE(a,b)
109 #endif
111 #ifdef CONFIG_MPSC_DEBUG_PORT
112 static void mpsc_debug_init (void)
113 {
115 volatile unsigned int temp;
117 /* Clear the CFR (CHR4) */
118 /* Write random 'Z' bit (bit 29) of CHR4 to enable debug uart *UNDOCUMENTED FEATURE* */
119 temp = GTREGREAD (GALMPSC_CHANNELREG_4 + (CHANNEL * GALMPSC_REG_GAP));
120 temp &= 0xffffff00;
121 temp |= BIT29;
122 GT_REG_WRITE (GALMPSC_CHANNELREG_4 + (CHANNEL * GALMPSC_REG_GAP),
123 temp);
125 /* Set the Valid bit 'V' (bit 12) and int generation bit 'INT' (bit 15) */
126 temp = GTREGREAD (GALMPSC_CHANNELREG_5 + (CHANNEL * GALMPSC_REG_GAP));
127 temp |= (BIT12 | BIT15);
128 GT_REG_WRITE (GALMPSC_CHANNELREG_5 + (CHANNEL * GALMPSC_REG_GAP),
129 temp);
131 /* Set int mask */
132 temp = GTREGREAD (GALMPSC_0_INT_MASK);
133 temp |= BIT6;
134 GT_REG_WRITE (GALMPSC_0_INT_MASK, temp);
135 }
136 #endif
138 char mpsc_getchar_debug (void)
139 {
140 volatile int temp;
141 volatile unsigned int cause;
143 cause = GTREGREAD (GALMPSC_0_INT_CAUSE);
144 while ((cause & BIT6) == 0) {
145 cause = GTREGREAD (GALMPSC_0_INT_CAUSE);
146 }
148 temp = GTREGREAD (GALMPSC_CHANNELREG_10 +
149 (CHANNEL * GALMPSC_REG_GAP));
150 /* By writing 1's to the set bits, the register is cleared */
151 GT_REG_WRITE (GALMPSC_CHANNELREG_10 + (CHANNEL * GALMPSC_REG_GAP),
152 temp);
153 GT_REG_WRITE (GALMPSC_0_INT_CAUSE, cause & ~BIT6);
154 return (temp >> 16) & 0xff;
155 }
157 /* special function for running out of flash. doesn't modify any
158 * global variables [josh] */
159 int mpsc_putchar_early (char ch)
160 {
161 int mpsc = CHANNEL;
162 int temp =
163 GTREGREAD (GALMPSC_CHANNELREG_2 + (mpsc * GALMPSC_REG_GAP));
164 galmpsc_set_tcschar (mpsc, ch);
165 GT_REG_WRITE (GALMPSC_CHANNELREG_2 + (mpsc * GALMPSC_REG_GAP),
166 temp | 0x200);
168 #define MAGIC_FACTOR (10*1000000)
170 udelay (MAGIC_FACTOR / gd->baudrate);
171 return 0;
172 }
174 /* This is used after relocation, see serial.c and mpsc_init2 */
175 static int mpsc_putchar_sdma (char ch)
176 {
177 volatile unsigned int *p;
178 unsigned int temp;
181 /* align the descriptor */
182 p = tx_desc_base;
183 memset ((void *) p, 0, 8 * sizeof (unsigned int));
185 /* fill one 64 bit buffer */
186 /* word swap, pad with 0 */
187 p[4] = 0; /* x */
188 p[5] = (unsigned int) ch; /* x */
190 /* CHANGED completely according to GT64260A dox - NTL */
191 p[0] = 0x00010001; /* 0 */
192 p[1] = DESC_OWNER_BIT | DESC_FIRST | DESC_LAST; /* 4 */
193 p[2] = 0; /* 8 */
194 p[3] = (unsigned int) &p[4]; /* c */
196 #if 0
197 p[9] = DESC_FIRST | DESC_LAST;
198 p[10] = (unsigned int) &p[0];
199 p[11] = (unsigned int) &p[12];
200 #endif
202 FLUSH_DCACHE (&p[0], &p[8]);
204 GT_REG_WRITE (GALSDMA_0_CUR_TX_PTR + (CHANNEL * GALSDMA_REG_DIFF),
205 (unsigned int) &p[0]);
206 GT_REG_WRITE (GALSDMA_0_FIR_TX_PTR + (CHANNEL * GALSDMA_REG_DIFF),
207 (unsigned int) &p[0]);
209 temp = GTREGREAD (GALSDMA_0_COM_REG + (CHANNEL * GALSDMA_REG_DIFF));
210 temp |= (TX_DEMAND | TX_STOP);
211 GT_REG_WRITE (GALSDMA_0_COM_REG + (CHANNEL * GALSDMA_REG_DIFF), temp);
213 INVALIDATE_DCACHE (&p[1], &p[2]);
215 while (p[1] & DESC_OWNER_BIT) {
216 udelay (100);
217 INVALIDATE_DCACHE (&p[1], &p[2]);
218 }
219 return 0;
220 }
222 char mpsc_getchar_sdma (void)
223 {
224 static unsigned int done = 0;
225 volatile char ch;
226 unsigned int len = 0, idx = 0, temp;
228 volatile unsigned int *p;
231 do {
232 p = &rx_desc_base[rx_desc_index * 8];
234 INVALIDATE_DCACHE (&p[0], &p[1]);
235 /* Wait for character */
236 while (p[1] & DESC_OWNER_BIT) {
237 udelay (100);
238 INVALIDATE_DCACHE (&p[0], &p[1]);
239 }
241 /* Handle error case */
242 if (p[1] & (1 << 15)) {
243 printf ("oops, error: %08x\n", p[1]);
245 temp = GTREGREAD (GALMPSC_CHANNELREG_2 +
246 (CHANNEL * GALMPSC_REG_GAP));
247 temp |= (1 << 23);
248 GT_REG_WRITE (GALMPSC_CHANNELREG_2 +
249 (CHANNEL * GALMPSC_REG_GAP), temp);
251 /* Can't poll on abort bit, so we just wait. */
252 udelay (100);
254 galsdma_enable_rx ();
255 }
257 /* Number of bytes left in this descriptor */
258 len = p[0] & 0xffff;
260 if (len) {
261 /* Where to look */
262 idx = 5;
263 if (done > 3)
264 idx = 4;
265 if (done > 7)
266 idx = 7;
267 if (done > 11)
268 idx = 6;
270 INVALIDATE_DCACHE (&p[idx], &p[idx + 1]);
271 ch = p[idx] & 0xff;
272 done++;
273 }
275 if (done < len) {
276 /* this descriptor has more bytes still
277 * shift down the char we just read, and leave the
278 * buffer in place for the next time around
279 */
280 p[idx] = p[idx] >> 8;
281 FLUSH_DCACHE (&p[idx], &p[idx + 1]);
282 }
284 if (done == len) {
285 /* nothing left in this descriptor.
286 * go to next one
287 */
288 p[1] = DESC_OWNER_BIT | DESC_FIRST | DESC_LAST;
289 p[0] = 0x00100000;
290 FLUSH_DCACHE (&p[0], &p[1]);
291 /* Next descriptor */
292 rx_desc_index = (rx_desc_index + 1) % RX_DESC;
293 done = 0;
294 }
295 } while (len == 0); /* galileo bug.. len might be zero */
297 return ch;
298 }
301 int mpsc_test_char_debug (void)
302 {
303 if ((GTREGREAD (GALMPSC_0_INT_CAUSE) & BIT6) == 0)
304 return 0;
305 else {
306 return 1;
307 }
308 }
311 int mpsc_test_char_sdma (void)
312 {
313 volatile unsigned int *p = &rx_desc_base[rx_desc_index * 8];
315 INVALIDATE_DCACHE (&p[1], &p[2]);
317 if (p[1] & DESC_OWNER_BIT)
318 return 0;
319 else
320 return 1;
321 }
323 int mpsc_init (int baud)
324 {
325 /* BRG CONFIG */
326 galbrg_set_baudrate (CHANNEL, baud);
327 galbrg_set_clksrc (CHANNEL, 8); /* set source=Tclk */
328 galbrg_set_CUV (CHANNEL, 0); /* set up CountUpValue */
329 galbrg_enable (CHANNEL); /* Enable BRG */
331 /* Set up clock routing */
332 galmpsc_connect (CHANNEL, GALMPSC_CONNECT); /* connect it */
334 galmpsc_route_rx_clock (CHANNEL, CHANNEL); /* chosse BRG0 for Rx */
335 galmpsc_route_tx_clock (CHANNEL, CHANNEL); /* chose BRG0 for Tx */
337 /* reset MPSC state */
338 galmpsc_shutdown (CHANNEL);
340 /* SDMA CONFIG */
341 galsdma_set_burstsize (CHANNEL, L1_CACHE_BYTES / 8); /* in 64 bit words (8 bytes) */
342 galsdma_set_txle (CHANNEL);
343 galsdma_set_rxle (CHANNEL);
344 galsdma_set_RC (CHANNEL, 0xf);
345 galsdma_set_SFM (CHANNEL);
346 galsdma_set_RFT (CHANNEL);
348 /* MPSC CONFIG */
349 galmpsc_write_config_regs (CHANNEL, GALMPSC_UART);
350 galmpsc_config_channel_regs (CHANNEL);
351 galmpsc_set_char_length (CHANNEL, GALMPSC_CHAR_LENGTH_8); /* 8 */
352 galmpsc_set_parity (CHANNEL, GALMPSC_PARITY_NONE); /* N */
353 galmpsc_set_stop_bit_length (CHANNEL, GALMPSC_STOP_BITS_1); /* 1 */
355 #ifdef CONFIG_MPSC_DEBUG_PORT
356 mpsc_debug_init ();
357 #endif
359 /* COMM_MPSC CONFIG */
360 #ifdef SOFTWARE_CACHE_MANAGEMENT
361 galmpsc_set_snoop (CHANNEL, 0); /* disable snoop */
362 #else
363 galmpsc_set_snoop (CHANNEL, 1); /* enable snoop */
364 #endif
366 return 0;
367 }
370 void mpsc_sdma_init (void)
371 {
372 /* Setup SDMA channel0 SDMA_CONFIG_REG*/
373 GT_REG_WRITE (SDMA_CONFIG_REG (0), 0x000020ff);
375 /* Enable MPSC-Window0 for DRAM Bank0 */
376 if (galsdma_set_mem_space (MV64460_CUNIT_BASE_ADDR_WIN_0_BIT,
377 MV64460_SDMA_DRAM_CS_0_TARGET,
378 0,
379 memoryGetBankBaseAddress
380 (CS_0_LOW_DECODE_ADDRESS),
381 memoryGetBankSize (BANK0)) != true)
382 printf ("%s: SDMA_Window0 memory setup failed !!! \n",
383 __FUNCTION__);
386 /* Disable MPSC-Window1 */
387 if (galsdma_set_mem_space (MV64460_CUNIT_BASE_ADDR_WIN_1_BIT,
388 MV64460_SDMA_DRAM_CS_0_TARGET,
389 0,
390 memoryGetBankBaseAddress
391 (CS_1_LOW_DECODE_ADDRESS),
392 memoryGetBankSize (BANK3)) != true)
393 printf ("%s: SDMA_Window1 memory setup failed !!! \n",
394 __FUNCTION__);
397 /* Disable MPSC-Window2 */
398 if (galsdma_set_mem_space (MV64460_CUNIT_BASE_ADDR_WIN_2_BIT,
399 MV64460_SDMA_DRAM_CS_0_TARGET,
400 0,
401 memoryGetBankBaseAddress
402 (CS_2_LOW_DECODE_ADDRESS),
403 memoryGetBankSize (BANK3)) != true)
404 printf ("%s: SDMA_Window2 memory setup failed !!! \n",
405 __FUNCTION__);
408 /* Disable MPSC-Window3 */
409 if (galsdma_set_mem_space (MV64460_CUNIT_BASE_ADDR_WIN_3_BIT,
410 MV64460_SDMA_DRAM_CS_0_TARGET,
411 0,
412 memoryGetBankBaseAddress
413 (CS_3_LOW_DECODE_ADDRESS),
414 memoryGetBankSize (BANK3)) != true)
415 printf ("%s: SDMA_Window3 memory setup failed !!! \n",
416 __FUNCTION__);
418 /* Setup MPSC0 access mode Window0 full access */
419 GT_SET_REG_BITS (MPSC0_ACCESS_PROTECTION_REG,
420 (MV64460_SDMA_WIN_ACCESS_FULL <<
421 (MV64460_CUNIT_BASE_ADDR_WIN_0_BIT * 2)));
423 /* Setup MPSC1 access mode Window1 full access */
424 GT_SET_REG_BITS (MPSC1_ACCESS_PROTECTION_REG,
425 (MV64460_SDMA_WIN_ACCESS_FULL <<
426 (MV64460_CUNIT_BASE_ADDR_WIN_0_BIT * 2)));
428 /* Setup MPSC internal address space base address */
429 GT_REG_WRITE (CUNIT_INTERNAL_SPACE_BASE_ADDR_REG, CONFIG_SYS_GT_REGS);
431 /* no high address remap*/
432 GT_REG_WRITE (CUNIT_HIGH_ADDR_REMAP_REG0, 0x00);
433 GT_REG_WRITE (CUNIT_HIGH_ADDR_REMAP_REG1, 0x00);
435 /* clear interrupt cause register for MPSC (fault register)*/
436 GT_REG_WRITE (CUNIT_INTERRUPT_CAUSE_REG, 0x00);
437 }
440 void mpsc_init2 (void)
441 {
442 int i;
444 #ifndef CONFIG_MPSC_DEBUG_PORT
445 mpsc_putchar = mpsc_putchar_sdma;
446 mpsc_getchar = mpsc_getchar_sdma;
447 mpsc_test_char = mpsc_test_char_sdma;
448 #endif
449 /* RX descriptors */
450 rx_desc_base = (unsigned int *) malloc (((RX_DESC + 1) * 8) *
451 sizeof (unsigned int));
453 /* align descriptors */
454 rx_desc_base = (unsigned int *)
455 (((unsigned int) rx_desc_base + 32) & 0xFFFFFFF0);
457 rx_desc_index = 0;
459 memset ((void *) rx_desc_base, 0,
460 (RX_DESC * 8) * sizeof (unsigned int));
462 for (i = 0; i < RX_DESC; i++) {
463 rx_desc_base[i * 8 + 3] = (unsigned int) &rx_desc_base[i * 8 + 4]; /* Buffer */
464 rx_desc_base[i * 8 + 2] = (unsigned int) &rx_desc_base[(i + 1) * 8]; /* Next descriptor */
465 rx_desc_base[i * 8 + 1] = DESC_OWNER_BIT | DESC_FIRST | DESC_LAST; /* Command & control */
466 rx_desc_base[i * 8] = 0x00100000;
467 }
468 rx_desc_base[(i - 1) * 8 + 2] = (unsigned int) &rx_desc_base[0];
470 FLUSH_DCACHE (&rx_desc_base[0], &rx_desc_base[RX_DESC * 8]);
471 GT_REG_WRITE (GALSDMA_0_CUR_RX_PTR + (CHANNEL * GALSDMA_REG_DIFF),
472 (unsigned int) &rx_desc_base[0]);
474 /* TX descriptors */
475 tx_desc_base = (unsigned int *) malloc (((TX_DESC + 1) * 8) *
476 sizeof (unsigned int));
478 /* align descriptors */
479 tx_desc_base = (unsigned int *)
480 (((unsigned int) tx_desc_base + 32) & 0xFFFFFFF0);
482 tx_desc_index = -1;
484 memset ((void *) tx_desc_base, 0,
485 (TX_DESC * 8) * sizeof (unsigned int));
487 for (i = 0; i < TX_DESC; i++) {
488 tx_desc_base[i * 8 + 5] = (unsigned int) 0x23232323;
489 tx_desc_base[i * 8 + 4] = (unsigned int) 0x23232323;
490 tx_desc_base[i * 8 + 3] =
491 (unsigned int) &tx_desc_base[i * 8 + 4];
492 tx_desc_base[i * 8 + 2] =
493 (unsigned int) &tx_desc_base[(i + 1) * 8];
494 tx_desc_base[i * 8 + 1] =
495 DESC_OWNER_BIT | DESC_FIRST | DESC_LAST;
497 /* set sbytecnt and shadow byte cnt to 1 */
498 tx_desc_base[i * 8] = 0x00010001;
499 }
500 tx_desc_base[(i - 1) * 8 + 2] = (unsigned int) &tx_desc_base[0];
502 FLUSH_DCACHE (&tx_desc_base[0], &tx_desc_base[TX_DESC * 8]);
504 udelay (100);
506 galsdma_enable_rx ();
508 return;
509 }
511 int galbrg_set_baudrate (int channel, int rate)
512 {
513 int clock;
515 galbrg_disable (channel); /*ok */
517 #ifdef ZUMA_NTL
518 /* from tclk */
519 clock = (CONFIG_SYS_TCLK / (16 * rate)) - 1;
520 #else
521 clock = (CONFIG_SYS_TCLK / (16 * rate)) - 1;
522 #endif
524 galbrg_set_CDV (channel, clock); /* set timer Reg. for BRG */
526 galbrg_enable (channel);
528 gd->baudrate = rate;
530 return 0;
531 }
533 /* ------------------------------------------------------------------ */
535 /* Below are all the private functions that no one else needs */
537 static int galbrg_set_CDV (int channel, int value)
538 {
539 unsigned int temp;
541 temp = GTREGREAD (GALBRG_0_CONFREG + (channel * GALBRG_REG_GAP));
542 temp &= 0xFFFF0000;
543 temp |= (value & 0x0000FFFF);
544 GT_REG_WRITE (GALBRG_0_CONFREG + (channel * GALBRG_REG_GAP), temp);
546 return 0;
547 }
549 static int galbrg_enable (int channel)
550 {
551 unsigned int temp;
553 temp = GTREGREAD (GALBRG_0_CONFREG + (channel * GALBRG_REG_GAP));
554 temp |= 0x00010000;
555 GT_REG_WRITE (GALBRG_0_CONFREG + (channel * GALBRG_REG_GAP), temp);
557 return 0;
558 }
560 static int galbrg_disable (int channel)
561 {
562 unsigned int temp;
564 temp = GTREGREAD (GALBRG_0_CONFREG + (channel * GALBRG_REG_GAP));
565 temp &= 0xFFFEFFFF;
566 GT_REG_WRITE (GALBRG_0_CONFREG + (channel * GALBRG_REG_GAP), temp);
568 return 0;
569 }
571 static int galbrg_set_clksrc (int channel, int value)
572 {
573 unsigned int temp;
575 temp = GTREGREAD (GALBRG_0_CONFREG + (channel * GALBRG_REG_GAP));
576 temp &= 0xFFC3FFFF; /* Bit 18 - 21 (MV 64260 18-22) */
577 temp |= (value << 18);
578 GT_REG_WRITE (GALBRG_0_CONFREG + (channel * GALBRG_REG_GAP), temp);
579 return 0;
580 }
582 static int galbrg_set_CUV (int channel, int value)
583 {
584 /* set CountUpValue */
585 GT_REG_WRITE (GALBRG_0_BTREG + (channel * GALBRG_REG_GAP), value);
587 return 0;
588 }
590 #if 0
591 static int galbrg_reset (int channel)
592 {
593 unsigned int temp;
595 temp = GTREGREAD (GALBRG_0_CONFREG + (channel * GALBRG_REG_GAP));
596 temp |= 0x20000;
597 GT_REG_WRITE (GALBRG_0_CONFREG + (channel * GALBRG_REG_GAP), temp);
599 return 0;
600 }
601 #endif
603 static int galsdma_set_RFT (int channel)
604 {
605 unsigned int temp;
607 temp = GTREGREAD (GALSDMA_0_CONF_REG + (channel * GALSDMA_REG_DIFF));
608 temp |= 0x00000001;
609 GT_REG_WRITE (GALSDMA_0_CONF_REG + (channel * GALSDMA_REG_DIFF),
610 temp);
612 return 0;
613 }
615 static int galsdma_set_SFM (int channel)
616 {
617 unsigned int temp;
619 temp = GTREGREAD (GALSDMA_0_CONF_REG + (channel * GALSDMA_REG_DIFF));
620 temp |= 0x00000002;
621 GT_REG_WRITE (GALSDMA_0_CONF_REG + (channel * GALSDMA_REG_DIFF),
622 temp);
624 return 0;
625 }
627 static int galsdma_set_rxle (int channel)
628 {
629 unsigned int temp;
631 temp = GTREGREAD (GALSDMA_0_CONF_REG + (channel * GALSDMA_REG_DIFF));
632 temp |= 0x00000040;
633 GT_REG_WRITE (GALSDMA_0_CONF_REG + (channel * GALSDMA_REG_DIFF),
634 temp);
636 return 0;
637 }
639 static int galsdma_set_txle (int channel)
640 {
641 unsigned int temp;
643 temp = GTREGREAD (GALSDMA_0_CONF_REG + (channel * GALSDMA_REG_DIFF));
644 temp |= 0x00000080;
645 GT_REG_WRITE (GALSDMA_0_CONF_REG + (channel * GALSDMA_REG_DIFF),
646 temp);
648 return 0;
649 }
651 static int galsdma_set_RC (int channel, unsigned int value)
652 {
653 unsigned int temp;
655 temp = GTREGREAD (GALSDMA_0_CONF_REG + (channel * GALSDMA_REG_DIFF));
656 temp &= ~0x0000003c;
657 temp |= (value << 2);
658 GT_REG_WRITE (GALSDMA_0_CONF_REG + (channel * GALSDMA_REG_DIFF),
659 temp);
661 return 0;
662 }
664 static int galsdma_set_burstsize (int channel, unsigned int value)
665 {
666 unsigned int temp;
668 temp = GTREGREAD (GALSDMA_0_CONF_REG + (channel * GALSDMA_REG_DIFF));
669 temp &= 0xFFFFCFFF;
670 switch (value) {
671 case 8:
672 GT_REG_WRITE (GALSDMA_0_CONF_REG +
673 (channel * GALSDMA_REG_DIFF),
674 (temp | (0x3 << 12)));
675 break;
677 case 4:
678 GT_REG_WRITE (GALSDMA_0_CONF_REG +
679 (channel * GALSDMA_REG_DIFF),
680 (temp | (0x2 << 12)));
681 break;
683 case 2:
684 GT_REG_WRITE (GALSDMA_0_CONF_REG +
685 (channel * GALSDMA_REG_DIFF),
686 (temp | (0x1 << 12)));
687 break;
689 case 1:
690 GT_REG_WRITE (GALSDMA_0_CONF_REG +
691 (channel * GALSDMA_REG_DIFF),
692 (temp | (0x0 << 12)));
693 break;
695 default:
696 return -1;
697 break;
698 }
700 return 0;
701 }
703 static int galmpsc_connect (int channel, int connect)
704 {
705 unsigned int temp;
707 temp = GTREGREAD (GALMPSC_ROUTING_REGISTER);
709 if ((channel == 0) && connect)
710 temp &= ~0x00000007;
711 else if ((channel == 1) && connect)
712 temp &= ~(0x00000007 << 6);
713 else if ((channel == 0) && !connect)
714 temp |= 0x00000007;
715 else
716 temp |= (0x00000007 << 6);
718 /* Just in case... */
719 temp &= 0x3fffffff;
721 GT_REG_WRITE (GALMPSC_ROUTING_REGISTER, temp);
723 return 0;
724 }
726 static int galmpsc_route_rx_clock (int channel, int brg)
727 {
728 unsigned int temp;
730 temp = GTREGREAD (GALMPSC_RxC_ROUTE);
732 if (channel == 0) {
733 temp &= ~0x0000000F;
734 temp |= brg;
735 } else {
736 temp &= ~0x00000F00;
737 temp |= (brg << 8);
738 }
740 GT_REG_WRITE (GALMPSC_RxC_ROUTE, temp);
742 return 0;
743 }
745 static int galmpsc_route_tx_clock (int channel, int brg)
746 {
747 unsigned int temp;
749 temp = GTREGREAD (GALMPSC_TxC_ROUTE);
751 if (channel == 0) {
752 temp &= ~0x0000000F;
753 temp |= brg;
754 } else {
755 temp &= ~0x00000F00;
756 temp |= (brg << 8);
757 }
759 GT_REG_WRITE (GALMPSC_TxC_ROUTE, temp);
761 return 0;
762 }
764 static int galmpsc_write_config_regs (int mpsc, int mode)
765 {
766 if (mode == GALMPSC_UART) {
767 /* Main config reg Low (Null modem, Enable Tx/Rx, UART mode) */
768 GT_REG_WRITE (GALMPSC_MCONF_LOW + (mpsc * GALMPSC_REG_GAP),
769 0x000004c4);
771 /* Main config reg High (32x Rx/Tx clock mode, width=8bits */
772 GT_REG_WRITE (GALMPSC_MCONF_HIGH + (mpsc * GALMPSC_REG_GAP),
773 0x024003f8);
774 /* 22 2222 1111 */
775 /* 54 3210 9876 */
776 /* 0000 0010 0000 0000 */
777 /* 1 */
778 /* 098 7654 3210 */
779 /* 0000 0011 1111 1000 */
780 } else
781 return -1;
783 return 0;
784 }
786 static int galmpsc_config_channel_regs (int mpsc)
787 {
788 GT_REG_WRITE (GALMPSC_CHANNELREG_1 + (mpsc * GALMPSC_REG_GAP), 0);
789 GT_REG_WRITE (GALMPSC_CHANNELREG_2 + (mpsc * GALMPSC_REG_GAP), 0);
790 GT_REG_WRITE (GALMPSC_CHANNELREG_3 + (mpsc * GALMPSC_REG_GAP), 1);
791 GT_REG_WRITE (GALMPSC_CHANNELREG_4 + (mpsc * GALMPSC_REG_GAP), 0);
792 GT_REG_WRITE (GALMPSC_CHANNELREG_5 + (mpsc * GALMPSC_REG_GAP), 0);
793 GT_REG_WRITE (GALMPSC_CHANNELREG_6 + (mpsc * GALMPSC_REG_GAP), 0);
794 GT_REG_WRITE (GALMPSC_CHANNELREG_7 + (mpsc * GALMPSC_REG_GAP), 0);
795 GT_REG_WRITE (GALMPSC_CHANNELREG_8 + (mpsc * GALMPSC_REG_GAP), 0);
796 GT_REG_WRITE (GALMPSC_CHANNELREG_9 + (mpsc * GALMPSC_REG_GAP), 0);
797 GT_REG_WRITE (GALMPSC_CHANNELREG_10 + (mpsc * GALMPSC_REG_GAP), 0);
799 galmpsc_set_brkcnt (mpsc, 0x3);
800 galmpsc_set_tcschar (mpsc, 0xab);
802 return 0;
803 }
805 static int galmpsc_set_brkcnt (int mpsc, int value)
806 {
807 unsigned int temp;
809 temp = GTREGREAD (GALMPSC_CHANNELREG_1 + (mpsc * GALMPSC_REG_GAP));
810 temp &= 0x0000FFFF;
811 temp |= (value << 16);
812 GT_REG_WRITE (GALMPSC_CHANNELREG_1 + (mpsc * GALMPSC_REG_GAP), temp);
814 return 0;
815 }
817 static int galmpsc_set_tcschar (int mpsc, int value)
818 {
819 unsigned int temp;
821 temp = GTREGREAD (GALMPSC_CHANNELREG_1 + (mpsc * GALMPSC_REG_GAP));
822 temp &= 0xFFFF0000;
823 temp |= value;
824 GT_REG_WRITE (GALMPSC_CHANNELREG_1 + (mpsc * GALMPSC_REG_GAP), temp);
826 return 0;
827 }
829 static int galmpsc_set_char_length (int mpsc, int value)
830 {
831 unsigned int temp;
833 temp = GTREGREAD (GALMPSC_PROTOCONF_REG + (mpsc * GALMPSC_REG_GAP));
834 temp &= 0xFFFFCFFF;
835 temp |= (value << 12);
836 GT_REG_WRITE (GALMPSC_PROTOCONF_REG + (mpsc * GALMPSC_REG_GAP), temp);
838 return 0;
839 }
841 static int galmpsc_set_stop_bit_length (int mpsc, int value)
842 {
843 unsigned int temp;
845 temp = GTREGREAD (GALMPSC_PROTOCONF_REG + (mpsc * GALMPSC_REG_GAP));
846 temp &= 0xFFFFBFFF;
847 temp |= (value << 14);
848 GT_REG_WRITE (GALMPSC_PROTOCONF_REG + (mpsc * GALMPSC_REG_GAP), temp);
850 return 0;
851 }
853 static int galmpsc_set_parity (int mpsc, int value)
854 {
855 unsigned int temp;
857 temp = GTREGREAD (GALMPSC_CHANNELREG_2 + (mpsc * GALMPSC_REG_GAP));
858 if (value != -1) {
859 temp &= 0xFFF3FFF3;
860 temp |= ((value << 18) | (value << 2));
861 temp |= ((value << 17) | (value << 1));
862 } else {
863 temp &= 0xFFF1FFF1;
864 }
866 GT_REG_WRITE (GALMPSC_CHANNELREG_2 + (mpsc * GALMPSC_REG_GAP), temp);
868 return 0;
869 }
871 static int galmpsc_enter_hunt (int mpsc)
872 {
873 int temp;
875 temp = GTREGREAD (GALMPSC_CHANNELREG_2 + (mpsc * GALMPSC_REG_GAP));
876 temp |= 0x80000000;
877 GT_REG_WRITE (GALMPSC_CHANNELREG_2 + (mpsc * GALMPSC_REG_GAP), temp);
879 while (GTREGREAD (GALMPSC_CHANNELREG_2 + (mpsc * GALMPSC_REG_GAP)) &
880 MPSC_ENTER_HUNT) {
881 udelay (1);
882 }
883 return 0;
884 }
887 static int galmpsc_shutdown (int mpsc)
888 {
889 unsigned int temp;
891 /* cause RX abort (clears RX) */
892 temp = GTREGREAD (GALMPSC_CHANNELREG_2 + (mpsc * GALMPSC_REG_GAP));
893 temp |= MPSC_RX_ABORT | MPSC_TX_ABORT;
894 temp &= ~MPSC_ENTER_HUNT;
895 GT_REG_WRITE (GALMPSC_CHANNELREG_2 + (mpsc * GALMPSC_REG_GAP), temp);
897 GT_REG_WRITE (GALSDMA_0_COM_REG, 0);
898 GT_REG_WRITE (GALSDMA_0_COM_REG, SDMA_TX_ABORT | SDMA_RX_ABORT);
900 /* shut down the MPSC */
901 GT_REG_WRITE (GALMPSC_MCONF_LOW, 0);
902 GT_REG_WRITE (GALMPSC_MCONF_HIGH, 0);
903 GT_REG_WRITE (GALMPSC_PROTOCONF_REG + (mpsc * GALMPSC_REG_GAP), 0);
905 udelay (100);
907 /* shut down the sdma engines. */
908 /* reset config to default */
909 GT_REG_WRITE (GALSDMA_0_CONF_REG, 0x000000fc);
911 udelay (100);
913 /* clear the SDMA current and first TX and RX pointers */
914 GT_REG_WRITE (GALSDMA_0_CUR_RX_PTR, 0);
915 GT_REG_WRITE (GALSDMA_0_CUR_TX_PTR, 0);
916 GT_REG_WRITE (GALSDMA_0_FIR_TX_PTR, 0);
918 udelay (100);
920 return 0;
921 }
923 static void galsdma_enable_rx (void)
924 {
925 int temp;
927 /* Enable RX processing */
928 temp = GTREGREAD (GALSDMA_0_COM_REG + (CHANNEL * GALSDMA_REG_DIFF));
929 temp |= RX_ENABLE;
930 GT_REG_WRITE (GALSDMA_0_COM_REG + (CHANNEL * GALSDMA_REG_DIFF), temp);
932 galmpsc_enter_hunt (CHANNEL);
933 }
935 static int galmpsc_set_snoop (int mpsc, int value)
936 {
937 int reg =
938 mpsc ? MPSC_1_ADDRESS_CONTROL_LOW :
939 MPSC_0_ADDRESS_CONTROL_LOW;
940 int temp = GTREGREAD (reg);
942 if (value)
943 temp |= (1 << 6) | (1 << 14) | (1 << 22) | (1 << 30);
944 else
945 temp &= ~((1 << 6) | (1 << 14) | (1 << 22) | (1 << 30));
946 GT_REG_WRITE (reg, temp);
947 return 0;
948 }
950 /*******************************************************************************
951 * galsdma_set_mem_space - Set MV64460 IDMA memory decoding map.
952 *
953 * DESCRIPTION:
954 * the MV64460 SDMA has its own address decoding map that is de-coupled
955 * from the CPU interface address decoding windows. The SDMA channels
956 * share four address windows. Each region can be individually configured
957 * by this function by associating it to a target interface and setting
958 * base and size values.
959 *
960 * NOTE!!!
961 * The size must be in 64Kbyte granularity.
962 * The base address must be aligned to the size.
963 * The size must be a series of 1s followed by a series of zeros
964 *
965 * OUTPUT:
966 * None.
967 *
968 * RETURN:
969 * true for success, false otherwise.
970 *
971 *******************************************************************************/
973 static int galsdma_set_mem_space (unsigned int memSpace,
974 unsigned int memSpaceTarget,
975 unsigned int memSpaceAttr,
976 unsigned int baseAddress, unsigned int size)
977 {
978 unsigned int temp;
980 if (size == 0) {
981 GT_RESET_REG_BITS (MV64460_CUNIT_BASE_ADDR_ENABLE_REG,
982 1 << memSpace);
983 return true;
984 }
986 /* The base address must be aligned to the size. */
987 if (baseAddress % size != 0) {
988 return false;
989 }
990 if (size < 0x10000) {
991 return false;
992 }
994 /* Align size and base to 64K */
995 baseAddress &= 0xffff0000;
996 size &= 0xffff0000;
997 temp = size >> 16;
999 /* Checking that the size is a sequence of '1' followed by a
1000 sequence of '0' starting from LSB to MSB. */
1001 while ((temp > 0) && (temp & 0x1)) {
1002 temp = temp >> 1;
1003 }
1005 if (temp != 0) {
1006 GT_REG_WRITE (MV64460_CUNIT_BASE_ADDR_REG0 + memSpace * 8,
1007 (baseAddress | memSpaceTarget | memSpaceAttr));
1008 GT_REG_WRITE ((MV64460_CUNIT_SIZE0 + memSpace * 8),
1009 (size - 1) & 0xffff0000);
1010 GT_RESET_REG_BITS (MV64460_CUNIT_BASE_ADDR_ENABLE_REG,
1011 1 << memSpace);
1012 } else {
1013 /* An invalid size was specified */
1014 return false;
1015 }
1016 return true;
1017 }