1 /*
2 * Copyright 2012 Freescale Semiconductor, Inc.
3 *
4 * This program is free software; you can redistribute it and/or
5 * modify it under the terms of the GNU General Public License as
6 * published by the Free Software Foundation; either version 2 of
7 * the License, or (at your option) any later version.
8 *
9 * This program is distributed in the hope that it will be useful,
10 * but WITHOUT ANY WARRANTY; without even the implied warranty of
11 * MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE. See the
12 * GNU General Public License for more details.
13 *
14 * You should have received a copy of the GNU General Public License
15 * along with this program; if not, write to the Free Software
16 * Foundation, Inc., 59 Temple Place, Suite 330, Boston,
17 * MA 02111-1307 USA
18 */
20 #ifndef __CROSSBAR_CONNECTIONS_H__
21 #define __CROSSBAR_CONNECTIONS_H__
23 #define NUM_CON_VSC3316 8
24 #define NUM_CON_VSC3308 4
26 static const int8_t vsc16_tx_amc[8][2] = { {15, 3}, {0, 2}, {7, 4}, {9, 10},
27 {5, 11}, {4, 5}, {2, 6}, {12, 9} };
29 static const int8_t vsc16_tx_sfp[8][2] = { {15, 8}, {0, 0}, {7, 7}, {9, 1},
30 {5, 15}, {4, 14}, {2, 12}, {12, 13} };
32 static const int8_t vsc16_tx_sgmii_lane_ab[8][2] = { {2, 14}, {12, 15},
33 {-1, -1}, {-1, -1}, {-1, -1}, {-1, -1}, {-1, -1}, {-1, -1} };
35 #ifdef CONFIG_PPC_B4420
36 static const int8_t vsc16_tx_sgmii_lane_cd[8][2] = { {5, 14}, {4, 15},
37 {-1, -1}, {-1, -1}, {-1, -1}, {-1, -1}, {-1, -1}, {-1, -1} };
38 #endif
39 static const int8_t vsc16_tx_aurora[8][2] = { {2, 13}, {12, 12}, {-1, -1},
40 {-1, -1}, {-1, -1}, {-1, -1}, {-1, -1}, {-1, -1} };
42 static const int8_t vsc16_rx_amc[8][2] = { {3, 15}, {2, 1}, {4, 8}, {10, 9},
43 {11, 11}, {5, 10}, {6, 3}, {9, 12} };
45 static const int8_t vsc16_rx_sfp[8][2] = { {0, 15}, {8, 1}, {1, 8}, {7, 9},
46 {-1, -1}, {-1, -1}, {-1, -1}, {-1, -1} };
48 static const int8_t vsc16_rx_sgmii_lane_ab[8][2] = { {14, 3}, {15, 12},
49 {-1, -1}, {-1, -1}, {-1, -1}, {-1, -1}, {-1, -1}, {-1, -1} };
51 #ifdef CONFIG_PPC_B4420
52 static const int8_t vsc16_rx_sgmii_lane_cd[8][2] = { {14, 11}, {15, 10},
53 {-1, -1}, {-1, -1}, {-1, -1}, {-1, -1}, {-1, -1}, {-1, -1} };
54 #endif
56 static const int8_t vsc16_rx_aurora[8][2] = { {12, 3}, {13, 12}, {-1, -1},
57 {-1, -1}, {-1, -1}, {-1, -1}, {-1, -1}, {-1, -1} };
59 static const int8_t vsc08_tx_amc[4][2] = { {2, 2}, {3, 3}, {7, 4}, {1, 5} };
61 static const int8_t vsc08_tx_sfp[4][2] = { {2, 6}, {3, 7}, {7, 1}, {1, 0} };
63 static const int8_t vsc08_rx_amc[4][2] = { {2, 3}, {3, 4}, {4, 7}, {5, 1} };
65 static const int8_t vsc08_rx_sfp[4][2] = { {6, 3}, {7, 4}, {1, 7}, {0, 1} };
67 #endif