1 /*
2 * Copyright 2011-2012 Freescale Semiconductor, Inc.
3 *
4 * This program is free software; you can redistribute it and/or
5 * modify it under the terms of the GNU General Public License
6 * Version 2 or later as published by the Free Software Foundation.
7 */
9 #include <common.h>
10 #include <i2c.h>
11 #include <hwconfig.h>
12 #include <asm/mmu.h>
13 #include <asm/fsl_ddr_sdram.h>
14 #include <asm/fsl_ddr_dimm_params.h>
15 #include <asm/fsl_law.h>
17 DECLARE_GLOBAL_DATA_PTR;
19 dimm_params_t ddr_raw_timing = {
20 .n_ranks = 2,
21 .rank_density = 2147483648u,
22 .capacity = 4294967296u,
23 .primary_sdram_width = 64,
24 .ec_sdram_width = 8,
25 .registered_dimm = 0,
26 .mirrored_dimm = 1,
27 .n_row_addr = 15,
28 .n_col_addr = 10,
29 .n_banks_per_sdram_device = 8,
30 .edc_config = 2, /* ECC */
31 .burst_lengths_bitmask = 0x0c,
33 .tCKmin_X_ps = 1071,
34 .caslat_X = 0x2fe << 4, /* 5,6,7,8,9,10,11,13 */
35 .tAA_ps = 13910,
36 .tWR_ps = 15000,
37 .tRCD_ps = 13910,
38 .tRRD_ps = 6000,
39 .tRP_ps = 13910,
40 .tRAS_ps = 34000,
41 .tRC_ps = 48910,
42 .tRFC_ps = 260000,
43 .tWTR_ps = 7500,
44 .tRTP_ps = 7500,
45 .refresh_rate_ps = 7800000,
46 .tFAW_ps = 35000,
47 };
49 int fsl_ddr_get_dimm_params(dimm_params_t *pdimm,
50 unsigned int controller_number,
51 unsigned int dimm_number)
52 {
53 const char dimm_model[] = "RAW timing DDR";
55 if ((controller_number == 0) && (dimm_number == 0)) {
56 memcpy(pdimm, &ddr_raw_timing, sizeof(dimm_params_t));
57 memset(pdimm->mpart, 0, sizeof(pdimm->mpart));
58 memcpy(pdimm->mpart, dimm_model, sizeof(dimm_model) - 1);
59 }
61 return 0;
62 }
64 struct board_specific_parameters {
65 u32 n_ranks;
66 u32 datarate_mhz_high;
67 u32 clk_adjust;
68 u32 wrlvl_start;
69 u32 wrlvl_ctl_2;
70 u32 wrlvl_ctl_3;
71 u32 cpo;
72 u32 write_data_delay;
73 u32 force_2T;
74 };
76 /*
77 * This table contains all valid speeds we want to override with board
78 * specific parameters. datarate_mhz_high values need to be in ascending order
79 * for each n_ranks group.
80 */
81 static const struct board_specific_parameters udimm0[] = {
82 /*
83 * memory controller 0
84 * num| hi| clk| wrlvl | wrlvl | wrlvl | cpo |wrdata|2T
85 * ranks| mhz|adjst| start | ctl2 | ctl3 | |delay |
86 */
87 {2, 1350, 4, 7, 0x09080807, 0x07060607, 0xff, 2, 0},
88 {2, 1666, 4, 7, 0x09080806, 0x06050607, 0xff, 2, 0},
89 {2, 1900, 3, 7, 0x08070706, 0x06040507, 0xff, 2, 0},
90 {1, 1350, 4, 7, 0x09080807, 0x07060607, 0xff, 2, 0},
91 {1, 1700, 4, 7, 0x09080806, 0x06050607, 0xff, 2, 0},
92 {1, 1900, 3, 7, 0x08070706, 0x06040507, 0xff, 2, 0},
93 {}
94 };
96 static const struct board_specific_parameters *udimms[] = {
97 udimm0,
98 };
100 void fsl_ddr_board_options(memctl_options_t *popts,
101 dimm_params_t *pdimm,
102 unsigned int ctrl_num)
103 {
104 const struct board_specific_parameters *pbsp, *pbsp_highest = NULL;
105 ulong ddr_freq;
107 if (ctrl_num > 2) {
108 printf("Not supported controller number %d\n", ctrl_num);
109 return;
110 }
111 if (!pdimm->n_ranks)
112 return;
114 pbsp = udimms[0];
117 /* Get clk_adjust, cpo, write_data_delay,2T, according to the board ddr
118 * freqency and n_banks specified in board_specific_parameters table.
119 */
120 ddr_freq = get_ddr_freq(0) / 1000000;
121 while (pbsp->datarate_mhz_high) {
122 if (pbsp->n_ranks == pdimm->n_ranks) {
123 if (ddr_freq <= pbsp->datarate_mhz_high) {
124 popts->cpo_override = pbsp->cpo;
125 popts->write_data_delay =
126 pbsp->write_data_delay;
127 popts->clk_adjust = pbsp->clk_adjust;
128 popts->wrlvl_start = pbsp->wrlvl_start;
129 popts->wrlvl_ctl_2 = pbsp->wrlvl_ctl_2;
130 popts->wrlvl_ctl_3 = pbsp->wrlvl_ctl_3;
131 popts->twoT_en = pbsp->force_2T;
132 goto found;
133 }
134 pbsp_highest = pbsp;
135 }
136 pbsp++;
137 }
139 if (pbsp_highest) {
140 printf("Error: board specific timing not found "
141 "for data rate %lu MT/s\n"
142 "Trying to use the highest speed (%u) parameters\n",
143 ddr_freq, pbsp_highest->datarate_mhz_high);
144 popts->cpo_override = pbsp_highest->cpo;
145 popts->write_data_delay = pbsp_highest->write_data_delay;
146 popts->clk_adjust = pbsp_highest->clk_adjust;
147 popts->wrlvl_start = pbsp_highest->wrlvl_start;
148 popts->twoT_en = pbsp_highest->force_2T;
149 } else {
150 panic("DIMM is not supported by this board");
151 }
152 found:
153 /*
154 * Factors to consider for half-strength driver enable:
155 * - number of DIMMs installed
156 */
157 popts->half_strength_driver_enable = 0;
158 /*
159 * Write leveling override
160 */
161 popts->wrlvl_override = 1;
162 popts->wrlvl_sample = 0xf;
164 /*
165 * Rtt and Rtt_WR override
166 */
167 popts->rtt_override = 0;
169 /* Enable ZQ calibration */
170 popts->zq_en = 1;
172 /* DHC_EN =1, ODT = 75 Ohm */
173 popts->ddr_cdr1 = DDR_CDR1_DHC_EN | DDR_CDR1_ODT(DDR_CDR_ODT_75ohm);
174 popts->ddr_cdr2 = DDR_CDR2_ODT(DDR_CDR_ODT_75ohm);
175 }
177 phys_size_t initdram(int board_type)
178 {
179 phys_size_t dram_size;
181 puts("Initializing....using SPD\n");
183 dram_size = fsl_ddr_sdram();
185 dram_size = setup_ddr_tlbs(dram_size / 0x100000);
186 dram_size *= 0x100000;
188 puts(" DDR: ");
189 return dram_size;
190 }