1 /*
2 * Freescale MX28EVK board
3 *
4 * (C) Copyright 2011 Freescale Semiconductor, Inc.
5 *
6 * Author: Fabio Estevam <fabio.estevam@freescale.com>
7 *
8 * Based on m28evk.c:
9 * Copyright (C) 2011 Marek Vasut <marek.vasut@gmail.com>
10 * on behalf of DENX Software Engineering GmbH
11 *
12 * See file CREDITS for list of people who contributed to this
13 * project.
14 *
15 * This program is free software; you can redistribute it and/or
16 * modify it under the terms of the GNU General Public License as
17 * published by the Free Software Foundation; either version 2 of
18 * the License, or (at your option) any later version.
19 *
20 * This program is distributed in the hope that it will be useful,
21 * but WITHOUT ANY WARRANTY; without even the implied warranty of
22 * MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE. See the
23 * GNU General Public License for more details.
24 */
26 #include <common.h>
27 #include <asm/gpio.h>
28 #include <asm/io.h>
29 #include <asm/arch/imx-regs.h>
30 #include <asm/arch/iomux-mx28.h>
31 #include <asm/arch/clock.h>
32 #include <asm/arch/sys_proto.h>
33 #include <linux/mii.h>
34 #include <miiphy.h>
35 #include <netdev.h>
36 #include <errno.h>
38 DECLARE_GLOBAL_DATA_PTR;
40 /*
41 * Functions
42 */
43 int board_early_init_f(void)
44 {
45 /* IO0 clock at 480MHz */
46 mxs_set_ioclk(MXC_IOCLK0, 480000);
47 /* IO1 clock at 480MHz */
48 mxs_set_ioclk(MXC_IOCLK1, 480000);
50 /* SSP0 clock at 96MHz */
51 mxs_set_sspclk(MXC_SSPCLK0, 96000, 0);
52 /* SSP2 clock at 160MHz */
53 mxs_set_sspclk(MXC_SSPCLK2, 160000, 0);
55 #ifdef CONFIG_CMD_USB
56 mxs_iomux_setup_pad(MX28_PAD_SSP2_SS1__USB1_OVERCURRENT);
57 mxs_iomux_setup_pad(MX28_PAD_AUART2_RX__GPIO_3_8 |
58 MXS_PAD_4MA | MXS_PAD_3V3 | MXS_PAD_NOPULL);
59 gpio_direction_output(MX28_PAD_AUART2_RX__GPIO_3_8, 1);
60 #endif
62 return 0;
63 }
65 int dram_init(void)
66 {
67 return mxs_dram_init();
68 }
70 int board_init(void)
71 {
72 /* Adress of boot parameters */
73 gd->bd->bi_boot_params = PHYS_SDRAM_1 + 0x100;
75 return 0;
76 }
78 #ifdef CONFIG_CMD_MMC
79 static int mx28evk_mmc_wp(int id)
80 {
81 if (id != 0) {
82 printf("MXS MMC: Invalid card selected (card id = %d)\n", id);
83 return 1;
84 }
86 return gpio_get_value(MX28_PAD_SSP1_SCK__GPIO_2_12);
87 }
89 int board_mmc_init(bd_t *bis)
90 {
91 /* Configure WP as input */
92 gpio_direction_input(MX28_PAD_SSP1_SCK__GPIO_2_12);
94 /* Configure MMC0 Power Enable */
95 gpio_direction_output(MX28_PAD_PWM3__GPIO_3_28, 0);
97 return mxsmmc_initialize(bis, 0, mx28evk_mmc_wp, NULL);
98 }
99 #endif
101 #ifdef CONFIG_CMD_NET
103 int board_eth_init(bd_t *bis)
104 {
105 struct mxs_clkctrl_regs *clkctrl_regs =
106 (struct mxs_clkctrl_regs *)MXS_CLKCTRL_BASE;
107 struct eth_device *dev;
108 int ret;
110 ret = cpu_eth_init(bis);
112 /* MX28EVK uses ENET_CLK PAD to drive FEC clock */
113 writel(CLKCTRL_ENET_TIME_SEL_RMII_CLK | CLKCTRL_ENET_CLK_OUT_EN,
114 &clkctrl_regs->hw_clkctrl_enet);
116 /* Power-on FECs */
117 gpio_direction_output(MX28_PAD_SSP1_DATA3__GPIO_2_15, 0);
119 /* Reset FEC PHYs */
120 gpio_direction_output(MX28_PAD_ENET0_RX_CLK__GPIO_4_13, 0);
121 udelay(200);
122 gpio_set_value(MX28_PAD_ENET0_RX_CLK__GPIO_4_13, 1);
124 ret = fecmxc_initialize_multi(bis, 0, 0, MXS_ENET0_BASE);
125 if (ret) {
126 puts("FEC MXS: Unable to init FEC0\n");
127 return ret;
128 }
130 ret = fecmxc_initialize_multi(bis, 1, 3, MXS_ENET1_BASE);
131 if (ret) {
132 puts("FEC MXS: Unable to init FEC1\n");
133 return ret;
134 }
136 dev = eth_get_dev_by_name("FEC0");
137 if (!dev) {
138 puts("FEC MXS: Unable to get FEC0 device entry\n");
139 return -EINVAL;
140 }
142 dev = eth_get_dev_by_name("FEC1");
143 if (!dev) {
144 puts("FEC MXS: Unable to get FEC1 device entry\n");
145 return -EINVAL;
146 }
148 return ret;
149 }
151 #endif