1 /*
2 * (C) Copyright 2009 Freescale Semiconductor, Inc.
3 *
4 * See file CREDITS for list of people who contributed to this
5 * project.
6 *
7 * This program is free software; you can redistribute it and/or
8 * modify it under the terms of the GNU General Public License as
9 * published by the Free Software Foundation; either version 2 of
10 * the License, or (at your option) any later version.
11 *
12 * This program is distributed in the hope that it will be useful,
13 * but WITHOUT ANY WARRANTY; without even the implied warranty of
14 * MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE. See the
15 * GNU General Public License for more details.
16 *
17 * You should have received a copy of the GNU General Public License
18 * along with this program; if not, write to the Free Software
19 * Foundation, Inc., 59 Temple Place, Suite 330, Boston,
20 * MA 02111-1307 USA
21 */
23 #include <common.h>
24 #include <asm/io.h>
25 #include <asm/gpio.h>
26 #include <asm/arch/imx-regs.h>
27 #include <asm/arch/mx5x_pins.h>
28 #include <asm/arch/iomux.h>
29 #include <asm/errno.h>
30 #include <asm/arch/sys_proto.h>
31 #include <asm/arch/crm_regs.h>
32 #include <i2c.h>
33 #include <mmc.h>
34 #include <fsl_esdhc.h>
35 #include <pmic.h>
36 #include <fsl_pmic.h>
37 #include <mc13892.h>
38 #include <usb/ehci-fsl.h>
40 DECLARE_GLOBAL_DATA_PTR;
42 #ifdef CONFIG_FSL_ESDHC
43 struct fsl_esdhc_cfg esdhc_cfg[2] = {
44 {MMC_SDHC1_BASE_ADDR, 1},
45 {MMC_SDHC2_BASE_ADDR, 1},
46 };
47 #endif
49 int dram_init(void)
50 {
51 /* dram_init must store complete ramsize in gd->ram_size */
52 gd->ram_size = get_ram_size((void *)CONFIG_SYS_SDRAM_BASE,
53 PHYS_SDRAM_1_SIZE);
54 return 0;
55 }
57 static void setup_iomux_uart(void)
58 {
59 unsigned int pad = PAD_CTL_HYS_ENABLE | PAD_CTL_PKE_ENABLE |
60 PAD_CTL_PUE_PULL | PAD_CTL_DRV_HIGH;
62 mxc_request_iomux(MX51_PIN_UART1_RXD, IOMUX_CONFIG_ALT0);
63 mxc_iomux_set_pad(MX51_PIN_UART1_RXD, pad | PAD_CTL_SRE_FAST);
64 mxc_request_iomux(MX51_PIN_UART1_TXD, IOMUX_CONFIG_ALT0);
65 mxc_iomux_set_pad(MX51_PIN_UART1_TXD, pad | PAD_CTL_SRE_FAST);
66 mxc_request_iomux(MX51_PIN_UART1_RTS, IOMUX_CONFIG_ALT0);
67 mxc_iomux_set_pad(MX51_PIN_UART1_RTS, pad);
68 mxc_request_iomux(MX51_PIN_UART1_CTS, IOMUX_CONFIG_ALT0);
69 mxc_iomux_set_pad(MX51_PIN_UART1_CTS, pad);
70 }
72 static void setup_iomux_fec(void)
73 {
74 /*FEC_MDIO*/
75 mxc_request_iomux(MX51_PIN_EIM_EB2 , IOMUX_CONFIG_ALT3);
76 mxc_iomux_set_pad(MX51_PIN_EIM_EB2 , 0x1FD);
78 /*FEC_MDC*/
79 mxc_request_iomux(MX51_PIN_NANDF_CS3, IOMUX_CONFIG_ALT2);
80 mxc_iomux_set_pad(MX51_PIN_NANDF_CS3, 0x2004);
82 /* FEC RDATA[3] */
83 mxc_request_iomux(MX51_PIN_EIM_CS3, IOMUX_CONFIG_ALT3);
84 mxc_iomux_set_pad(MX51_PIN_EIM_CS3, 0x180);
86 /* FEC RDATA[2] */
87 mxc_request_iomux(MX51_PIN_EIM_CS2, IOMUX_CONFIG_ALT3);
88 mxc_iomux_set_pad(MX51_PIN_EIM_CS2, 0x180);
90 /* FEC RDATA[1] */
91 mxc_request_iomux(MX51_PIN_EIM_EB3, IOMUX_CONFIG_ALT3);
92 mxc_iomux_set_pad(MX51_PIN_EIM_EB3, 0x180);
94 /* FEC RDATA[0] */
95 mxc_request_iomux(MX51_PIN_NANDF_D9, IOMUX_CONFIG_ALT2);
96 mxc_iomux_set_pad(MX51_PIN_NANDF_D9, 0x2180);
98 /* FEC TDATA[3] */
99 mxc_request_iomux(MX51_PIN_NANDF_CS6, IOMUX_CONFIG_ALT2);
100 mxc_iomux_set_pad(MX51_PIN_NANDF_CS6, 0x2004);
102 /* FEC TDATA[2] */
103 mxc_request_iomux(MX51_PIN_NANDF_CS5, IOMUX_CONFIG_ALT2);
104 mxc_iomux_set_pad(MX51_PIN_NANDF_CS5, 0x2004);
106 /* FEC TDATA[1] */
107 mxc_request_iomux(MX51_PIN_NANDF_CS4, IOMUX_CONFIG_ALT2);
108 mxc_iomux_set_pad(MX51_PIN_NANDF_CS4, 0x2004);
110 /* FEC TDATA[0] */
111 mxc_request_iomux(MX51_PIN_NANDF_D8, IOMUX_CONFIG_ALT2);
112 mxc_iomux_set_pad(MX51_PIN_NANDF_D8, 0x2004);
114 /* FEC TX_EN */
115 mxc_request_iomux(MX51_PIN_NANDF_CS7, IOMUX_CONFIG_ALT1);
116 mxc_iomux_set_pad(MX51_PIN_NANDF_CS7, 0x2004);
118 /* FEC TX_ER */
119 mxc_request_iomux(MX51_PIN_NANDF_CS2, IOMUX_CONFIG_ALT2);
120 mxc_iomux_set_pad(MX51_PIN_NANDF_CS2, 0x2004);
122 /* FEC TX_CLK */
123 mxc_request_iomux(MX51_PIN_NANDF_RDY_INT, IOMUX_CONFIG_ALT1);
124 mxc_iomux_set_pad(MX51_PIN_NANDF_RDY_INT, 0x2180);
126 /* FEC TX_COL */
127 mxc_request_iomux(MX51_PIN_NANDF_RB2, IOMUX_CONFIG_ALT1);
128 mxc_iomux_set_pad(MX51_PIN_NANDF_RB2, 0x2180);
130 /* FEC RX_CLK */
131 mxc_request_iomux(MX51_PIN_NANDF_RB3, IOMUX_CONFIG_ALT1);
132 mxc_iomux_set_pad(MX51_PIN_NANDF_RB3, 0x2180);
134 /* FEC RX_CRS */
135 mxc_request_iomux(MX51_PIN_EIM_CS5, IOMUX_CONFIG_ALT3);
136 mxc_iomux_set_pad(MX51_PIN_EIM_CS5, 0x180);
138 /* FEC RX_ER */
139 mxc_request_iomux(MX51_PIN_EIM_CS4, IOMUX_CONFIG_ALT3);
140 mxc_iomux_set_pad(MX51_PIN_EIM_CS4, 0x180);
142 /* FEC RX_DV */
143 mxc_request_iomux(MX51_PIN_NANDF_D11, IOMUX_CONFIG_ALT2);
144 mxc_iomux_set_pad(MX51_PIN_NANDF_D11, 0x2180);
145 }
147 #ifdef CONFIG_MXC_SPI
148 static void setup_iomux_spi(void)
149 {
150 /* 000: Select mux mode: ALT0 mux port: MOSI of instance: ecspi1 */
151 mxc_request_iomux(MX51_PIN_CSPI1_MOSI, IOMUX_CONFIG_ALT0);
152 mxc_iomux_set_pad(MX51_PIN_CSPI1_MOSI, 0x105);
154 /* 000: Select mux mode: ALT0 mux port: MISO of instance: ecspi1. */
155 mxc_request_iomux(MX51_PIN_CSPI1_MISO, IOMUX_CONFIG_ALT0);
156 mxc_iomux_set_pad(MX51_PIN_CSPI1_MISO, 0x105);
158 /* de-select SS1 of instance: ecspi1. */
159 mxc_request_iomux(MX51_PIN_CSPI1_SS1, IOMUX_CONFIG_ALT3);
160 mxc_iomux_set_pad(MX51_PIN_CSPI1_SS1, 0x85);
162 /* 000: Select mux mode: ALT0 mux port: SS0 ecspi1 */
163 mxc_request_iomux(MX51_PIN_CSPI1_SS0, IOMUX_CONFIG_ALT0);
164 mxc_iomux_set_pad(MX51_PIN_CSPI1_SS0, 0x185);
166 /* 000: Select mux mode: ALT0 mux port: RDY of instance: ecspi1. */
167 mxc_request_iomux(MX51_PIN_CSPI1_RDY, IOMUX_CONFIG_ALT0);
168 mxc_iomux_set_pad(MX51_PIN_CSPI1_RDY, 0x180);
170 /* 000: Select mux mode: ALT0 mux port: SCLK of instance: ecspi1. */
171 mxc_request_iomux(MX51_PIN_CSPI1_SCLK, IOMUX_CONFIG_ALT0);
172 mxc_iomux_set_pad(MX51_PIN_CSPI1_SCLK, 0x105);
173 }
174 #endif
176 #ifdef CONFIG_USB_EHCI_MX5
177 #define MX51EVK_USBH1_HUB_RST IOMUX_TO_GPIO(MX51_PIN_GPIO1_7) /* GPIO1_7 */
178 #define MX51EVK_USBH1_STP IOMUX_TO_GPIO(MX51_PIN_USBH1_STP) /* GPIO1_27 */
179 #define MX51EVK_USB_CLK_EN_B IOMUX_TO_GPIO(MX51_PIN_EIM_D18) /* GPIO2_1 */
180 #define MX51EVK_USB_PHY_RESET IOMUX_TO_GPIO(MX51_PIN_EIM_D21) /* GPIO2_5 */
182 #define USBH1_PAD (PAD_CTL_SRE_FAST | PAD_CTL_DRV_HIGH | \
183 PAD_CTL_100K_PU | PAD_CTL_PUE_PULL | \
184 PAD_CTL_PKE_ENABLE | PAD_CTL_HYS_ENABLE)
185 #define GPIO_PAD (PAD_CTL_DRV_HIGH | PAD_CTL_PKE_ENABLE | \
186 PAD_CTL_SRE_FAST)
187 #define NO_PAD (1 << 16)
189 static void setup_usb_h1(void)
190 {
191 setup_iomux_usb_h1();
193 /* GPIO_1_7 for USBH1 hub reset */
194 mxc_request_iomux(MX51_PIN_GPIO1_7, IOMUX_CONFIG_ALT0);
195 mxc_iomux_set_pad(MX51_PIN_GPIO1_7, NO_PAD);
197 /* GPIO_2_1 */
198 mxc_request_iomux(MX51_PIN_EIM_D17, IOMUX_CONFIG_ALT1);
199 mxc_iomux_set_pad(MX51_PIN_EIM_D17, GPIO_PAD);
201 /* GPIO_2_5 for USB PHY reset */
202 mxc_request_iomux(MX51_PIN_EIM_D21, IOMUX_CONFIG_ALT1);
203 mxc_iomux_set_pad(MX51_PIN_EIM_D21, GPIO_PAD);
204 }
206 int board_ehci_hcd_init(int port)
207 {
208 /* Set USBH1_STP to GPIO and toggle it */
209 mxc_request_iomux(MX51_PIN_USBH1_STP, IOMUX_CONFIG_GPIO);
210 mxc_iomux_set_pad(MX51_PIN_USBH1_STP, USBH1_PAD);
212 gpio_direction_output(MX51EVK_USBH1_STP, 0);
213 gpio_direction_output(MX51EVK_USB_PHY_RESET, 0);
214 mdelay(10);
215 gpio_set_value(MX51EVK_USBH1_STP, 1);
217 /* Set back USBH1_STP to be function */
218 mxc_request_iomux(MX51_PIN_USBH1_STP, IOMUX_CONFIG_ALT0);
219 mxc_iomux_set_pad(MX51_PIN_USBH1_STP, USBH1_PAD);
221 /* De-assert USB PHY RESETB */
222 gpio_set_value(MX51EVK_USB_PHY_RESET, 1);
224 /* Drive USB_CLK_EN_B line low */
225 gpio_direction_output(MX51EVK_USB_CLK_EN_B, 0);
227 /* Reset USB hub */
228 gpio_direction_output(MX51EVK_USBH1_HUB_RST, 0);
229 mdelay(2);
230 gpio_set_value(MX51EVK_USBH1_HUB_RST, 1);
231 return 0;
232 }
233 #endif
235 static void power_init(void)
236 {
237 unsigned int val;
238 struct mxc_ccm_reg *mxc_ccm = (struct mxc_ccm_reg *)MXC_CCM_BASE;
239 struct pmic *p;
241 pmic_init();
242 p = get_pmic();
244 /* Write needed to Power Gate 2 register */
245 pmic_reg_read(p, REG_POWER_MISC, &val);
246 val &= ~PWGT2SPIEN;
247 pmic_reg_write(p, REG_POWER_MISC, val);
249 /* Externally powered */
250 pmic_reg_read(p, REG_CHARGE, &val);
251 val |= ICHRG0 | ICHRG1 | ICHRG2 | ICHRG3 | CHGAUTOB;
252 pmic_reg_write(p, REG_CHARGE, val);
254 /* power up the system first */
255 pmic_reg_write(p, REG_POWER_MISC, PWUP);
257 /* Set core voltage to 1.1V */
258 pmic_reg_read(p, REG_SW_0, &val);
259 val = (val & ~SWx_VOLT_MASK) | SWx_1_100V;
260 pmic_reg_write(p, REG_SW_0, val);
262 /* Setup VCC (SW2) to 1.25 */
263 pmic_reg_read(p, REG_SW_1, &val);
264 val = (val & ~SWx_VOLT_MASK) | SWx_1_250V;
265 pmic_reg_write(p, REG_SW_1, val);
267 /* Setup 1V2_DIG1 (SW3) to 1.25 */
268 pmic_reg_read(p, REG_SW_2, &val);
269 val = (val & ~SWx_VOLT_MASK) | SWx_1_250V;
270 pmic_reg_write(p, REG_SW_2, val);
271 udelay(50);
273 /* Raise the core frequency to 800MHz */
274 writel(0x0, &mxc_ccm->cacrr);
276 /* Set switchers in Auto in NORMAL mode & STANDBY mode */
277 /* Setup the switcher mode for SW1 & SW2*/
278 pmic_reg_read(p, REG_SW_4, &val);
279 val = (val & ~((SWMODE_MASK << SWMODE1_SHIFT) |
280 (SWMODE_MASK << SWMODE2_SHIFT)));
281 val |= (SWMODE_AUTO_AUTO << SWMODE1_SHIFT) |
282 (SWMODE_AUTO_AUTO << SWMODE2_SHIFT);
283 pmic_reg_write(p, REG_SW_4, val);
285 /* Setup the switcher mode for SW3 & SW4 */
286 pmic_reg_read(p, REG_SW_5, &val);
287 val = (val & ~((SWMODE_MASK << SWMODE3_SHIFT) |
288 (SWMODE_MASK << SWMODE4_SHIFT)));
289 val |= (SWMODE_AUTO_AUTO << SWMODE3_SHIFT) |
290 (SWMODE_AUTO_AUTO << SWMODE4_SHIFT);
291 pmic_reg_write(p, REG_SW_5, val);
293 /* Set VDIG to 1.65V, VGEN3 to 1.8V, VCAM to 2.6V */
294 pmic_reg_read(p, REG_SETTING_0, &val);
295 val &= ~(VCAM_MASK | VGEN3_MASK | VDIG_MASK);
296 val |= VDIG_1_65 | VGEN3_1_8 | VCAM_2_6;
297 pmic_reg_write(p, REG_SETTING_0, val);
299 /* Set VVIDEO to 2.775V, VAUDIO to 3V, VSD to 3.15V */
300 pmic_reg_read(p, REG_SETTING_1, &val);
301 val &= ~(VVIDEO_MASK | VSD_MASK | VAUDIO_MASK);
302 val |= VSD_3_15 | VAUDIO_3_0 | VVIDEO_2_775;
303 pmic_reg_write(p, REG_SETTING_1, val);
305 /* Configure VGEN3 and VCAM regulators to use external PNP */
306 val = VGEN3CONFIG | VCAMCONFIG;
307 pmic_reg_write(p, REG_MODE_1, val);
308 udelay(200);
310 /* Enable VGEN3, VCAM, VAUDIO, VVIDEO, VSD regulators */
311 val = VGEN3EN | VGEN3CONFIG | VCAMEN | VCAMCONFIG |
312 VVIDEOEN | VAUDIOEN | VSDEN;
313 pmic_reg_write(p, REG_MODE_1, val);
315 mxc_request_iomux(MX51_PIN_EIM_A20, IOMUX_CONFIG_ALT1);
316 gpio_direction_output(46, 0);
318 udelay(500);
320 gpio_set_value(46, 1);
321 }
323 #ifdef CONFIG_FSL_ESDHC
324 int board_mmc_getcd(struct mmc *mmc)
325 {
326 struct fsl_esdhc_cfg *cfg = (struct fsl_esdhc_cfg *)mmc->priv;
327 int ret;
329 mxc_request_iomux(MX51_PIN_GPIO1_0, IOMUX_CONFIG_ALT1);
330 mxc_request_iomux(MX51_PIN_GPIO1_6, IOMUX_CONFIG_ALT0);
332 if (cfg->esdhc_base == MMC_SDHC1_BASE_ADDR)
333 ret = !gpio_get_value(0);
334 else
335 ret = !gpio_get_value(6);
337 return ret;
338 }
340 int board_mmc_init(bd_t *bis)
341 {
342 u32 index;
343 s32 status = 0;
345 for (index = 0; index < CONFIG_SYS_FSL_ESDHC_NUM;
346 index++) {
347 switch (index) {
348 case 0:
349 mxc_request_iomux(MX51_PIN_SD1_CMD,
350 IOMUX_CONFIG_ALT0 | IOMUX_CONFIG_SION);
351 mxc_request_iomux(MX51_PIN_SD1_CLK,
352 IOMUX_CONFIG_ALT0 | IOMUX_CONFIG_SION);
353 mxc_request_iomux(MX51_PIN_SD1_DATA0,
354 IOMUX_CONFIG_ALT0 | IOMUX_CONFIG_SION);
355 mxc_request_iomux(MX51_PIN_SD1_DATA1,
356 IOMUX_CONFIG_ALT0 | IOMUX_CONFIG_SION);
357 mxc_request_iomux(MX51_PIN_SD1_DATA2,
358 IOMUX_CONFIG_ALT0 | IOMUX_CONFIG_SION);
359 mxc_request_iomux(MX51_PIN_SD1_DATA3,
360 IOMUX_CONFIG_ALT0 | IOMUX_CONFIG_SION);
361 mxc_iomux_set_pad(MX51_PIN_SD1_CMD,
362 PAD_CTL_DRV_MAX | PAD_CTL_DRV_VOT_HIGH |
363 PAD_CTL_HYS_ENABLE | PAD_CTL_47K_PU |
364 PAD_CTL_PUE_PULL |
365 PAD_CTL_PKE_ENABLE | PAD_CTL_SRE_FAST);
366 mxc_iomux_set_pad(MX51_PIN_SD1_CLK,
367 PAD_CTL_DRV_MAX | PAD_CTL_DRV_VOT_HIGH |
368 PAD_CTL_HYS_NONE | PAD_CTL_47K_PU |
369 PAD_CTL_PUE_PULL |
370 PAD_CTL_PKE_ENABLE | PAD_CTL_SRE_FAST);
371 mxc_iomux_set_pad(MX51_PIN_SD1_DATA0,
372 PAD_CTL_DRV_MAX | PAD_CTL_DRV_VOT_HIGH |
373 PAD_CTL_HYS_ENABLE | PAD_CTL_47K_PU |
374 PAD_CTL_PUE_PULL |
375 PAD_CTL_PKE_ENABLE | PAD_CTL_SRE_FAST);
376 mxc_iomux_set_pad(MX51_PIN_SD1_DATA1,
377 PAD_CTL_DRV_MAX | PAD_CTL_DRV_VOT_HIGH |
378 PAD_CTL_HYS_ENABLE | PAD_CTL_47K_PU |
379 PAD_CTL_PUE_PULL |
380 PAD_CTL_PKE_ENABLE | PAD_CTL_SRE_FAST);
381 mxc_iomux_set_pad(MX51_PIN_SD1_DATA2,
382 PAD_CTL_DRV_MAX | PAD_CTL_DRV_VOT_HIGH |
383 PAD_CTL_HYS_ENABLE | PAD_CTL_47K_PU |
384 PAD_CTL_PUE_PULL |
385 PAD_CTL_PKE_ENABLE | PAD_CTL_SRE_FAST);
386 mxc_iomux_set_pad(MX51_PIN_SD1_DATA3,
387 PAD_CTL_DRV_MAX | PAD_CTL_DRV_VOT_HIGH |
388 PAD_CTL_HYS_ENABLE | PAD_CTL_100K_PD |
389 PAD_CTL_PUE_PULL |
390 PAD_CTL_PKE_ENABLE | PAD_CTL_SRE_FAST);
391 mxc_request_iomux(MX51_PIN_GPIO1_0,
392 IOMUX_CONFIG_ALT0 | IOMUX_CONFIG_SION);
393 mxc_iomux_set_pad(MX51_PIN_GPIO1_0,
394 PAD_CTL_HYS_ENABLE);
395 mxc_request_iomux(MX51_PIN_GPIO1_1,
396 IOMUX_CONFIG_ALT0 | IOMUX_CONFIG_SION);
397 mxc_iomux_set_pad(MX51_PIN_GPIO1_1,
398 PAD_CTL_HYS_ENABLE);
399 break;
400 case 1:
401 mxc_request_iomux(MX51_PIN_SD2_CMD,
402 IOMUX_CONFIG_ALT0 | IOMUX_CONFIG_SION);
403 mxc_request_iomux(MX51_PIN_SD2_CLK,
404 IOMUX_CONFIG_ALT0 | IOMUX_CONFIG_SION);
405 mxc_request_iomux(MX51_PIN_SD2_DATA0,
406 IOMUX_CONFIG_ALT0);
407 mxc_request_iomux(MX51_PIN_SD2_DATA1,
408 IOMUX_CONFIG_ALT0);
409 mxc_request_iomux(MX51_PIN_SD2_DATA2,
410 IOMUX_CONFIG_ALT0);
411 mxc_request_iomux(MX51_PIN_SD2_DATA3,
412 IOMUX_CONFIG_ALT0);
413 mxc_iomux_set_pad(MX51_PIN_SD2_CMD,
414 PAD_CTL_DRV_MAX | PAD_CTL_22K_PU |
415 PAD_CTL_SRE_FAST);
416 mxc_iomux_set_pad(MX51_PIN_SD2_CLK,
417 PAD_CTL_DRV_MAX | PAD_CTL_22K_PU |
418 PAD_CTL_SRE_FAST);
419 mxc_iomux_set_pad(MX51_PIN_SD2_DATA0,
420 PAD_CTL_DRV_MAX | PAD_CTL_22K_PU |
421 PAD_CTL_SRE_FAST);
422 mxc_iomux_set_pad(MX51_PIN_SD2_DATA1,
423 PAD_CTL_DRV_MAX | PAD_CTL_22K_PU |
424 PAD_CTL_SRE_FAST);
425 mxc_iomux_set_pad(MX51_PIN_SD2_DATA2,
426 PAD_CTL_DRV_MAX | PAD_CTL_22K_PU |
427 PAD_CTL_SRE_FAST);
428 mxc_iomux_set_pad(MX51_PIN_SD2_DATA3,
429 PAD_CTL_DRV_MAX | PAD_CTL_22K_PU |
430 PAD_CTL_SRE_FAST);
431 mxc_request_iomux(MX51_PIN_SD2_CMD,
432 IOMUX_CONFIG_ALT0 | IOMUX_CONFIG_SION);
433 mxc_request_iomux(MX51_PIN_GPIO1_6,
434 IOMUX_CONFIG_ALT0 | IOMUX_CONFIG_SION);
435 mxc_iomux_set_pad(MX51_PIN_GPIO1_6,
436 PAD_CTL_HYS_ENABLE);
437 mxc_request_iomux(MX51_PIN_GPIO1_5,
438 IOMUX_CONFIG_ALT0 | IOMUX_CONFIG_SION);
439 mxc_iomux_set_pad(MX51_PIN_GPIO1_5,
440 PAD_CTL_HYS_ENABLE);
441 break;
442 default:
443 printf("Warning: you configured more ESDHC controller"
444 "(%d) as supported by the board(2)\n",
445 CONFIG_SYS_FSL_ESDHC_NUM);
446 return status;
447 }
448 status |= fsl_esdhc_initialize(bis, &esdhc_cfg[index]);
449 }
450 return status;
451 }
452 #endif
454 int board_early_init_f(void)
455 {
456 setup_iomux_uart();
457 setup_iomux_fec();
458 #ifdef CONFIG_USB_EHCI_MX5
459 setup_usb_h1();
460 #endif
462 return 0;
463 }
465 int board_init(void)
466 {
467 /* address of boot parameters */
468 gd->bd->bi_boot_params = PHYS_SDRAM_1 + 0x100;
470 return 0;
471 }
473 #ifdef CONFIG_BOARD_LATE_INIT
474 int board_late_init(void)
475 {
476 #ifdef CONFIG_MXC_SPI
477 setup_iomux_spi();
478 power_init();
479 #endif
480 return 0;
481 }
482 #endif
484 int checkboard(void)
485 {
486 puts("Board: MX51EVK\n");
488 return 0;
489 }