]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - glsdk/glsdk-u-boot.git/blob - board/freescale/mx51evk/mx51evk.c
Merge branch 'master' of git://git.denx.de/u-boot-arm
[glsdk/glsdk-u-boot.git] / board / freescale / mx51evk / mx51evk.c
1 /*
2  * (C) Copyright 2009 Freescale Semiconductor, Inc.
3  *
4  * See file CREDITS for list of people who contributed to this
5  * project.
6  *
7  * This program is free software; you can redistribute it and/or
8  * modify it under the terms of the GNU General Public License as
9  * published by the Free Software Foundation; either version 2 of
10  * the License, or (at your option) any later version.
11  *
12  * This program is distributed in the hope that it will be useful,
13  * but WITHOUT ANY WARRANTY; without even the implied warranty of
14  * MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE.  See the
15  * GNU General Public License for more details.
16  *
17  * You should have received a copy of the GNU General Public License
18  * along with this program; if not, write to the Free Software
19  * Foundation, Inc., 59 Temple Place, Suite 330, Boston,
20  * MA 02111-1307 USA
21  */
23 #include <common.h>
24 #include <asm/io.h>
25 #include <asm/gpio.h>
26 #include <asm/arch/imx-regs.h>
27 #include <asm/arch/mx5x_pins.h>
28 #include <asm/arch/iomux.h>
29 #include <asm/errno.h>
30 #include <asm/arch/sys_proto.h>
31 #include <asm/arch/crm_regs.h>
32 #include <i2c.h>
33 #include <mmc.h>
34 #include <fsl_esdhc.h>
35 #include <pmic.h>
36 #include <fsl_pmic.h>
37 #include <mc13892.h>
39 DECLARE_GLOBAL_DATA_PTR;
41 #ifdef CONFIG_FSL_ESDHC
42 struct fsl_esdhc_cfg esdhc_cfg[2] = {
43         {MMC_SDHC1_BASE_ADDR, 1},
44         {MMC_SDHC2_BASE_ADDR, 1},
45 };
46 #endif
48 int dram_init(void)
49 {
50         /* dram_init must store complete ramsize in gd->ram_size */
51         gd->ram_size = get_ram_size((void *)CONFIG_SYS_SDRAM_BASE,
52                                 PHYS_SDRAM_1_SIZE);
53         return 0;
54 }
56 static void setup_iomux_uart(void)
57 {
58         unsigned int pad = PAD_CTL_HYS_ENABLE | PAD_CTL_PKE_ENABLE |
59                         PAD_CTL_PUE_PULL | PAD_CTL_DRV_HIGH;
61         mxc_request_iomux(MX51_PIN_UART1_RXD, IOMUX_CONFIG_ALT0);
62         mxc_iomux_set_pad(MX51_PIN_UART1_RXD, pad | PAD_CTL_SRE_FAST);
63         mxc_request_iomux(MX51_PIN_UART1_TXD, IOMUX_CONFIG_ALT0);
64         mxc_iomux_set_pad(MX51_PIN_UART1_TXD, pad | PAD_CTL_SRE_FAST);
65         mxc_request_iomux(MX51_PIN_UART1_RTS, IOMUX_CONFIG_ALT0);
66         mxc_iomux_set_pad(MX51_PIN_UART1_RTS, pad);
67         mxc_request_iomux(MX51_PIN_UART1_CTS, IOMUX_CONFIG_ALT0);
68         mxc_iomux_set_pad(MX51_PIN_UART1_CTS, pad);
69 }
71 static void setup_iomux_fec(void)
72 {
73         /*FEC_MDIO*/
74         mxc_request_iomux(MX51_PIN_EIM_EB2 , IOMUX_CONFIG_ALT3);
75         mxc_iomux_set_pad(MX51_PIN_EIM_EB2 , 0x1FD);
77         /*FEC_MDC*/
78         mxc_request_iomux(MX51_PIN_NANDF_CS3, IOMUX_CONFIG_ALT2);
79         mxc_iomux_set_pad(MX51_PIN_NANDF_CS3, 0x2004);
81         /* FEC RDATA[3] */
82         mxc_request_iomux(MX51_PIN_EIM_CS3, IOMUX_CONFIG_ALT3);
83         mxc_iomux_set_pad(MX51_PIN_EIM_CS3, 0x180);
85         /* FEC RDATA[2] */
86         mxc_request_iomux(MX51_PIN_EIM_CS2, IOMUX_CONFIG_ALT3);
87         mxc_iomux_set_pad(MX51_PIN_EIM_CS2, 0x180);
89         /* FEC RDATA[1] */
90         mxc_request_iomux(MX51_PIN_EIM_EB3, IOMUX_CONFIG_ALT3);
91         mxc_iomux_set_pad(MX51_PIN_EIM_EB3, 0x180);
93         /* FEC RDATA[0] */
94         mxc_request_iomux(MX51_PIN_NANDF_D9, IOMUX_CONFIG_ALT2);
95         mxc_iomux_set_pad(MX51_PIN_NANDF_D9, 0x2180);
97         /* FEC TDATA[3] */
98         mxc_request_iomux(MX51_PIN_NANDF_CS6, IOMUX_CONFIG_ALT2);
99         mxc_iomux_set_pad(MX51_PIN_NANDF_CS6, 0x2004);
101         /* FEC TDATA[2] */
102         mxc_request_iomux(MX51_PIN_NANDF_CS5, IOMUX_CONFIG_ALT2);
103         mxc_iomux_set_pad(MX51_PIN_NANDF_CS5, 0x2004);
105         /* FEC TDATA[1] */
106         mxc_request_iomux(MX51_PIN_NANDF_CS4, IOMUX_CONFIG_ALT2);
107         mxc_iomux_set_pad(MX51_PIN_NANDF_CS4, 0x2004);
109         /* FEC TDATA[0] */
110         mxc_request_iomux(MX51_PIN_NANDF_D8, IOMUX_CONFIG_ALT2);
111         mxc_iomux_set_pad(MX51_PIN_NANDF_D8, 0x2004);
113         /* FEC TX_EN */
114         mxc_request_iomux(MX51_PIN_NANDF_CS7, IOMUX_CONFIG_ALT1);
115         mxc_iomux_set_pad(MX51_PIN_NANDF_CS7, 0x2004);
117         /* FEC TX_ER */
118         mxc_request_iomux(MX51_PIN_NANDF_CS2, IOMUX_CONFIG_ALT2);
119         mxc_iomux_set_pad(MX51_PIN_NANDF_CS2, 0x2004);
121         /* FEC TX_CLK */
122         mxc_request_iomux(MX51_PIN_NANDF_RDY_INT, IOMUX_CONFIG_ALT1);
123         mxc_iomux_set_pad(MX51_PIN_NANDF_RDY_INT, 0x2180);
125         /* FEC TX_COL */
126         mxc_request_iomux(MX51_PIN_NANDF_RB2, IOMUX_CONFIG_ALT1);
127         mxc_iomux_set_pad(MX51_PIN_NANDF_RB2, 0x2180);
129         /* FEC RX_CLK */
130         mxc_request_iomux(MX51_PIN_NANDF_RB3, IOMUX_CONFIG_ALT1);
131         mxc_iomux_set_pad(MX51_PIN_NANDF_RB3, 0x2180);
133         /* FEC RX_CRS */
134         mxc_request_iomux(MX51_PIN_EIM_CS5, IOMUX_CONFIG_ALT3);
135         mxc_iomux_set_pad(MX51_PIN_EIM_CS5, 0x180);
137         /* FEC RX_ER */
138         mxc_request_iomux(MX51_PIN_EIM_CS4, IOMUX_CONFIG_ALT3);
139         mxc_iomux_set_pad(MX51_PIN_EIM_CS4, 0x180);
141         /* FEC RX_DV */
142         mxc_request_iomux(MX51_PIN_NANDF_D11, IOMUX_CONFIG_ALT2);
143         mxc_iomux_set_pad(MX51_PIN_NANDF_D11, 0x2180);
146 #ifdef CONFIG_MXC_SPI
147 static void setup_iomux_spi(void)
149         /* 000: Select mux mode: ALT0 mux port: MOSI of instance: ecspi1 */
150         mxc_request_iomux(MX51_PIN_CSPI1_MOSI, IOMUX_CONFIG_ALT0);
151         mxc_iomux_set_pad(MX51_PIN_CSPI1_MOSI, 0x105);
153         /* 000: Select mux mode: ALT0 mux port: MISO of instance: ecspi1. */
154         mxc_request_iomux(MX51_PIN_CSPI1_MISO, IOMUX_CONFIG_ALT0);
155         mxc_iomux_set_pad(MX51_PIN_CSPI1_MISO, 0x105);
157         /* de-select SS1 of instance: ecspi1. */
158         mxc_request_iomux(MX51_PIN_CSPI1_SS1, IOMUX_CONFIG_ALT3);
159         mxc_iomux_set_pad(MX51_PIN_CSPI1_SS1, 0x85);
161         /* 000: Select mux mode: ALT0 mux port: SS0 ecspi1 */
162         mxc_request_iomux(MX51_PIN_CSPI1_SS0, IOMUX_CONFIG_ALT0);
163         mxc_iomux_set_pad(MX51_PIN_CSPI1_SS0, 0x185);
165         /* 000: Select mux mode: ALT0 mux port: RDY of instance: ecspi1. */
166         mxc_request_iomux(MX51_PIN_CSPI1_RDY, IOMUX_CONFIG_ALT0);
167         mxc_iomux_set_pad(MX51_PIN_CSPI1_RDY, 0x180);
169         /* 000: Select mux mode: ALT0 mux port: SCLK of instance: ecspi1. */
170         mxc_request_iomux(MX51_PIN_CSPI1_SCLK, IOMUX_CONFIG_ALT0);
171         mxc_iomux_set_pad(MX51_PIN_CSPI1_SCLK, 0x105);
173 #endif
175 static void power_init(void)
177         unsigned int val;
178         struct mxc_ccm_reg *mxc_ccm = (struct mxc_ccm_reg *)MXC_CCM_BASE;
179         struct pmic *p;
181         pmic_init();
182         p = get_pmic();
184         /* Write needed to Power Gate 2 register */
185         pmic_reg_read(p, REG_POWER_MISC, &val);
186         val &= ~PWGT2SPIEN;
187         pmic_reg_write(p, REG_POWER_MISC, val);
189         /* Externally powered */
190         pmic_reg_read(p, REG_CHARGE, &val);
191         val |= ICHRG0 | ICHRG1 | ICHRG2 | ICHRG3 | CHGAUTOB;
192         pmic_reg_write(p, REG_CHARGE, val);
194         /* power up the system first */
195         pmic_reg_write(p, REG_POWER_MISC, PWUP);
197         /* Set core voltage to 1.1V */
198         pmic_reg_read(p, REG_SW_0, &val);
199         val = (val & ~SWx_VOLT_MASK) | SWx_1_100V;
200         pmic_reg_write(p, REG_SW_0, val);
202         /* Setup VCC (SW2) to 1.25 */
203         pmic_reg_read(p, REG_SW_1, &val);
204         val = (val & ~SWx_VOLT_MASK) | SWx_1_250V;
205         pmic_reg_write(p, REG_SW_1, val);
207         /* Setup 1V2_DIG1 (SW3) to 1.25 */
208         pmic_reg_read(p, REG_SW_2, &val);
209         val = (val & ~SWx_VOLT_MASK) | SWx_1_250V;
210         pmic_reg_write(p, REG_SW_2, val);
211         udelay(50);
213         /* Raise the core frequency to 800MHz */
214         writel(0x0, &mxc_ccm->cacrr);
216         /* Set switchers in Auto in NORMAL mode & STANDBY mode */
217         /* Setup the switcher mode for SW1 & SW2*/
218         pmic_reg_read(p, REG_SW_4, &val);
219         val = (val & ~((SWMODE_MASK << SWMODE1_SHIFT) |
220                 (SWMODE_MASK << SWMODE2_SHIFT)));
221         val |= (SWMODE_AUTO_AUTO << SWMODE1_SHIFT) |
222                 (SWMODE_AUTO_AUTO << SWMODE2_SHIFT);
223         pmic_reg_write(p, REG_SW_4, val);
225         /* Setup the switcher mode for SW3 & SW4 */
226         pmic_reg_read(p, REG_SW_5, &val);
227         val = (val & ~((SWMODE_MASK << SWMODE3_SHIFT) |
228                 (SWMODE_MASK << SWMODE4_SHIFT)));
229         val |= (SWMODE_AUTO_AUTO << SWMODE3_SHIFT) |
230                 (SWMODE_AUTO_AUTO << SWMODE4_SHIFT);
231         pmic_reg_write(p, REG_SW_5, val);
233         /* Set VDIG to 1.65V, VGEN3 to 1.8V, VCAM to 2.6V */
234         pmic_reg_read(p, REG_SETTING_0, &val);
235         val &= ~(VCAM_MASK | VGEN3_MASK | VDIG_MASK);
236         val |= VDIG_1_65 | VGEN3_1_8 | VCAM_2_6;
237         pmic_reg_write(p, REG_SETTING_0, val);
239         /* Set VVIDEO to 2.775V, VAUDIO to 3V, VSD to 3.15V */
240         pmic_reg_read(p, REG_SETTING_1, &val);
241         val &= ~(VVIDEO_MASK | VSD_MASK | VAUDIO_MASK);
242         val |= VSD_3_15 | VAUDIO_3_0 | VVIDEO_2_775;
243         pmic_reg_write(p, REG_SETTING_1, val);
245         /* Configure VGEN3 and VCAM regulators to use external PNP */
246         val = VGEN3CONFIG | VCAMCONFIG;
247         pmic_reg_write(p, REG_MODE_1, val);
248         udelay(200);
250         /* Enable VGEN3, VCAM, VAUDIO, VVIDEO, VSD regulators */
251         val = VGEN3EN | VGEN3CONFIG | VCAMEN | VCAMCONFIG |
252                 VVIDEOEN | VAUDIOEN  | VSDEN;
253         pmic_reg_write(p, REG_MODE_1, val);
255         mxc_request_iomux(MX51_PIN_EIM_A20, IOMUX_CONFIG_ALT1);
256         gpio_direction_output(46, 0);
258         udelay(500);
260         gpio_set_value(46, 1);
263 #ifdef CONFIG_FSL_ESDHC
264 int board_mmc_getcd(u8 *cd, struct mmc *mmc)
266         struct fsl_esdhc_cfg *cfg = (struct fsl_esdhc_cfg *)mmc->priv;
268         if (cfg->esdhc_base == MMC_SDHC1_BASE_ADDR)
269                 *cd = gpio_get_value(0);
270         else
271                 *cd = gpio_get_value(6);
273         return 0;
276 int board_mmc_init(bd_t *bis)
278         u32 index;
279         s32 status = 0;
281         for (index = 0; index < CONFIG_SYS_FSL_ESDHC_NUM;
282                         index++) {
283                 switch (index) {
284                 case 0:
285                         mxc_request_iomux(MX51_PIN_SD1_CMD,
286                                 IOMUX_CONFIG_ALT0 | IOMUX_CONFIG_SION);
287                         mxc_request_iomux(MX51_PIN_SD1_CLK,
288                                 IOMUX_CONFIG_ALT0 | IOMUX_CONFIG_SION);
289                         mxc_request_iomux(MX51_PIN_SD1_DATA0,
290                                 IOMUX_CONFIG_ALT0 | IOMUX_CONFIG_SION);
291                         mxc_request_iomux(MX51_PIN_SD1_DATA1,
292                                 IOMUX_CONFIG_ALT0 | IOMUX_CONFIG_SION);
293                         mxc_request_iomux(MX51_PIN_SD1_DATA2,
294                                 IOMUX_CONFIG_ALT0 | IOMUX_CONFIG_SION);
295                         mxc_request_iomux(MX51_PIN_SD1_DATA3,
296                                 IOMUX_CONFIG_ALT0 | IOMUX_CONFIG_SION);
297                         mxc_iomux_set_pad(MX51_PIN_SD1_CMD,
298                                 PAD_CTL_DRV_MAX | PAD_CTL_DRV_VOT_HIGH |
299                                 PAD_CTL_HYS_ENABLE | PAD_CTL_47K_PU |
300                                 PAD_CTL_PUE_PULL |
301                                 PAD_CTL_PKE_ENABLE | PAD_CTL_SRE_FAST);
302                         mxc_iomux_set_pad(MX51_PIN_SD1_CLK,
303                                 PAD_CTL_DRV_MAX | PAD_CTL_DRV_VOT_HIGH |
304                                 PAD_CTL_HYS_NONE | PAD_CTL_47K_PU |
305                                 PAD_CTL_PUE_PULL |
306                                 PAD_CTL_PKE_ENABLE | PAD_CTL_SRE_FAST);
307                         mxc_iomux_set_pad(MX51_PIN_SD1_DATA0,
308                                 PAD_CTL_DRV_MAX | PAD_CTL_DRV_VOT_HIGH |
309                                 PAD_CTL_HYS_ENABLE | PAD_CTL_47K_PU |
310                                 PAD_CTL_PUE_PULL |
311                                 PAD_CTL_PKE_ENABLE | PAD_CTL_SRE_FAST);
312                         mxc_iomux_set_pad(MX51_PIN_SD1_DATA1,
313                                 PAD_CTL_DRV_MAX | PAD_CTL_DRV_VOT_HIGH |
314                                 PAD_CTL_HYS_ENABLE | PAD_CTL_47K_PU |
315                                 PAD_CTL_PUE_PULL |
316                                 PAD_CTL_PKE_ENABLE | PAD_CTL_SRE_FAST);
317                         mxc_iomux_set_pad(MX51_PIN_SD1_DATA2,
318                                 PAD_CTL_DRV_MAX | PAD_CTL_DRV_VOT_HIGH |
319                                 PAD_CTL_HYS_ENABLE | PAD_CTL_47K_PU |
320                                 PAD_CTL_PUE_PULL |
321                                 PAD_CTL_PKE_ENABLE | PAD_CTL_SRE_FAST);
322                         mxc_iomux_set_pad(MX51_PIN_SD1_DATA3,
323                                 PAD_CTL_DRV_MAX | PAD_CTL_DRV_VOT_HIGH |
324                                 PAD_CTL_HYS_ENABLE | PAD_CTL_100K_PD |
325                                 PAD_CTL_PUE_PULL |
326                                 PAD_CTL_PKE_ENABLE | PAD_CTL_SRE_FAST);
327                         mxc_request_iomux(MX51_PIN_GPIO1_0,
328                                 IOMUX_CONFIG_ALT0 | IOMUX_CONFIG_SION);
329                         mxc_iomux_set_pad(MX51_PIN_GPIO1_0,
330                                 PAD_CTL_HYS_ENABLE);
331                         mxc_request_iomux(MX51_PIN_GPIO1_1,
332                                 IOMUX_CONFIG_ALT0 | IOMUX_CONFIG_SION);
333                         mxc_iomux_set_pad(MX51_PIN_GPIO1_1,
334                                 PAD_CTL_HYS_ENABLE);
335                         break;
336                 case 1:
337                         mxc_request_iomux(MX51_PIN_SD2_CMD,
338                                 IOMUX_CONFIG_ALT0 | IOMUX_CONFIG_SION);
339                         mxc_request_iomux(MX51_PIN_SD2_CLK,
340                                 IOMUX_CONFIG_ALT0 | IOMUX_CONFIG_SION);
341                         mxc_request_iomux(MX51_PIN_SD2_DATA0,
342                                 IOMUX_CONFIG_ALT0);
343                         mxc_request_iomux(MX51_PIN_SD2_DATA1,
344                                 IOMUX_CONFIG_ALT0);
345                         mxc_request_iomux(MX51_PIN_SD2_DATA2,
346                                 IOMUX_CONFIG_ALT0);
347                         mxc_request_iomux(MX51_PIN_SD2_DATA3,
348                                 IOMUX_CONFIG_ALT0);
349                         mxc_iomux_set_pad(MX51_PIN_SD2_CMD,
350                                 PAD_CTL_DRV_MAX | PAD_CTL_22K_PU |
351                                 PAD_CTL_SRE_FAST);
352                         mxc_iomux_set_pad(MX51_PIN_SD2_CLK,
353                                 PAD_CTL_DRV_MAX | PAD_CTL_22K_PU |
354                                 PAD_CTL_SRE_FAST);
355                         mxc_iomux_set_pad(MX51_PIN_SD2_DATA0,
356                                 PAD_CTL_DRV_MAX | PAD_CTL_22K_PU |
357                                 PAD_CTL_SRE_FAST);
358                         mxc_iomux_set_pad(MX51_PIN_SD2_DATA1,
359                                 PAD_CTL_DRV_MAX | PAD_CTL_22K_PU |
360                                 PAD_CTL_SRE_FAST);
361                         mxc_iomux_set_pad(MX51_PIN_SD2_DATA2,
362                                 PAD_CTL_DRV_MAX | PAD_CTL_22K_PU |
363                                 PAD_CTL_SRE_FAST);
364                         mxc_iomux_set_pad(MX51_PIN_SD2_DATA3,
365                                 PAD_CTL_DRV_MAX | PAD_CTL_22K_PU |
366                                 PAD_CTL_SRE_FAST);
367                         mxc_request_iomux(MX51_PIN_SD2_CMD,
368                                 IOMUX_CONFIG_ALT0 | IOMUX_CONFIG_SION);
369                         mxc_request_iomux(MX51_PIN_GPIO1_6,
370                                 IOMUX_CONFIG_ALT0 | IOMUX_CONFIG_SION);
371                         mxc_iomux_set_pad(MX51_PIN_GPIO1_6,
372                                 PAD_CTL_HYS_ENABLE);
373                         mxc_request_iomux(MX51_PIN_GPIO1_5,
374                                 IOMUX_CONFIG_ALT0 | IOMUX_CONFIG_SION);
375                         mxc_iomux_set_pad(MX51_PIN_GPIO1_5,
376                                 PAD_CTL_HYS_ENABLE);
377                         break;
378                 default:
379                         printf("Warning: you configured more ESDHC controller"
380                                 "(%d) as supported by the board(2)\n",
381                                 CONFIG_SYS_FSL_ESDHC_NUM);
382                         return status;
383                 }
384                 status |= fsl_esdhc_initialize(bis, &esdhc_cfg[index]);
385         }
386         return status;
388 #endif
390 int board_early_init_f(void)
392         setup_iomux_uart();
393         setup_iomux_fec();
395         return 0;
398 int board_init(void)
400         /* address of boot parameters */
401         gd->bd->bi_boot_params = PHYS_SDRAM_1 + 0x100;
403         return 0;
406 #ifdef CONFIG_BOARD_LATE_INIT
407 int board_late_init(void)
409 #ifdef CONFIG_MXC_SPI
410         setup_iomux_spi();
411         power_init();
412 #endif
413         return 0;
415 #endif
417 int checkboard(void)
419         puts("Board: MX51EVK\n");
421         return 0;