1 /*
2 * (C) Copyright 2009 Freescale Semiconductor, Inc.
3 *
4 * See file CREDITS for list of people who contributed to this
5 * project.
6 *
7 * This program is free software; you can redistribute it and/or
8 * modify it under the terms of the GNU General Public License as
9 * published by the Free Software Foundation; either version 2 of
10 * the License, or (at your option) any later version.
11 *
12 * This program is distributed in the hope that it will be useful,
13 * but WITHOUT ANY WARRANTY; without even the implied warranty of
14 * MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE. See the
15 * GNU General Public License for more details.
16 *
17 * You should have received a copy of the GNU General Public License
18 * along with this program; if not, write to the Free Software
19 * Foundation, Inc., 59 Temple Place, Suite 330, Boston,
20 * MA 02111-1307 USA
21 */
23 #include <common.h>
24 #include <asm/io.h>
25 #include <asm/arch/imx-regs.h>
26 #include <asm/arch/mx5x_pins.h>
27 #include <asm/arch/iomux.h>
28 #include <asm/errno.h>
29 #include <asm/arch/sys_proto.h>
30 #include <asm/arch/crm_regs.h>
31 #include <i2c.h>
32 #include <mmc.h>
33 #include <fsl_esdhc.h>
34 #include <fsl_pmic.h>
35 #include <mc13892.h>
37 DECLARE_GLOBAL_DATA_PTR;
39 static u32 system_rev;
41 #ifdef CONFIG_FSL_ESDHC
42 struct fsl_esdhc_cfg esdhc_cfg[2] = {
43 {MMC_SDHC1_BASE_ADDR, 1},
44 {MMC_SDHC2_BASE_ADDR, 1},
45 };
46 #endif
48 u32 get_board_rev(void)
49 {
50 return system_rev;
51 }
53 int dram_init(void)
54 {
55 /* dram_init must store complete ramsize in gd->ram_size */
56 gd->ram_size = get_ram_size((void *)CONFIG_SYS_SDRAM_BASE,
57 PHYS_SDRAM_1_SIZE);
58 return 0;
59 }
61 static void setup_iomux_uart(void)
62 {
63 unsigned int pad = PAD_CTL_HYS_ENABLE | PAD_CTL_PKE_ENABLE |
64 PAD_CTL_PUE_PULL | PAD_CTL_DRV_HIGH;
66 mxc_request_iomux(MX51_PIN_UART1_RXD, IOMUX_CONFIG_ALT0);
67 mxc_iomux_set_pad(MX51_PIN_UART1_RXD, pad | PAD_CTL_SRE_FAST);
68 mxc_request_iomux(MX51_PIN_UART1_TXD, IOMUX_CONFIG_ALT0);
69 mxc_iomux_set_pad(MX51_PIN_UART1_TXD, pad | PAD_CTL_SRE_FAST);
70 mxc_request_iomux(MX51_PIN_UART1_RTS, IOMUX_CONFIG_ALT0);
71 mxc_iomux_set_pad(MX51_PIN_UART1_RTS, pad);
72 mxc_request_iomux(MX51_PIN_UART1_CTS, IOMUX_CONFIG_ALT0);
73 mxc_iomux_set_pad(MX51_PIN_UART1_CTS, pad);
74 }
76 static void setup_iomux_fec(void)
77 {
78 /*FEC_MDIO*/
79 mxc_request_iomux(MX51_PIN_EIM_EB2 , IOMUX_CONFIG_ALT3);
80 mxc_iomux_set_pad(MX51_PIN_EIM_EB2 , 0x1FD);
82 /*FEC_MDC*/
83 mxc_request_iomux(MX51_PIN_NANDF_CS3, IOMUX_CONFIG_ALT2);
84 mxc_iomux_set_pad(MX51_PIN_NANDF_CS3, 0x2004);
86 /* FEC RDATA[3] */
87 mxc_request_iomux(MX51_PIN_EIM_CS3, IOMUX_CONFIG_ALT3);
88 mxc_iomux_set_pad(MX51_PIN_EIM_CS3, 0x180);
90 /* FEC RDATA[2] */
91 mxc_request_iomux(MX51_PIN_EIM_CS2, IOMUX_CONFIG_ALT3);
92 mxc_iomux_set_pad(MX51_PIN_EIM_CS2, 0x180);
94 /* FEC RDATA[1] */
95 mxc_request_iomux(MX51_PIN_EIM_EB3, IOMUX_CONFIG_ALT3);
96 mxc_iomux_set_pad(MX51_PIN_EIM_EB3, 0x180);
98 /* FEC RDATA[0] */
99 mxc_request_iomux(MX51_PIN_NANDF_D9, IOMUX_CONFIG_ALT2);
100 mxc_iomux_set_pad(MX51_PIN_NANDF_D9, 0x2180);
102 /* FEC TDATA[3] */
103 mxc_request_iomux(MX51_PIN_NANDF_CS6, IOMUX_CONFIG_ALT2);
104 mxc_iomux_set_pad(MX51_PIN_NANDF_CS6, 0x2004);
106 /* FEC TDATA[2] */
107 mxc_request_iomux(MX51_PIN_NANDF_CS5, IOMUX_CONFIG_ALT2);
108 mxc_iomux_set_pad(MX51_PIN_NANDF_CS5, 0x2004);
110 /* FEC TDATA[1] */
111 mxc_request_iomux(MX51_PIN_NANDF_CS4, IOMUX_CONFIG_ALT2);
112 mxc_iomux_set_pad(MX51_PIN_NANDF_CS4, 0x2004);
114 /* FEC TDATA[0] */
115 mxc_request_iomux(MX51_PIN_NANDF_D8, IOMUX_CONFIG_ALT2);
116 mxc_iomux_set_pad(MX51_PIN_NANDF_D8, 0x2004);
118 /* FEC TX_EN */
119 mxc_request_iomux(MX51_PIN_NANDF_CS7, IOMUX_CONFIG_ALT1);
120 mxc_iomux_set_pad(MX51_PIN_NANDF_CS7, 0x2004);
122 /* FEC TX_ER */
123 mxc_request_iomux(MX51_PIN_NANDF_CS2, IOMUX_CONFIG_ALT2);
124 mxc_iomux_set_pad(MX51_PIN_NANDF_CS2, 0x2004);
126 /* FEC TX_CLK */
127 mxc_request_iomux(MX51_PIN_NANDF_RDY_INT, IOMUX_CONFIG_ALT1);
128 mxc_iomux_set_pad(MX51_PIN_NANDF_RDY_INT, 0x2180);
130 /* FEC TX_COL */
131 mxc_request_iomux(MX51_PIN_NANDF_RB2, IOMUX_CONFIG_ALT1);
132 mxc_iomux_set_pad(MX51_PIN_NANDF_RB2, 0x2180);
134 /* FEC RX_CLK */
135 mxc_request_iomux(MX51_PIN_NANDF_RB3, IOMUX_CONFIG_ALT1);
136 mxc_iomux_set_pad(MX51_PIN_NANDF_RB3, 0x2180);
138 /* FEC RX_CRS */
139 mxc_request_iomux(MX51_PIN_EIM_CS5, IOMUX_CONFIG_ALT3);
140 mxc_iomux_set_pad(MX51_PIN_EIM_CS5, 0x180);
142 /* FEC RX_ER */
143 mxc_request_iomux(MX51_PIN_EIM_CS4, IOMUX_CONFIG_ALT3);
144 mxc_iomux_set_pad(MX51_PIN_EIM_CS4, 0x180);
146 /* FEC RX_DV */
147 mxc_request_iomux(MX51_PIN_NANDF_D11, IOMUX_CONFIG_ALT2);
148 mxc_iomux_set_pad(MX51_PIN_NANDF_D11, 0x2180);
149 }
151 #ifdef CONFIG_MXC_SPI
152 static void setup_iomux_spi(void)
153 {
154 /* 000: Select mux mode: ALT0 mux port: MOSI of instance: ecspi1 */
155 mxc_request_iomux(MX51_PIN_CSPI1_MOSI, IOMUX_CONFIG_ALT0);
156 mxc_iomux_set_pad(MX51_PIN_CSPI1_MOSI, 0x105);
158 /* 000: Select mux mode: ALT0 mux port: MISO of instance: ecspi1. */
159 mxc_request_iomux(MX51_PIN_CSPI1_MISO, IOMUX_CONFIG_ALT0);
160 mxc_iomux_set_pad(MX51_PIN_CSPI1_MISO, 0x105);
162 /* de-select SS1 of instance: ecspi1. */
163 mxc_request_iomux(MX51_PIN_CSPI1_SS1, IOMUX_CONFIG_ALT3);
164 mxc_iomux_set_pad(MX51_PIN_CSPI1_SS1, 0x85);
166 /* 000: Select mux mode: ALT0 mux port: SS0 ecspi1 */
167 mxc_request_iomux(MX51_PIN_CSPI1_SS0, IOMUX_CONFIG_ALT0);
168 mxc_iomux_set_pad(MX51_PIN_CSPI1_SS0, 0x185);
170 /* 000: Select mux mode: ALT0 mux port: RDY of instance: ecspi1. */
171 mxc_request_iomux(MX51_PIN_CSPI1_RDY, IOMUX_CONFIG_ALT0);
172 mxc_iomux_set_pad(MX51_PIN_CSPI1_RDY, 0x180);
174 /* 000: Select mux mode: ALT0 mux port: SCLK of instance: ecspi1. */
175 mxc_request_iomux(MX51_PIN_CSPI1_SCLK, IOMUX_CONFIG_ALT0);
176 mxc_iomux_set_pad(MX51_PIN_CSPI1_SCLK, 0x105);
177 }
178 #endif
180 static void power_init(void)
181 {
182 unsigned int val;
183 unsigned int reg;
184 struct mxc_ccm_reg *mxc_ccm = (struct mxc_ccm_reg *)MXC_CCM_BASE;
186 /* Write needed to Power Gate 2 register */
187 val = pmic_reg_read(REG_POWER_MISC);
188 val &= ~PWGT2SPIEN;
189 pmic_reg_write(REG_POWER_MISC, val);
191 /* Externally powered */
192 val = pmic_reg_read(REG_CHARGE);
193 val |= ICHRG0 | ICHRG1 | ICHRG2 | ICHRG3 | CHGAUTOB;
194 pmic_reg_write(REG_CHARGE, val);
196 /* power up the system first */
197 pmic_reg_write(REG_POWER_MISC, PWUP);
199 /* Set core voltage to 1.1V */
200 val = pmic_reg_read(REG_SW_0);
201 val = (val & ~SWx_VOLT_MASK) | SWx_1_100V;
202 pmic_reg_write(REG_SW_0, val);
204 /* Setup VCC (SW2) to 1.25 */
205 val = pmic_reg_read(REG_SW_1);
206 val = (val & ~SWx_VOLT_MASK) | SWx_1_250V;
207 pmic_reg_write(REG_SW_1, val);
209 /* Setup 1V2_DIG1 (SW3) to 1.25 */
210 val = pmic_reg_read(REG_SW_2);
211 val = (val & ~SWx_VOLT_MASK) | SWx_1_250V;
212 pmic_reg_write(REG_SW_2, val);
213 udelay(50);
215 /* Raise the core frequency to 800MHz */
216 writel(0x0, &mxc_ccm->cacrr);
218 /* Set switchers in Auto in NORMAL mode & STANDBY mode */
219 /* Setup the switcher mode for SW1 & SW2*/
220 val = pmic_reg_read(REG_SW_4);
221 val = (val & ~((SWMODE_MASK << SWMODE1_SHIFT) |
222 (SWMODE_MASK << SWMODE2_SHIFT)));
223 val |= (SWMODE_AUTO_AUTO << SWMODE1_SHIFT) |
224 (SWMODE_AUTO_AUTO << SWMODE2_SHIFT);
225 pmic_reg_write(REG_SW_4, val);
227 /* Setup the switcher mode for SW3 & SW4 */
228 val = pmic_reg_read(REG_SW_5);
229 val = (val & ~((SWMODE_MASK << SWMODE3_SHIFT) |
230 (SWMODE_MASK << SWMODE4_SHIFT)));
231 val |= (SWMODE_AUTO_AUTO << SWMODE3_SHIFT) |
232 (SWMODE_AUTO_AUTO << SWMODE4_SHIFT);
233 pmic_reg_write(REG_SW_5, val);
235 /* Set VDIG to 1.65V, VGEN3 to 1.8V, VCAM to 2.6V */
236 val = pmic_reg_read(REG_SETTING_0);
237 val &= ~(VCAM_MASK | VGEN3_MASK | VDIG_MASK);
238 val |= VDIG_1_65 | VGEN3_1_8 | VCAM_2_6;
239 pmic_reg_write(REG_SETTING_0, val);
241 /* Set VVIDEO to 2.775V, VAUDIO to 3V, VSD to 3.15V */
242 val = pmic_reg_read(REG_SETTING_1);
243 val &= ~(VVIDEO_MASK | VSD_MASK | VAUDIO_MASK);
244 val |= VSD_3_15 | VAUDIO_3_0 | VVIDEO_2_775;
245 pmic_reg_write(REG_SETTING_1, val);
247 /* Configure VGEN3 and VCAM regulators to use external PNP */
248 val = VGEN3CONFIG | VCAMCONFIG;
249 pmic_reg_write(REG_MODE_1, val);
250 udelay(200);
252 reg = readl(GPIO2_BASE_ADDR + 0x0);
253 reg &= ~0x4000; /* Lower reset line */
254 writel(reg, GPIO2_BASE_ADDR + 0x0);
256 reg = readl(GPIO2_BASE_ADDR + 0x4);
257 reg |= 0x4000; /* configure GPIO lines as output */
258 writel(reg, GPIO2_BASE_ADDR + 0x4);
260 /* Reset the ethernet controller over GPIO */
261 writel(0x1, IOMUXC_BASE_ADDR + 0x0AC);
263 /* Enable VGEN3, VCAM, VAUDIO, VVIDEO, VSD regulators */
264 val = VGEN3EN | VGEN3CONFIG | VCAMEN | VCAMCONFIG |
265 VVIDEOEN | VAUDIOEN | VSDEN;
266 pmic_reg_write(REG_MODE_1, val);
268 udelay(500);
270 reg = readl(GPIO2_BASE_ADDR + 0x0);
271 reg |= 0x4000;
272 writel(reg, GPIO2_BASE_ADDR + 0x0);
273 }
275 #ifdef CONFIG_FSL_ESDHC
276 int board_mmc_getcd(u8 *cd, struct mmc *mmc)
277 {
278 struct fsl_esdhc_cfg *cfg = (struct fsl_esdhc_cfg *)mmc->priv;
280 if (cfg->esdhc_base == MMC_SDHC1_BASE_ADDR)
281 *cd = readl(GPIO1_BASE_ADDR) & 0x01;
282 else
283 *cd = readl(GPIO1_BASE_ADDR) & 0x40;
285 return 0;
286 }
288 int board_mmc_init(bd_t *bis)
289 {
290 u32 index;
291 s32 status = 0;
293 for (index = 0; index < CONFIG_SYS_FSL_ESDHC_NUM;
294 index++) {
295 switch (index) {
296 case 0:
297 mxc_request_iomux(MX51_PIN_SD1_CMD,
298 IOMUX_CONFIG_ALT0 | IOMUX_CONFIG_SION);
299 mxc_request_iomux(MX51_PIN_SD1_CLK,
300 IOMUX_CONFIG_ALT0 | IOMUX_CONFIG_SION);
301 mxc_request_iomux(MX51_PIN_SD1_DATA0,
302 IOMUX_CONFIG_ALT0 | IOMUX_CONFIG_SION);
303 mxc_request_iomux(MX51_PIN_SD1_DATA1,
304 IOMUX_CONFIG_ALT0 | IOMUX_CONFIG_SION);
305 mxc_request_iomux(MX51_PIN_SD1_DATA2,
306 IOMUX_CONFIG_ALT0 | IOMUX_CONFIG_SION);
307 mxc_request_iomux(MX51_PIN_SD1_DATA3,
308 IOMUX_CONFIG_ALT0 | IOMUX_CONFIG_SION);
309 mxc_iomux_set_pad(MX51_PIN_SD1_CMD,
310 PAD_CTL_DRV_MAX | PAD_CTL_DRV_VOT_HIGH |
311 PAD_CTL_HYS_ENABLE | PAD_CTL_47K_PU |
312 PAD_CTL_PUE_PULL |
313 PAD_CTL_PKE_ENABLE | PAD_CTL_SRE_FAST);
314 mxc_iomux_set_pad(MX51_PIN_SD1_CLK,
315 PAD_CTL_DRV_MAX | PAD_CTL_DRV_VOT_HIGH |
316 PAD_CTL_HYS_NONE | PAD_CTL_47K_PU |
317 PAD_CTL_PUE_PULL |
318 PAD_CTL_PKE_ENABLE | PAD_CTL_SRE_FAST);
319 mxc_iomux_set_pad(MX51_PIN_SD1_DATA0,
320 PAD_CTL_DRV_MAX | PAD_CTL_DRV_VOT_HIGH |
321 PAD_CTL_HYS_ENABLE | PAD_CTL_47K_PU |
322 PAD_CTL_PUE_PULL |
323 PAD_CTL_PKE_ENABLE | PAD_CTL_SRE_FAST);
324 mxc_iomux_set_pad(MX51_PIN_SD1_DATA1,
325 PAD_CTL_DRV_MAX | PAD_CTL_DRV_VOT_HIGH |
326 PAD_CTL_HYS_ENABLE | PAD_CTL_47K_PU |
327 PAD_CTL_PUE_PULL |
328 PAD_CTL_PKE_ENABLE | PAD_CTL_SRE_FAST);
329 mxc_iomux_set_pad(MX51_PIN_SD1_DATA2,
330 PAD_CTL_DRV_MAX | PAD_CTL_DRV_VOT_HIGH |
331 PAD_CTL_HYS_ENABLE | PAD_CTL_47K_PU |
332 PAD_CTL_PUE_PULL |
333 PAD_CTL_PKE_ENABLE | PAD_CTL_SRE_FAST);
334 mxc_iomux_set_pad(MX51_PIN_SD1_DATA3,
335 PAD_CTL_DRV_MAX | PAD_CTL_DRV_VOT_HIGH |
336 PAD_CTL_HYS_ENABLE | PAD_CTL_100K_PD |
337 PAD_CTL_PUE_PULL |
338 PAD_CTL_PKE_ENABLE | PAD_CTL_SRE_FAST);
339 mxc_request_iomux(MX51_PIN_GPIO1_0,
340 IOMUX_CONFIG_ALT0 | IOMUX_CONFIG_SION);
341 mxc_iomux_set_pad(MX51_PIN_GPIO1_0,
342 PAD_CTL_HYS_ENABLE);
343 mxc_request_iomux(MX51_PIN_GPIO1_1,
344 IOMUX_CONFIG_ALT0 | IOMUX_CONFIG_SION);
345 mxc_iomux_set_pad(MX51_PIN_GPIO1_1,
346 PAD_CTL_HYS_ENABLE);
347 break;
348 case 1:
349 mxc_request_iomux(MX51_PIN_SD2_CMD,
350 IOMUX_CONFIG_ALT0 | IOMUX_CONFIG_SION);
351 mxc_request_iomux(MX51_PIN_SD2_CLK,
352 IOMUX_CONFIG_ALT0 | IOMUX_CONFIG_SION);
353 mxc_request_iomux(MX51_PIN_SD2_DATA0,
354 IOMUX_CONFIG_ALT0);
355 mxc_request_iomux(MX51_PIN_SD2_DATA1,
356 IOMUX_CONFIG_ALT0);
357 mxc_request_iomux(MX51_PIN_SD2_DATA2,
358 IOMUX_CONFIG_ALT0);
359 mxc_request_iomux(MX51_PIN_SD2_DATA3,
360 IOMUX_CONFIG_ALT0);
361 mxc_iomux_set_pad(MX51_PIN_SD2_CMD,
362 PAD_CTL_DRV_MAX | PAD_CTL_22K_PU |
363 PAD_CTL_SRE_FAST);
364 mxc_iomux_set_pad(MX51_PIN_SD2_CLK,
365 PAD_CTL_DRV_MAX | PAD_CTL_22K_PU |
366 PAD_CTL_SRE_FAST);
367 mxc_iomux_set_pad(MX51_PIN_SD2_DATA0,
368 PAD_CTL_DRV_MAX | PAD_CTL_22K_PU |
369 PAD_CTL_SRE_FAST);
370 mxc_iomux_set_pad(MX51_PIN_SD2_DATA1,
371 PAD_CTL_DRV_MAX | PAD_CTL_22K_PU |
372 PAD_CTL_SRE_FAST);
373 mxc_iomux_set_pad(MX51_PIN_SD2_DATA2,
374 PAD_CTL_DRV_MAX | PAD_CTL_22K_PU |
375 PAD_CTL_SRE_FAST);
376 mxc_iomux_set_pad(MX51_PIN_SD2_DATA3,
377 PAD_CTL_DRV_MAX | PAD_CTL_22K_PU |
378 PAD_CTL_SRE_FAST);
379 mxc_request_iomux(MX51_PIN_SD2_CMD,
380 IOMUX_CONFIG_ALT0 | IOMUX_CONFIG_SION);
381 mxc_request_iomux(MX51_PIN_GPIO1_6,
382 IOMUX_CONFIG_ALT0 | IOMUX_CONFIG_SION);
383 mxc_iomux_set_pad(MX51_PIN_GPIO1_6,
384 PAD_CTL_HYS_ENABLE);
385 mxc_request_iomux(MX51_PIN_GPIO1_5,
386 IOMUX_CONFIG_ALT0 | IOMUX_CONFIG_SION);
387 mxc_iomux_set_pad(MX51_PIN_GPIO1_5,
388 PAD_CTL_HYS_ENABLE);
389 break;
390 default:
391 printf("Warning: you configured more ESDHC controller"
392 "(%d) as supported by the board(2)\n",
393 CONFIG_SYS_FSL_ESDHC_NUM);
394 return status;
395 }
396 status |= fsl_esdhc_initialize(bis, &esdhc_cfg[index]);
397 }
398 return status;
399 }
400 #endif
402 int board_early_init_f(void)
403 {
404 setup_iomux_uart();
405 setup_iomux_fec();
407 return 0;
408 }
410 int board_init(void)
411 {
412 system_rev = get_cpu_rev();
414 gd->bd->bi_arch_number = MACH_TYPE_MX51_BABBAGE;
415 /* address of boot parameters */
416 gd->bd->bi_boot_params = PHYS_SDRAM_1 + 0x100;
418 return 0;
419 }
421 #ifdef BOARD_LATE_INIT
422 int board_late_init(void)
423 {
424 #ifdef CONFIG_MXC_SPI
425 setup_iomux_spi();
426 power_init();
427 #endif
428 return 0;
429 }
430 #endif
432 int checkboard(void)
433 {
434 puts("Board: MX51EVK\n");
436 return 0;
437 }