]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - glsdk/glsdk-u-boot.git/blob - board/freescale/mx51evk/mx51evk.c
MX5: rename mx51 to mx5
[glsdk/glsdk-u-boot.git] / board / freescale / mx51evk / mx51evk.c
1 /*
2  * (C) Copyright 2009 Freescale Semiconductor, Inc.
3  *
4  * See file CREDITS for list of people who contributed to this
5  * project.
6  *
7  * This program is free software; you can redistribute it and/or
8  * modify it under the terms of the GNU General Public License as
9  * published by the Free Software Foundation; either version 2 of
10  * the License, or (at your option) any later version.
11  *
12  * This program is distributed in the hope that it will be useful,
13  * but WITHOUT ANY WARRANTY; without even the implied warranty of
14  * MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE.  See the
15  * GNU General Public License for more details.
16  *
17  * You should have received a copy of the GNU General Public License
18  * along with this program; if not, write to the Free Software
19  * Foundation, Inc., 59 Temple Place, Suite 330, Boston,
20  * MA 02111-1307 USA
21  */
23 #include <common.h>
24 #include <asm/io.h>
25 #include <asm/arch/imx-regs.h>
26 #include <asm/arch/mx5x_pins.h>
27 #include <asm/arch/iomux.h>
28 #include <asm/errno.h>
29 #include <asm/arch/sys_proto.h>
30 #include <asm/arch/crm_regs.h>
31 #include <i2c.h>
32 #include <mmc.h>
33 #include <fsl_esdhc.h>
34 #include <fsl_pmic.h>
35 #include <mc13892.h>
37 DECLARE_GLOBAL_DATA_PTR;
39 static u32 system_rev;
41 #ifdef CONFIG_FSL_ESDHC
42 struct fsl_esdhc_cfg esdhc_cfg[2] = {
43         {MMC_SDHC1_BASE_ADDR, 1},
44         {MMC_SDHC2_BASE_ADDR, 1},
45 };
46 #endif
48 u32 get_board_rev(void)
49 {
50         return system_rev;
51 }
53 int dram_init(void)
54 {
55         gd->bd->bi_dram[0].start = PHYS_SDRAM_1;
56         gd->bd->bi_dram[0].size = get_ram_size((long *)PHYS_SDRAM_1,
57                         PHYS_SDRAM_1_SIZE);
58         return 0;
59 }
61 static void setup_iomux_uart(void)
62 {
63         unsigned int pad = PAD_CTL_HYS_ENABLE | PAD_CTL_PKE_ENABLE |
64                         PAD_CTL_PUE_PULL | PAD_CTL_DRV_HIGH;
66         mxc_request_iomux(MX51_PIN_UART1_RXD, IOMUX_CONFIG_ALT0);
67         mxc_iomux_set_pad(MX51_PIN_UART1_RXD, pad | PAD_CTL_SRE_FAST);
68         mxc_request_iomux(MX51_PIN_UART1_TXD, IOMUX_CONFIG_ALT0);
69         mxc_iomux_set_pad(MX51_PIN_UART1_TXD, pad | PAD_CTL_SRE_FAST);
70         mxc_request_iomux(MX51_PIN_UART1_RTS, IOMUX_CONFIG_ALT0);
71         mxc_iomux_set_pad(MX51_PIN_UART1_RTS, pad);
72         mxc_request_iomux(MX51_PIN_UART1_CTS, IOMUX_CONFIG_ALT0);
73         mxc_iomux_set_pad(MX51_PIN_UART1_CTS, pad);
74 }
76 static void setup_iomux_fec(void)
77 {
78         /*FEC_MDIO*/
79         mxc_request_iomux(MX51_PIN_EIM_EB2 , IOMUX_CONFIG_ALT3);
80         mxc_iomux_set_pad(MX51_PIN_EIM_EB2 , 0x1FD);
82         /*FEC_MDC*/
83         mxc_request_iomux(MX51_PIN_NANDF_CS3, IOMUX_CONFIG_ALT2);
84         mxc_iomux_set_pad(MX51_PIN_NANDF_CS3, 0x2004);
86         /* FEC RDATA[3] */
87         mxc_request_iomux(MX51_PIN_EIM_CS3, IOMUX_CONFIG_ALT3);
88         mxc_iomux_set_pad(MX51_PIN_EIM_CS3, 0x180);
90         /* FEC RDATA[2] */
91         mxc_request_iomux(MX51_PIN_EIM_CS2, IOMUX_CONFIG_ALT3);
92         mxc_iomux_set_pad(MX51_PIN_EIM_CS2, 0x180);
94         /* FEC RDATA[1] */
95         mxc_request_iomux(MX51_PIN_EIM_EB3, IOMUX_CONFIG_ALT3);
96         mxc_iomux_set_pad(MX51_PIN_EIM_EB3, 0x180);
98         /* FEC RDATA[0] */
99         mxc_request_iomux(MX51_PIN_NANDF_D9, IOMUX_CONFIG_ALT2);
100         mxc_iomux_set_pad(MX51_PIN_NANDF_D9, 0x2180);
102         /* FEC TDATA[3] */
103         mxc_request_iomux(MX51_PIN_NANDF_CS6, IOMUX_CONFIG_ALT2);
104         mxc_iomux_set_pad(MX51_PIN_NANDF_CS6, 0x2004);
106         /* FEC TDATA[2] */
107         mxc_request_iomux(MX51_PIN_NANDF_CS5, IOMUX_CONFIG_ALT2);
108         mxc_iomux_set_pad(MX51_PIN_NANDF_CS5, 0x2004);
110         /* FEC TDATA[1] */
111         mxc_request_iomux(MX51_PIN_NANDF_CS4, IOMUX_CONFIG_ALT2);
112         mxc_iomux_set_pad(MX51_PIN_NANDF_CS4, 0x2004);
114         /* FEC TDATA[0] */
115         mxc_request_iomux(MX51_PIN_NANDF_D8, IOMUX_CONFIG_ALT2);
116         mxc_iomux_set_pad(MX51_PIN_NANDF_D8, 0x2004);
118         /* FEC TX_EN */
119         mxc_request_iomux(MX51_PIN_NANDF_CS7, IOMUX_CONFIG_ALT1);
120         mxc_iomux_set_pad(MX51_PIN_NANDF_CS7, 0x2004);
122         /* FEC TX_ER */
123         mxc_request_iomux(MX51_PIN_NANDF_CS2, IOMUX_CONFIG_ALT2);
124         mxc_iomux_set_pad(MX51_PIN_NANDF_CS2, 0x2004);
126         /* FEC TX_CLK */
127         mxc_request_iomux(MX51_PIN_NANDF_RDY_INT, IOMUX_CONFIG_ALT1);
128         mxc_iomux_set_pad(MX51_PIN_NANDF_RDY_INT, 0x2180);
130         /* FEC TX_COL */
131         mxc_request_iomux(MX51_PIN_NANDF_RB2, IOMUX_CONFIG_ALT1);
132         mxc_iomux_set_pad(MX51_PIN_NANDF_RB2, 0x2180);
134         /* FEC RX_CLK */
135         mxc_request_iomux(MX51_PIN_NANDF_RB3, IOMUX_CONFIG_ALT1);
136         mxc_iomux_set_pad(MX51_PIN_NANDF_RB3, 0x2180);
138         /* FEC RX_CRS */
139         mxc_request_iomux(MX51_PIN_EIM_CS5, IOMUX_CONFIG_ALT3);
140         mxc_iomux_set_pad(MX51_PIN_EIM_CS5, 0x180);
142         /* FEC RX_ER */
143         mxc_request_iomux(MX51_PIN_EIM_CS4, IOMUX_CONFIG_ALT3);
144         mxc_iomux_set_pad(MX51_PIN_EIM_CS4, 0x180);
146         /* FEC RX_DV */
147         mxc_request_iomux(MX51_PIN_NANDF_D11, IOMUX_CONFIG_ALT2);
148         mxc_iomux_set_pad(MX51_PIN_NANDF_D11, 0x2180);
151 #ifdef CONFIG_MXC_SPI
152 static void setup_iomux_spi(void)
154         /* 000: Select mux mode: ALT0 mux port: MOSI of instance: ecspi1 */
155         mxc_request_iomux(MX51_PIN_CSPI1_MOSI, IOMUX_CONFIG_ALT0);
156         mxc_iomux_set_pad(MX51_PIN_CSPI1_MOSI, 0x105);
158         /* 000: Select mux mode: ALT0 mux port: MISO of instance: ecspi1. */
159         mxc_request_iomux(MX51_PIN_CSPI1_MISO, IOMUX_CONFIG_ALT0);
160         mxc_iomux_set_pad(MX51_PIN_CSPI1_MISO, 0x105);
162         /* de-select SS1 of instance: ecspi1. */
163         mxc_request_iomux(MX51_PIN_CSPI1_SS1, IOMUX_CONFIG_ALT3);
164         mxc_iomux_set_pad(MX51_PIN_CSPI1_SS1, 0x85);
166         /* 000: Select mux mode: ALT0 mux port: SS0 ecspi1 */
167         mxc_request_iomux(MX51_PIN_CSPI1_SS0, IOMUX_CONFIG_ALT0);
168         mxc_iomux_set_pad(MX51_PIN_CSPI1_SS0, 0x185);
170         /* 000: Select mux mode: ALT0 mux port: RDY of instance: ecspi1. */
171         mxc_request_iomux(MX51_PIN_CSPI1_RDY, IOMUX_CONFIG_ALT0);
172         mxc_iomux_set_pad(MX51_PIN_CSPI1_RDY, 0x180);
174         /* 000: Select mux mode: ALT0 mux port: SCLK of instance: ecspi1. */
175         mxc_request_iomux(MX51_PIN_CSPI1_SCLK, IOMUX_CONFIG_ALT0);
176         mxc_iomux_set_pad(MX51_PIN_CSPI1_SCLK, 0x105);
178 #endif
180 static void power_init(void)
182         unsigned int val;
183         unsigned int reg;
184         struct mxc_ccm_reg *mxc_ccm = (struct mxc_ccm_reg *)MXC_CCM_BASE;
186         /* Write needed to Power Gate 2 register */
187         val = pmic_reg_read(REG_POWER_MISC);
188         val &= ~PWGT2SPIEN;
189         pmic_reg_write(REG_POWER_MISC, val);
191         /* Write needed to update Charger 0 */
192         pmic_reg_write(REG_CHARGE, VCHRG0 | VCHRG1 | VCHRG2 |
193                 ICHRG0 | ICHRG1 | ICHRG2 | ICHRG3 | ICHRGTR0 |
194                 OVCTRL1 | UCHEN | CHRGLEDEN | CYCLB);
196         /* power up the system first */
197         pmic_reg_write(REG_POWER_MISC, PWUP);
199         /* Set core voltage to 1.1V */
200         val = pmic_reg_read(REG_SW_0);
201         val = (val & (~0x1F)) | 0x14;
202         pmic_reg_write(REG_SW_0, val);
204         /* Setup VCC (SW2) to 1.25 */
205         val = pmic_reg_read(REG_SW_1);
206         val = (val & (~0x1F)) | 0x1A;
207         pmic_reg_write(REG_SW_1, val);
209         /* Setup 1V2_DIG1 (SW3) to 1.25 */
210         val = pmic_reg_read(REG_SW_2);
211         val = (val & (~0x1F)) | 0x1A;
212         pmic_reg_write(REG_SW_2, val);
213         udelay(50);
215         /* Raise the core frequency to 800MHz */
216         writel(0x0, &mxc_ccm->cacrr);
218         /* Set switchers in Auto in NORMAL mode & STANDBY mode */
219         /* Setup the switcher mode for SW1 & SW2*/
220         val = pmic_reg_read(REG_SW_4);
221         val = (val & ~((SWMODE_MASK << SWMODE1_SHIFT) |
222                 (SWMODE_MASK << SWMODE2_SHIFT)));
223         val |= (SWMODE_AUTO_AUTO << SWMODE1_SHIFT) |
224                 (SWMODE_AUTO_AUTO << SWMODE2_SHIFT);
225         pmic_reg_write(REG_SW_4, val);
227         /* Setup the switcher mode for SW3 & SW4 */
228         val = pmic_reg_read(REG_SW_5);
229         val = (val & ~((SWMODE_MASK << SWMODE3_SHIFT) |
230                 (SWMODE_MASK << SWMODE4_SHIFT)));
231         val |= (SWMODE_AUTO_AUTO << SWMODE3_SHIFT) |
232                 (SWMODE_AUTO_AUTO << SWMODE4_SHIFT);
233         pmic_reg_write(REG_SW_5, val);
235         /* Set VDIG to 1.65V, VGEN3 to 1.8V, VCAM to 2.6V */
236         val = pmic_reg_read(REG_SETTING_0);
237         val &= ~(VCAM_MASK | VGEN3_MASK | VDIG_MASK);
238         val |= VDIG_1_65 | VGEN3_1_8 | VCAM_2_6;
239         pmic_reg_write(REG_SETTING_0, val);
241         /* Set VVIDEO to 2.775V, VAUDIO to 3V, VSD to 3.15V */
242         val = pmic_reg_read(REG_SETTING_1);
243         val &= ~(VVIDEO_MASK | VSD_MASK | VAUDIO_MASK);
244         val |= VSD_3_15 | VAUDIO_3_0 | VVIDEO_2_775;
245         pmic_reg_write(REG_SETTING_1, val);
247         /* Configure VGEN3 and VCAM regulators to use external PNP */
248         val = VGEN3CONFIG | VCAMCONFIG;
249         pmic_reg_write(REG_MODE_1, val);
250         udelay(200);
252         reg = readl(GPIO2_BASE_ADDR + 0x0);
253         reg &= ~0x4000;  /* Lower reset line */
254         writel(reg, GPIO2_BASE_ADDR + 0x0);
256         reg = readl(GPIO2_BASE_ADDR + 0x4);
257         reg |= 0x4000;  /* configure GPIO lines as output */
258         writel(reg, GPIO2_BASE_ADDR + 0x4);
260         /* Reset the ethernet controller over GPIO */
261         writel(0x1, IOMUXC_BASE_ADDR + 0x0AC);
263         /* Enable VGEN3, VCAM, VAUDIO, VVIDEO, VSD regulators */
264         val = VGEN3EN | VGEN3CONFIG | VCAMEN | VCAMCONFIG |
265                 VVIDEOEN | VAUDIOEN  | VSDEN;
266         pmic_reg_write(REG_MODE_1, val);
268         udelay(500);
270         reg = readl(GPIO2_BASE_ADDR + 0x0);
271         reg |= 0x4000;
272         writel(reg, GPIO2_BASE_ADDR + 0x0);
275 #ifdef CONFIG_FSL_ESDHC
276 int board_mmc_getcd(u8 *cd, struct mmc *mmc)
278         struct fsl_esdhc_cfg *cfg = (struct fsl_esdhc_cfg *)mmc->priv;
280         if (cfg->esdhc_base == MMC_SDHC1_BASE_ADDR)
281                 *cd = readl(GPIO1_BASE_ADDR) & 0x01;
282         else
283                 *cd = readl(GPIO1_BASE_ADDR) & 0x40;
285         return 0;
288 int board_mmc_init(bd_t *bis)
290         u32 index;
291         s32 status = 0;
293         for (index = 0; index < CONFIG_SYS_FSL_ESDHC_NUM;
294                         index++) {
295                 switch (index) {
296                 case 0:
297                         mxc_request_iomux(MX51_PIN_SD1_CMD,
298                                 IOMUX_CONFIG_ALT0 | IOMUX_CONFIG_SION);
299                         mxc_request_iomux(MX51_PIN_SD1_CLK,
300                                 IOMUX_CONFIG_ALT0 | IOMUX_CONFIG_SION);
301                         mxc_request_iomux(MX51_PIN_SD1_DATA0,
302                                 IOMUX_CONFIG_ALT0 | IOMUX_CONFIG_SION);
303                         mxc_request_iomux(MX51_PIN_SD1_DATA1,
304                                 IOMUX_CONFIG_ALT0 | IOMUX_CONFIG_SION);
305                         mxc_request_iomux(MX51_PIN_SD1_DATA2,
306                                 IOMUX_CONFIG_ALT0 | IOMUX_CONFIG_SION);
307                         mxc_request_iomux(MX51_PIN_SD1_DATA3,
308                                 IOMUX_CONFIG_ALT0 | IOMUX_CONFIG_SION);
309                         mxc_iomux_set_pad(MX51_PIN_SD1_CMD,
310                                 PAD_CTL_DRV_MAX | PAD_CTL_DRV_VOT_HIGH |
311                                 PAD_CTL_HYS_ENABLE | PAD_CTL_47K_PU |
312                                 PAD_CTL_PUE_PULL |
313                                 PAD_CTL_PKE_ENABLE | PAD_CTL_SRE_FAST);
314                         mxc_iomux_set_pad(MX51_PIN_SD1_CLK,
315                                 PAD_CTL_DRV_MAX | PAD_CTL_DRV_VOT_HIGH |
316                                 PAD_CTL_HYS_NONE | PAD_CTL_47K_PU |
317                                 PAD_CTL_PUE_PULL |
318                                 PAD_CTL_PKE_ENABLE | PAD_CTL_SRE_FAST);
319                         mxc_iomux_set_pad(MX51_PIN_SD1_DATA0,
320                                 PAD_CTL_DRV_MAX | PAD_CTL_DRV_VOT_HIGH |
321                                 PAD_CTL_HYS_ENABLE | PAD_CTL_47K_PU |
322                                 PAD_CTL_PUE_PULL |
323                                 PAD_CTL_PKE_ENABLE | PAD_CTL_SRE_FAST);
324                         mxc_iomux_set_pad(MX51_PIN_SD1_DATA1,
325                                 PAD_CTL_DRV_MAX | PAD_CTL_DRV_VOT_HIGH |
326                                 PAD_CTL_HYS_ENABLE | PAD_CTL_47K_PU |
327                                 PAD_CTL_PUE_PULL |
328                                 PAD_CTL_PKE_ENABLE | PAD_CTL_SRE_FAST);
329                         mxc_iomux_set_pad(MX51_PIN_SD1_DATA2,
330                                 PAD_CTL_DRV_MAX | PAD_CTL_DRV_VOT_HIGH |
331                                 PAD_CTL_HYS_ENABLE | PAD_CTL_47K_PU |
332                                 PAD_CTL_PUE_PULL |
333                                 PAD_CTL_PKE_ENABLE | PAD_CTL_SRE_FAST);
334                         mxc_iomux_set_pad(MX51_PIN_SD1_DATA3,
335                                 PAD_CTL_DRV_MAX | PAD_CTL_DRV_VOT_HIGH |
336                                 PAD_CTL_HYS_ENABLE | PAD_CTL_100K_PD |
337                                 PAD_CTL_PUE_PULL |
338                                 PAD_CTL_PKE_ENABLE | PAD_CTL_SRE_FAST);
339                         mxc_request_iomux(MX51_PIN_GPIO1_0,
340                                 IOMUX_CONFIG_ALT0 | IOMUX_CONFIG_SION);
341                         mxc_iomux_set_pad(MX51_PIN_GPIO1_0,
342                                 PAD_CTL_HYS_ENABLE);
343                         mxc_request_iomux(MX51_PIN_GPIO1_1,
344                                 IOMUX_CONFIG_ALT0 | IOMUX_CONFIG_SION);
345                         mxc_iomux_set_pad(MX51_PIN_GPIO1_1,
346                                 PAD_CTL_HYS_ENABLE);
347                         break;
348                 case 1:
349                         mxc_request_iomux(MX51_PIN_SD2_CMD,
350                                 IOMUX_CONFIG_ALT0 | IOMUX_CONFIG_SION);
351                         mxc_request_iomux(MX51_PIN_SD2_CLK,
352                                 IOMUX_CONFIG_ALT0 | IOMUX_CONFIG_SION);
353                         mxc_request_iomux(MX51_PIN_SD2_DATA0,
354                                 IOMUX_CONFIG_ALT0);
355                         mxc_request_iomux(MX51_PIN_SD2_DATA1,
356                                 IOMUX_CONFIG_ALT0);
357                         mxc_request_iomux(MX51_PIN_SD2_DATA2,
358                                 IOMUX_CONFIG_ALT0);
359                         mxc_request_iomux(MX51_PIN_SD2_DATA3,
360                                 IOMUX_CONFIG_ALT0);
361                         mxc_iomux_set_pad(MX51_PIN_SD2_CMD,
362                                 PAD_CTL_DRV_MAX | PAD_CTL_22K_PU |
363                                 PAD_CTL_SRE_FAST);
364                         mxc_iomux_set_pad(MX51_PIN_SD2_CLK,
365                                 PAD_CTL_DRV_MAX | PAD_CTL_22K_PU |
366                                 PAD_CTL_SRE_FAST);
367                         mxc_iomux_set_pad(MX51_PIN_SD2_DATA0,
368                                 PAD_CTL_DRV_MAX | PAD_CTL_22K_PU |
369                                 PAD_CTL_SRE_FAST);
370                         mxc_iomux_set_pad(MX51_PIN_SD2_DATA1,
371                                 PAD_CTL_DRV_MAX | PAD_CTL_22K_PU |
372                                 PAD_CTL_SRE_FAST);
373                         mxc_iomux_set_pad(MX51_PIN_SD2_DATA2,
374                                 PAD_CTL_DRV_MAX | PAD_CTL_22K_PU |
375                                 PAD_CTL_SRE_FAST);
376                         mxc_iomux_set_pad(MX51_PIN_SD2_DATA3,
377                                 PAD_CTL_DRV_MAX | PAD_CTL_22K_PU |
378                                 PAD_CTL_SRE_FAST);
379                         mxc_request_iomux(MX51_PIN_SD2_CMD,
380                                 IOMUX_CONFIG_ALT0 | IOMUX_CONFIG_SION);
381                         mxc_request_iomux(MX51_PIN_GPIO1_6,
382                                 IOMUX_CONFIG_ALT0 | IOMUX_CONFIG_SION);
383                         mxc_iomux_set_pad(MX51_PIN_GPIO1_6,
384                                 PAD_CTL_HYS_ENABLE);
385                         mxc_request_iomux(MX51_PIN_GPIO1_5,
386                                 IOMUX_CONFIG_ALT0 | IOMUX_CONFIG_SION);
387                         mxc_iomux_set_pad(MX51_PIN_GPIO1_5,
388                                 PAD_CTL_HYS_ENABLE);
389                         break;
390                 default:
391                         printf("Warning: you configured more ESDHC controller"
392                                 "(%d) as supported by the board(2)\n",
393                                 CONFIG_SYS_FSL_ESDHC_NUM);
394                         return status;
395                 }
396                 status |= fsl_esdhc_initialize(bis, &esdhc_cfg[index]);
397         }
398         return status;
400 #endif
402 int board_init(void)
404         system_rev = get_cpu_rev();
406         gd->bd->bi_arch_number = MACH_TYPE_MX51_BABBAGE;
407         /* address of boot parameters */
408         gd->bd->bi_boot_params = PHYS_SDRAM_1 + 0x100;
410         setup_iomux_uart();
411         setup_iomux_fec();
413         return 0;
416 #ifdef BOARD_LATE_INIT
417 int board_late_init(void)
419 #ifdef CONFIG_MXC_SPI
420         setup_iomux_spi();
421         power_init();
422 #endif
423         return 0;
425 #endif
427 int checkboard(void)
429         puts("Board: MX51EVK ");
431         switch (system_rev & 0xff) {
432         case CHIP_REV_3_0:
433                 puts("3.0 [");
434                 break;
435         case CHIP_REV_2_5:
436                 puts("2.5 [");
437                 break;
438         case CHIP_REV_2_0:
439                 puts("2.0 [");
440                 break;
441         case CHIP_REV_1_1:
442                 puts("1.1 [");
443                 break;
444         case CHIP_REV_1_0:
445         default:
446                 puts("1.0 [");
447                 break;
448         }
450         switch (__raw_readl(SRC_BASE_ADDR + 0x8)) {
451         case 0x0001:
452                 puts("POR");
453                 break;
454         case 0x0009:
455                 puts("RST");
456                 break;
457         case 0x0010:
458         case 0x0011:
459                 puts("WDOG");
460                 break;
461         default:
462                 puts("unknown");
463         }
464         puts("]\n");
465         return 0;