1 /*
2 * Copyright 2011-2012 Freescale Semiconductor, Inc.
3 *
4 * This program is free software; you can redistribute it and/or
5 * modify it under the terms of the GNU General Public License as
6 * published by the Free Software Foundation; either version 2 of
7 * the License, or (at your option) any later version.
8 *
9 * This program is distributed in the hope that it will be useful,
10 * but WITHOUT ANY WARRANTY; without even the implied warranty of
11 * MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE. See the
12 * GNU General Public License for more details.
13 *
14 * You should have received a copy of the GNU General Public License
15 * along with this program; if not, write to the Free Software
16 * Foundation, Inc., 59 Temple Place, Suite 330, Boston,
17 * MA 02111-1307 USA
18 */
20 #ifndef __CORENET_DS_H__
21 #define __CORENET_DS_H__
23 void fdt_fixup_board_enet(void *blob);
24 void pci_of_setup(void *blob, bd_t *bd);
26 static const int8_t vsc3316_fsm1_tx[8][2] = { {0, 0}, {1, 1}, {6, 6}, {7, 7},
27 {8, 8}, {9, 9}, {14, 14}, {15, 15} };
29 static const int8_t vsc3316_fsm2_tx[8][2] = { {2, 2}, {3, 3}, {4, 4}, {5, 5},
30 {10, 10}, {11, 11}, {12, 12}, {13, 13} };
32 static const int8_t vsc3316_fsm1_rx[8][2] = { {2, 12}, {3, 13}, {4, 5}, {5, 4},
33 {10, 11}, {11, 10}, {12, 2}, {13, 3} };
35 static const int8_t vsc3316_fsm2_rx[8][2] = { {0, 15}, {1, 14}, {6, 7}, {7, 6},
36 {8, 9}, {9, 8}, {14, 1}, {15, 0} };
37 #endif