1 /*
2 * (C) Copyright 2010
3 * ISEE 2007 SL, <www.iseebcn.com>
4 *
5 * See file CREDITS for list of people who contributed to this
6 * project.
7 *
8 * This program is free software; you can redistribute it and/or
9 * modify it under the terms of the GNU General Public License as
10 * published by the Free Software Foundation; either version 2 of
11 * the License, or (at your option) any later version.
12 *
13 * This program is distributed in the hope that it will be useful,
14 * but WITHOUT ANY WARRANTY; without even the implied warranty of
15 * MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE. See the
16 * GNU General Public License for more details.
17 *
18 * You should have received a copy of the GNU General Public License
19 * along with this program; if not, write to the Free Software
20 * Foundation, Inc., 59 Temple Place, Suite 330, Boston,
21 * MA 02111-1307 USA
22 */
23 #include <common.h>
24 #include <twl4030.h>
25 #include <netdev.h>
26 #include <asm/gpio.h>
27 #include <asm/arch/omap_gpmc.h>
28 #include <asm/io.h>
29 #include <asm/arch/mem.h>
30 #include <asm/arch/mmc_host_def.h>
31 #include <asm/arch/mux.h>
32 #include <asm/arch/sys_proto.h>
33 #include <asm/mach-types.h>
34 #include "igep00x0.h"
36 DECLARE_GLOBAL_DATA_PTR;
38 #if defined(CONFIG_CMD_NET)
39 /* GPMC definitions for LAN9221 chips */
40 static const u32 gpmc_lan_config[] = {
41 NET_LAN9221_GPMC_CONFIG1,
42 NET_LAN9221_GPMC_CONFIG2,
43 NET_LAN9221_GPMC_CONFIG3,
44 NET_LAN9221_GPMC_CONFIG4,
45 NET_LAN9221_GPMC_CONFIG5,
46 NET_LAN9221_GPMC_CONFIG6,
47 };
48 #endif
50 /*
51 * Routine: board_init
52 * Description: Early hardware init.
53 */
54 int board_init(void)
55 {
56 gpmc_init(); /* in SRAM or SDRAM, finish GPMC */
57 /* boot param addr */
58 gd->bd->bi_boot_params = (OMAP34XX_SDRC_CS0 + 0x100);
60 return 0;
61 }
63 #if defined(CONFIG_SHOW_BOOT_PROGRESS) && !defined(CONFIG_SPL_BUILD)
64 void show_boot_progress(int val)
65 {
66 if (val < 0) {
67 /* something went wrong */
68 return;
69 }
71 if (!gpio_request(IGEP00X0_GPIO_LED, ""))
72 gpio_direction_output(IGEP00X0_GPIO_LED, 1);
73 }
74 #endif
76 #ifdef CONFIG_SPL_BUILD
77 /*
78 * Routine: omap_rev_string
79 * Description: For SPL builds output board rev
80 */
81 void omap_rev_string(void)
82 {
83 }
85 /*
86 * Routine: get_board_mem_timings
87 * Description: If we use SPL then there is no x-loader nor config header
88 * so we have to setup the DDR timings ourself on both banks.
89 */
90 void get_board_mem_timings(struct board_sdrc_timings *timings)
91 {
92 timings->mr = MICRON_V_MR_165;
93 #ifdef CONFIG_BOOT_NAND
94 timings->mcfg = MICRON_V_MCFG_200(256 << 20);
95 timings->ctrla = MICRON_V_ACTIMA_200;
96 timings->ctrlb = MICRON_V_ACTIMB_200;
97 timings->rfr_ctrl = SDP_3430_SDRC_RFR_CTRL_200MHz;
98 #else
99 if (get_cpu_family() == CPU_OMAP34XX) {
100 timings->mcfg = NUMONYX_V_MCFG_165(256 << 20);
101 timings->ctrla = NUMONYX_V_ACTIMA_165;
102 timings->ctrlb = NUMONYX_V_ACTIMB_165;
103 timings->rfr_ctrl = SDP_3430_SDRC_RFR_CTRL_165MHz;
105 } else {
106 timings->mcfg = NUMONYX_V_MCFG_200(256 << 20);
107 timings->ctrla = NUMONYX_V_ACTIMA_200;
108 timings->ctrlb = NUMONYX_V_ACTIMB_200;
109 timings->rfr_ctrl = SDP_3430_SDRC_RFR_CTRL_200MHz;
110 }
111 #endif
112 }
113 #endif
115 #if defined(CONFIG_CMD_NET)
116 /*
117 * Routine: setup_net_chip
118 * Description: Setting up the configuration GPMC registers specific to the
119 * Ethernet hardware.
120 */
121 static void setup_net_chip(void)
122 {
123 struct ctrl *ctrl_base = (struct ctrl *)OMAP34XX_CTRL_BASE;
125 enable_gpmc_cs_config(gpmc_lan_config, &gpmc_cfg->cs[5], 0x2C000000,
126 GPMC_SIZE_16M);
128 /* Enable off mode for NWE in PADCONF_GPMC_NWE register */
129 writew(readw(&ctrl_base->gpmc_nwe) | 0x0E00, &ctrl_base->gpmc_nwe);
130 /* Enable off mode for NOE in PADCONF_GPMC_NADV_ALE register */
131 writew(readw(&ctrl_base->gpmc_noe) | 0x0E00, &ctrl_base->gpmc_noe);
132 /* Enable off mode for ALE in PADCONF_GPMC_NADV_ALE register */
133 writew(readw(&ctrl_base->gpmc_nadv_ale) | 0x0E00,
134 &ctrl_base->gpmc_nadv_ale);
136 /* Make GPIO 64 as output pin and send a magic pulse through it */
137 if (!gpio_request(64, "")) {
138 gpio_direction_output(64, 0);
139 gpio_set_value(64, 1);
140 udelay(1);
141 gpio_set_value(64, 0);
142 udelay(1);
143 gpio_set_value(64, 1);
144 }
145 }
146 #else
147 static inline void setup_net_chip(void) {}
148 #endif
150 #if defined(CONFIG_GENERIC_MMC) && !defined(CONFIG_SPL_BUILD)
151 int board_mmc_init(bd_t *bis)
152 {
153 return omap_mmc_init(0, 0, 0, -1, -1);
154 }
155 #endif
157 /*
158 * Routine: misc_init_r
159 * Description: Configure board specific parts
160 */
161 int misc_init_r(void)
162 {
163 twl4030_power_init();
165 setup_net_chip();
167 dieid_num_r();
169 return 0;
170 }
172 /*
173 * Routine: set_muxconf_regs
174 * Description: Setting up the configuration Mux registers specific to the
175 * hardware. Many pins need to be moved from protect to primary
176 * mode.
177 */
178 void set_muxconf_regs(void)
179 {
180 MUX_DEFAULT();
182 #if (CONFIG_MACH_TYPE == MACH_TYPE_IGEP0020)
183 MUX_IGEP0020();
184 #endif
186 #if (CONFIG_MACH_TYPE == MACH_TYPE_IGEP0030)
187 MUX_IGEP0030();
188 #endif
189 }
191 #if defined(CONFIG_CMD_NET)
192 int board_eth_init(bd_t *bis)
193 {
194 int rc = 0;
195 #ifdef CONFIG_SMC911X
196 rc = smc911x_initialize(0, CONFIG_SMC911X_BASE);
197 #endif
198 return rc;
199 }
200 #endif