1 /*
2 * (C) Copyright 2011
3 * Logic Product Development <www.logicpd.com>
4 *
5 * Author :
6 * Peter Barada <peter.barada@logicpd.com>
7 *
8 * Derived from Beagle Board and 3430 SDP code by
9 * Richard Woodruff <r-woodruff2@ti.com>
10 * Syed Mohammed Khasim <khasim@ti.com>
11 *
12 * See file CREDITS for list of people who contributed to this
13 * project.
14 *
15 * This program is free software; you can redistribute it and/or
16 * modify it under the terms of the GNU General Public License as
17 * published by the Free Software Foundation; either version 2 of
18 * the License, or (at your option) any later version.
19 *
20 * This program is distributed in the hope that it will be useful,
21 * but WITHOUT ANY WARRANTY; without even the implied warranty of
22 * MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE. See the
23 * GNU General Public License for more details.
24 *
25 * You should have received a copy of the GNU General Public License
26 * along with this program; if not, write to the Free Software
27 * Foundation, Inc., 59 Temple Place, Suite 330, Boston,
28 * MA 02111-1307 USA
29 */
30 #include <common.h>
31 #include <netdev.h>
32 #include <flash.h>
33 #include <nand.h>
34 #include <i2c.h>
35 #include <twl4030.h>
36 #include <asm/io.h>
37 #include <asm/arch/mmc_host_def.h>
38 #include <asm/arch/mux.h>
39 #include <asm/arch/mem.h>
40 #include <asm/arch/sys_proto.h>
41 #include <asm/gpio.h>
42 #include <asm/mach-types.h>
43 #include "omap3logic.h"
45 DECLARE_GLOBAL_DATA_PTR;
47 /*
48 * two dimensional array of strucures containining board name and Linux
49 * machine IDs; row it selected based on CPU column is slected based
50 * on hsusb0_data5 pin having a pulldown resistor
51 */
52 static struct board_id {
53 char *name;
54 int machine_id;
55 } boards[2][2] = {
56 {
57 {
58 .name = "OMAP35xx SOM LV",
59 .machine_id = MACH_TYPE_OMAP3530_LV_SOM,
60 },
61 {
62 .name = "OMAP35xx Torpedo",
63 .machine_id = MACH_TYPE_OMAP3_TORPEDO,
64 },
65 },
66 {
67 {
68 .name = "DM37xx SOM LV",
69 .machine_id = MACH_TYPE_DM3730_SOM_LV,
70 },
71 {
72 .name = "DM37xx Torpedo",
73 .machine_id = MACH_TYPE_DM3730_TORPEDO,
74 },
75 },
76 };
78 /*
79 * BOARD_ID_GPIO - GPIO of pin with optional pulldown resistor on SOM LV
80 */
81 #define BOARD_ID_GPIO 189 /* hsusb0_data5 pin */
83 /*
84 * Routine: board_init
85 * Description: Early hardware init.
86 */
87 int board_init(void)
88 {
89 struct board_id *board;
90 unsigned int val;
92 gpmc_init(); /* in SRAM or SDRAM, finish GPMC */
94 /* boot param addr */
95 gd->bd->bi_boot_params = (OMAP34XX_SDRC_CS0 + 0x100);
97 /*
98 * To identify between a SOM LV and Torpedo module,
99 * a pulldown resistor is on hsusb0_data5 for the SOM LV module.
100 * Drive the pin (and let it soak), then read it back.
101 * If the pin is still high its a Torpedo. If low its a SOM LV
102 */
104 /* Mux hsusb0_data5 as a GPIO */
105 MUX_VAL(CP(HSUSB0_DATA5), (IEN | PTD | DIS | M4));
107 if (gpio_request(BOARD_ID_GPIO, "husb0_data5.gpio_189") == 0) {
109 /*
110 * Drive BOARD_ID_GPIO - the pulldown resistor on the SOM LV
111 * will drain the voltage.
112 */
113 gpio_direction_output(BOARD_ID_GPIO, 0);
114 gpio_set_value(BOARD_ID_GPIO, 1);
116 /* Let it soak for a bit */
117 sdelay(0x100);
119 /*
120 * Read state of BOARD_ID_GPIO as an input and if its set.
121 * If so the board is a Torpedo
122 */
123 gpio_direction_input(BOARD_ID_GPIO);
124 val = gpio_get_value(BOARD_ID_GPIO);
125 gpio_free(BOARD_ID_GPIO);
127 board = &boards[!!(get_cpu_family() == CPU_OMAP36XX)][!!val];
128 printf("Board: %s\n", board->name);
130 /* Set the machine_id passed to Linux */
131 gd->bd->bi_arch_number = board->machine_id;
132 }
134 /* restore hsusb0_data5 pin as hsusb0_data5 */
135 MUX_VAL(CP(HSUSB0_DATA5), (IEN | PTD | DIS | M0));
137 return 0;
138 }
140 #if defined(CONFIG_GENERIC_MMC) && !defined(CONFIG_SPL_BUILD)
141 int board_mmc_init(bd_t *bis)
142 {
143 return omap_mmc_init(0, 0, 0, -1, -1);
144 }
145 #endif
147 #ifdef CONFIG_SMC911X
148 /* GPMC CS1 settings for Logic SOM LV/Torpedo LAN92xx Ethernet chip */
149 static const u32 gpmc_lan92xx_config[] = {
150 NET_LAN92XX_GPMC_CONFIG1,
151 NET_LAN92XX_GPMC_CONFIG2,
152 NET_LAN92XX_GPMC_CONFIG3,
153 NET_LAN92XX_GPMC_CONFIG4,
154 NET_LAN92XX_GPMC_CONFIG5,
155 NET_LAN92XX_GPMC_CONFIG6,
156 };
158 int board_eth_init(bd_t *bis)
159 {
160 enable_gpmc_cs_config(gpmc_lan92xx_config, &gpmc_cfg->cs[1],
161 CONFIG_SMC911X_BASE, GPMC_SIZE_16M);
163 return smc911x_initialize(0, CONFIG_SMC911X_BASE);
164 }
165 #endif
167 /*
168 * IEN - Input Enable
169 * IDIS - Input Disable
170 * PTD - Pull type Down
171 * PTU - Pull type Up
172 * DIS - Pull type selection is inactive
173 * EN - Pull type selection is active
174 * M0 - Mode 0
175 * The commented string gives the final mux configuration for that pin
176 */
178 /*
179 * Routine: set_muxconf_regs
180 * Description: Setting up the configuration Mux registers specific to the
181 * hardware. Many pins need to be moved from protect to primary
182 * mode.
183 */
184 void set_muxconf_regs(void)
185 {
186 /*GPMC*/
187 MUX_VAL(CP(GPMC_A1), (IDIS | PTU | EN | M0));
188 MUX_VAL(CP(GPMC_A2), (IDIS | PTU | EN | M0));
189 MUX_VAL(CP(GPMC_A3), (IDIS | PTU | EN | M0));
190 MUX_VAL(CP(GPMC_A4), (IDIS | PTU | EN | M0));
191 MUX_VAL(CP(GPMC_A5), (IDIS | PTU | EN | M0));
192 MUX_VAL(CP(GPMC_A6), (IDIS | PTU | EN | M0));
193 MUX_VAL(CP(GPMC_A7), (IDIS | PTU | EN | M0));
194 MUX_VAL(CP(GPMC_A8), (IDIS | PTU | EN | M0));
195 MUX_VAL(CP(GPMC_A9), (IDIS | PTU | EN | M0));
196 MUX_VAL(CP(GPMC_A10), (IDIS | PTU | EN | M0));
197 MUX_VAL(CP(GPMC_D0), (IEN | PTU | EN | M0));
198 MUX_VAL(CP(GPMC_D1), (IEN | PTU | EN | M0));
199 MUX_VAL(CP(GPMC_D2), (IEN | PTU | EN | M0));
200 MUX_VAL(CP(GPMC_D3), (IEN | PTU | EN | M0));
201 MUX_VAL(CP(GPMC_D4), (IEN | PTU | EN | M0));
202 MUX_VAL(CP(GPMC_D5), (IEN | PTU | EN | M0));
203 MUX_VAL(CP(GPMC_D6), (IEN | PTU | EN | M0));
204 MUX_VAL(CP(GPMC_D7), (IEN | PTU | EN | M0));
205 MUX_VAL(CP(GPMC_D8), (IEN | PTU | EN | M0));
206 MUX_VAL(CP(GPMC_D9), (IEN | PTU | EN | M0));
207 MUX_VAL(CP(GPMC_D10), (IEN | PTU | EN | M0));
208 MUX_VAL(CP(GPMC_D11), (IEN | PTU | EN | M0));
209 MUX_VAL(CP(GPMC_D12), (IEN | PTU | EN | M0));
210 MUX_VAL(CP(GPMC_D13), (IEN | PTU | EN | M0));
211 MUX_VAL(CP(GPMC_D14), (IEN | PTU | EN | M0));
212 MUX_VAL(CP(GPMC_D15), (IEN | PTU | EN | M0));
213 MUX_VAL(CP(GPMC_NCS0), (IDIS | PTU | EN | M0));
214 MUX_VAL(CP(GPMC_NCS1), (IDIS | PTU | EN | M0));
215 MUX_VAL(CP(GPMC_NCS2), (IDIS | PTU | EN | M0));
216 MUX_VAL(CP(GPMC_NCS3), (IDIS | PTD | DIS | M0));
217 MUX_VAL(CP(GPMC_NCS5), (IDIS | PTU | DIS | M4));
218 MUX_VAL(CP(GPMC_NCS7), (IDIS | PTD | DIS | M1)); /*GPMC_IO_DIR*/
219 MUX_VAL(CP(GPMC_NBE0_CLE), (IDIS | PTU | EN | M0));
220 MUX_VAL(CP(GPMC_WAIT1), (IEN | PTU | EN | M0));
222 /*Expansion card */
223 MUX_VAL(CP(MMC1_CLK), (IDIS | PTU | EN | M0));
224 MUX_VAL(CP(MMC1_CMD), (IEN | PTU | EN | M0));
225 MUX_VAL(CP(MMC1_DAT0), (IEN | PTU | EN | M0));
226 MUX_VAL(CP(MMC1_DAT1), (IEN | PTU | EN | M0));
227 MUX_VAL(CP(MMC1_DAT2), (IEN | PTU | EN | M0));
228 MUX_VAL(CP(MMC1_DAT3), (IEN | PTU | EN | M0));
230 /* Serial Console */
231 MUX_VAL(CP(UART1_TX), (IDIS | PTD | DIS | M0));
232 MUX_VAL(CP(UART1_RTS), (IDIS | PTD | DIS | M0));
233 MUX_VAL(CP(UART1_CTS), (IEN | PTU | DIS | M0));
234 MUX_VAL(CP(UART1_RX), (IEN | PTD | DIS | M0));
236 /* I2C */
237 MUX_VAL(CP(I2C2_SCL), (IEN | PTU | EN | M0));
238 MUX_VAL(CP(I2C2_SDA), (IEN | PTU | EN | M0));
239 MUX_VAL(CP(I2C3_SCL), (IEN | PTU | EN | M0));
240 MUX_VAL(CP(I2C3_SDA), (IEN | PTU | EN | M0));
242 MUX_VAL(CP(HDQ_SIO), (IEN | PTU | EN | M0));
244 /*Control and debug */
245 MUX_VAL(CP(SYS_NIRQ), (IEN | PTU | EN | M0));
246 MUX_VAL(CP(SYS_OFF_MODE), (IEN | PTD | DIS | M0));
247 MUX_VAL(CP(SYS_CLKOUT1), (IEN | PTD | DIS | M0));
248 MUX_VAL(CP(SYS_CLKOUT2), (IEN | PTU | EN | M0));
249 MUX_VAL(CP(JTAG_nTRST), (IEN | PTD | DIS | M0));
250 MUX_VAL(CP(SDRC_CKE0), (IDIS | PTU | EN | M0));
251 }