1 /*
2 * Copyright (c) 2010-2013, NVIDIA CORPORATION. All rights reserved.
3 *
4 * This program is free software; you can redistribute it and/or modify it
5 * under the terms and conditions of the GNU General Public License,
6 * version 2, as published by the Free Software Foundation.
7 *
8 * This program is distributed in the hope it will be useful, but WITHOUT
9 * ANY WARRANTY; without even the implied warranty of MERCHANTABILITY or
10 * FITNESS FOR A PARTICULAR PURPOSE. See the GNU General Public License for
11 * more details.
12 *
13 * You should have received a copy of the GNU General Public License
14 * along with this program. If not, see <http://www.gnu.org/licenses/>.
15 */
17 #include <common.h>
18 #include <asm/arch/pinmux.h>
19 #include "pinmux-config-dalmore.h"
21 /*
22 * Routine: pinmux_init
23 * Description: Do individual peripheral pinmux configs
24 */
25 void pinmux_init(void)
26 {
27 pinmux_config_table(tegra114_pinmux_common,
28 ARRAY_SIZE(tegra114_pinmux_common));
30 pinmux_config_table(unused_pins_lowpower,
31 ARRAY_SIZE(unused_pins_lowpower));
32 }