1 /*
2 * board.c
3 *
4 * Board functions for Phytec phyCORE-AM335x (pcm051) based boards
5 *
6 * Copyright (C) 2013 Lemonage Software GmbH
7 * Author Lars Poeschel <poeschel@lemonage.de>
8 *
9 * This program is free software; you can redistribute it and/or
10 * modify it under the terms of the GNU General Public License as
11 * published by the Free Software Foundation; either version 2 of
12 * the License, or (at your option) any later version.
13 *
14 * This program is distributed in the hope that it will be useful,
15 * but WITHOUT ANY WARRANTY; without even the implied warranty of
16 * MERCHANTABILITY or FITNESS FOR A PARTICULAR /PURPOSE. See the
17 * GNU General Public License for more details.
18 */
20 #include <common.h>
21 #include <errno.h>
22 #include <spl.h>
23 #include <asm/arch/cpu.h>
24 #include <asm/arch/hardware.h>
25 #include <asm/arch/omap.h>
26 #include <asm/arch/ddr_defs.h>
27 #include <asm/arch/clock.h>
28 #include <asm/arch/gpio.h>
29 #include <asm/arch/mmc_host_def.h>
30 #include <asm/arch/sys_proto.h>
31 #include <asm/io.h>
32 #include <asm/emif.h>
33 #include <asm/gpio.h>
34 #include <i2c.h>
35 #include <miiphy.h>
36 #include <cpsw.h>
37 #include "board.h"
39 DECLARE_GLOBAL_DATA_PTR;
41 static struct wd_timer *wdtimer = (struct wd_timer *)WDT_BASE;
42 #ifdef CONFIG_SPL_BUILD
43 static struct uart_sys *uart_base = (struct uart_sys *)DEFAULT_UART_BASE;
44 #endif
46 /* MII mode defines */
47 #define MII_MODE_ENABLE 0x0
48 #define RGMII_MODE_ENABLE 0xA
49 #define RMII_RGMII2_MODE_ENABLE 0x49
51 static struct ctrl_dev *cdev = (struct ctrl_dev *)CTRL_DEVICE_BASE;
53 /* UART defines */
54 #ifdef CONFIG_SPL_BUILD
55 #define UART_RESET (0x1 << 1)
56 #define UART_CLK_RUNNING_MASK 0x1
57 #define UART_SMART_IDLE_EN (0x1 << 0x3)
59 /* DDR RAM defines */
60 #define DDR_CLK_MHZ 303 /* DDR_DPLL_MULT value */
62 static void rtc32k_enable(void)
63 {
64 struct rtc_regs *rtc = (struct rtc_regs *)AM335X_RTC_BASE;
66 /*
67 * Unlock the RTC's registers. For more details please see the
68 * RTC_SS section of the TRM. In order to unlock we need to
69 * write these specific values (keys) in this order.
70 */
71 writel(0x83e70b13, &rtc->kick0r);
72 writel(0x95a4f1e0, &rtc->kick1r);
74 /* Enable the RTC 32K OSC by setting bits 3 and 6. */
75 writel((1 << 3) | (1 << 6), &rtc->osc);
76 }
78 static const struct ddr_data ddr3_data = {
79 .datardsratio0 = MT41J256M8HX15E_RD_DQS,
80 .datawdsratio0 = MT41J256M8HX15E_WR_DQS,
81 .datafwsratio0 = MT41J256M8HX15E_PHY_FIFO_WE,
82 .datawrsratio0 = MT41J256M8HX15E_PHY_WR_DATA,
83 .datadldiff0 = PHY_DLL_LOCK_DIFF,
84 };
86 static const struct cmd_control ddr3_cmd_ctrl_data = {
87 .cmd0csratio = MT41J256M8HX15E_RATIO,
88 .cmd0dldiff = MT41J256M8HX15E_DLL_LOCK_DIFF,
89 .cmd0iclkout = MT41J256M8HX15E_INVERT_CLKOUT,
91 .cmd1csratio = MT41J256M8HX15E_RATIO,
92 .cmd1dldiff = MT41J256M8HX15E_DLL_LOCK_DIFF,
93 .cmd1iclkout = MT41J256M8HX15E_INVERT_CLKOUT,
95 .cmd2csratio = MT41J256M8HX15E_RATIO,
96 .cmd2dldiff = MT41J256M8HX15E_DLL_LOCK_DIFF,
97 .cmd2iclkout = MT41J256M8HX15E_INVERT_CLKOUT,
98 };
100 static struct emif_regs ddr3_emif_reg_data = {
101 .sdram_config = MT41J256M8HX15E_EMIF_SDCFG,
102 .ref_ctrl = MT41J256M8HX15E_EMIF_SDREF,
103 .sdram_tim1 = MT41J256M8HX15E_EMIF_TIM1,
104 .sdram_tim2 = MT41J256M8HX15E_EMIF_TIM2,
105 .sdram_tim3 = MT41J256M8HX15E_EMIF_TIM3,
106 .zq_config = MT41J256M8HX15E_ZQ_CFG,
107 .emif_ddr_phy_ctlr_1 = MT41J256M8HX15E_EMIF_READ_LATENCY,
108 };
109 #endif
111 /*
112 * early system init of muxing and clocks.
113 */
114 void s_init(void)
115 {
116 /*
117 * WDT1 is already running when the bootloader gets control
118 * Disable it to avoid "random" resets
119 */
120 writel(0xAAAA, &wdtimer->wdtwspr);
121 while (readl(&wdtimer->wdtwwps) != 0x0)
122 ;
123 writel(0x5555, &wdtimer->wdtwspr);
124 while (readl(&wdtimer->wdtwwps) != 0x0)
125 ;
127 #ifdef CONFIG_SPL_BUILD
128 /* Setup the PLLs and the clocks for the peripherals */
129 pll_init();
131 /* Enable RTC32K clock */
132 rtc32k_enable();
134 /* UART softreset */
135 u32 regval;
137 enable_uart0_pin_mux();
139 regval = readl(&uart_base->uartsyscfg);
140 regval |= UART_RESET;
141 writel(regval, &uart_base->uartsyscfg);
142 while ((readl(&uart_base->uartsyssts) & UART_CLK_RUNNING_MASK)
143 != UART_CLK_RUNNING_MASK)
144 ;
146 /* Disable smart idle */
147 regval = readl(&uart_base->uartsyscfg);
148 regval |= UART_SMART_IDLE_EN;
149 writel(regval, &uart_base->uartsyscfg);
151 gd = &gdata;
153 preloader_console_init();
155 /* Initalize the board header */
156 enable_i2c0_pin_mux();
157 i2c_init(CONFIG_SYS_I2C_SPEED, CONFIG_SYS_I2C_SLAVE);
159 enable_board_pin_mux();
161 config_ddr(DDR_CLK_MHZ, MT41J256M8HX15E_IOCTRL_VALUE, &ddr3_data,
162 &ddr3_cmd_ctrl_data, &ddr3_emif_reg_data);
163 #endif
164 }
166 /*
167 * Basic board specific setup. Pinmux has been handled already.
168 */
169 int board_init(void)
170 {
171 i2c_init(CONFIG_SYS_I2C_SPEED, CONFIG_SYS_I2C_SLAVE);
173 gd->bd->bi_boot_params = PHYS_DRAM_1 + 0x100;
175 return 0;
176 }
178 #ifdef CONFIG_DRIVER_TI_CPSW
179 static void cpsw_control(int enabled)
180 {
181 /* VTP can be added here */
183 return;
184 }
186 static struct cpsw_slave_data cpsw_slaves[] = {
187 {
188 .slave_reg_ofs = 0x208,
189 .sliver_reg_ofs = 0xd80,
190 .phy_id = 0,
191 .phy_if = PHY_INTERFACE_MODE_RGMII,
192 },
193 {
194 .slave_reg_ofs = 0x308,
195 .sliver_reg_ofs = 0xdc0,
196 .phy_id = 1,
197 .phy_if = PHY_INTERFACE_MODE_RGMII,
198 },
199 };
201 static struct cpsw_platform_data cpsw_data = {
202 .mdio_base = AM335X_CPSW_MDIO_BASE,
203 .cpsw_base = AM335X_CPSW_BASE,
204 .mdio_div = 0xff,
205 .channels = 8,
206 .cpdma_reg_ofs = 0x800,
207 .slaves = 1,
208 .slave_data = cpsw_slaves,
209 .ale_reg_ofs = 0xd00,
210 .ale_entries = 1024,
211 .host_port_reg_ofs = 0x108,
212 .hw_stats_reg_ofs = 0x900,
213 .mac_control = (1 << 5),
214 .control = cpsw_control,
215 .host_port_num = 0,
216 .version = CPSW_CTRL_VERSION_2,
217 };
218 #endif
220 #if defined(CONFIG_DRIVER_TI_CPSW) || \
221 (defined(CONFIG_USB_ETHER) && defined(CONFIG_MUSB_GADGET))
222 int board_eth_init(bd_t *bis)
223 {
224 int rv, n = 0;
225 #ifdef CONFIG_DRIVER_TI_CPSW
226 uint8_t mac_addr[6];
227 uint32_t mac_hi, mac_lo;
229 if (!eth_getenv_enetaddr("ethaddr", mac_addr)) {
230 printf("<ethaddr> not set. Reading from E-fuse\n");
231 /* try reading mac address from efuse */
232 mac_lo = readl(&cdev->macid0l);
233 mac_hi = readl(&cdev->macid0h);
234 mac_addr[0] = mac_hi & 0xFF;
235 mac_addr[1] = (mac_hi & 0xFF00) >> 8;
236 mac_addr[2] = (mac_hi & 0xFF0000) >> 16;
237 mac_addr[3] = (mac_hi & 0xFF000000) >> 24;
238 mac_addr[4] = mac_lo & 0xFF;
239 mac_addr[5] = (mac_lo & 0xFF00) >> 8;
241 if (is_valid_ether_addr(mac_addr))
242 eth_setenv_enetaddr("ethaddr", mac_addr);
243 else
244 goto try_usbether;
245 }
247 writel(RMII_RGMII2_MODE_ENABLE, &cdev->miisel);
249 rv = cpsw_register(&cpsw_data);
250 if (rv < 0)
251 printf("Error %d registering CPSW switch\n", rv);
252 else
253 n += rv;
254 try_usbether:
255 #endif
257 #if defined(CONFIG_USB_ETHER) && !defined(CONFIG_SPL_BUILD)
258 rv = usb_eth_initialize(bis);
259 if (rv < 0)
260 printf("Error %d registering USB_ETHER\n", rv);
261 else
262 n += rv;
263 #endif
264 return n;
265 }
266 #endif