Merge u-boot/master into u-boot-ti/master
[glsdk/glsdk-u-boot.git] / board / technexion / twister / twister.c
1 /*
2  * Copyright (C) 2011
3  * Stefano Babic, DENX Software Engineering, sbabic@denx.de.
4  *
5  * Copyright (C) 2009 TechNexion Ltd.
6  *
7  * See file CREDITS for list of people who contributed to this
8  * project.
9  *
10  * This program is free software; you can redistribute it and/or
11  * modify it under the terms of the GNU General Public License as
12  * published by the Free Software Foundation; either version 2 of
13  * the License, or (at your option) any later version.
14  *
15  * This program is distributed in the hope that it will be useful,
16  * but WITHOUT ANY WARRANTY; without even the implied warranty of
17  * MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE.  See the
18  * GNU General Public License for more details.
19  *
20  * You should have received a copy of the GNU General Public License
21  * along with this program; if not, write to the Free Software
22  * Foundation, Inc., 59 Temple Place, Suite 330, Boston,
23  * MA 02111-1307 USA
24  */
26 #include <common.h>
27 #include <netdev.h>
28 #include <asm/io.h>
29 #include <asm/arch/mem.h>
30 #include <asm/arch/mux.h>
31 #include <asm/arch/sys_proto.h>
32 #include <asm/omap_gpio.h>
33 #include <asm/arch/mmc_host_def.h>
34 #include <i2c.h>
35 #include <asm/gpio.h>
36 #ifdef CONFIG_USB_EHCI
37 #include <usb.h>
38 #include <asm/ehci-omap.h>
39 #endif
40 #include "twister.h"
42 DECLARE_GLOBAL_DATA_PTR;
44 /* Timing definitions for Ethernet Controller */
45 static const u32 gpmc_smc911[] = {
46         NET_GPMC_CONFIG1,
47         NET_GPMC_CONFIG2,
48         NET_GPMC_CONFIG3,
49         NET_GPMC_CONFIG4,
50         NET_GPMC_CONFIG5,
51         NET_GPMC_CONFIG6,
52 };
54 static const u32 gpmc_XR16L2751[] = {
55         XR16L2751_GPMC_CONFIG1,
56         XR16L2751_GPMC_CONFIG2,
57         XR16L2751_GPMC_CONFIG3,
58         XR16L2751_GPMC_CONFIG4,
59         XR16L2751_GPMC_CONFIG5,
60         XR16L2751_GPMC_CONFIG6,
61 };
63 #ifdef CONFIG_USB_EHCI
64 static struct omap_usbhs_board_data usbhs_bdata = {
65         .port_mode[0] = OMAP_EHCI_PORT_MODE_PHY,
66         .port_mode[1] = OMAP_EHCI_PORT_MODE_PHY,
67         .port_mode[2] = OMAP_USBHS_PORT_MODE_UNUSED,
68 };
70 int ehci_hcd_init(int index, struct ehci_hccr **hccr, struct ehci_hcor **hcor)
71 {
72         return omap_ehci_hcd_init(&usbhs_bdata, hccr, hcor);
73 }
75 int ehci_hcd_stop(int index)
76 {
77         return omap_ehci_hcd_stop();
78 }
79 #endif
81 int board_init(void)
82 {
83         gpmc_init(); /* in SRAM or SDRAM, finish GPMC */
85         /* boot param addr */
86         gd->bd->bi_boot_params = (OMAP34XX_SDRC_CS0 + 0x100);
88         /* Chip select 1  and 3 are used for XR16L2751 UART controller */
89         enable_gpmc_cs_config(gpmc_XR16L2751, &gpmc_cfg->cs[1],
90                 XR16L2751_UART1_BASE, GPMC_SIZE_16M);
92         enable_gpmc_cs_config(gpmc_XR16L2751, &gpmc_cfg->cs[3],
93                 XR16L2751_UART2_BASE, GPMC_SIZE_16M);
95         gpio_request(CONFIG_OMAP_EHCI_PHY1_RESET_GPIO, "USB_PHY1_RESET");
96         gpio_direction_output(CONFIG_OMAP_EHCI_PHY1_RESET_GPIO, 1);
98         return 0;
99 }
101 #ifndef CONFIG_SPL_BUILD
102 int misc_init_r(void)
104         char *eth_addr;
105         struct tam3517_module_info info;
106         int ret;
108         dieid_num_r();
110         eth_addr = getenv("ethaddr");
111         if (eth_addr)
112                 return 0;
114         TAM3517_READ_EEPROM(&info, ret);
115         if (!ret)
116                 TAM3517_READ_MAC_FROM_EEPROM(&info);
118         return 0;
120 #endif
122 /*
123  * Routine: set_muxconf_regs
124  * Description: Setting up the configuration Mux registers specific to the
125  *              hardware. Many pins need to be moved from protect to primary
126  *              mode.
127  */
128 void set_muxconf_regs(void)
130         MUX_TWISTER();
133 int board_eth_init(bd_t *bis)
135         davinci_emac_initialize();
137         /* init cs for extern lan */
138         enable_gpmc_cs_config(gpmc_smc911, &gpmc_cfg->cs[5],
139                 CONFIG_SMC911X_BASE, GPMC_SIZE_16M);
140         if (smc911x_initialize(0, CONFIG_SMC911X_BASE) <= 0)
141                 printf("\nError initializing SMC911x controlleri\n");
143         return 0;
146 #if defined(CONFIG_OMAP_HSMMC) && \
147         !defined(CONFIG_SPL_BUILD)
148 int board_mmc_init(bd_t *bis)
150         return omap_mmc_init(0, 0, 0, -1, -1);
152 #endif
154 #ifdef CONFIG_SPL_OS_BOOT
155 /*
156  * Do board specific preperation before SPL
157  * Linux boot
158  */
159 void spl_board_prepare_for_linux(void)
161         /* init cs for extern lan */
162         enable_gpmc_cs_config(gpmc_smc911, &gpmc_cfg->cs[5],
163                 CONFIG_SMC911X_BASE, GPMC_SIZE_16M);
165 int spl_start_uboot(void)
167         int val = 0;
168         if (!gpio_request(SPL_OS_BOOT_KEY, "U-Boot key")) {
169                 gpio_direction_input(SPL_OS_BOOT_KEY);
170                 val = gpio_get_value(SPL_OS_BOOT_KEY);
171                 gpio_free(SPL_OS_BOOT_KEY);
172         }
173         return val;
175 #endif