1 /*
2 * Copyright (C) 2011
3 * Stefano Babic, DENX Software Engineering, sbabic@denx.de.
4 *
5 * Copyright (C) 2009 TechNexion Ltd.
6 *
7 * This program is free software; you can redistribute it and/or modify
8 * it under the terms of the GNU General Public License as published by
9 * the Free Software Foundation; either version 2 of the License, or
10 * (at your option) any later version.
11 *
12 * This program is distributed in the hope that it will be useful,
13 * but WITHOUT ANY WARRANTY; without even the implied warranty of
14 * MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE. See the
15 * GNU General Public License for more details.
16 *
17 * You should have received a copy of the GNU General Public License
18 * along with this program; if not, write to the Free Software
19 * Foundation, Inc.
20 */
22 #include <common.h>
23 #include <netdev.h>
24 #include <malloc.h>
25 #include <fpga.h>
26 #include <video_fb.h>
27 #include <asm/io.h>
28 #include <asm/arch/mem.h>
29 #include <asm/arch/mux.h>
30 #include <asm/arch/sys_proto.h>
31 #include <asm/omap_gpio.h>
32 #include <asm/arch/mmc_host_def.h>
33 #include <asm/arch/dss.h>
34 #include <asm/arch/clocks.h>
35 #include <i2c.h>
36 #include <spartan3.h>
37 #include <asm/gpio.h>
38 #ifdef CONFIG_USB_EHCI
39 #include <usb.h>
40 #include <asm/ehci-omap.h>
41 #endif
42 #include "mt_ventoux.h"
44 DECLARE_GLOBAL_DATA_PTR;
46 #define BUZZER 140
47 #define SPEAKER 141
48 #define USB1_PWR 127
49 #define USB2_PWR 149
51 #ifndef CONFIG_FPGA
52 #error "The Teejet mt_ventoux must have CONFIG_FPGA enabled"
53 #endif
55 #define FPGA_RESET 62
56 #define FPGA_PROG 116
57 #define FPGA_CCLK 117
58 #define FPGA_DIN 118
59 #define FPGA_INIT 119
60 #define FPGA_DONE 154
62 #define LCD_PWR 138
63 #define LCD_PON_PIN 139
65 #if defined(CONFIG_VIDEO) && !defined(CONFIG_SPL_BUILD)
66 static struct {
67 u32 xres;
68 u32 yres;
69 } panel_resolution[] = {
70 { 480, 272 },
71 { 800, 480 }
72 };
74 static struct panel_config lcd_cfg[] = {
75 {
76 .timing_h = PANEL_TIMING_H(4, 8, 41),
77 .timing_v = PANEL_TIMING_V(2, 4, 10),
78 .pol_freq = 0x00000000, /* Pol Freq */
79 .divisor = 0x0001000d, /* 33Mhz Pixel Clock */
80 .panel_type = 0x01, /* TFT */
81 .data_lines = 0x03, /* 24 Bit RGB */
82 .load_mode = 0x02, /* Frame Mode */
83 .panel_color = 0,
84 },
85 {
86 .timing_h = PANEL_TIMING_H(20, 192, 4),
87 .timing_v = PANEL_TIMING_V(2, 20, 10),
88 .pol_freq = 0x00004000, /* Pol Freq */
89 .divisor = 0x0001000E, /* 36Mhz Pixel Clock */
90 .panel_type = 0x01, /* TFT */
91 .data_lines = 0x03, /* 24 Bit RGB */
92 .load_mode = 0x02, /* Frame Mode */
93 .panel_color = 0,
94 }
95 };
96 #endif
98 /* Timing definitions for FPGA */
99 static const u32 gpmc_fpga[] = {
100 FPGA_GPMC_CONFIG1,
101 FPGA_GPMC_CONFIG2,
102 FPGA_GPMC_CONFIG3,
103 FPGA_GPMC_CONFIG4,
104 FPGA_GPMC_CONFIG5,
105 FPGA_GPMC_CONFIG6,
106 };
108 #ifdef CONFIG_USB_EHCI
109 static struct omap_usbhs_board_data usbhs_bdata = {
110 .port_mode[0] = OMAP_EHCI_PORT_MODE_PHY,
111 .port_mode[1] = OMAP_EHCI_PORT_MODE_PHY,
112 .port_mode[2] = OMAP_USBHS_PORT_MODE_UNUSED,
113 };
115 int ehci_hcd_init(int index, struct ehci_hccr **hccr, struct ehci_hcor **hcor)
116 {
117 return omap_ehci_hcd_init(&usbhs_bdata, hccr, hcor);
118 }
120 int ehci_hcd_stop(int index)
121 {
122 return omap_ehci_hcd_stop();
123 }
124 #endif
127 static inline void fpga_reset(int nassert)
128 {
129 gpio_set_value(FPGA_RESET, !nassert);
130 }
132 int fpga_pgm_fn(int nassert, int nflush, int cookie)
133 {
134 debug("%s:%d: FPGA PROGRAM ", __func__, __LINE__);
136 gpio_set_value(FPGA_PROG, !nassert);
138 return nassert;
139 }
141 int fpga_init_fn(int cookie)
142 {
143 return !gpio_get_value(FPGA_INIT);
144 }
146 int fpga_done_fn(int cookie)
147 {
148 return gpio_get_value(FPGA_DONE);
149 }
151 int fpga_pre_config_fn(int cookie)
152 {
153 debug("%s:%d: FPGA pre-configuration\n", __func__, __LINE__);
155 /* Setting GPIOs for programming Mode */
156 gpio_request(FPGA_RESET, "FPGA_RESET");
157 gpio_direction_output(FPGA_RESET, 1);
158 gpio_request(FPGA_PROG, "FPGA_PROG");
159 gpio_direction_output(FPGA_PROG, 1);
160 gpio_request(FPGA_CCLK, "FPGA_CCLK");
161 gpio_direction_output(FPGA_CCLK, 1);
162 gpio_request(FPGA_DIN, "FPGA_DIN");
163 gpio_direction_output(FPGA_DIN, 0);
164 gpio_request(FPGA_INIT, "FPGA_INIT");
165 gpio_direction_input(FPGA_INIT);
166 gpio_request(FPGA_DONE, "FPGA_DONE");
167 gpio_direction_input(FPGA_DONE);
169 /* Be sure that signal are deasserted */
170 gpio_set_value(FPGA_RESET, 1);
171 gpio_set_value(FPGA_PROG, 1);
173 return 0;
174 }
176 int fpga_post_config_fn(int cookie)
177 {
178 debug("%s:%d: FPGA post-configuration\n", __func__, __LINE__);
180 fpga_reset(TRUE);
181 udelay(100);
182 fpga_reset(FALSE);
184 return 0;
185 }
187 /* Write program to the FPGA */
188 int fpga_wr_fn(int nassert_write, int flush, int cookie)
189 {
190 gpio_set_value(FPGA_DIN, nassert_write);
192 return nassert_write;
193 }
195 int fpga_clk_fn(int assert_clk, int flush, int cookie)
196 {
197 gpio_set_value(FPGA_CCLK, assert_clk);
199 return assert_clk;
200 }
202 Xilinx_Spartan3_Slave_Serial_fns mt_ventoux_fpga_fns = {
203 fpga_pre_config_fn,
204 fpga_pgm_fn,
205 fpga_clk_fn,
206 fpga_init_fn,
207 fpga_done_fn,
208 fpga_wr_fn,
209 fpga_post_config_fn,
210 };
212 Xilinx_desc fpga = XILINX_XC6SLX4_DESC(slave_serial,
213 (void *)&mt_ventoux_fpga_fns, 0);
215 /* Initialize the FPGA */
216 static void mt_ventoux_init_fpga(void)
217 {
218 fpga_pre_config_fn(0);
220 /* Setting CS1 for FPGA access */
221 enable_gpmc_cs_config(gpmc_fpga, &gpmc_cfg->cs[1],
222 FPGA_BASE_ADDR, GPMC_SIZE_128M);
224 fpga_init();
225 fpga_add(fpga_xilinx, &fpga);
226 }
228 /*
229 * Routine: board_init
230 * Description: Early hardware init.
231 */
232 int board_init(void)
233 {
234 gpmc_init(); /* in SRAM or SDRAM, finish GPMC */
236 /* boot param addr */
237 gd->bd->bi_boot_params = (OMAP34XX_SDRC_CS0 + 0x100);
239 mt_ventoux_init_fpga();
241 /* GPIO_140: speaker #mute */
242 MUX_VAL(CP(MCBSP3_DX), (IEN | PTU | EN | M4))
243 /* GPIO_141: Buzz Hi */
244 MUX_VAL(CP(MCBSP3_DR), (IEN | PTU | EN | M4))
246 /* Turning off the buzzer */
247 gpio_request(BUZZER, "BUZZER_MUTE");
248 gpio_request(SPEAKER, "SPEAKER");
249 gpio_direction_output(BUZZER, 0);
250 gpio_direction_output(SPEAKER, 0);
252 /* Activate USB power */
253 gpio_request(USB1_PWR, "USB1_PWR");
254 gpio_request(USB2_PWR, "USB2_PWR");
255 gpio_direction_output(USB1_PWR, 1);
256 gpio_direction_output(USB2_PWR, 1);
258 return 0;
259 }
261 int misc_init_r(void)
262 {
263 char *eth_addr;
265 dieid_num_r();
267 eth_addr = getenv("ethaddr");
268 if (eth_addr)
269 return 0;
271 #ifndef CONFIG_SPL_BUILD
272 TAM3517_READ_MAC_FROM_EEPROM;
273 #endif
274 return 0;
275 }
277 /*
278 * Routine: set_muxconf_regs
279 * Description: Setting up the configuration Mux registers specific to the
280 * hardware. Many pins need to be moved from protect to primary
281 * mode.
282 */
283 void set_muxconf_regs(void)
284 {
285 MUX_MT_VENTOUX();
286 }
288 /*
289 * Initializes on-chip ethernet controllers.
290 * to override, implement board_eth_init()
291 */
292 int board_eth_init(bd_t *bis)
293 {
294 davinci_emac_initialize();
295 return 0;
296 }
298 #if defined(CONFIG_OMAP_HSMMC) && \
299 !defined(CONFIG_SPL_BUILD)
300 int board_mmc_init(bd_t *bis)
301 {
302 return omap_mmc_init(0, 0, 0);
303 }
304 #endif
306 #if defined(CONFIG_VIDEO) && !defined(CONFIG_SPL_BUILD)
307 int board_video_init(void)
308 {
309 struct prcm *prcm_base = (struct prcm *)PRCM_BASE;
310 struct panel_config *panel = &lcd_cfg[0];
311 char *s;
312 u32 index = 0;
314 void *fb;
316 fb = (void *)0x88000000;
318 s = getenv("panel");
319 if (s) {
320 index = simple_strtoul(s, NULL, 10);
321 if (index < ARRAY_SIZE(lcd_cfg))
322 panel = &lcd_cfg[index];
323 else
324 return 0;
325 }
327 panel->frame_buffer = fb;
328 printf("Panel: %dx%d\n", panel_resolution[index].xres,
329 panel_resolution[index].yres);
330 panel->lcd_size = (panel_resolution[index].yres - 1) << 16 |
331 (panel_resolution[index].xres - 1);
333 gpio_request(LCD_PWR, "LCD Power");
334 gpio_request(LCD_PON_PIN, "LCD Pon");
335 gpio_direction_output(LCD_PWR, 0);
336 gpio_direction_output(LCD_PON_PIN, 1);
339 setbits_le32(&prcm_base->fclken_dss, FCK_DSS_ON);
340 setbits_le32(&prcm_base->iclken_dss, ICK_DSS_ON);
342 omap3_dss_panel_config(panel);
343 omap3_dss_enable();
345 return 0;
346 }
347 #endif