1 /*
2 * board.c
3 *
4 * Board functions for TI AM335X based boards
5 *
6 * Copyright (C) 2011, Texas Instruments, Incorporated - http://www.ti.com/
7 *
8 * This program is free software; you can redistribute it and/or
9 * modify it under the terms of the GNU General Public License as
10 * published by the Free Software Foundation; either version 2 of
11 * the License, or (at your option) any later version.
12 *
13 * This program is distributed in the hope that it will be useful,
14 * but WITHOUT ANY WARRANTY; without even the implied warranty of
15 * MERCHANTABILITY or FITNESS FOR A PARTICULAR /PURPOSE. See the
16 * GNU General Public License for more details.
17 */
19 #include <common.h>
20 #include <errno.h>
21 #include <spl.h>
22 #include <asm/arch/cpu.h>
23 #include <asm/arch/hardware.h>
24 #include <asm/arch/omap.h>
25 #include <asm/arch/ddr_defs.h>
26 #include <asm/arch/clock.h>
27 #include <asm/arch/gpio.h>
28 #include <asm/arch/mmc_host_def.h>
29 #include <asm/arch/sys_proto.h>
30 #include <asm/io.h>
31 #include <asm/emif.h>
32 #include <asm/gpio.h>
33 #include <i2c.h>
34 #include <miiphy.h>
35 #include <cpsw.h>
36 #include "board.h"
38 DECLARE_GLOBAL_DATA_PTR;
40 static struct wd_timer *wdtimer = (struct wd_timer *)WDT_BASE;
41 #ifdef CONFIG_SPL_BUILD
42 static struct uart_sys *uart_base = (struct uart_sys *)DEFAULT_UART_BASE;
43 #endif
45 /* MII mode defines */
46 #define MII_MODE_ENABLE 0x0
47 #define RGMII_MODE_ENABLE 0x3A
49 /* GPIO that controls power to DDR on EVM-SK */
50 #define GPIO_DDR_VTT_EN 7
52 static struct ctrl_dev *cdev = (struct ctrl_dev *)CTRL_DEVICE_BASE;
54 static struct am335x_baseboard_id __attribute__((section (".data"))) header;
56 static inline int board_is_bone(void)
57 {
58 return !strncmp(header.name, "A335BONE", HDR_NAME_LEN);
59 }
61 static inline int board_is_bone_lt(void)
62 {
63 return !strncmp(header.name, "A335BNLT", HDR_NAME_LEN);
64 }
66 static inline int board_is_evm_sk(void)
67 {
68 return !strncmp("A335X_SK", header.name, HDR_NAME_LEN);
69 }
71 static inline int board_is_idk(void)
72 {
73 return !strncmp(header.config, "SKU#02", 6);
74 }
76 static int __maybe_unused board_is_gp_evm(void)
77 {
78 return !strncmp("A33515BB", header.name, 8);
79 }
81 int board_is_evm_15_or_later(void)
82 {
83 return (!strncmp("A33515BB", header.name, 8) &&
84 strncmp("1.5", header.version, 3) <= 0);
85 }
87 /*
88 * Read header information from EEPROM into global structure.
89 */
90 static int read_eeprom(void)
91 {
92 /* Check if baseboard eeprom is available */
93 if (i2c_probe(CONFIG_SYS_I2C_EEPROM_ADDR)) {
94 puts("Could not probe the EEPROM; something fundamentally "
95 "wrong on the I2C bus.\n");
96 return -ENODEV;
97 }
99 /* read the eeprom using i2c */
100 if (i2c_read(CONFIG_SYS_I2C_EEPROM_ADDR, 0, 2, (uchar *)&header,
101 sizeof(header))) {
102 puts("Could not read the EEPROM; something fundamentally"
103 " wrong on the I2C bus.\n");
104 return -EIO;
105 }
107 if (header.magic != 0xEE3355AA) {
108 /*
109 * read the eeprom using i2c again,
110 * but use only a 1 byte address
111 */
112 if (i2c_read(CONFIG_SYS_I2C_EEPROM_ADDR, 0, 1,
113 (uchar *)&header, sizeof(header))) {
114 puts("Could not read the EEPROM; something "
115 "fundamentally wrong on the I2C bus.\n");
116 return -EIO;
117 }
119 if (header.magic != 0xEE3355AA) {
120 printf("Incorrect magic number (0x%x) in EEPROM\n",
121 header.magic);
122 return -EINVAL;
123 }
124 }
126 return 0;
127 }
129 /* UART Defines */
130 #ifdef CONFIG_SPL_BUILD
131 #define UART_RESET (0x1 << 1)
132 #define UART_CLK_RUNNING_MASK 0x1
133 #define UART_SMART_IDLE_EN (0x1 << 0x3)
135 static void rtc32k_enable(void)
136 {
137 struct rtc_regs *rtc = (struct rtc_regs *)AM335X_RTC_BASE;
139 /*
140 * Unlock the RTC's registers. For more details please see the
141 * RTC_SS section of the TRM. In order to unlock we need to
142 * write these specific values (keys) in this order.
143 */
144 writel(0x83e70b13, &rtc->kick0r);
145 writel(0x95a4f1e0, &rtc->kick1r);
147 /* Enable the RTC 32K OSC by setting bits 3 and 6. */
148 writel((1 << 3) | (1 << 6), &rtc->osc);
149 }
151 static const struct ddr_data ddr2_data = {
152 .datardsratio0 = ((MT47H128M16RT25E_RD_DQS<<30) |
153 (MT47H128M16RT25E_RD_DQS<<20) |
154 (MT47H128M16RT25E_RD_DQS<<10) |
155 (MT47H128M16RT25E_RD_DQS<<0)),
156 .datawdsratio0 = ((MT47H128M16RT25E_WR_DQS<<30) |
157 (MT47H128M16RT25E_WR_DQS<<20) |
158 (MT47H128M16RT25E_WR_DQS<<10) |
159 (MT47H128M16RT25E_WR_DQS<<0)),
160 .datawiratio0 = ((MT47H128M16RT25E_PHY_WRLVL<<30) |
161 (MT47H128M16RT25E_PHY_WRLVL<<20) |
162 (MT47H128M16RT25E_PHY_WRLVL<<10) |
163 (MT47H128M16RT25E_PHY_WRLVL<<0)),
164 .datagiratio0 = ((MT47H128M16RT25E_PHY_GATELVL<<30) |
165 (MT47H128M16RT25E_PHY_GATELVL<<20) |
166 (MT47H128M16RT25E_PHY_GATELVL<<10) |
167 (MT47H128M16RT25E_PHY_GATELVL<<0)),
168 .datafwsratio0 = ((MT47H128M16RT25E_PHY_FIFO_WE<<30) |
169 (MT47H128M16RT25E_PHY_FIFO_WE<<20) |
170 (MT47H128M16RT25E_PHY_FIFO_WE<<10) |
171 (MT47H128M16RT25E_PHY_FIFO_WE<<0)),
172 .datawrsratio0 = ((MT47H128M16RT25E_PHY_WR_DATA<<30) |
173 (MT47H128M16RT25E_PHY_WR_DATA<<20) |
174 (MT47H128M16RT25E_PHY_WR_DATA<<10) |
175 (MT47H128M16RT25E_PHY_WR_DATA<<0)),
176 .datauserank0delay = MT47H128M16RT25E_PHY_RANK0_DELAY,
177 .datadldiff0 = PHY_DLL_LOCK_DIFF,
178 };
180 static const struct cmd_control ddr2_cmd_ctrl_data = {
181 .cmd0csratio = MT47H128M16RT25E_RATIO,
182 .cmd0dldiff = MT47H128M16RT25E_DLL_LOCK_DIFF,
183 .cmd0iclkout = MT47H128M16RT25E_INVERT_CLKOUT,
185 .cmd1csratio = MT47H128M16RT25E_RATIO,
186 .cmd1dldiff = MT47H128M16RT25E_DLL_LOCK_DIFF,
187 .cmd1iclkout = MT47H128M16RT25E_INVERT_CLKOUT,
189 .cmd2csratio = MT47H128M16RT25E_RATIO,
190 .cmd2dldiff = MT47H128M16RT25E_DLL_LOCK_DIFF,
191 .cmd2iclkout = MT47H128M16RT25E_INVERT_CLKOUT,
192 };
194 static const struct emif_regs ddr2_emif_reg_data = {
195 .sdram_config = MT47H128M16RT25E_EMIF_SDCFG,
196 .ref_ctrl = MT47H128M16RT25E_EMIF_SDREF,
197 .sdram_tim1 = MT47H128M16RT25E_EMIF_TIM1,
198 .sdram_tim2 = MT47H128M16RT25E_EMIF_TIM2,
199 .sdram_tim3 = MT47H128M16RT25E_EMIF_TIM3,
200 .emif_ddr_phy_ctlr_1 = MT47H128M16RT25E_EMIF_READ_LATENCY,
201 };
203 static const struct ddr_data ddr3_data = {
204 .datardsratio0 = MT41J128MJT125_RD_DQS,
205 .datawdsratio0 = MT41J128MJT125_WR_DQS,
206 .datafwsratio0 = MT41J128MJT125_PHY_FIFO_WE,
207 .datawrsratio0 = MT41J128MJT125_PHY_WR_DATA,
208 .datadldiff0 = PHY_DLL_LOCK_DIFF,
209 };
211 static const struct ddr_data ddr3_evm_data = {
212 .datardsratio0 = MT41J512M8RH125_RD_DQS,
213 .datawdsratio0 = MT41J512M8RH125_WR_DQS,
214 .datafwsratio0 = MT41J512M8RH125_PHY_FIFO_WE,
215 .datawrsratio0 = MT41J512M8RH125_PHY_WR_DATA,
216 .datadldiff0 = PHY_DLL_LOCK_DIFF,
217 };
219 static const struct cmd_control ddr3_cmd_ctrl_data = {
220 .cmd0csratio = MT41J128MJT125_RATIO,
221 .cmd0dldiff = MT41J128MJT125_DLL_LOCK_DIFF,
222 .cmd0iclkout = MT41J128MJT125_INVERT_CLKOUT,
224 .cmd1csratio = MT41J128MJT125_RATIO,
225 .cmd1dldiff = MT41J128MJT125_DLL_LOCK_DIFF,
226 .cmd1iclkout = MT41J128MJT125_INVERT_CLKOUT,
228 .cmd2csratio = MT41J128MJT125_RATIO,
229 .cmd2dldiff = MT41J128MJT125_DLL_LOCK_DIFF,
230 .cmd2iclkout = MT41J128MJT125_INVERT_CLKOUT,
231 };
233 static const struct cmd_control ddr3_evm_cmd_ctrl_data = {
234 .cmd0csratio = MT41J512M8RH125_RATIO,
235 .cmd0dldiff = MT41J512M8RH125_DLL_LOCK_DIFF,
236 .cmd0iclkout = MT41J512M8RH125_INVERT_CLKOUT,
238 .cmd1csratio = MT41J512M8RH125_RATIO,
239 .cmd1dldiff = MT41J512M8RH125_DLL_LOCK_DIFF,
240 .cmd1iclkout = MT41J512M8RH125_INVERT_CLKOUT,
242 .cmd2csratio = MT41J512M8RH125_RATIO,
243 .cmd2dldiff = MT41J512M8RH125_DLL_LOCK_DIFF,
244 .cmd2iclkout = MT41J512M8RH125_INVERT_CLKOUT,
245 };
247 static struct emif_regs ddr3_emif_reg_data = {
248 .sdram_config = MT41J128MJT125_EMIF_SDCFG,
249 .ref_ctrl = MT41J128MJT125_EMIF_SDREF,
250 .sdram_tim1 = MT41J128MJT125_EMIF_TIM1,
251 .sdram_tim2 = MT41J128MJT125_EMIF_TIM2,
252 .sdram_tim3 = MT41J128MJT125_EMIF_TIM3,
253 .zq_config = MT41J128MJT125_ZQ_CFG,
254 .emif_ddr_phy_ctlr_1 = MT41J128MJT125_EMIF_READ_LATENCY,
255 };
257 static struct emif_regs ddr3_evm_emif_reg_data = {
258 .sdram_config = MT41J512M8RH125_EMIF_SDCFG,
259 .ref_ctrl = MT41J512M8RH125_EMIF_SDREF,
260 .sdram_tim1 = MT41J512M8RH125_EMIF_TIM1,
261 .sdram_tim2 = MT41J512M8RH125_EMIF_TIM2,
262 .sdram_tim3 = MT41J512M8RH125_EMIF_TIM3,
263 .zq_config = MT41J512M8RH125_ZQ_CFG,
264 .emif_ddr_phy_ctlr_1 = MT41J512M8RH125_EMIF_READ_LATENCY,
265 };
266 #endif
268 /*
269 * early system init of muxing and clocks.
270 */
271 void s_init(void)
272 {
273 /* WDT1 is already running when the bootloader gets control
274 * Disable it to avoid "random" resets
275 */
276 writel(0xAAAA, &wdtimer->wdtwspr);
277 while (readl(&wdtimer->wdtwwps) != 0x0)
278 ;
279 writel(0x5555, &wdtimer->wdtwspr);
280 while (readl(&wdtimer->wdtwwps) != 0x0)
281 ;
283 #ifdef CONFIG_SPL_BUILD
284 /* Setup the PLLs and the clocks for the peripherals */
285 pll_init();
287 /* Enable RTC32K clock */
288 rtc32k_enable();
290 /* UART softreset */
291 u32 regVal;
293 #ifdef CONFIG_SERIAL1
294 enable_uart0_pin_mux();
295 #endif /* CONFIG_SERIAL1 */
296 #ifdef CONFIG_SERIAL2
297 enable_uart1_pin_mux();
298 #endif /* CONFIG_SERIAL2 */
299 #ifdef CONFIG_SERIAL3
300 enable_uart2_pin_mux();
301 #endif /* CONFIG_SERIAL3 */
302 #ifdef CONFIG_SERIAL4
303 enable_uart3_pin_mux();
304 #endif /* CONFIG_SERIAL4 */
305 #ifdef CONFIG_SERIAL5
306 enable_uart4_pin_mux();
307 #endif /* CONFIG_SERIAL5 */
308 #ifdef CONFIG_SERIAL6
309 enable_uart5_pin_mux();
310 #endif /* CONFIG_SERIAL6 */
312 regVal = readl(&uart_base->uartsyscfg);
313 regVal |= UART_RESET;
314 writel(regVal, &uart_base->uartsyscfg);
315 while ((readl(&uart_base->uartsyssts) &
316 UART_CLK_RUNNING_MASK) != UART_CLK_RUNNING_MASK)
317 ;
319 /* Disable smart idle */
320 regVal = readl(&uart_base->uartsyscfg);
321 regVal |= UART_SMART_IDLE_EN;
322 writel(regVal, &uart_base->uartsyscfg);
324 gd = &gdata;
326 preloader_console_init();
328 /* Initalize the board header */
329 enable_i2c0_pin_mux();
330 i2c_init(CONFIG_SYS_I2C_SPEED, CONFIG_SYS_I2C_SLAVE);
331 if (read_eeprom() < 0)
332 puts("Could not get board ID.\n");
334 enable_board_pin_mux(&header);
335 if (board_is_evm_sk()) {
336 /*
337 * EVM SK 1.2A and later use gpio0_7 to enable DDR3.
338 * This is safe enough to do on older revs.
339 */
340 gpio_request(GPIO_DDR_VTT_EN, "ddr_vtt_en");
341 gpio_direction_output(GPIO_DDR_VTT_EN, 1);
342 }
344 if (board_is_evm_sk() || board_is_bone_lt())
345 config_ddr(303, MT41J128MJT125_IOCTRL_VALUE, &ddr3_data,
346 &ddr3_cmd_ctrl_data, &ddr3_emif_reg_data);
347 else if (board_is_evm_15_or_later())
348 config_ddr(303, MT41J512M8RH125_IOCTRL_VALUE, &ddr3_evm_data,
349 &ddr3_evm_cmd_ctrl_data, &ddr3_evm_emif_reg_data);
350 else
351 config_ddr(266, MT47H128M16RT25E_IOCTRL_VALUE, &ddr2_data,
352 &ddr2_cmd_ctrl_data, &ddr2_emif_reg_data);
353 #endif
354 }
356 /*
357 * Basic board specific setup. Pinmux has been handled already.
358 */
359 int board_init(void)
360 {
361 i2c_init(CONFIG_SYS_I2C_SPEED, CONFIG_SYS_I2C_SLAVE);
362 if (read_eeprom() < 0)
363 puts("Could not get board ID.\n");
365 gd->bd->bi_boot_params = PHYS_DRAM_1 + 0x100;
367 gpmc_init();
369 return 0;
370 }
372 #ifdef CONFIG_BOARD_LATE_INIT
373 int board_late_init(void)
374 {
375 #ifdef CONFIG_ENV_VARS_UBOOT_RUNTIME_CONFIG
376 char safe_string[HDR_NAME_LEN + 1];
378 /* Now set variables based on the header. */
379 strncpy(safe_string, (char *)header.name, sizeof(header.name));
380 safe_string[sizeof(header.name)] = 0;
381 setenv("board_name", safe_string);
383 strncpy(safe_string, (char *)header.version, sizeof(header.version));
384 safe_string[sizeof(header.version)] = 0;
385 setenv("board_rev", safe_string);
386 #endif
388 return 0;
389 }
390 #endif
392 #if (defined(CONFIG_DRIVER_TI_CPSW) && !defined(CONFIG_SPL_BUILD)) || \
393 (defined(CONFIG_SPL_ETH_SUPPORT) && defined(CONFIG_SPL_BUILD))
394 static void cpsw_control(int enabled)
395 {
396 /* VTP can be added here */
398 return;
399 }
401 static struct cpsw_slave_data cpsw_slaves[] = {
402 {
403 .slave_reg_ofs = 0x208,
404 .sliver_reg_ofs = 0xd80,
405 .phy_id = 0,
406 },
407 {
408 .slave_reg_ofs = 0x308,
409 .sliver_reg_ofs = 0xdc0,
410 .phy_id = 1,
411 },
412 };
414 static struct cpsw_platform_data cpsw_data = {
415 .mdio_base = AM335X_CPSW_MDIO_BASE,
416 .cpsw_base = AM335X_CPSW_BASE,
417 .mdio_div = 0xff,
418 .channels = 8,
419 .cpdma_reg_ofs = 0x800,
420 .slaves = 1,
421 .slave_data = cpsw_slaves,
422 .ale_reg_ofs = 0xd00,
423 .ale_entries = 1024,
424 .host_port_reg_ofs = 0x108,
425 .hw_stats_reg_ofs = 0x900,
426 .mac_control = (1 << 5),
427 .control = cpsw_control,
428 .host_port_num = 0,
429 .version = CPSW_CTRL_VERSION_2,
430 };
431 #endif
433 #if defined(CONFIG_DRIVER_TI_CPSW) || \
434 (defined(CONFIG_USB_ETHER) && defined(CONFIG_MUSB_GADGET))
435 int board_eth_init(bd_t *bis)
436 {
437 int rv, n = 0;
438 uint8_t mac_addr[6];
439 uint32_t mac_hi, mac_lo;
441 /* try reading mac address from efuse */
442 mac_lo = readl(&cdev->macid0l);
443 mac_hi = readl(&cdev->macid0h);
444 mac_addr[0] = mac_hi & 0xFF;
445 mac_addr[1] = (mac_hi & 0xFF00) >> 8;
446 mac_addr[2] = (mac_hi & 0xFF0000) >> 16;
447 mac_addr[3] = (mac_hi & 0xFF000000) >> 24;
448 mac_addr[4] = mac_lo & 0xFF;
449 mac_addr[5] = (mac_lo & 0xFF00) >> 8;
451 #if (defined(CONFIG_DRIVER_TI_CPSW) && !defined(CONFIG_SPL_BUILD)) || \
452 (defined(CONFIG_SPL_ETH_SUPPORT) && defined(CONFIG_SPL_BUILD))
453 if (!getenv("ethaddr")) {
454 printf("<ethaddr> not set. Validating first E-fuse MAC\n");
456 if (is_valid_ether_addr(mac_addr))
457 eth_setenv_enetaddr("ethaddr", mac_addr);
458 }
460 if (board_is_bone() || board_is_bone_lt() || board_is_idk()) {
461 writel(MII_MODE_ENABLE, &cdev->miisel);
462 cpsw_slaves[0].phy_if = cpsw_slaves[1].phy_if =
463 PHY_INTERFACE_MODE_MII;
464 } else {
465 writel(RGMII_MODE_ENABLE, &cdev->miisel);
466 cpsw_slaves[0].phy_if = cpsw_slaves[1].phy_if =
467 PHY_INTERFACE_MODE_RGMII;
468 }
470 rv = cpsw_register(&cpsw_data);
471 if (rv < 0)
472 printf("Error %d registering CPSW switch\n", rv);
473 else
474 n += rv;
476 /*
477 *
478 * CPSW RGMII Internal Delay Mode is not supported in all PVT
479 * operating points. So we must set the TX clock delay feature
480 * in the AR8051 PHY. Since we only support a single ethernet
481 * device in U-Boot, we only do this for the first instance.
482 */
483 #define AR8051_PHY_DEBUG_ADDR_REG 0x1d
484 #define AR8051_PHY_DEBUG_DATA_REG 0x1e
485 #define AR8051_DEBUG_RGMII_CLK_DLY_REG 0x5
486 #define AR8051_RGMII_TX_CLK_DLY 0x100
488 if (board_is_evm_sk() || board_is_gp_evm()) {
489 const char *devname;
490 devname = miiphy_get_current_dev();
492 miiphy_write(devname, 0x0, AR8051_PHY_DEBUG_ADDR_REG,
493 AR8051_DEBUG_RGMII_CLK_DLY_REG);
494 miiphy_write(devname, 0x0, AR8051_PHY_DEBUG_DATA_REG,
495 AR8051_RGMII_TX_CLK_DLY);
496 }
497 #endif
498 #if defined(CONFIG_USB_ETHER) && \
499 (!defined(CONFIG_SPL_BUILD) || defined(CONFIG_SPL_USBETH_SUPPORT))
500 if (is_valid_ether_addr(mac_addr))
501 eth_setenv_enetaddr("usbnet_devaddr", mac_addr);
503 rv = usb_eth_initialize(bis);
504 if (rv < 0)
505 printf("Error %d registering USB_ETHER\n", rv);
506 else
507 n += rv;
508 #endif
509 return n;
510 }
511 #endif