1 /*
2 * board.c
3 *
4 * Board functions for TI AM335X based boards
5 *
6 * Copyright (C) 2011, Texas Instruments, Incorporated - http://www.ti.com/
7 *
8 * This program is free software; you can redistribute it and/or
9 * modify it under the terms of the GNU General Public License as
10 * published by the Free Software Foundation; either version 2 of
11 * the License, or (at your option) any later version.
12 *
13 * This program is distributed in the hope that it will be useful,
14 * but WITHOUT ANY WARRANTY; without even the implied warranty of
15 * MERCHANTABILITY or FITNESS FOR A PARTICULAR /PURPOSE. See the
16 * GNU General Public License for more details.
17 */
19 #include <common.h>
20 #include <errno.h>
21 #include <spl.h>
22 #include <asm/arch/cpu.h>
23 #include <asm/arch/hardware.h>
24 #include <asm/arch/omap.h>
25 #include <asm/arch/ddr_defs.h>
26 #include <asm/arch/clock.h>
27 #include <asm/arch/gpio.h>
28 #include <asm/arch/mmc_host_def.h>
29 #include <asm/arch/sys_proto.h>
30 #include <asm/io.h>
31 #include <asm/emif.h>
32 #include <asm/gpio.h>
33 #include <i2c.h>
34 #include <miiphy.h>
35 #include <cpsw.h>
36 #include "board.h"
38 DECLARE_GLOBAL_DATA_PTR;
40 static struct wd_timer *wdtimer = (struct wd_timer *)WDT_BASE;
41 #ifdef CONFIG_SPL_BUILD
42 static struct uart_sys *uart_base = (struct uart_sys *)DEFAULT_UART_BASE;
43 #endif
45 /* MII mode defines */
46 #define MII_MODE_ENABLE 0x0
47 #define RGMII_MODE_ENABLE 0x3A
49 /* GPIO that controls power to DDR on EVM-SK */
50 #define GPIO_DDR_VTT_EN 7
52 static struct ctrl_dev *cdev = (struct ctrl_dev *)CTRL_DEVICE_BASE;
54 static struct am335x_baseboard_id __attribute__((section (".data"))) header;
56 static inline int board_is_bone(void)
57 {
58 return !strncmp(header.name, "A335BONE", HDR_NAME_LEN);
59 }
61 static inline int board_is_bone_lt(void)
62 {
63 return !strncmp(header.name, "A335BNLT", HDR_NAME_LEN);
64 }
66 static inline int board_is_evm_sk(void)
67 {
68 return !strncmp("A335X_SK", header.name, HDR_NAME_LEN);
69 }
71 static inline int board_is_idk(void)
72 {
73 return !strncmp(header.config, "SKU#02", 6);
74 }
76 static int __maybe_unused board_is_gp_evm(void)
77 {
78 return !strncmp("A33515BB", header.name, 8);
79 }
81 int board_is_evm_15_or_later(void)
82 {
83 return (!strncmp("A33515BB", header.name, 8) &&
84 strncmp("1.5", header.version, 3) <= 0);
85 }
87 /*
88 * Read header information from EEPROM into global structure.
89 */
90 static int read_eeprom(void)
91 {
92 /* Check if baseboard eeprom is available */
93 if (i2c_probe(CONFIG_SYS_I2C_EEPROM_ADDR)) {
94 puts("Could not probe the EEPROM; something fundamentally "
95 "wrong on the I2C bus.\n");
96 return -ENODEV;
97 }
99 /* read the eeprom using i2c */
100 if (i2c_read(CONFIG_SYS_I2C_EEPROM_ADDR, 0, 2, (uchar *)&header,
101 sizeof(header))) {
102 puts("Could not read the EEPROM; something fundamentally"
103 " wrong on the I2C bus.\n");
104 return -EIO;
105 }
107 if (header.magic != 0xEE3355AA) {
108 /*
109 * read the eeprom using i2c again,
110 * but use only a 1 byte address
111 */
112 if (i2c_read(CONFIG_SYS_I2C_EEPROM_ADDR, 0, 1,
113 (uchar *)&header, sizeof(header))) {
114 puts("Could not read the EEPROM; something "
115 "fundamentally wrong on the I2C bus.\n");
116 return -EIO;
117 }
119 if (header.magic != 0xEE3355AA) {
120 printf("Incorrect magic number (0x%x) in EEPROM\n",
121 header.magic);
122 return -EINVAL;
123 }
124 }
126 return 0;
127 }
129 /* UART Defines */
130 #ifdef CONFIG_SPL_BUILD
131 #define UART_RESET (0x1 << 1)
132 #define UART_CLK_RUNNING_MASK 0x1
133 #define UART_SMART_IDLE_EN (0x1 << 0x3)
135 static void rtc32k_enable(void)
136 {
137 struct rtc_regs *rtc = (struct rtc_regs *)RTC_BASE;
139 /*
140 * Unlock the RTC's registers. For more details please see the
141 * RTC_SS section of the TRM. In order to unlock we need to
142 * write these specific values (keys) in this order.
143 */
144 writel(0x83e70b13, &rtc->kick0r);
145 writel(0x95a4f1e0, &rtc->kick1r);
147 /* Enable the RTC 32K OSC by setting bits 3 and 6. */
148 writel((1 << 3) | (1 << 6), &rtc->osc);
149 }
151 static const struct ddr_data ddr2_data = {
152 .datardsratio0 = ((MT47H128M16RT25E_RD_DQS<<30) |
153 (MT47H128M16RT25E_RD_DQS<<20) |
154 (MT47H128M16RT25E_RD_DQS<<10) |
155 (MT47H128M16RT25E_RD_DQS<<0)),
156 .datawdsratio0 = ((MT47H128M16RT25E_WR_DQS<<30) |
157 (MT47H128M16RT25E_WR_DQS<<20) |
158 (MT47H128M16RT25E_WR_DQS<<10) |
159 (MT47H128M16RT25E_WR_DQS<<0)),
160 .datawiratio0 = ((MT47H128M16RT25E_PHY_WRLVL<<30) |
161 (MT47H128M16RT25E_PHY_WRLVL<<20) |
162 (MT47H128M16RT25E_PHY_WRLVL<<10) |
163 (MT47H128M16RT25E_PHY_WRLVL<<0)),
164 .datagiratio0 = ((MT47H128M16RT25E_PHY_GATELVL<<30) |
165 (MT47H128M16RT25E_PHY_GATELVL<<20) |
166 (MT47H128M16RT25E_PHY_GATELVL<<10) |
167 (MT47H128M16RT25E_PHY_GATELVL<<0)),
168 .datafwsratio0 = ((MT47H128M16RT25E_PHY_FIFO_WE<<30) |
169 (MT47H128M16RT25E_PHY_FIFO_WE<<20) |
170 (MT47H128M16RT25E_PHY_FIFO_WE<<10) |
171 (MT47H128M16RT25E_PHY_FIFO_WE<<0)),
172 .datawrsratio0 = ((MT47H128M16RT25E_PHY_WR_DATA<<30) |
173 (MT47H128M16RT25E_PHY_WR_DATA<<20) |
174 (MT47H128M16RT25E_PHY_WR_DATA<<10) |
175 (MT47H128M16RT25E_PHY_WR_DATA<<0)),
176 .datauserank0delay = MT47H128M16RT25E_PHY_RANK0_DELAY,
177 .datadldiff0 = PHY_DLL_LOCK_DIFF,
178 };
180 static const struct cmd_control ddr2_cmd_ctrl_data = {
181 .cmd0csratio = MT47H128M16RT25E_RATIO,
182 .cmd0dldiff = MT47H128M16RT25E_DLL_LOCK_DIFF,
183 .cmd0iclkout = MT47H128M16RT25E_INVERT_CLKOUT,
185 .cmd1csratio = MT47H128M16RT25E_RATIO,
186 .cmd1dldiff = MT47H128M16RT25E_DLL_LOCK_DIFF,
187 .cmd1iclkout = MT47H128M16RT25E_INVERT_CLKOUT,
189 .cmd2csratio = MT47H128M16RT25E_RATIO,
190 .cmd2dldiff = MT47H128M16RT25E_DLL_LOCK_DIFF,
191 .cmd2iclkout = MT47H128M16RT25E_INVERT_CLKOUT,
192 };
194 static const struct emif_regs ddr2_emif_reg_data = {
195 .sdram_config = MT47H128M16RT25E_EMIF_SDCFG,
196 .ref_ctrl = MT47H128M16RT25E_EMIF_SDREF,
197 .sdram_tim1 = MT47H128M16RT25E_EMIF_TIM1,
198 .sdram_tim2 = MT47H128M16RT25E_EMIF_TIM2,
199 .sdram_tim3 = MT47H128M16RT25E_EMIF_TIM3,
200 .emif_ddr_phy_ctlr_1 = MT47H128M16RT25E_EMIF_READ_LATENCY,
201 };
203 static const struct ddr_data ddr3_data = {
204 .datardsratio0 = MT41J128MJT125_RD_DQS,
205 .datawdsratio0 = MT41J128MJT125_WR_DQS,
206 .datafwsratio0 = MT41J128MJT125_PHY_FIFO_WE,
207 .datawrsratio0 = MT41J128MJT125_PHY_WR_DATA,
208 .datadldiff0 = PHY_DLL_LOCK_DIFF,
209 };
211 static const struct ddr_data ddr3_beagleblack_data = {
212 .datardsratio0 = MT41K256M16HA125E_RD_DQS,
213 .datawdsratio0 = MT41K256M16HA125E_WR_DQS,
214 .datafwsratio0 = MT41K256M16HA125E_PHY_FIFO_WE,
215 .datawrsratio0 = MT41K256M16HA125E_PHY_WR_DATA,
216 .datadldiff0 = PHY_DLL_LOCK_DIFF,
217 };
219 static const struct ddr_data ddr3_evm_data = {
220 .datardsratio0 = MT41J512M8RH125_RD_DQS,
221 .datawdsratio0 = MT41J512M8RH125_WR_DQS,
222 .datafwsratio0 = MT41J512M8RH125_PHY_FIFO_WE,
223 .datawrsratio0 = MT41J512M8RH125_PHY_WR_DATA,
224 .datadldiff0 = PHY_DLL_LOCK_DIFF,
225 };
227 static const struct cmd_control ddr3_cmd_ctrl_data = {
228 .cmd0csratio = MT41J128MJT125_RATIO,
229 .cmd0dldiff = MT41J128MJT125_DLL_LOCK_DIFF,
230 .cmd0iclkout = MT41J128MJT125_INVERT_CLKOUT,
232 .cmd1csratio = MT41J128MJT125_RATIO,
233 .cmd1dldiff = MT41J128MJT125_DLL_LOCK_DIFF,
234 .cmd1iclkout = MT41J128MJT125_INVERT_CLKOUT,
236 .cmd2csratio = MT41J128MJT125_RATIO,
237 .cmd2dldiff = MT41J128MJT125_DLL_LOCK_DIFF,
238 .cmd2iclkout = MT41J128MJT125_INVERT_CLKOUT,
239 };
241 static const struct cmd_control ddr3_beagleblack_cmd_ctrl_data = {
242 .cmd0csratio = MT41K256M16HA125E_RATIO,
243 .cmd0dldiff = MT41K256M16HA125E_DLL_LOCK_DIFF,
244 .cmd0iclkout = MT41K256M16HA125E_INVERT_CLKOUT,
246 .cmd1csratio = MT41K256M16HA125E_RATIO,
247 .cmd1dldiff = MT41K256M16HA125E_DLL_LOCK_DIFF,
248 .cmd1iclkout = MT41K256M16HA125E_INVERT_CLKOUT,
250 .cmd2csratio = MT41K256M16HA125E_RATIO,
251 .cmd2dldiff = MT41K256M16HA125E_DLL_LOCK_DIFF,
252 .cmd2iclkout = MT41K256M16HA125E_INVERT_CLKOUT,
253 };
255 static const struct cmd_control ddr3_evm_cmd_ctrl_data = {
256 .cmd0csratio = MT41J512M8RH125_RATIO,
257 .cmd0dldiff = MT41J512M8RH125_DLL_LOCK_DIFF,
258 .cmd0iclkout = MT41J512M8RH125_INVERT_CLKOUT,
260 .cmd1csratio = MT41J512M8RH125_RATIO,
261 .cmd1dldiff = MT41J512M8RH125_DLL_LOCK_DIFF,
262 .cmd1iclkout = MT41J512M8RH125_INVERT_CLKOUT,
264 .cmd2csratio = MT41J512M8RH125_RATIO,
265 .cmd2dldiff = MT41J512M8RH125_DLL_LOCK_DIFF,
266 .cmd2iclkout = MT41J512M8RH125_INVERT_CLKOUT,
267 };
269 static struct emif_regs ddr3_emif_reg_data = {
270 .sdram_config = MT41J128MJT125_EMIF_SDCFG,
271 .ref_ctrl = MT41J128MJT125_EMIF_SDREF,
272 .sdram_tim1 = MT41J128MJT125_EMIF_TIM1,
273 .sdram_tim2 = MT41J128MJT125_EMIF_TIM2,
274 .sdram_tim3 = MT41J128MJT125_EMIF_TIM3,
275 .zq_config = MT41J128MJT125_ZQ_CFG,
276 .emif_ddr_phy_ctlr_1 = MT41J128MJT125_EMIF_READ_LATENCY |
277 PHY_EN_DYN_PWRDN,
278 };
280 static struct emif_regs ddr3_beagleblack_emif_reg_data = {
281 .sdram_config = MT41K256M16HA125E_EMIF_SDCFG,
282 .ref_ctrl = MT41K256M16HA125E_EMIF_SDREF,
283 .sdram_tim1 = MT41K256M16HA125E_EMIF_TIM1,
284 .sdram_tim2 = MT41K256M16HA125E_EMIF_TIM2,
285 .sdram_tim3 = MT41K256M16HA125E_EMIF_TIM3,
286 .zq_config = MT41K256M16HA125E_ZQ_CFG,
287 .emif_ddr_phy_ctlr_1 = MT41K256M16HA125E_EMIF_READ_LATENCY,
288 };
290 static struct emif_regs ddr3_evm_emif_reg_data = {
291 .sdram_config = MT41J512M8RH125_EMIF_SDCFG,
292 .ref_ctrl = MT41J512M8RH125_EMIF_SDREF,
293 .sdram_tim1 = MT41J512M8RH125_EMIF_TIM1,
294 .sdram_tim2 = MT41J512M8RH125_EMIF_TIM2,
295 .sdram_tim3 = MT41J512M8RH125_EMIF_TIM3,
296 .zq_config = MT41J512M8RH125_ZQ_CFG,
297 .emif_ddr_phy_ctlr_1 = MT41J512M8RH125_EMIF_READ_LATENCY |
298 PHY_EN_DYN_PWRDN,
299 };
300 #endif
302 /*
303 * early system init of muxing and clocks.
304 */
305 void s_init(void)
306 {
307 /* WDT1 is already running when the bootloader gets control
308 * Disable it to avoid "random" resets
309 */
310 writel(0xAAAA, &wdtimer->wdtwspr);
311 while (readl(&wdtimer->wdtwwps) != 0x0)
312 ;
313 writel(0x5555, &wdtimer->wdtwspr);
314 while (readl(&wdtimer->wdtwwps) != 0x0)
315 ;
317 #ifdef CONFIG_SPL_BUILD
318 /* Setup the PLLs and the clocks for the peripherals */
319 pll_init();
321 /* Enable RTC32K clock */
322 rtc32k_enable();
324 /* UART softreset */
325 u32 regVal;
327 #ifdef CONFIG_SERIAL1
328 enable_uart0_pin_mux();
329 #endif /* CONFIG_SERIAL1 */
330 #ifdef CONFIG_SERIAL2
331 enable_uart1_pin_mux();
332 #endif /* CONFIG_SERIAL2 */
333 #ifdef CONFIG_SERIAL3
334 enable_uart2_pin_mux();
335 #endif /* CONFIG_SERIAL3 */
336 #ifdef CONFIG_SERIAL4
337 enable_uart3_pin_mux();
338 #endif /* CONFIG_SERIAL4 */
339 #ifdef CONFIG_SERIAL5
340 enable_uart4_pin_mux();
341 #endif /* CONFIG_SERIAL5 */
342 #ifdef CONFIG_SERIAL6
343 enable_uart5_pin_mux();
344 #endif /* CONFIG_SERIAL6 */
346 regVal = readl(&uart_base->uartsyscfg);
347 regVal |= UART_RESET;
348 writel(regVal, &uart_base->uartsyscfg);
349 while ((readl(&uart_base->uartsyssts) &
350 UART_CLK_RUNNING_MASK) != UART_CLK_RUNNING_MASK)
351 ;
353 /* Disable smart idle */
354 regVal = readl(&uart_base->uartsyscfg);
355 regVal |= UART_SMART_IDLE_EN;
356 writel(regVal, &uart_base->uartsyscfg);
358 gd = &gdata;
360 preloader_console_init();
362 /* Initalize the board header */
363 enable_i2c0_pin_mux();
364 i2c_init(CONFIG_SYS_I2C_SPEED, CONFIG_SYS_I2C_SLAVE);
365 if (read_eeprom() < 0)
366 puts("Could not get board ID.\n");
368 enable_board_pin_mux(&header);
369 if (board_is_evm_sk()) {
370 /*
371 * EVM SK 1.2A and later use gpio0_7 to enable DDR3.
372 * This is safe enough to do on older revs.
373 */
374 gpio_request(GPIO_DDR_VTT_EN, "ddr_vtt_en");
375 gpio_direction_output(GPIO_DDR_VTT_EN, 1);
376 }
378 if (board_is_evm_sk())
379 config_ddr(303, MT41J128MJT125_IOCTRL_VALUE, &ddr3_data,
380 &ddr3_cmd_ctrl_data, &ddr3_emif_reg_data, 0);
381 else if (board_is_bone_lt())
382 config_ddr(400, MT41K256M16HA125E_IOCTRL_VALUE,
383 &ddr3_beagleblack_data,
384 &ddr3_beagleblack_cmd_ctrl_data,
385 &ddr3_beagleblack_emif_reg_data, 0);
386 else if (board_is_evm_15_or_later())
387 config_ddr(303, MT41J512M8RH125_IOCTRL_VALUE, &ddr3_evm_data,
388 &ddr3_evm_cmd_ctrl_data, &ddr3_evm_emif_reg_data, 0);
389 else
390 config_ddr(266, MT47H128M16RT25E_IOCTRL_VALUE, &ddr2_data,
391 &ddr2_cmd_ctrl_data, &ddr2_emif_reg_data, 0);
392 #endif
393 }
395 /*
396 * Basic board specific setup. Pinmux has been handled already.
397 */
398 int board_init(void)
399 {
400 i2c_init(CONFIG_SYS_I2C_SPEED, CONFIG_SYS_I2C_SLAVE);
401 if (read_eeprom() < 0)
402 puts("Could not get board ID.\n");
404 gd->bd->bi_boot_params = PHYS_DRAM_1 + 0x100;
406 gpmc_init();
408 return 0;
409 }
411 #ifdef CONFIG_BOARD_LATE_INIT
412 int board_late_init(void)
413 {
414 #ifdef CONFIG_ENV_VARS_UBOOT_RUNTIME_CONFIG
415 char safe_string[HDR_NAME_LEN + 1];
417 /* Now set variables based on the header. */
418 strncpy(safe_string, (char *)header.name, sizeof(header.name));
419 safe_string[sizeof(header.name)] = 0;
420 setenv("board_name", safe_string);
422 strncpy(safe_string, (char *)header.version, sizeof(header.version));
423 safe_string[sizeof(header.version)] = 0;
424 setenv("board_rev", safe_string);
425 #endif
427 return 0;
428 }
429 #endif
431 #if (defined(CONFIG_DRIVER_TI_CPSW) && !defined(CONFIG_SPL_BUILD)) || \
432 (defined(CONFIG_SPL_ETH_SUPPORT) && defined(CONFIG_SPL_BUILD))
433 static void cpsw_control(int enabled)
434 {
435 /* VTP can be added here */
437 return;
438 }
440 static struct cpsw_slave_data cpsw_slaves[] = {
441 {
442 .slave_reg_ofs = 0x208,
443 .sliver_reg_ofs = 0xd80,
444 .phy_id = 0,
445 },
446 {
447 .slave_reg_ofs = 0x308,
448 .sliver_reg_ofs = 0xdc0,
449 .phy_id = 1,
450 },
451 };
453 static struct cpsw_platform_data cpsw_data = {
454 .mdio_base = CPSW_MDIO_BASE,
455 .cpsw_base = CPSW_BASE,
456 .mdio_div = 0xff,
457 .channels = 8,
458 .cpdma_reg_ofs = 0x800,
459 .slaves = 1,
460 .slave_data = cpsw_slaves,
461 .ale_reg_ofs = 0xd00,
462 .ale_entries = 1024,
463 .host_port_reg_ofs = 0x108,
464 .hw_stats_reg_ofs = 0x900,
465 .bd_ram_ofs = 0x2000,
466 .mac_control = (1 << 5),
467 .control = cpsw_control,
468 .host_port_num = 0,
469 .version = CPSW_CTRL_VERSION_2,
470 };
471 #endif
473 #if defined(CONFIG_DRIVER_TI_CPSW) || \
474 (defined(CONFIG_USB_ETHER) && defined(CONFIG_MUSB_GADGET))
475 int board_eth_init(bd_t *bis)
476 {
477 int rv, n = 0;
478 uint8_t mac_addr[6];
479 uint32_t mac_hi, mac_lo;
481 /* try reading mac address from efuse */
482 mac_lo = readl(&cdev->macid0l);
483 mac_hi = readl(&cdev->macid0h);
484 mac_addr[0] = mac_hi & 0xFF;
485 mac_addr[1] = (mac_hi & 0xFF00) >> 8;
486 mac_addr[2] = (mac_hi & 0xFF0000) >> 16;
487 mac_addr[3] = (mac_hi & 0xFF000000) >> 24;
488 mac_addr[4] = mac_lo & 0xFF;
489 mac_addr[5] = (mac_lo & 0xFF00) >> 8;
491 #if (defined(CONFIG_DRIVER_TI_CPSW) && !defined(CONFIG_SPL_BUILD)) || \
492 (defined(CONFIG_SPL_ETH_SUPPORT) && defined(CONFIG_SPL_BUILD))
493 if (!getenv("ethaddr")) {
494 printf("<ethaddr> not set. Validating first E-fuse MAC\n");
496 if (is_valid_ether_addr(mac_addr))
497 eth_setenv_enetaddr("ethaddr", mac_addr);
498 }
500 if (board_is_bone() || board_is_bone_lt() || board_is_idk()) {
501 writel(MII_MODE_ENABLE, &cdev->miisel);
502 cpsw_slaves[0].phy_if = cpsw_slaves[1].phy_if =
503 PHY_INTERFACE_MODE_MII;
504 } else {
505 writel(RGMII_MODE_ENABLE, &cdev->miisel);
506 cpsw_slaves[0].phy_if = cpsw_slaves[1].phy_if =
507 PHY_INTERFACE_MODE_RGMII;
508 }
510 rv = cpsw_register(&cpsw_data);
511 if (rv < 0)
512 printf("Error %d registering CPSW switch\n", rv);
513 else
514 n += rv;
516 /*
517 *
518 * CPSW RGMII Internal Delay Mode is not supported in all PVT
519 * operating points. So we must set the TX clock delay feature
520 * in the AR8051 PHY. Since we only support a single ethernet
521 * device in U-Boot, we only do this for the first instance.
522 */
523 #define AR8051_PHY_DEBUG_ADDR_REG 0x1d
524 #define AR8051_PHY_DEBUG_DATA_REG 0x1e
525 #define AR8051_DEBUG_RGMII_CLK_DLY_REG 0x5
526 #define AR8051_RGMII_TX_CLK_DLY 0x100
528 if (board_is_evm_sk() || board_is_gp_evm()) {
529 const char *devname;
530 devname = miiphy_get_current_dev();
532 miiphy_write(devname, 0x0, AR8051_PHY_DEBUG_ADDR_REG,
533 AR8051_DEBUG_RGMII_CLK_DLY_REG);
534 miiphy_write(devname, 0x0, AR8051_PHY_DEBUG_DATA_REG,
535 AR8051_RGMII_TX_CLK_DLY);
536 }
537 #endif
538 #if defined(CONFIG_USB_ETHER) && \
539 (!defined(CONFIG_SPL_BUILD) || defined(CONFIG_SPL_USBETH_SUPPORT))
540 if (is_valid_ether_addr(mac_addr))
541 eth_setenv_enetaddr("usbnet_devaddr", mac_addr);
543 rv = usb_eth_initialize(bis);
544 if (rv < 0)
545 printf("Error %d registering USB_ETHER\n", rv);
546 else
547 n += rv;
548 #endif
549 return n;
550 }
551 #endif