8214a7acb4a906784092b414df902c5ed3c69591
[glsdk/glsdk-u-boot.git] / board / ti / dra7xx / evm.c
1 /*
2  * (C) Copyright 2013
3  * Texas Instruments Incorporated, <www.ti.com>
4  *
5  * Lokesh Vutla <lokeshvutla@ti.com>
6  *
7  * Based on previous work by:
8  * Aneesh V       <aneesh@ti.com>
9  * Steve Sakoman  <steve@sakoman.com>
10  *
11  * See file CREDITS for list of people who contributed to this
12  * project.
13  *
14  * This program is free software; you can redistribute it and/or
15  * modify it under the terms of the GNU General Public License as
16  * published by the Free Software Foundation; either version 2 of
17  * the License, or (at your option) any later version.
18  *
19  * This program is distributed in the hope that it will be useful,
20  * but WITHOUT ANY WARRANTY; without even the implied warranty of
21  * MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE. See the
22  * GNU General Public License for more details.
23  *
24  * You should have received a copy of the GNU General Public License
25  * along with this program; if not, write to the Free Software
26  * Foundation, Inc., 59 Temple Place, Suite 330, Boston,
27  * MA 02111-1307 USA
28  */
29 #include <common.h>
30 #include <palmas.h>
31 #include <asm/arch/sys_proto.h>
32 #include <asm/arch/mmc_host_def.h>
34 #include "mux_data.h"
36 #ifdef CONFIG_USB_EHCI
37 #include <usb.h>
38 #include <asm/arch/ehci.h>
39 #include <asm/ehci-omap.h>
40 #endif
42 #define CTRL_CORE_MPU_IRQ_159_REG                       0x4a002b76
43 #define CTRL_CORE_MPU_IRQ_155_REG                       0x4a002b6e
44 #define CTRL_CORE_MPU_IRQ_154_REG                       0x4a002b6c
45 #define CTRL_CORE_MPU_IRQ_156_REG                       0x4a002b70
46 #define CTRL_CORE_MPU_IRQ_157_REG                       0x4a002b72
47 #define CTRL_CORE_MPU_IRQ_136_REG                       0x4a002b48
48 #define CTRL_CORE_MPU_IRQ_141_REG                       0x4a002b52
49 #define CTRL_CORE_MPU_IRQ_142_REG                       0x4a002b54
50 #define CTRL_CORE_MPU_IRQ_143_REG                       0x4a002b56
51 #define CTRL_CORE_MPU_IRQ_144_REG                       0x4a002b58
52 #define CTRL_CORE_MPU_IRQ_145_REG                       0x4a002b5a
53 #define CTRL_CORE_MPU_IRQ_124_REG                       0x4a002b34
55 #define CTRL_CORE_DMA_SYSTEM_DREQ_79_REG                0x4a002c16
56 #define CTRL_CORE_DMA_SYSTEM_DREQ_78_REG                0x4a002c14
57 #define CTRL_CORE_DMA_SYSTEM_DREQ_63_REG                0x4a002bf6
58 #define CTRL_CORE_DMA_SYSTEM_DREQ_62_REG                0x4a002bf4
60 DECLARE_GLOBAL_DATA_PTR;
62 const struct omap_sysinfo sysinfo = {
63         "Board: DRA7xx\n"
64 };
66 /**
67  * @brief board_init
68  *
69  * @return 0
70  */
71 int board_init(void)
72 {
73         gpmc_init();
74         gd->bd->bi_boot_params = (0x80000000 + 0x100); /* boot param addr */
76         return 0;
77 }
79 int board_eth_init(bd_t *bis)
80 {
81         return 0;
82 }
84 /**
85  * @brief misc_init_r - Configure EVM board specific configurations
86  * such as power configurations, ethernet initialization as phase2 of
87  * boot sequence
88  *
89  * @return 0
90  */
91 int misc_init_r(void)
92 {
93         return 0;
94 }
96 static void do_set_mux32(u32 base,
97                          struct pad_conf_entry const *array, int size)
98 {
99         int i;
100         struct pad_conf_entry *pad = (struct pad_conf_entry *)array;
102         for (i = 0; i < size; i++, pad++)
103                 writel(pad->val, base + pad->offset);
106 void set_muxconf_regs_essential(void)
108         do_set_mux32((*ctrl)->control_padconf_core_base,
109                      core_padconf_array_essential,
110                      sizeof(core_padconf_array_essential) /
111                      sizeof(struct pad_conf_entry));
114 #if !defined(CONFIG_SPL_BUILD) && defined(CONFIG_GENERIC_MMC)
115 int board_mmc_init(bd_t *bis)
117         omap_mmc_init(0, 0, 0, -1, -1);
118         omap_mmc_init(1, 0, 0, -1, -1);
119         return 0;
121 #endif
123 static void set_crossbar_mpu_irq()
125         /* MPU_IRQ mapping to CROSSBAR_IRQ */
126         writew(217, CTRL_CORE_MPU_IRQ_159_REG); /* RTC_IRQ */
127         writew(150, CTRL_CORE_MPU_IRQ_155_REG); /* MCASP3_IRQ_AREVT */
128         writew(151, CTRL_CORE_MPU_IRQ_154_REG); /* MCASP3_IRQ_AXEVT */
129         writew(156, CTRL_CORE_MPU_IRQ_156_REG); /* MCASP6_IRQ_AREVT */
130         writew(157, CTRL_CORE_MPU_IRQ_157_REG); /* MCASP6_IRQ_AXEVT */
131         writew(251, CTRL_CORE_MPU_IRQ_136_REG); /* MAILBOX5 */
132         writew(255, CTRL_CORE_MPU_IRQ_141_REG); /* MAILBOX6 */
133         writew(396, CTRL_CORE_MPU_IRQ_142_REG); /* IPU2 MMU */
134         writew(145, CTRL_CORE_MPU_IRQ_143_REG); /* DSP1 MMU1 */
135         writew(146, CTRL_CORE_MPU_IRQ_144_REG); /* DSP2 MMU0 */
136         writew(147, CTRL_CORE_MPU_IRQ_145_REG); /* DSP2 MMU1 */
137         writew(343, CTRL_CORE_MPU_IRQ_124_REG); /* QSPI */
140 static void set_crossbar_sdma_dreq()
142         /* SDMA_DREQ mapping to CROSSBAR_IRQ */
143         writew(132, CTRL_CORE_DMA_SYSTEM_DREQ_79_REG);  /* MCASP3_DREQ_RX */
144         writew(133, CTRL_CORE_DMA_SYSTEM_DREQ_78_REG);  /* MCASP3_DREQ_TX */
145         writew(138, CTRL_CORE_DMA_SYSTEM_DREQ_63_REG);  /* MCASP6_DREQ_RX */
146         writew(139, CTRL_CORE_DMA_SYSTEM_DREQ_62_REG);  /* MCASP6_DREQ_TX */
149 void set_crossbar_regs(void)
151         set_crossbar_mpu_irq();
152         set_crossbar_sdma_dreq();