1 /*
2 * (C) Copyright 2013
3 * Texas Instruments Incorporated, <www.ti.com>
4 *
5 * Lokesh Vutla <lokeshvutla@ti.com>
6 *
7 * Based on previous work by:
8 * Aneesh V <aneesh@ti.com>
9 * Steve Sakoman <steve@sakoman.com>
10 *
11 * See file CREDITS for list of people who contributed to this
12 * project.
13 *
14 * This program is free software; you can redistribute it and/or
15 * modify it under the terms of the GNU General Public License as
16 * published by the Free Software Foundation; either version 2 of
17 * the License, or (at your option) any later version.
18 *
19 * This program is distributed in the hope that it will be useful,
20 * but WITHOUT ANY WARRANTY; without even the implied warranty of
21 * MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE. See the
22 * GNU General Public License for more details.
23 *
24 * You should have received a copy of the GNU General Public License
25 * along with this program; if not, write to the Free Software
26 * Foundation, Inc., 59 Temple Place, Suite 330, Boston,
27 * MA 02111-1307 USA
28 */
29 #include <common.h>
30 #include <palmas.h>
31 #include <asm/arch/sys_proto.h>
32 #include <asm/arch/mmc_host_def.h>
34 #include "mux_data.h"
36 #ifdef CONFIG_USB_EHCI
37 #include <usb.h>
38 #include <asm/arch/ehci.h>
39 #include <asm/ehci-omap.h>
40 #endif
42 #define CTRL_CORE_MPU_IRQ_159_REG 0x4a002b76
43 #define CTRL_CORE_MPU_IRQ_155_REG 0x4a002b6e
44 #define CTRL_CORE_MPU_IRQ_154_REG 0x4a002b6c
45 #define CTRL_CORE_MPU_IRQ_156_REG 0x4a002b70
46 #define CTRL_CORE_MPU_IRQ_157_REG 0x4a002b72
47 #define CTRL_CORE_MPU_IRQ_136_REG 0x4a002b48
48 #define CTRL_CORE_MPU_IRQ_141_REG 0x4a002b52
49 #define CTRL_CORE_MPU_IRQ_142_REG 0x4a002b54
50 #define CTRL_CORE_MPU_IRQ_143_REG 0x4a002b56
51 #define CTRL_CORE_MPU_IRQ_144_REG 0x4a002b58
52 #define CTRL_CORE_MPU_IRQ_145_REG 0x4a002b5a
53 #define CTRL_CORE_MPU_IRQ_124_REG 0x4a002b34
55 #define CTRL_CORE_DMA_SYSTEM_DREQ_79_REG 0x4a002c16
56 #define CTRL_CORE_DMA_SYSTEM_DREQ_78_REG 0x4a002c14
57 #define CTRL_CORE_DMA_SYSTEM_DREQ_63_REG 0x4a002bf6
58 #define CTRL_CORE_DMA_SYSTEM_DREQ_62_REG 0x4a002bf4
60 DECLARE_GLOBAL_DATA_PTR;
62 const struct omap_sysinfo sysinfo = {
63 "Board: DRA7xx\n"
64 };
66 /**
67 * @brief board_init
68 *
69 * @return 0
70 */
71 int board_init(void)
72 {
73 gpmc_init();
74 gd->bd->bi_boot_params = (0x80000000 + 0x100); /* boot param addr */
76 return 0;
77 }
79 int board_eth_init(bd_t *bis)
80 {
81 return 0;
82 }
84 /**
85 * @brief misc_init_r - Configure EVM board specific configurations
86 * such as power configurations, ethernet initialization as phase2 of
87 * boot sequence
88 *
89 * @return 0
90 */
91 int misc_init_r(void)
92 {
93 return 0;
94 }
96 static void do_set_mux32(u32 base,
97 struct pad_conf_entry const *array, int size)
98 {
99 int i;
100 struct pad_conf_entry *pad = (struct pad_conf_entry *)array;
102 for (i = 0; i < size; i++, pad++)
103 writel(pad->val, base + pad->offset);
104 }
106 void set_muxconf_regs_essential(void)
107 {
108 do_set_mux32((*ctrl)->control_padconf_core_base,
109 core_padconf_array_essential,
110 sizeof(core_padconf_array_essential) /
111 sizeof(struct pad_conf_entry));
112 }
114 #if !defined(CONFIG_SPL_BUILD) && defined(CONFIG_GENERIC_MMC)
115 int board_mmc_init(bd_t *bis)
116 {
117 omap_mmc_init(0, 0, 0, -1, -1);
118 omap_mmc_init(1, 0, 0, -1, -1);
119 return 0;
120 }
121 #endif
123 static void set_crossbar_mpu_irq()
124 {
125 /* MPU_IRQ mapping to CROSSBAR_IRQ */
126 writew(217, CTRL_CORE_MPU_IRQ_159_REG); /* RTC_IRQ */
127 writew(150, CTRL_CORE_MPU_IRQ_155_REG); /* MCASP3_IRQ_AREVT */
128 writew(151, CTRL_CORE_MPU_IRQ_154_REG); /* MCASP3_IRQ_AXEVT */
129 writew(156, CTRL_CORE_MPU_IRQ_156_REG); /* MCASP6_IRQ_AREVT */
130 writew(157, CTRL_CORE_MPU_IRQ_157_REG); /* MCASP6_IRQ_AXEVT */
131 writew(251, CTRL_CORE_MPU_IRQ_136_REG); /* MAILBOX5 */
132 writew(255, CTRL_CORE_MPU_IRQ_141_REG); /* MAILBOX6 */
133 writew(396, CTRL_CORE_MPU_IRQ_142_REG); /* IPU2 MMU */
134 writew(145, CTRL_CORE_MPU_IRQ_143_REG); /* DSP1 MMU1 */
135 writew(146, CTRL_CORE_MPU_IRQ_144_REG); /* DSP2 MMU0 */
136 writew(147, CTRL_CORE_MPU_IRQ_145_REG); /* DSP2 MMU1 */
137 writew(343, CTRL_CORE_MPU_IRQ_124_REG); /* QSPI */
138 }
140 static void set_crossbar_sdma_dreq()
141 {
142 /* SDMA_DREQ mapping to CROSSBAR_IRQ */
143 writew(132, CTRL_CORE_DMA_SYSTEM_DREQ_79_REG); /* MCASP3_DREQ_RX */
144 writew(133, CTRL_CORE_DMA_SYSTEM_DREQ_78_REG); /* MCASP3_DREQ_TX */
145 writew(138, CTRL_CORE_DMA_SYSTEM_DREQ_63_REG); /* MCASP6_DREQ_RX */
146 writew(139, CTRL_CORE_DMA_SYSTEM_DREQ_62_REG); /* MCASP6_DREQ_TX */
147 }
149 void set_crossbar_regs(void)
150 {
151 set_crossbar_mpu_irq();
152 set_crossbar_sdma_dreq();
153 }