1 /*
2 * (C) Copyright 2010
3 * Texas Instruments Incorporated, <www.ti.com>
4 * Aneesh V <aneesh@ti.com>
5 * Steve Sakoman <steve@sakoman.com>
6 *
7 * See file CREDITS for list of people who contributed to this
8 * project.
9 *
10 * This program is free software; you can redistribute it and/or
11 * modify it under the terms of the GNU General Public License as
12 * published by the Free Software Foundation; either version 2 of
13 * the License, or (at your option) any later version.
14 *
15 * This program is distributed in the hope that it will be useful,
16 * but WITHOUT ANY WARRANTY; without even the implied warranty of
17 * MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE. See the
18 * GNU General Public License for more details.
19 *
20 * You should have received a copy of the GNU General Public License
21 * along with this program; if not, write to the Free Software
22 * Foundation, Inc., 59 Temple Place, Suite 330, Boston,
23 * MA 02111-1307 USA
24 */
25 #include <common.h>
26 #include <twl6035.h>
27 #include <asm/arch/sys_proto.h>
28 #include <asm/arch/mmc_host_def.h>
30 #include "mux_data.h"
32 DECLARE_GLOBAL_DATA_PTR;
34 const struct omap_sysinfo sysinfo = {
35 "Board: OMAP5430 EVM\n"
36 };
38 /**
39 * @brief board_init
40 *
41 * @return 0
42 */
43 int board_init(void)
44 {
45 gpmc_init();
46 gd->bd->bi_arch_number = MACH_TYPE_OMAP5_SEVM;
47 gd->bd->bi_boot_params = (0x80000000 + 0x100); /* boot param addr */
49 return 0;
50 }
52 int board_eth_init(bd_t *bis)
53 {
54 return 0;
55 }
57 /**
58 * @brief misc_init_r - Configure EVM board specific configurations
59 * such as power configurations, ethernet initialization as phase2 of
60 * boot sequence
61 *
62 * @return 0
63 */
64 int misc_init_r(void)
65 {
66 #ifdef CONFIG_TWL6035_POWER
67 twl6035_init_settings();
68 #endif
69 return 0;
70 }
72 void set_muxconf_regs_essential(void)
73 {
74 do_set_mux(CONTROL_PADCONF_CORE, core_padconf_array_essential,
75 sizeof(core_padconf_array_essential) /
76 sizeof(struct pad_conf_entry));
78 do_set_mux(CONTROL_PADCONF_WKUP, wkup_padconf_array_essential,
79 sizeof(wkup_padconf_array_essential) /
80 sizeof(struct pad_conf_entry));
81 }
83 void set_muxconf_regs_non_essential(void)
84 {
85 do_set_mux(CONTROL_PADCONF_CORE, core_padconf_array_non_essential,
86 sizeof(core_padconf_array_non_essential) /
87 sizeof(struct pad_conf_entry));
89 do_set_mux(CONTROL_PADCONF_WKUP, wkup_padconf_array_non_essential,
90 sizeof(wkup_padconf_array_non_essential) /
91 sizeof(struct pad_conf_entry));
92 }
94 #if !defined(CONFIG_SPL_BUILD) && defined(CONFIG_GENERIC_MMC)
95 int board_mmc_init(bd_t *bis)
96 {
97 omap_mmc_init(0, 0, 0, -1, -1);
98 omap_mmc_init(1, 0, 0, -1, -1);
99 return 0;
100 }
101 #endif