1 /*
2 * Copyright (C) 2012, Stefano Babic <sbabic@denx.de>
3 *
4 * Based on flea3.c and mx35pdk.c
5 *
6 * See file CREDITS for list of people who contributed to this
7 * project.
8 *
9 * This program is free software; you can redistribute it and/or
10 * modify it under the terms of the GNU General Public License as
11 * published by the Free Software Foundation; either version 2 of
12 * the License, or (at your option) any later version.
13 *
14 * This program is distributed in the hope that it will be useful,
15 * but WITHOUT ANY WARRANTY; without even the implied warranty of
16 * MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE. See the
17 * GNU General Public License for more details.
18 *
19 * You should have received a copy of the GNU General Public License
20 * along with this program; if not, write to the Free Software
21 * Foundation, Inc., 59 Temple Place, Suite 330, Boston,
22 * MA 02111-1307 USA
23 */
25 #include <common.h>
26 #include <asm/io.h>
27 #include <asm/errno.h>
28 #include <asm/arch/imx-regs.h>
29 #include <asm/arch/crm_regs.h>
30 #include <asm/arch/clock.h>
31 #include <asm/arch/mx35_pins.h>
32 #include <asm/arch/iomux.h>
33 #include <i2c.h>
34 #include <power/pmic.h>
35 #include <fsl_pmic.h>
36 #include <mc13892.h>
37 #include <mmc.h>
38 #include <fsl_esdhc.h>
39 #include <linux/types.h>
40 #include <asm/gpio.h>
41 #include <asm/arch/sys_proto.h>
42 #include <netdev.h>
43 #include <spl.h>
45 #define CCM_CCMR_CONFIG 0x003F4208
47 #define ESDCTL_DDR2_CONFIG 0x007FFC3F
49 /* For MMC */
50 #define GPIO_MMC_CD 7
51 #define GPIO_MMC_WP 8
53 DECLARE_GLOBAL_DATA_PTR;
55 int dram_init(void)
56 {
57 gd->ram_size = get_ram_size((long *)PHYS_SDRAM_1,
58 PHYS_SDRAM_1_SIZE);
60 return 0;
61 }
63 static void board_setup_sdram(void)
64 {
65 struct esdc_regs *esdc = (struct esdc_regs *)ESDCTL_BASE_ADDR;
67 /* Initialize with default values both CSD0/1 */
68 writel(0x2000, &esdc->esdctl0);
69 writel(0x2000, &esdc->esdctl1);
71 mx3_setup_sdram_bank(CSD0_BASE_ADDR, ESDCTL_DDR2_CONFIG,
72 13, 10, 2, 0x8080);
73 }
75 static void setup_iomux_fec(void)
76 {
77 /* setup pins for FEC */
78 mxc_request_iomux(MX35_PIN_FEC_TX_CLK, MUX_CONFIG_FUNC);
79 mxc_request_iomux(MX35_PIN_FEC_RX_CLK, MUX_CONFIG_FUNC);
80 mxc_request_iomux(MX35_PIN_FEC_RX_DV, MUX_CONFIG_FUNC);
81 mxc_request_iomux(MX35_PIN_FEC_COL, MUX_CONFIG_FUNC);
82 mxc_request_iomux(MX35_PIN_FEC_RDATA0, MUX_CONFIG_FUNC);
83 mxc_request_iomux(MX35_PIN_FEC_TDATA0, MUX_CONFIG_FUNC);
84 mxc_request_iomux(MX35_PIN_FEC_TX_EN, MUX_CONFIG_FUNC);
85 mxc_request_iomux(MX35_PIN_FEC_MDC, MUX_CONFIG_FUNC);
86 mxc_request_iomux(MX35_PIN_FEC_MDIO, MUX_CONFIG_FUNC);
87 mxc_request_iomux(MX35_PIN_FEC_TX_ERR, MUX_CONFIG_FUNC);
88 mxc_request_iomux(MX35_PIN_FEC_RX_ERR, MUX_CONFIG_FUNC);
89 mxc_request_iomux(MX35_PIN_FEC_CRS, MUX_CONFIG_FUNC);
90 mxc_request_iomux(MX35_PIN_FEC_RDATA1, MUX_CONFIG_FUNC);
91 mxc_request_iomux(MX35_PIN_FEC_TDATA1, MUX_CONFIG_FUNC);
92 mxc_request_iomux(MX35_PIN_FEC_RDATA2, MUX_CONFIG_FUNC);
93 mxc_request_iomux(MX35_PIN_FEC_TDATA2, MUX_CONFIG_FUNC);
94 mxc_request_iomux(MX35_PIN_FEC_RDATA3, MUX_CONFIG_FUNC);
95 mxc_request_iomux(MX35_PIN_FEC_TDATA3, MUX_CONFIG_FUNC);
96 }
98 int woodburn_init(void)
99 {
100 struct ccm_regs *ccm =
101 (struct ccm_regs *)IMX_CCM_BASE;
103 /* initialize PLL and clock configuration */
104 writel(CCM_CCMR_CONFIG, &ccm->ccmr);
106 /* Set-up RAM */
107 board_setup_sdram();
109 /* enable clocks */
110 writel(readl(&ccm->cgr0) |
111 MXC_CCM_CGR0_EMI_MASK |
112 MXC_CCM_CGR0_EDIO_MASK |
113 MXC_CCM_CGR0_EPIT1_MASK,
114 &ccm->cgr0);
116 writel(readl(&ccm->cgr1) |
117 MXC_CCM_CGR1_FEC_MASK |
118 MXC_CCM_CGR1_GPIO1_MASK |
119 MXC_CCM_CGR1_GPIO2_MASK |
120 MXC_CCM_CGR1_GPIO3_MASK |
121 MXC_CCM_CGR1_I2C1_MASK |
122 MXC_CCM_CGR1_I2C2_MASK |
123 MXC_CCM_CGR1_I2C3_MASK,
124 &ccm->cgr1);
126 /* Set-up NAND */
127 __raw_writel(readl(&ccm->rcsr) | MXC_CCM_RCSR_NFC_FMS, &ccm->rcsr);
129 /* Set pinmux for the required peripherals */
130 setup_iomux_fec();
132 /* setup GPIO1_4 FEC_ENABLE signal */
133 mxc_request_iomux(MX35_PIN_SCKR, MUX_CONFIG_ALT5);
134 gpio_direction_output(4, 1);
135 mxc_request_iomux(MX35_PIN_HCKT, MUX_CONFIG_ALT5);
136 gpio_direction_output(9, 0);
137 gpio_set_value(9, 1);
139 return 0;
140 }
142 #if defined(CONFIG_SPL_BUILD)
143 void board_init_f(ulong dummy)
144 {
145 /* Set the stack pointer. */
146 asm volatile("mov sp, %0\n" : : "r"(CONFIG_SPL_STACK));
148 /* Initialize MUX and SDRAM */
149 woodburn_init();
151 /* Clear the BSS. */
152 memset(__bss_start, 0, __bss_end__ - __bss_start);
154 /* Set global data pointer. */
155 gd = &gdata;
157 preloader_console_init();
158 timer_init();
160 board_init_r(NULL, 0);
161 }
163 void spl_board_init(void)
164 {
165 }
167 #endif
170 /* Booting from NOR in external mode */
171 int board_early_init_f(void)
172 {
173 return woodburn_init();
174 }
177 int board_init(void)
178 {
179 struct pmic *p;
180 u32 val;
181 int ret;
183 /* address of boot parameters */
184 gd->bd->bi_boot_params = PHYS_SDRAM_1 + 0x100;
186 ret = pmic_init(I2C_PMIC);
187 if (ret)
188 return ret;
190 p = pmic_get("FSL_PMIC");
192 /*
193 * Set switchers in Auto in NORMAL mode & STANDBY mode
194 * Setup the switcher mode for SW1 & SW2
195 */
196 pmic_reg_read(p, REG_SW_4, &val);
197 val = (val & ~((SWMODE_MASK << SWMODE1_SHIFT) |
198 (SWMODE_MASK << SWMODE2_SHIFT)));
199 val |= (SWMODE_AUTO_AUTO << SWMODE1_SHIFT) |
200 (SWMODE_AUTO_AUTO << SWMODE2_SHIFT);
201 /* Set SWILIMB */
202 val |= (1 << 22);
203 pmic_reg_write(p, REG_SW_4, val);
205 /* Setup the switcher mode for SW3 & SW4 */
206 pmic_reg_read(p, REG_SW_5, &val);
207 val &= ~((SWMODE_MASK << SWMODE4_SHIFT) |
208 (SWMODE_MASK << SWMODE3_SHIFT));
209 val |= (SWMODE_AUTO_AUTO << SWMODE4_SHIFT) |
210 (SWMODE_AUTO_AUTO << SWMODE3_SHIFT);
211 pmic_reg_write(p, REG_SW_5, val);
213 /* Set VGEN1 to 3.15V */
214 pmic_reg_read(p, REG_SETTING_0, &val);
215 val &= ~(VGEN1_MASK);
216 val |= VGEN1_3_15;
217 pmic_reg_write(p, REG_SETTING_0, val);
219 pmic_reg_read(p, REG_MODE_0, &val);
220 val |= VGEN1EN;
221 pmic_reg_write(p, REG_MODE_0, val);
222 udelay(2000);
224 return 0;
225 }
227 #if defined(CONFIG_FSL_ESDHC)
228 struct fsl_esdhc_cfg esdhc_cfg = {MMC_SDHC1_BASE_ADDR};
230 int board_mmc_init(bd_t *bis)
231 {
232 /* configure pins for SDHC1 only */
233 mxc_request_iomux(MX35_PIN_SD1_CMD, MUX_CONFIG_FUNC);
234 mxc_request_iomux(MX35_PIN_SD1_CLK, MUX_CONFIG_FUNC);
235 mxc_request_iomux(MX35_PIN_SD1_DATA0, MUX_CONFIG_FUNC);
236 mxc_request_iomux(MX35_PIN_SD1_DATA1, MUX_CONFIG_FUNC);
237 mxc_request_iomux(MX35_PIN_SD1_DATA2, MUX_CONFIG_FUNC);
238 mxc_request_iomux(MX35_PIN_SD1_DATA3, MUX_CONFIG_FUNC);
240 /* MMC Card Detect on GPIO1_7 */
241 mxc_request_iomux(MX35_PIN_SCKT, MUX_CONFIG_ALT5);
242 mxc_iomux_set_input(MUX_IN_GPIO1_IN_7, 0x1);
243 gpio_direction_input(GPIO_MMC_CD);
245 mxc_request_iomux(MX35_PIN_FST, MUX_CONFIG_ALT5);
246 mxc_iomux_set_input(MUX_IN_GPIO1_IN_8, 0x1);
247 gpio_direction_output(GPIO_MMC_WP, 0);
249 esdhc_cfg.sdhc_clk = mxc_get_clock(MXC_ESDHC1_CLK);
251 return fsl_esdhc_initialize(bis, &esdhc_cfg);
252 }
254 int board_mmc_getcd(struct mmc *mmc)
255 {
256 return !gpio_get_value(GPIO_MMC_CD);
257 }
258 #endif
260 u32 get_board_rev(void)
261 {
262 int rev = 0;
264 return (get_cpu_rev() & ~(0xF << 8)) | (rev & 0xF) << 8;
265 }