1 /******************************************************************************
2 *
3 * Author: Xilinx, Inc.
4 *
5 *
6 * This program is free software; you can redistribute it and/or modify it
7 * under the terms of the GNU General Public License as published by the
8 * Free Software Foundation; either version 2 of the License, or (at your
9 * option) any later version.
10 *
11 *
12 * XILINX IS PROVIDING THIS DESIGN, CODE, OR INFORMATION "AS IS" AS A
13 * COURTESY TO YOU. BY PROVIDING THIS DESIGN, CODE, OR INFORMATION AS
14 * ONE POSSIBLE IMPLEMENTATION OF THIS FEATURE, APPLICATION OR STANDARD,
15 * XILINX IS MAKING NO REPRESENTATION THAT THIS IMPLEMENTATION IS FREE
16 * FROM ANY CLAIMS OF INFRINGEMENT, AND YOU ARE RESPONSIBLE FOR OBTAINING
17 * ANY THIRD PARTY RIGHTS YOU MAY REQUIRE FOR YOUR IMPLEMENTATION.
18 * XILINX EXPRESSLY DISCLAIMS ANY WARRANTY WHATSOEVER WITH RESPECT TO
19 * THE ADEQUACY OF THE IMPLEMENTATION, INCLUDING BUT NOT LIMITED TO ANY
20 * WARRANTIES OR REPRESENTATIONS THAT THIS IMPLEMENTATION IS FREE FROM
21 * CLAIMS OF INFRINGEMENT, IMPLIED WARRANTIES OF MERCHANTABILITY AND
22 * FITNESS FOR A PARTICULAR PURPOSE.
23 *
24 *
25 * Xilinx hardware products are not intended for use in life support
26 * appliances, devices, or systems. Use in such applications is
27 * expressly prohibited.
28 *
29 *
30 * (c) Copyright 2002-2004 Xilinx Inc.
31 * All rights reserved.
32 *
33 *
34 * You should have received a copy of the GNU General Public License along
35 * with this program; if not, write to the Free Software Foundation, Inc.,
36 * 675 Mass Ave, Cambridge, MA 02139, USA.
37 *
38 * FILENAME:
39 *
40 * xbuf_descriptor.h
41 *
42 * DESCRIPTION:
43 *
44 * This file contains the interface for the XBufDescriptor component.
45 * The XBufDescriptor component is a passive component that only maps over
46 * a buffer descriptor data structure shared by the scatter gather DMA hardware
47 * and software. The component's primary purpose is to provide encapsulation of
48 * the buffer descriptor processing. See the source file xbuf_descriptor.c for
49 * details.
50 *
51 * NOTES:
52 *
53 * Most of the functions of this component are implemented as macros in order
54 * to optimize the processing. The names are not all uppercase such that they
55 * can be switched between macros and functions easily.
56 *
57 ******************************************************************************/
59 #ifndef XBUF_DESCRIPTOR_H /* prevent circular inclusions */
60 #define XBUF_DESCRIPTOR_H /* by using protection macros */
62 /***************************** Include Files *********************************/
64 #include "xbasic_types.h"
65 #include "xdma_channel_i.h"
67 /************************** Constant Definitions *****************************/
69 /* The following constants allow access to all fields of a buffer descriptor
70 * and are necessary at this level of visibility to allow macros to access
71 * and modify the fields of a buffer descriptor. It is not expected that the
72 * user of a buffer descriptor would need to use these constants.
73 */
75 #define XBD_DEVICE_STATUS_OFFSET 0
76 #define XBD_CONTROL_OFFSET 1
77 #define XBD_SOURCE_OFFSET 2
78 #define XBD_DESTINATION_OFFSET 3
79 #define XBD_LENGTH_OFFSET 4
80 #define XBD_STATUS_OFFSET 5
81 #define XBD_NEXT_PTR_OFFSET 6
82 #define XBD_ID_OFFSET 7
83 #define XBD_FLAGS_OFFSET 8
84 #define XBD_RQSTED_LENGTH_OFFSET 9
86 #define XBD_SIZE_IN_WORDS 10
88 /*
89 * The following constants define the bits of the flags field of a buffer
90 * descriptor
91 */
93 #define XBD_FLAGS_LOCKED_MASK 1UL
95 /**************************** Type Definitions *******************************/
97 typedef u32 XBufDescriptor[XBD_SIZE_IN_WORDS];
99 /***************** Macros (Inline Functions) Definitions *********************/
101 /* each of the following macros are named the same as functions rather than all
102 * upper case in order to allow either the macros or the functions to be
103 * used, see the source file xbuf_descriptor.c for documentation
104 */
106 #define XBufDescriptor_Initialize(InstancePtr) \
107 { \
108 (*((u32 *)InstancePtr + XBD_CONTROL_OFFSET) = 0); \
109 (*((u32 *)InstancePtr + XBD_SOURCE_OFFSET) = 0); \
110 (*((u32 *)InstancePtr + XBD_DESTINATION_OFFSET) = 0); \
111 (*((u32 *)InstancePtr + XBD_LENGTH_OFFSET) = 0); \
112 (*((u32 *)InstancePtr + XBD_STATUS_OFFSET) = 0); \
113 (*((u32 *)InstancePtr + XBD_DEVICE_STATUS_OFFSET) = 0); \
114 (*((u32 *)InstancePtr + XBD_NEXT_PTR_OFFSET) = 0); \
115 (*((u32 *)InstancePtr + XBD_ID_OFFSET) = 0); \
116 (*((u32 *)InstancePtr + XBD_FLAGS_OFFSET) = 0); \
117 (*((u32 *)InstancePtr + XBD_RQSTED_LENGTH_OFFSET) = 0); \
118 }
120 #define XBufDescriptor_GetControl(InstancePtr) \
121 (u32)(*((u32 *)InstancePtr + XBD_CONTROL_OFFSET))
123 #define XBufDescriptor_SetControl(InstancePtr, Control) \
124 (*((u32 *)InstancePtr + XBD_CONTROL_OFFSET) = (u32)Control)
126 #define XBufDescriptor_IsLastControl(InstancePtr) \
127 (u32)(*((u32 *)InstancePtr + XBD_CONTROL_OFFSET) & \
128 XDC_CONTROL_LAST_BD_MASK)
130 #define XBufDescriptor_SetLast(InstancePtr) \
131 (*((u32 *)InstancePtr + XBD_CONTROL_OFFSET) |= XDC_CONTROL_LAST_BD_MASK)
133 #define XBufDescriptor_GetSrcAddress(InstancePtr) \
134 ((u32 *)(*((u32 *)InstancePtr + XBD_SOURCE_OFFSET)))
136 #define XBufDescriptor_SetSrcAddress(InstancePtr, Source) \
137 (*((u32 *)InstancePtr + XBD_SOURCE_OFFSET) = (u32)Source)
139 #define XBufDescriptor_GetDestAddress(InstancePtr) \
140 ((u32 *)(*((u32 *)InstancePtr + XBD_DESTINATION_OFFSET)))
142 #define XBufDescriptor_SetDestAddress(InstancePtr, Destination) \
143 (*((u32 *)InstancePtr + XBD_DESTINATION_OFFSET) = (u32)Destination)
145 #define XBufDescriptor_GetLength(InstancePtr) \
146 (u32)(*((u32 *)InstancePtr + XBD_RQSTED_LENGTH_OFFSET) - \
147 *((u32 *)InstancePtr + XBD_LENGTH_OFFSET))
149 #define XBufDescriptor_SetLength(InstancePtr, Length) \
150 { \
151 (*((u32 *)InstancePtr + XBD_LENGTH_OFFSET) = (u32)(Length)); \
152 (*((u32 *)InstancePtr + XBD_RQSTED_LENGTH_OFFSET) = (u32)(Length));\
153 }
155 #define XBufDescriptor_GetStatus(InstancePtr) \
156 (u32)(*((u32 *)InstancePtr + XBD_STATUS_OFFSET))
158 #define XBufDescriptor_SetStatus(InstancePtr, Status) \
159 (*((u32 *)InstancePtr + XBD_STATUS_OFFSET) = (u32)Status)
161 #define XBufDescriptor_IsLastStatus(InstancePtr) \
162 (u32)(*((u32 *)InstancePtr + XBD_STATUS_OFFSET) & \
163 XDC_STATUS_LAST_BD_MASK)
165 #define XBufDescriptor_GetDeviceStatus(InstancePtr) \
166 ((u32)(*((u32 *)InstancePtr + XBD_DEVICE_STATUS_OFFSET)))
168 #define XBufDescriptor_SetDeviceStatus(InstancePtr, Status) \
169 (*((u32 *)InstancePtr + XBD_DEVICE_STATUS_OFFSET) = (u32)Status)
171 #define XBufDescriptor_GetNextPtr(InstancePtr) \
172 (XBufDescriptor *)(*((u32 *)InstancePtr + XBD_NEXT_PTR_OFFSET))
174 #define XBufDescriptor_SetNextPtr(InstancePtr, NextPtr) \
175 (*((u32 *)InstancePtr + XBD_NEXT_PTR_OFFSET) = (u32)NextPtr)
177 #define XBufDescriptor_GetId(InstancePtr) \
178 (u32)(*((u32 *)InstancePtr + XBD_ID_OFFSET))
180 #define XBufDescriptor_SetId(InstancePtr, Id) \
181 (*((u32 *)InstancePtr + XBD_ID_OFFSET) = (u32)Id)
183 #define XBufDescriptor_GetFlags(InstancePtr) \
184 (u32)(*((u32 *)InstancePtr + XBD_FLAGS_OFFSET))
186 #define XBufDescriptor_SetFlags(InstancePtr, Flags) \
187 (*((u32 *)InstancePtr + XBD_FLAGS_OFFSET) = (u32)Flags)
189 #define XBufDescriptor_Lock(InstancePtr) \
190 (*((u32 *)InstancePtr + XBD_FLAGS_OFFSET) |= XBD_FLAGS_LOCKED_MASK)
192 #define XBufDescriptor_Unlock(InstancePtr) \
193 (*((u32 *)InstancePtr + XBD_FLAGS_OFFSET) &= ~XBD_FLAGS_LOCKED_MASK)
195 #define XBufDescriptor_IsLocked(InstancePtr) \
196 (*((u32 *)InstancePtr + XBD_FLAGS_OFFSET) & XBD_FLAGS_LOCKED_MASK)
198 /************************** Function Prototypes ******************************/
200 /* The following prototypes are provided to allow each of the functions to
201 * be implemented as a function rather than a macro, and to provide the
202 * syntax to allow users to understand how to call the macros, they are
203 * commented out to prevent linker errors
204 *
206 u32 XBufDescriptor_Initialize(XBufDescriptor* InstancePtr);
208 u32 XBufDescriptor_GetControl(XBufDescriptor* InstancePtr);
209 void XBufDescriptor_SetControl(XBufDescriptor* InstancePtr, u32 Control);
211 u32 XBufDescriptor_IsLastControl(XBufDescriptor* InstancePtr);
212 void XBufDescriptor_SetLast(XBufDescriptor* InstancePtr);
214 u32 XBufDescriptor_GetLength(XBufDescriptor* InstancePtr);
215 void XBufDescriptor_SetLength(XBufDescriptor* InstancePtr, u32 Length);
217 u32 XBufDescriptor_GetStatus(XBufDescriptor* InstancePtr);
218 void XBufDescriptor_SetStatus(XBufDescriptor* InstancePtr, u32 Status);
219 u32 XBufDescriptor_IsLastStatus(XBufDescriptor* InstancePtr);
221 u32 XBufDescriptor_GetDeviceStatus(XBufDescriptor* InstancePtr);
222 void XBufDescriptor_SetDeviceStatus(XBufDescriptor* InstancePtr,
223 u32 Status);
225 u32 XBufDescriptor_GetSrcAddress(XBufDescriptor* InstancePtr);
226 void XBufDescriptor_SetSrcAddress(XBufDescriptor* InstancePtr,
227 u32 SourceAddress);
229 u32 XBufDescriptor_GetDestAddress(XBufDescriptor* InstancePtr);
230 void XBufDescriptor_SetDestAddress(XBufDescriptor* InstancePtr,
231 u32 DestinationAddress);
233 XBufDescriptor* XBufDescriptor_GetNextPtr(XBufDescriptor* InstancePtr);
234 void XBufDescriptor_SetNextPtr(XBufDescriptor* InstancePtr,
235 XBufDescriptor* NextPtr);
237 u32 XBufDescriptor_GetId(XBufDescriptor* InstancePtr);
238 void XBufDescriptor_SetId(XBufDescriptor* InstancePtr, u32 Id);
240 u32 XBufDescriptor_GetFlags(XBufDescriptor* InstancePtr);
241 void XBufDescriptor_SetFlags(XBufDescriptor* InstancePtr, u32 Flags);
243 void XBufDescriptor_Lock(XBufDescriptor* InstancePtr);
244 void XBufDescriptor_Unlock(XBufDescriptor* InstancePtr);
245 u32 XBufDescriptor_IsLocked(XBufDescriptor* InstancePtr);
247 void XBufDescriptor_Copy(XBufDescriptor* InstancePtr,
248 XBufDescriptor* DestinationPtr);
250 */
252 #endif /* end of protection macro */