1 /*
2 * (C) Copyright 2002
3 * Stäubli Faverges - <www.staubli.com>
4 * Pierre AUBERT p.aubert@staubli.com
5 *
6 * See file CREDITS for list of people who contributed to this
7 * project.
8 *
9 * This program is free software; you can redistribute it and/or
10 * modify it under the terms of the GNU General Public License as
11 * published by the Free Software Foundation; either version 2 of
12 * the License, or (at your option) any later version.
13 *
14 * This program is distributed in the hope that it will be useful,
15 * but WITHOUT ANY WARRANTY; without even the implied warranty of
16 * MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE. See the
17 * GNU General Public License for more details.
18 *
19 * You should have received a copy of the GNU General Public License
20 * along with this program; if not, write to the Free Software
21 * Foundation, Inc., 59 Temple Place, Suite 330, Boston,
22 * MA 02111-1307 USA
23 */
25 /*
26 * Dos floppy support
27 */
29 #include <common.h>
30 #include <config.h>
31 #include <command.h>
32 #include <fdc.h>
34 /*-----------------------------------------------------------------------------
35 * do_fdosboot --
36 *-----------------------------------------------------------------------------
37 */
38 int do_fdosboot(cmd_tbl_t *cmdtp, int flag, int argc, char * const argv[])
39 {
40 char *name;
41 char *ep;
42 int size;
43 int drive = CONFIG_SYS_FDC_DRIVE_NUMBER;
45 /* pre-set load_addr */
46 if ((ep = getenv("loadaddr")) != NULL) {
47 load_addr = simple_strtoul(ep, NULL, 16);
48 }
50 /* pre-set Boot file name */
51 if ((name = getenv("bootfile")) == NULL) {
52 name = "uImage";
53 }
55 switch (argc) {
56 case 1:
57 break;
58 case 2:
59 /* only one arg - accept two forms:
60 * just load address, or just boot file name.
61 * The latter form must be written "filename" here.
62 */
63 if (argv[1][0] == '"') { /* just boot filename */
64 name = argv [1];
65 } else { /* load address */
66 load_addr = simple_strtoul(argv[1], NULL, 16);
67 }
68 break;
69 case 3:
70 load_addr = simple_strtoul(argv[1], NULL, 16);
71 name = argv [2];
72 break;
73 default:
74 return CMD_RET_USAGE;
75 }
77 /* Init physical layer */
78 if (!fdc_fdos_init (drive)) {
79 return (-1);
80 }
82 /* Open file */
83 if (dos_open (name) < 0) {
84 printf ("Unable to open %s\n", name);
85 return 1;
86 }
87 if ((size = dos_read (load_addr)) < 0) {
88 printf ("boot error\n");
89 return 1;
90 }
91 flush_cache (load_addr, size);
93 setenv_hex("filesize", size);
95 printf("Floppy DOS load complete: %d bytes loaded to 0x%lx\n",
96 size, load_addr);
98 return bootm_maybe_autostart(cmdtp, argv[0]);
99 }
101 /*-----------------------------------------------------------------------------
102 * do_fdosls --
103 *-----------------------------------------------------------------------------
104 */
105 int do_fdosls(cmd_tbl_t *cmdtp, int flag, int argc, char * const argv[])
106 {
107 char *path = "";
108 int drive = CONFIG_SYS_FDC_DRIVE_NUMBER;
110 switch (argc) {
111 case 1:
112 break;
113 case 2:
114 path = argv [1];
115 break;
116 }
118 /* Init physical layer */
119 if (!fdc_fdos_init (drive)) {
120 return (-1);
121 }
122 /* Open directory */
123 if (dos_open (path) < 0) {
124 printf ("Unable to open %s\n", path);
125 return 1;
126 }
127 return (dos_dir ());
128 }
130 U_BOOT_CMD(
131 fdosboot, 3, 0, do_fdosboot,
132 "boot from a dos floppy file",
133 "[loadAddr] [filename]"
134 );
136 U_BOOT_CMD(
137 fdosls, 2, 0, do_fdosls,
138 "list files in a directory",
139 "[directory]"
140 );