1 /*
2 * Copyright (c) 2012, NVIDIA CORPORATION. All rights reserved.
3 *
4 * Inspired by cmd_ext_common.c, cmd_fat.c.
5 *
6 * This program is free software; you can redistribute it and/or modify it
7 * under the terms and conditions of the GNU General Public License,
8 * version 2, as published by the Free Software Foundation.
9 *
10 * This program is distributed in the hope it will be useful, but WITHOUT
11 * ANY WARRANTY; without even the implied warranty of MERCHANTABILITY or
12 * FITNESS FOR A PARTICULAR PURPOSE. See the GNU General Public License for
13 * more details.
14 *
15 * You should have received a copy of the GNU General Public License
16 * along with this program. If not, see <http://www.gnu.org/licenses/>.
17 */
19 #include <common.h>
20 #include <command.h>
21 #include <fs.h>
23 int do_load_wrapper(cmd_tbl_t *cmdtp, int flag, int argc, char * const argv[])
24 {
25 return do_load(cmdtp, flag, argc, argv, FS_TYPE_ANY, 0);
26 }
28 U_BOOT_CMD(
29 load, 7, 0, do_load_wrapper,
30 "load binary file from a filesystem",
31 "<interface> [<dev[:part]> [<addr> [<filename> [bytes [pos]]]]]\n"
32 " - Load binary file 'filename' from partition 'part' on device\n"
33 " type 'interface' instance 'dev' to address 'addr' in memory.\n"
34 " 'bytes' gives the size to load in bytes.\n"
35 " If 'bytes' is 0 or omitted, the file is read until the end.\n"
36 " 'pos' gives the file byte position to start reading from.\n"
37 " If 'pos' is 0 or omitted, the file is read from the start.\n"
38 " All numeric parameters are assumed to be decimal,\n"
39 " unless specified otherwise using a leading \"0x\"."
40 );
42 int do_ls_wrapper(cmd_tbl_t *cmdtp, int flag, int argc, char * const argv[])
43 {
44 return do_ls(cmdtp, flag, argc, argv, FS_TYPE_ANY);
45 }
47 U_BOOT_CMD(
48 ls, 4, 1, do_ls_wrapper,
49 "list files in a directory (default /)",
50 "<interface> [<dev[:part]> [directory]]\n"
51 " - List files in directory 'directory' of partition 'part' on\n"
52 " device type 'interface' instance 'dev'."
53 );