]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - glsdk/glsdk-u-boot.git/blob - common/cmd_gettime.c
HACK: ARM: DRA7xx: Add Ethernet crossbar setting
[glsdk/glsdk-u-boot.git] / common / cmd_gettime.c
1 /*
2  * Copyright (c) 2011 The Chromium OS Authors. All rights reserved.
3  *
4  * Copyright (c) 2009, Code Aurora Forum. All rights reserved.
5  *
6  * (C) Copyright 2001
7  * Wolfgang Denk, DENX Software Engineering, wd@denx.de.
8  *
9  * See file CREDITS for list of people who contributed to this
10  * project.
11  *
12  * This program is free software; you can redistribute it and/or
13  * modify it under the terms of the GNU General Public License as
14  * published by the Free Software Foundation; either version 2 of
15  * the License, or (at your option) any later version.
16  *
17  * This program is distributed in the hope that it will be useful,
18  * but WITHOUT ANY WARRANTY; without even the implied warranty of
19  * MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE.  See the
20  * GNU General Public License for more details.
21  *
22  * You should have received a copy of the GNU General Public License
23  * along with this program; if not, write to the Free Software
24  * Foundation, Inc., 59 Temple Place, Suite 330, Boston,
25  * MA 02111-1307 USA
26  */
28 /*
29  * Get Timer overflows after 2^32 / CONFIG_SYS_HZ (32Khz) = 131072 sec
30  */
31 #include <common.h>
32 #include <command.h>
34 static int do_gettime(cmd_tbl_t *cmdtp, int flag, int argc,
35                       char * const argv[])
36 {
37         unsigned long int val = get_timer(0);
39 #ifdef CONFIG_SYS_HZ
40         printf("Timer val: %lu\n", val);
41         printf("Seconds : %lu\n", val / CONFIG_SYS_HZ);
42         printf("Remainder : %lu\n", val % CONFIG_SYS_HZ);
43         printf("sys_hz = %lu\n", (unsigned long int)CONFIG_SYS_HZ);
44 #else
45         printf("CONFIG_SYS_HZ not defined");
46         printf("Timer Val %lu", val);
47 #endif
49         return 0;
50 }
52 U_BOOT_CMD(
53         gettime,        1,      1,      do_gettime,
54         "get timer val elapsed,\n",
55         "get time elapsed from uboot start\n"
56 );