]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - glsdk/glsdk-u-boot.git/blob - common/cmd_jffs2.c
HACK: ARM: DRA7xx: Add Ethernet crossbar setting
[glsdk/glsdk-u-boot.git] / common / cmd_jffs2.c
1 /*
2  * (C) Copyright 2002
3  * Wolfgang Denk, DENX Software Engineering, wd@denx.de.
4  *
5  * (C) Copyright 2002
6  * Robert Schwebel, Pengutronix, <r.schwebel@pengutronix.de>
7  *
8  * (C) Copyright 2003
9  * Kai-Uwe Bloem, Auerswald GmbH & Co KG, <linux-development@auerswald.de>
10  *
11  * (C) Copyright 2005
12  * Wolfgang Denk, DENX Software Engineering, wd@denx.de.
13  *
14  *   Added support for reading flash partition table from environment.
15  *   Parsing routines are based on driver/mtd/cmdline.c from the linux 2.4
16  *   kernel tree.
17  *
18  *   $Id: cmdlinepart.c,v 1.17 2004/11/26 11:18:47 lavinen Exp $
19  *   Copyright 2002 SYSGO Real-Time Solutions GmbH
20  *
21  * See file CREDITS for list of people who contributed to this
22  * project.
23  *
24  * This program is free software; you can redistribute it and/or
25  * modify it under the terms of the GNU General Public License as
26  * published by the Free Software Foundation; either version 2 of
27  * the License, or (at your option) any later version.
28  *
29  * This program is distributed in the hope that it will be useful,
30  * but WITHOUT ANY WARRANTY; without even the implied warranty of
31  * MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE.  See the
32  * GNU General Public License for more details.
33  *
34  * You should have received a copy of the GNU General Public License
35  * along with this program; if not, write to the Free Software
36  * Foundation, Inc., 59 Temple Place, Suite 330, Boston,
37  * MA 02111-1307 USA
38  */
40 /*
41  * Three environment variables are used by the parsing routines:
42  *
43  * 'partition' - keeps current partition identifier
44  *
45  * partition  := <part-id>
46  * <part-id>  := <dev-id>,part_num
47  *
48  *
49  * 'mtdids' - linux kernel mtd device id <-> u-boot device id mapping
50  *
51  * mtdids=<idmap>[,<idmap>,...]
52  *
53  * <idmap>    := <dev-id>=<mtd-id>
54  * <dev-id>   := 'nand'|'nor'|'onenand'<dev-num>
55  * <dev-num>  := mtd device number, 0...
56  * <mtd-id>   := unique device tag used by linux kernel to find mtd device (mtd->name)
57  *
58  *
59  * 'mtdparts' - partition list
60  *
61  * mtdparts=mtdparts=<mtd-def>[;<mtd-def>...]
62  *
63  * <mtd-def>  := <mtd-id>:<part-def>[,<part-def>...]
64  * <mtd-id>   := unique device tag used by linux kernel to find mtd device (mtd->name)
65  * <part-def> := <size>[@<offset>][<name>][<ro-flag>]
66  * <size>     := standard linux memsize OR '-' to denote all remaining space
67  * <offset>   := partition start offset within the device
68  * <name>     := '(' NAME ')'
69  * <ro-flag>  := when set to 'ro' makes partition read-only (not used, passed to kernel)
70  *
71  * Notes:
72  * - each <mtd-id> used in mtdparts must albo exist in 'mtddis' mapping
73  * - if the above variables are not set defaults for a given target are used
74  *
75  * Examples:
76  *
77  * 1 NOR Flash, with 1 single writable partition:
78  * mtdids=nor0=edb7312-nor
79  * mtdparts=mtdparts=edb7312-nor:-
80  *
81  * 1 NOR Flash with 2 partitions, 1 NAND with one
82  * mtdids=nor0=edb7312-nor,nand0=edb7312-nand
83  * mtdparts=mtdparts=edb7312-nor:256k(ARMboot)ro,-(root);edb7312-nand:-(home)
84  *
85  */
87 /*
88  * JFFS2/CRAMFS support
89  */
90 #include <common.h>
91 #include <command.h>
92 #include <malloc.h>
93 #include <jffs2/jffs2.h>
94 #include <linux/list.h>
95 #include <linux/ctype.h>
96 #include <cramfs/cramfs_fs.h>
98 #if defined(CONFIG_CMD_NAND)
99 #include <linux/mtd/nand.h>
100 #include <nand.h>
101 #endif
103 #if defined(CONFIG_CMD_ONENAND)
104 #include <linux/mtd/mtd.h>
105 #include <linux/mtd/onenand.h>
106 #include <onenand_uboot.h>
107 #endif
109 /* enable/disable debugging messages */
110 #define DEBUG_JFFS
111 #undef  DEBUG_JFFS
113 #ifdef  DEBUG_JFFS
114 # define DEBUGF(fmt, args...)   printf(fmt ,##args)
115 #else
116 # define DEBUGF(fmt, args...)
117 #endif
119 /* special size referring to all the remaining space in a partition */
120 #define SIZE_REMAINING          0xFFFFFFFF
122 /* special offset value, it is used when not provided by user
123  *
124  * this value is used temporarily during parsing, later such offests
125  * are recalculated */
126 #define OFFSET_NOT_SPECIFIED    0xFFFFFFFF
128 /* minimum partition size */
129 #define MIN_PART_SIZE           4096
131 /* this flag needs to be set in part_info struct mask_flags
132  * field for read-only partitions */
133 #define MTD_WRITEABLE_CMD               1
135 /* current active device and partition number */
136 #ifdef CONFIG_CMD_MTDPARTS
137 /* Use the ones declared in cmd_mtdparts.c */
138 extern struct mtd_device *current_mtd_dev;
139 extern u8 current_mtd_partnum;
140 #else
141 /* Use local ones */
142 struct mtd_device *current_mtd_dev = NULL;
143 u8 current_mtd_partnum = 0;
144 #endif
146 #if defined(CONFIG_CMD_CRAMFS)
147 extern int cramfs_check (struct part_info *info);
148 extern int cramfs_load (char *loadoffset, struct part_info *info, char *filename);
149 extern int cramfs_ls (struct part_info *info, char *filename);
150 extern int cramfs_info (struct part_info *info);
151 #else
152 /* defining empty macros for function names is ugly but avoids ifdef clutter
153  * all over the code */
154 #define cramfs_check(x)         (0)
155 #define cramfs_load(x,y,z)      (-1)
156 #define cramfs_ls(x,y)          (0)
157 #define cramfs_info(x)          (0)
158 #endif
160 #ifndef CONFIG_CMD_MTDPARTS
161 /**
162  * Check device number to be within valid range for given device type.
163  *
164  * @param dev device to validate
165  * @return 0 if device is valid, 1 otherwise
166  */
167 static int mtd_device_validate(u8 type, u8 num, u32 *size)
169         if (type == MTD_DEV_TYPE_NOR) {
170 #if defined(CONFIG_CMD_FLASH)
171                 if (num < CONFIG_SYS_MAX_FLASH_BANKS) {
172                         extern flash_info_t flash_info[];
173                         *size = flash_info[num].size;
175                         return 0;
176                 }
178                 printf("no such FLASH device: %s%d (valid range 0 ... %d\n",
179                                 MTD_DEV_TYPE(type), num, CONFIG_SYS_MAX_FLASH_BANKS - 1);
180 #else
181                 printf("support for FLASH devices not present\n");
182 #endif
183         } else if (type == MTD_DEV_TYPE_NAND) {
184 #if defined(CONFIG_JFFS2_NAND) && defined(CONFIG_CMD_NAND)
185                 if (num < CONFIG_SYS_MAX_NAND_DEVICE) {
186                         *size = nand_info[num].size;
187                         return 0;
188                 }
190                 printf("no such NAND device: %s%d (valid range 0 ... %d)\n",
191                                 MTD_DEV_TYPE(type), num, CONFIG_SYS_MAX_NAND_DEVICE - 1);
192 #else
193                 printf("support for NAND devices not present\n");
194 #endif
195         } else if (type == MTD_DEV_TYPE_ONENAND) {
196 #if defined(CONFIG_CMD_ONENAND)
197                 *size = onenand_mtd.size;
198                 return 0;
199 #else
200                 printf("support for OneNAND devices not present\n");
201 #endif
202         } else
203                 printf("Unknown defice type %d\n", type);
205         return 1;
208 /**
209  * Parse device id string <dev-id> := 'nand'|'nor'|'onenand'<dev-num>,
210  * return device type and number.
211  *
212  * @param id string describing device id
213  * @param ret_id output pointer to next char after parse completes (output)
214  * @param dev_type parsed device type (output)
215  * @param dev_num parsed device number (output)
216  * @return 0 on success, 1 otherwise
217  */
218 static int mtd_id_parse(const char *id, const char **ret_id, u8 *dev_type, u8 *dev_num)
220         const char *p = id;
222         *dev_type = 0;
223         if (strncmp(p, "nand", 4) == 0) {
224                 *dev_type = MTD_DEV_TYPE_NAND;
225                 p += 4;
226         } else if (strncmp(p, "nor", 3) == 0) {
227                 *dev_type = MTD_DEV_TYPE_NOR;
228                 p += 3;
229         } else if (strncmp(p, "onenand", 7) == 0) {
230                 *dev_type = MTD_DEV_TYPE_ONENAND;
231                 p += 7;
232         } else {
233                 printf("incorrect device type in %s\n", id);
234                 return 1;
235         }
237         if (!isdigit(*p)) {
238                 printf("incorrect device number in %s\n", id);
239                 return 1;
240         }
242         *dev_num = simple_strtoul(p, (char **)&p, 0);
243         if (ret_id)
244                 *ret_id = p;
245         return 0;
248 /*
249  * 'Static' version of command line mtdparts_init() routine. Single partition on
250  * a single device configuration.
251  */
253 /**
254  * Calculate sector size.
255  *
256  * @return sector size
257  */
258 static inline u32 get_part_sector_size_nand(struct mtdids *id)
260 #if defined(CONFIG_JFFS2_NAND) && defined(CONFIG_CMD_NAND)
261         nand_info_t *nand;
263         nand = &nand_info[id->num];
265         return nand->erasesize;
266 #else
267         BUG();
268         return 0;
269 #endif
272 static inline u32 get_part_sector_size_nor(struct mtdids *id, struct part_info *part)
274 #if defined(CONFIG_CMD_FLASH)
275         extern flash_info_t flash_info[];
277         u32 end_phys, start_phys, sector_size = 0, size = 0;
278         int i;
279         flash_info_t *flash;
281         flash = &flash_info[id->num];
283         start_phys = flash->start[0] + part->offset;
284         end_phys = start_phys + part->size - 1;
286         for (i = 0; i < flash->sector_count; i++) {
287                 if (flash->start[i] >= end_phys)
288                         break;
290                 if (flash->start[i] >= start_phys) {
291                         if (i == flash->sector_count - 1) {
292                                 size = flash->start[0] + flash->size - flash->start[i];
293                         } else {
294                                 size = flash->start[i+1] - flash->start[i];
295                         }
297                         if (sector_size < size)
298                                 sector_size = size;
299                 }
300         }
302         return sector_size;
303 #else
304         BUG();
305         return 0;
306 #endif
309 static inline u32 get_part_sector_size_onenand(void)
311 #if defined(CONFIG_CMD_ONENAND)
312         struct mtd_info *mtd;
314         mtd = &onenand_mtd;
316         return mtd->erasesize;
317 #else
318         BUG();
319         return 0;
320 #endif
323 static inline u32 get_part_sector_size(struct mtdids *id, struct part_info *part)
325         if (id->type == MTD_DEV_TYPE_NAND)
326                 return get_part_sector_size_nand(id);
327         else if (id->type == MTD_DEV_TYPE_NOR)
328                 return get_part_sector_size_nor(id, part);
329         else if (id->type == MTD_DEV_TYPE_ONENAND)
330                 return get_part_sector_size_onenand();
331         else
332                 DEBUGF("Error: Unknown device type.\n");
334         return 0;
337 /**
338  * Parse and initialize global mtdids mapping and create global
339  * device/partition list.
340  *
341  * 'Static' version of command line mtdparts_init() routine. Single partition on
342  * a single device configuration.
343  *
344  * @return 0 on success, 1 otherwise
345  */
346 int mtdparts_init(void)
348         static int initialized = 0;
349         u32 size;
350         char *dev_name;
352         DEBUGF("\n---mtdparts_init---\n");
353         if (!initialized) {
354                 struct mtdids *id;
355                 struct part_info *part;
357                 initialized = 1;
358                 current_mtd_dev = (struct mtd_device *)
359                         malloc(sizeof(struct mtd_device) +
360                                         sizeof(struct part_info) +
361                                         sizeof(struct mtdids));
362                 if (!current_mtd_dev) {
363                         printf("out of memory\n");
364                         return 1;
365                 }
366                 memset(current_mtd_dev, 0, sizeof(struct mtd_device) +
367                        sizeof(struct part_info) + sizeof(struct mtdids));
369                 id = (struct mtdids *)(current_mtd_dev + 1);
370                 part = (struct part_info *)(id + 1);
372                 /* id */
373                 id->mtd_id = "single part";
375 #if defined(CONFIG_JFFS2_DEV)
376                 dev_name = CONFIG_JFFS2_DEV;
377 #else
378                 dev_name = "nor0";
379 #endif
381                 if ((mtd_id_parse(dev_name, NULL, &id->type, &id->num) != 0) ||
382                                 (mtd_device_validate(id->type, id->num, &size) != 0)) {
383                         printf("incorrect device: %s%d\n", MTD_DEV_TYPE(id->type), id->num);
384                         free(current_mtd_dev);
385                         return 1;
386                 }
387                 id->size = size;
388                 INIT_LIST_HEAD(&id->link);
390                 DEBUGF("dev id: type = %d, num = %d, size = 0x%08lx, mtd_id = %s\n",
391                                 id->type, id->num, id->size, id->mtd_id);
393                 /* partition */
394                 part->name = "static";
395                 part->auto_name = 0;
397 #if defined(CONFIG_JFFS2_PART_SIZE)
398                 part->size = CONFIG_JFFS2_PART_SIZE;
399 #else
400                 part->size = SIZE_REMAINING;
401 #endif
403 #if defined(CONFIG_JFFS2_PART_OFFSET)
404                 part->offset = CONFIG_JFFS2_PART_OFFSET;
405 #else
406                 part->offset = 0x00000000;
407 #endif
409                 part->dev = current_mtd_dev;
410                 INIT_LIST_HEAD(&part->link);
412                 /* recalculate size if needed */
413                 if (part->size == SIZE_REMAINING)
414                         part->size = id->size - part->offset;
416                 part->sector_size = get_part_sector_size(id, part);
418                 DEBUGF("part  : name = %s, size = 0x%08lx, offset = 0x%08lx\n",
419                                 part->name, part->size, part->offset);
421                 /* device */
422                 current_mtd_dev->id = id;
423                 INIT_LIST_HEAD(&current_mtd_dev->link);
424                 current_mtd_dev->num_parts = 1;
425                 INIT_LIST_HEAD(&current_mtd_dev->parts);
426                 list_add(&part->link, &current_mtd_dev->parts);
427         }
429         return 0;
431 #endif /* #ifndef CONFIG_CMD_MTDPARTS */
433 /**
434  * Return pointer to the partition of a requested number from a requested
435  * device.
436  *
437  * @param dev device that is to be searched for a partition
438  * @param part_num requested partition number
439  * @return pointer to the part_info, NULL otherwise
440  */
441 static struct part_info* jffs2_part_info(struct mtd_device *dev, unsigned int part_num)
443         struct list_head *entry;
444         struct part_info *part;
445         int num;
447         if (!dev)
448                 return NULL;
450         DEBUGF("\n--- jffs2_part_info: partition number %d for device %s%d (%s)\n",
451                         part_num, MTD_DEV_TYPE(dev->id->type),
452                         dev->id->num, dev->id->mtd_id);
454         if (part_num >= dev->num_parts) {
455                 printf("invalid partition number %d for device %s%d (%s)\n",
456                                 part_num, MTD_DEV_TYPE(dev->id->type),
457                                 dev->id->num, dev->id->mtd_id);
458                 return NULL;
459         }
461         /* locate partition number, return it */
462         num = 0;
463         list_for_each(entry, &dev->parts) {
464                 part = list_entry(entry, struct part_info, link);
466                 if (part_num == num++) {
467                         return part;
468                 }
469         }
471         return NULL;
474 /***************************************************/
475 /* U-boot commands                                 */
476 /***************************************************/
478 /**
479  * Routine implementing fsload u-boot command. This routine tries to load
480  * a requested file from jffs2/cramfs filesystem on a current partition.
481  *
482  * @param cmdtp command internal data
483  * @param flag command flag
484  * @param argc number of arguments supplied to the command
485  * @param argv arguments list
486  * @return 0 on success, 1 otherwise
487  */
488 int do_jffs2_fsload(cmd_tbl_t *cmdtp, int flag, int argc, char * const argv[])
490         char *fsname;
491         char *filename;
492         int size;
493         struct part_info *part;
494         ulong offset = load_addr;
496         /* pre-set Boot file name */
497         if ((filename = getenv("bootfile")) == NULL) {
498                 filename = "uImage";
499         }
501         if (argc == 2) {
502                 filename = argv[1];
503         }
504         if (argc == 3) {
505                 offset = simple_strtoul(argv[1], NULL, 16);
506                 load_addr = offset;
507                 filename = argv[2];
508         }
510         /* make sure we are in sync with env variables */
511         if (mtdparts_init() !=0)
512                 return 1;
514         if ((part = jffs2_part_info(current_mtd_dev, current_mtd_partnum))){
516                 /* check partition type for cramfs */
517                 fsname = (cramfs_check(part) ? "CRAMFS" : "JFFS2");
518                 printf("### %s loading '%s' to 0x%lx\n", fsname, filename, offset);
520                 if (cramfs_check(part)) {
521                         size = cramfs_load ((char *) offset, part, filename);
522                 } else {
523                         /* if this is not cramfs assume jffs2 */
524                         size = jffs2_1pass_load((char *)offset, part, filename);
525                 }
527                 if (size > 0) {
528                         printf("### %s load complete: %d bytes loaded to 0x%lx\n",
529                                 fsname, size, offset);
530                         setenv_hex("filesize", size);
531                 } else {
532                         printf("### %s LOAD ERROR<%x> for %s!\n", fsname, size, filename);
533                 }
535                 return !(size > 0);
536         }
537         return 1;
540 /**
541  * Routine implementing u-boot ls command which lists content of a given
542  * directory on a current partition.
543  *
544  * @param cmdtp command internal data
545  * @param flag command flag
546  * @param argc number of arguments supplied to the command
547  * @param argv arguments list
548  * @return 0 on success, 1 otherwise
549  */
550 int do_jffs2_ls(cmd_tbl_t *cmdtp, int flag, int argc, char * const argv[])
552         char *filename = "/";
553         int ret;
554         struct part_info *part;
556         if (argc == 2)
557                 filename = argv[1];
559         /* make sure we are in sync with env variables */
560         if (mtdparts_init() !=0)
561                 return 1;
563         if ((part = jffs2_part_info(current_mtd_dev, current_mtd_partnum))){
565                 /* check partition type for cramfs */
566                 if (cramfs_check(part)) {
567                         ret = cramfs_ls (part, filename);
568                 } else {
569                         /* if this is not cramfs assume jffs2 */
570                         ret = jffs2_1pass_ls(part, filename);
571                 }
573                 return ret ? 0 : 1;
574         }
575         return 1;
578 /**
579  * Routine implementing u-boot fsinfo command. This routine prints out
580  * miscellaneous filesystem informations/statistics.
581  *
582  * @param cmdtp command internal data
583  * @param flag command flag
584  * @param argc number of arguments supplied to the command
585  * @param argv arguments list
586  * @return 0 on success, 1 otherwise
587  */
588 int do_jffs2_fsinfo(cmd_tbl_t *cmdtp, int flag, int argc, char * const argv[])
590         struct part_info *part;
591         char *fsname;
592         int ret;
594         /* make sure we are in sync with env variables */
595         if (mtdparts_init() !=0)
596                 return 1;
598         if ((part = jffs2_part_info(current_mtd_dev, current_mtd_partnum))){
600                 /* check partition type for cramfs */
601                 fsname = (cramfs_check(part) ? "CRAMFS" : "JFFS2");
602                 printf("### filesystem type is %s\n", fsname);
604                 if (cramfs_check(part)) {
605                         ret = cramfs_info (part);
606                 } else {
607                         /* if this is not cramfs assume jffs2 */
608                         ret = jffs2_1pass_info(part);
609                 }
611                 return ret ? 0 : 1;
612         }
613         return 1;
616 /***************************************************/
617 U_BOOT_CMD(
618         fsload, 3,      0,      do_jffs2_fsload,
619         "load binary file from a filesystem image",
620         "[ off ] [ filename ]\n"
621         "    - load binary file from flash bank\n"
622         "      with offset 'off'"
623 );
624 U_BOOT_CMD(
625         ls,     2,      1,      do_jffs2_ls,
626         "list files in a directory (default /)",
627         "[ directory ]"
628 );
630 U_BOOT_CMD(
631         fsinfo, 1,      1,      do_jffs2_fsinfo,
632         "print information about filesystems",
633         ""
634 );
635 /***************************************************/