1 /*
2 * (C) Copyright 2002-2007
3 * Detlev Zundel, DENX Software Engineering, dzu@denx.de.
4 *
5 * Code used from linux/kernel/printk.c
6 * Copyright (C) 1991, 1992 Linus Torvalds
7 *
8 * See file CREDITS for list of people who contributed to this
9 * project.
10 *
11 * This program is free software; you can redistribute it and/or
12 * modify it under the terms of the GNU General Public License as
13 * published by the Free Software Foundation; either version 2 of
14 * the License, or (at your option) any later version.
15 *
16 * This program is distributed in the hope that it will be useful,
17 * but WITHOUT ANY WARRANTY; without even the implied warranty of
18 * MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE. See the
19 * GNU General Public License for more details.
20 *
21 * You should have received a copy of the GNU General Public License
22 * along with this program; if not, write to the Free Software
23 * Foundation, Inc., 59 Temple Place, Suite 330, Boston,
24 * MA 02111-1307 USA
25 *
26 * Comments:
27 *
28 * After relocating the code, the environment variable "loglevel" is
29 * copied to console_loglevel. The functionality is similar to the
30 * handling in the Linux kernel, i.e. messages logged with a priority
31 * less than console_loglevel are also output to stdout.
32 *
33 * If you want messages with the default level (e.g. POST messages) to
34 * appear on stdout also, make sure the environment variable
35 * "loglevel" is set at boot time to a number higher than
36 * default_message_loglevel below.
37 */
39 /*
40 * Logbuffer handling routines
41 */
43 #include <common.h>
44 #include <command.h>
45 #include <stdio_dev.h>
46 #include <post.h>
47 #include <logbuff.h>
49 DECLARE_GLOBAL_DATA_PTR;
51 /* Local prototypes */
52 static void logbuff_putc(const char c);
53 static void logbuff_puts(const char *s);
54 static int logbuff_printk(const char *line);
56 static char buf[1024];
58 /* This combination will not print messages with the default loglevel */
59 static unsigned console_loglevel = 3;
60 static unsigned default_message_loglevel = 4;
61 static unsigned log_version = 1;
62 #ifdef CONFIG_ALT_LB_ADDR
63 static volatile logbuff_t *log;
64 #else
65 static logbuff_t *log;
66 #endif
67 static char *lbuf;
69 unsigned long __logbuffer_base(void)
70 {
71 return CONFIG_SYS_SDRAM_BASE + gd->ram_size - LOGBUFF_LEN;
72 }
73 unsigned long logbuffer_base(void)
74 __attribute__((weak, alias("__logbuffer_base")));
76 void logbuff_init_ptrs(void)
77 {
78 unsigned long tag, post_word;
79 char *s;
81 #ifdef CONFIG_ALT_LB_ADDR
82 log = (logbuff_t *)CONFIG_ALT_LH_ADDR;
83 lbuf = (char *)CONFIG_ALT_LB_ADDR;
84 #else
85 log = (logbuff_t *)(logbuffer_base()) - 1;
86 lbuf = (char *)log->buf;
87 #endif
89 /* Set up log version */
90 if ((s = getenv ("logversion")) != NULL)
91 log_version = (int)simple_strtoul(s, NULL, 10);
93 if (log_version == 2)
94 tag = log->v2.tag;
95 else
96 tag = log->v1.tag;
97 post_word = post_word_load();
98 #ifdef CONFIG_POST
99 /* The post routines have setup the word so we can simply test it */
100 if (tag != LOGBUFF_MAGIC || (post_word & POST_COLDBOOT))
101 logbuff_reset();
102 #else
103 /* No post routines, so we do our own checking */
104 if (tag != LOGBUFF_MAGIC || post_word != LOGBUFF_MAGIC) {
105 logbuff_reset ();
106 post_word_store (LOGBUFF_MAGIC);
107 }
108 #endif
109 if (log_version == 2 && (long)log->v2.start > (long)log->v2.con)
110 log->v2.start = log->v2.con;
112 /* Initialize default loglevel if present */
113 if ((s = getenv ("loglevel")) != NULL)
114 console_loglevel = (int)simple_strtoul(s, NULL, 10);
116 gd->flags |= GD_FLG_LOGINIT;
117 }
119 void logbuff_reset(void)
120 {
121 #ifndef CONFIG_ALT_LB_ADDR
122 memset(log, 0, sizeof(logbuff_t));
123 #endif
124 if (log_version == 2) {
125 log->v2.tag = LOGBUFF_MAGIC;
126 #ifdef CONFIG_ALT_LB_ADDR
127 log->v2.start = 0;
128 log->v2.con = 0;
129 log->v2.end = 0;
130 log->v2.chars = 0;
131 #endif
132 } else {
133 log->v1.tag = LOGBUFF_MAGIC;
134 #ifdef CONFIG_ALT_LB_ADDR
135 log->v1.dummy = 0;
136 log->v1.start = 0;
137 log->v1.size = 0;
138 log->v1.chars = 0;
139 #endif
140 }
141 }
143 int drv_logbuff_init(void)
144 {
145 struct stdio_dev logdev;
146 int rc;
148 /* Device initialization */
149 memset (&logdev, 0, sizeof (logdev));
151 strcpy (logdev.name, "logbuff");
152 logdev.ext = 0; /* No extensions */
153 logdev.flags = DEV_FLAGS_OUTPUT; /* Output only */
154 logdev.putc = logbuff_putc; /* 'putc' function */
155 logdev.puts = logbuff_puts; /* 'puts' function */
157 rc = stdio_register(&logdev);
159 return (rc == 0) ? 1 : rc;
160 }
162 static void logbuff_putc(const char c)
163 {
164 char buf[2];
165 buf[0] = c;
166 buf[1] = '\0';
167 logbuff_printk(buf);
168 }
170 static void logbuff_puts(const char *s)
171 {
172 logbuff_printk (s);
173 }
175 void logbuff_log(char *msg)
176 {
177 if ((gd->flags & GD_FLG_LOGINIT)) {
178 logbuff_printk(msg);
179 } else {
180 /*
181 * Can happen only for pre-relocated errors as logging
182 * at that stage should be disabled
183 */
184 puts (msg);
185 }
186 }
188 /*
189 * Subroutine: do_log
190 *
191 * Description: Handler for 'log' command..
192 *
193 * Inputs: argv[1] contains the subcommand
194 *
195 * Return: None
196 *
197 */
198 int do_log(cmd_tbl_t *cmdtp, int flag, int argc, char * const argv[])
199 {
200 char *s;
201 unsigned long i, start, size;
203 if (strcmp(argv[1], "append") == 0) {
204 /* Log concatenation of all arguments separated by spaces */
205 for (i = 2; i < argc; i++) {
206 logbuff_printk(argv[i]);
207 logbuff_putc((i < argc - 1) ? ' ' : '\n');
208 }
209 return 0;
210 }
212 switch (argc) {
214 case 2:
215 if (strcmp(argv[1], "show") == 0) {
216 if (log_version == 2) {
217 start = log->v2.start;
218 size = log->v2.end - log->v2.start;
219 } else {
220 start = log->v1.start;
221 size = log->v1.size;
222 }
223 if (size > LOGBUFF_LEN)
224 size = LOGBUFF_LEN;
225 for (i = 0; i < size; i++) {
226 s = lbuf + ((start + i) & LOGBUFF_MASK);
227 putc(*s);
228 }
229 return 0;
230 } else if (strcmp(argv[1], "reset") == 0) {
231 logbuff_reset();
232 return 0;
233 } else if (strcmp(argv[1], "info") == 0) {
234 printf("Logbuffer at %08lx\n", (unsigned long)lbuf);
235 if (log_version == 2) {
236 printf("log_start = %08lx\n",
237 log->v2.start);
238 printf("log_end = %08lx\n", log->v2.end);
239 printf("log_con = %08lx\n", log->v2.con);
240 printf("logged_chars = %08lx\n",
241 log->v2.chars);
242 }
243 else {
244 printf("log_start = %08lx\n",
245 log->v1.start);
246 printf("log_size = %08lx\n",
247 log->v1.size);
248 printf("logged_chars = %08lx\n",
249 log->v1.chars);
250 }
251 return 0;
252 }
253 return CMD_RET_USAGE;
255 default:
256 return CMD_RET_USAGE;
257 }
258 }
260 U_BOOT_CMD(
261 log, 255, 1, do_log,
262 "manipulate logbuffer",
263 "info - show pointer details\n"
264 "log reset - clear contents\n"
265 "log show - show contents\n"
266 "log append <msg> - append <msg> to the logbuffer"
267 );
269 static int logbuff_printk(const char *line)
270 {
271 int i;
272 char *msg, *p, *buf_end;
273 int line_feed;
274 static signed char msg_level = -1;
276 strcpy(buf + 3, line);
277 i = strlen(line);
278 buf_end = buf + 3 + i;
279 for (p = buf + 3; p < buf_end; p++) {
280 msg = p;
281 if (msg_level < 0) {
282 if (
283 p[0] != '<' ||
284 p[1] < '0' ||
285 p[1] > '7' ||
286 p[2] != '>'
287 ) {
288 p -= 3;
289 p[0] = '<';
290 p[1] = default_message_loglevel + '0';
291 p[2] = '>';
292 } else {
293 msg += 3;
294 }
295 msg_level = p[1] - '0';
296 }
297 line_feed = 0;
298 for (; p < buf_end; p++) {
299 if (log_version == 2) {
300 lbuf[log->v2.end & LOGBUFF_MASK] = *p;
301 log->v2.end++;
302 if (log->v2.end - log->v2.start > LOGBUFF_LEN)
303 log->v2.start++;
304 log->v2.chars++;
305 } else {
306 lbuf[(log->v1.start + log->v1.size) &
307 LOGBUFF_MASK] = *p;
308 if (log->v1.size < LOGBUFF_LEN)
309 log->v1.size++;
310 else
311 log->v1.start++;
312 log->v1.chars++;
313 }
314 if (*p == '\n') {
315 line_feed = 1;
316 break;
317 }
318 }
319 if (msg_level < console_loglevel) {
320 printf("%s", msg);
321 }
322 if (line_feed)
323 msg_level = -1;
324 }
325 return i;
326 }