]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - glsdk/glsdk-u-boot.git/blob - common/cmd_mac.c
ARM: DRA7xx: Lock DPLL_GMAC
[glsdk/glsdk-u-boot.git] / common / cmd_mac.c
1 /*
2  * Copyright 2006 Freescale Semiconductor
3  * York Sun (yorksun@freescale.com)
4  *
5  * See file CREDITS for list of people who contributed to this
6  * project.
7  *
8  * This program is free software; you can redistribute it and/or
9  * modify it under the terms of the GNU General Public License as
10  * published by the Free Software Foundation; either version 2 of
11  * the License, or (at your option) any later version.
12  *
13  * This program is distributed in the hope that it will be useful,
14  * but WITHOUT ANY WARRANTY; without even the implied warranty of
15  * MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE.  See the
16  * GNU General Public License for more details.
17  *
18  * You should have received a copy of the GNU General Public License
19  * along with this program; if not, write to the Free Software
20  * Foundation, Inc., 59 Temple Place, Suite 330, Boston,
21  * MA 02111-1307 USA
22  */
24 #include <common.h>
25 #include <command.h>
27 extern int do_mac(cmd_tbl_t *cmdtp, int flag, int argc, char * const argv[]);
29 U_BOOT_CMD(
30         mac, 3, 1,  do_mac,
31         "display and program the system ID and MAC addresses in EEPROM",
32         "[read|save|id|num|errata|date|ports|0|1|2|3|4|5|6|7]\n"
33         "mac read\n"
34         "    - read EEPROM content into memory\n"
35         "mac save\n"
36         "    - save to the EEPROM\n"
37         "mac id\n"
38         "    - program system id\n"
39         "mac num\n"
40         "    - program system serial number\n"
41         "mac errata\n"
42         "    - program errata data\n"
43         "mac date\n"
44         "    - program date\n"
45         "mac ports\n"
46         "    - program the number of ports\n"
47         "mac X\n"
48         "    - program the MAC address for port X [X=0...7]"
49 );