1 /*
2 * Copyright 2008 Freescale Semiconductor, Inc.
3 *
4 * See file CREDITS for list of people who contributed to this
5 * project.
6 *
7 * This program is free software; you can redistribute it and/or
8 * modify it under the terms of the GNU General Public License as
9 * published by the Free Software Foundation; either version 2 of
10 * the License, or (at your option) any later version.
11 *
12 * This program is distributed in the hope that it will be useful,
13 * but WITHOUT ANY WARRANTY; without even the implied warranty of
14 * MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE. See the
15 * GNU General Public License for more details.
16 *
17 * You should have received a copy of the GNU General Public License
18 * along with this program; if not, write to the Free Software
19 * Foundation, Inc., 59 Temple Place, Suite 330, Boston,
20 * MA 02111-1307 USA
21 */
23 /*
24 * This file provides a shell like 'expr' function to return.
25 */
27 #include <common.h>
28 #include <config.h>
29 #include <command.h>
31 static ulong get_arg(char *s, int w)
32 {
33 ulong *p;
35 /*
36 * if the parameter starts with a '*' then assume
37 * it is a pointer to the value we want
38 */
40 if (s[0] == '*') {
41 p = (ulong *)simple_strtoul(&s[1], NULL, 16);
42 switch (w) {
43 case 1: return((ulong)(*(uchar *)p));
44 case 2: return((ulong)(*(ushort *)p));
45 case 4:
46 default: return(*p);
47 }
48 } else {
49 return simple_strtoul(s, NULL, 16);
50 }
51 }
53 static int do_setexpr(cmd_tbl_t *cmdtp, int flag, int argc, char * const argv[])
54 {
55 ulong a, b;
56 char buf[16];
57 int w;
59 /* Validate arguments */
60 if ((argc != 5) || (strlen(argv[3]) != 1))
61 return CMD_RET_USAGE;
63 w = cmd_get_data_size(argv[0], 4);
65 a = get_arg(argv[2], w);
66 b = get_arg(argv[4], w);
68 switch (argv[3][0]) {
69 case '|': sprintf(buf, "%lx", (a | b)); break;
70 case '&': sprintf(buf, "%lx", (a & b)); break;
71 case '+': sprintf(buf, "%lx", (a + b)); break;
72 case '^': sprintf(buf, "%lx", (a ^ b)); break;
73 case '-': sprintf(buf, "%lx", (a - b)); break;
74 case '*': sprintf(buf, "%lx", (a * b)); break;
75 case '/': sprintf(buf, "%lx", (a / b)); break;
76 case '%': sprintf(buf, "%lx", (a % b)); break;
77 default:
78 printf("invalid op\n");
79 return 1;
80 }
82 setenv(argv[1], buf);
84 return 0;
85 }
87 U_BOOT_CMD(
88 setexpr, 5, 0, do_setexpr,
89 "set environment variable as the result of eval expression",
90 "[.b, .w, .l] name value1 <op> value2\n"
91 " - set environment variable 'name' to the result of the evaluated\n"
92 " express specified by <op>. <op> can be &, |, ^, +, -, *, /, %\n"
93 " size argument is only meaningful if value1 and/or value2 are memory addresses"
94 );