1 /*
2 * (C) Copyright 2003 Stefan Roese, stefan.roese@esd-electronics.com
3 *
4 * See file CREDITS for list of people who contributed to this
5 * project.
6 *
7 * This program is free software; you can redistribute it and/or
8 * modify it under the terms of the GNU General Public License as
9 * published by the Free Software Foundation; either version 2 of
10 * the License, or (at your option) any later version.
11 *
12 * This program is distributed in the hope that it will be useful,
13 * but WITHOUT ANY WARRANTY; without even the implied warranty of
14 * MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE. See the
15 * GNU General Public License for more details.
16 *
17 * You should have received a copy of the GNU General Public License
18 * along with this program; if not, write to the Free Software
19 * Foundation, Inc., 59 Temple Place, Suite 330, Boston,
20 * MA 02111-1307 USA
21 */
23 #include <common.h>
24 #include <command.h>
25 #include <malloc.h>
26 #include <asm/io.h>
27 #include <pci.h>
29 #include <universe.h>
31 #define PCI_VENDOR PCI_VENDOR_ID_TUNDRA
32 #define PCI_DEVICE PCI_DEVICE_ID_TUNDRA_CA91C042
35 typedef struct _UNI_DEV UNI_DEV;
37 struct _UNI_DEV {
38 int bus;
39 pci_dev_t busdevfn;
40 UNIVERSE *uregs;
41 unsigned int pci_bs;
42 };
44 static UNI_DEV *dev;
47 int universe_init(void)
48 {
49 int j, result;
50 pci_dev_t busdevfn;
51 unsigned int val;
53 busdevfn = pci_find_device(PCI_VENDOR, PCI_DEVICE, 0);
54 if (busdevfn == -1) {
55 puts("No Tundra Universe found!\n");
56 return -1;
57 }
59 /* Lets turn Latency off */
60 pci_write_config_dword(busdevfn, 0x0c, 0);
62 dev = malloc(sizeof(*dev));
63 if (NULL == dev) {
64 puts("UNIVERSE: No memory!\n");
65 result = -1;
66 goto break_20;
67 }
69 memset(dev, 0, sizeof(*dev));
70 dev->busdevfn = busdevfn;
72 pci_read_config_dword(busdevfn, PCI_BASE_ADDRESS_1, &val);
73 if (val & 1) {
74 pci_read_config_dword(busdevfn, PCI_BASE_ADDRESS_0, &val);
75 }
76 val &= ~0xf;
77 dev->uregs = (UNIVERSE *)val;
79 debug ("UNIVERSE-Base : %p\n", dev->uregs);
81 /* check mapping */
82 debug (" Read via mapping, PCI_ID = %08X\n", readl(&dev->uregs->pci_id));
83 if (((PCI_DEVICE <<16) | PCI_VENDOR) != readl(&dev->uregs->pci_id)) {
84 printf ("UNIVERSE: Cannot read PCI-ID via Mapping: %08x\n",
85 readl(&dev->uregs->pci_id));
86 result = -1;
87 goto break_30;
88 }
90 debug ("PCI_BS = %08X\n", readl(&dev->uregs->pci_bs));
92 dev->pci_bs = readl(&dev->uregs->pci_bs);
94 /* turn off windows */
95 for (j=0; j <4; j ++) {
96 writel(0x00800000, &dev->uregs->lsi[j].ctl);
97 writel(0x00800000, &dev->uregs->vsi[j].ctl);
98 }
100 /*
101 * Write to Misc Register
102 * Set VME Bus Time-out
103 * Arbitration Mode
104 * DTACK Enable
105 */
106 writel(0x15040000 | (readl(&dev->uregs->misc_ctl) & 0x00020000), &dev->uregs->misc_ctl);
108 if (readl(&dev->uregs->misc_ctl) & 0x00020000) {
109 debug ("System Controller!\n"); /* test-only */
110 } else {
111 debug ("Not System Controller!\n"); /* test-only */
112 }
114 /*
115 * Lets turn off interrupts
116 */
117 writel(0x00000000,&dev->uregs->lint_en); /* Disable interrupts in the Universe first */
118 writel(0x0000FFFF,&dev->uregs->lint_stat); /* Clear Any Pending Interrupts */
119 eieio();
120 writel(0x0000, &dev->uregs->lint_map0); /* Map all ints to 0 */
121 writel(0x0000, &dev->uregs->lint_map1); /* Map all ints to 0 */
122 eieio();
124 return 0;
126 break_30:
127 free(dev);
128 break_20:
129 return result;
130 }
133 /*
134 * Create pci slave window (access: pci -> vme)
135 */
136 int universe_pci_slave_window(unsigned int pciAddr, unsigned int vmeAddr, int size, int vam, int pms, int vdw)
137 {
138 int result, i;
139 unsigned int ctl = 0;
141 if (NULL == dev) {
142 result = -1;
143 goto exit_10;
144 }
146 for (i = 0; i < 4; i++) {
147 if (0x00800000 == readl(&dev->uregs->lsi[i].ctl))
148 break;
149 }
151 if (i == 4) {
152 printf ("universe: No Image available\n");
153 result = -1;
154 goto exit_10;
155 }
157 debug ("universe: Using image %d\n", i);
159 writel(pciAddr , &dev->uregs->lsi[i].bs);
160 writel((pciAddr + size), &dev->uregs->lsi[i].bd);
161 writel((vmeAddr - pciAddr), &dev->uregs->lsi[i].to);
163 switch (vam & VME_AM_Axx) {
164 case VME_AM_A16:
165 ctl = 0x00000000;
166 break;
167 case VME_AM_A24:
168 ctl = 0x00010000;
169 break;
170 case VME_AM_A32:
171 ctl = 0x00020000;
172 break;
173 }
175 switch (vam & VME_AM_Mxx) {
176 case VME_AM_DATA:
177 ctl |= 0x00000000;
178 break;
179 case VME_AM_PROG:
180 ctl |= 0x00008000;
181 break;
182 }
184 if (vam & VME_AM_SUP) {
185 ctl |= 0x00001000;
187 }
189 switch (vdw & VME_FLAG_Dxx) {
190 case VME_FLAG_D8:
191 ctl |= 0x00000000;
192 break;
193 case VME_FLAG_D16:
194 ctl |= 0x00400000;
195 break;
196 case VME_FLAG_D32:
197 ctl |= 0x00800000;
198 break;
199 }
201 switch (pms & PCI_MS_Mxx) {
202 case PCI_MS_MEM:
203 ctl |= 0x00000000;
204 break;
205 case PCI_MS_IO:
206 ctl |= 0x00000001;
207 break;
208 case PCI_MS_CONFIG:
209 ctl |= 0x00000002;
210 break;
211 }
213 ctl |= 0x80000000; /* enable */
215 writel(ctl, &dev->uregs->lsi[i].ctl);
217 debug ("universe: window-addr=%p\n", &dev->uregs->lsi[i].ctl);
218 debug ("universe: pci slave window[%d] ctl=%08x\n", i, readl(&dev->uregs->lsi[i].ctl));
219 debug ("universe: pci slave window[%d] bs=%08x\n", i, readl(&dev->uregs->lsi[i].bs));
220 debug ("universe: pci slave window[%d] bd=%08x\n", i, readl(&dev->uregs->lsi[i].bd));
221 debug ("universe: pci slave window[%d] to=%08x\n", i, readl(&dev->uregs->lsi[i].to));
223 return 0;
225 exit_10:
226 return -result;
227 }
230 /*
231 * Create vme slave window (access: vme -> pci)
232 */
233 int universe_vme_slave_window(unsigned int vmeAddr, unsigned int pciAddr, int size, int vam, int pms)
234 {
235 int result, i;
236 unsigned int ctl = 0;
238 if (NULL == dev) {
239 result = -1;
240 goto exit_10;
241 }
243 for (i = 0; i < 4; i++) {
244 if (0x00800000 == readl(&dev->uregs->vsi[i].ctl))
245 break;
246 }
248 if (i == 4) {
249 printf ("universe: No Image available\n");
250 result = -1;
251 goto exit_10;
252 }
254 debug ("universe: Using image %d\n", i);
256 writel(vmeAddr , &dev->uregs->vsi[i].bs);
257 writel((vmeAddr + size), &dev->uregs->vsi[i].bd);
258 writel((pciAddr - vmeAddr), &dev->uregs->vsi[i].to);
260 switch (vam & VME_AM_Axx) {
261 case VME_AM_A16:
262 ctl = 0x00000000;
263 break;
264 case VME_AM_A24:
265 ctl = 0x00010000;
266 break;
267 case VME_AM_A32:
268 ctl = 0x00020000;
269 break;
270 }
272 switch (vam & VME_AM_Mxx) {
273 case VME_AM_DATA:
274 ctl |= 0x00000000;
275 break;
276 case VME_AM_PROG:
277 ctl |= 0x00800000;
278 break;
279 }
281 if (vam & VME_AM_SUP) {
282 ctl |= 0x00100000;
284 }
286 switch (pms & PCI_MS_Mxx) {
287 case PCI_MS_MEM:
288 ctl |= 0x00000000;
289 break;
290 case PCI_MS_IO:
291 ctl |= 0x00000001;
292 break;
293 case PCI_MS_CONFIG:
294 ctl |= 0x00000002;
295 break;
296 }
298 ctl |= 0x80f00000; /* enable */
300 writel(ctl, &dev->uregs->vsi[i].ctl);
302 debug ("universe: window-addr=%p\n", &dev->uregs->vsi[i].ctl);
303 debug ("universe: vme slave window[%d] ctl=%08x\n", i, readl(&dev->uregs->vsi[i].ctl));
304 debug ("universe: vme slave window[%d] bs=%08x\n", i, readl(&dev->uregs->vsi[i].bs));
305 debug ("universe: vme slave window[%d] bd=%08x\n", i, readl(&dev->uregs->vsi[i].bd));
306 debug ("universe: vme slave window[%d] to=%08x\n", i, readl(&dev->uregs->vsi[i].to));
308 return 0;
310 exit_10:
311 return -result;
312 }
315 /*
316 * Tundra Universe configuration
317 */
318 int do_universe(cmd_tbl_t *cmdtp, int flag, int argc, char * const argv[])
319 {
320 ulong addr1 = 0, addr2 = 0, size = 0, vam = 0, pms = 0, vdw = 0;
321 char cmd = 'x';
323 /* get parameter */
324 if (argc > 1)
325 cmd = argv[1][0];
326 if (argc > 2)
327 addr1 = simple_strtoul(argv[2], NULL, 16);
328 if (argc > 3)
329 addr2 = simple_strtoul(argv[3], NULL, 16);
330 if (argc > 4)
331 size = simple_strtoul(argv[4], NULL, 16);
332 if (argc > 5)
333 vam = simple_strtoul(argv[5], NULL, 16);
334 if (argc > 6)
335 pms = simple_strtoul(argv[6], NULL, 16);
336 if (argc > 7)
337 vdw = simple_strtoul(argv[7], NULL, 16);
339 switch (cmd) {
340 case 'i': /* init */
341 universe_init();
342 break;
343 case 'v': /* vme */
344 printf("Configuring Universe VME Slave Window (VME->PCI):\n");
345 printf(" vme=%08lx pci=%08lx size=%08lx vam=%02lx pms=%02lx\n",
346 addr1, addr2, size, vam, pms);
347 universe_vme_slave_window(addr1, addr2, size, vam, pms);
348 break;
349 case 'p': /* pci */
350 printf("Configuring Universe PCI Slave Window (PCI->VME):\n");
351 printf(" pci=%08lx vme=%08lx size=%08lx vam=%02lx pms=%02lx vdw=%02lx\n",
352 addr1, addr2, size, vam, pms, vdw);
353 universe_pci_slave_window(addr1, addr2, size, vam, pms, vdw);
354 break;
355 default:
356 printf("Universe command %s not supported!\n", argv[1]);
357 }
359 return 0;
360 }
363 U_BOOT_CMD(
364 universe, 8, 1, do_universe,
365 "initialize and configure Turndra Universe",
366 "init\n"
367 " - initialize universe\n"
368 "universe vme [vme_addr] [pci_addr] [size] [vam] [pms]\n"
369 " - create vme slave window (access: vme->pci)\n"
370 "universe pci [pci_addr] [vme_addr] [size] [vam] [pms] [vdw]\n"
371 " - create pci slave window (access: pci->vme)\n"
372 " [vam] = VMEbus Address-Modifier: 01 -> A16 Address Space\n"
373 " 02 -> A24 Address Space\n"
374 " 03 -> A32 Address Space\n"
375 " 04 -> Supervisor AM Code\n"
376 " 10 -> Data AM Code\n"
377 " 20 -> Program AM Code\n"
378 " [pms] = PCI Memory Space: 01 -> Memory Space\n"
379 " 02 -> I/O Space\n"
380 " 03 -> Configuration Space\n"
381 " [vdw] = VMEbus Maximum Datawidth: 01 -> D8 Data Width\n"
382 " 02 -> D16 Data Width\n"
383 " 03 -> D32 Data Width"
384 );