1 /*
2 * (C) Copyright 2010 DENX Software Engineering
3 * Wolfgang Denk <wd@denx.de>
4 *
5 * (C) Copyright 2005-2009 Samsung Electronics
6 * Kyungmin Park <kyungmin.park@samsung.com>
7 *
8 * See file CREDITS for list of people who contributed to this
9 * project.
10 *
11 * This program is free software; you can redistribute it and/or
12 * modify it under the terms of the GNU General Public License as
13 * published by the Free Software Foundation; either version 2 of
14 * the License, or (at your option) any later version.
15 *
16 * This program is distributed in the hope that it will be useful,
17 * but WITHOUT ANY WARRANTY; without even the implied warranty of
18 * MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE. See the
19 * GNU General Public License for more details.
20 *
21 * You should have received a copy of the GNU General Public License
22 * along with this program; if not, write to the Free Software
23 * Foundation, Inc., 59 Temple Place, Suite 330, Boston,
24 * MA 02111-1307 USA
25 */
27 #include <common.h>
28 #include <command.h>
29 #include <environment.h>
30 #include <linux/stddef.h>
31 #include <malloc.h>
32 #include <search.h>
33 #include <errno.h>
34 #include <onenand_uboot.h>
36 #include <linux/compat.h>
37 #include <linux/mtd/mtd.h>
38 #include <linux/mtd/onenand.h>
40 char *env_name_spec = "OneNAND";
42 #define ONENAND_MAX_ENV_SIZE CONFIG_ENV_SIZE
43 #define ONENAND_ENV_SIZE(mtd) (ONENAND_MAX_ENV_SIZE - ENV_HEADER_SIZE)
45 DECLARE_GLOBAL_DATA_PTR;
47 void env_relocate_spec(void)
48 {
49 struct mtd_info *mtd = &onenand_mtd;
50 #ifdef CONFIG_ENV_ADDR_FLEX
51 struct onenand_chip *this = &onenand_chip;
52 #endif
53 int rc;
54 size_t retlen;
55 #ifdef ENV_IS_EMBEDDED
56 char *buf = (char *)&environment;
57 #else
58 loff_t env_addr = CONFIG_ENV_ADDR;
59 char onenand_env[ONENAND_MAX_ENV_SIZE];
60 char *buf = (char *)&onenand_env[0];
61 #endif /* ENV_IS_EMBEDDED */
63 #ifndef ENV_IS_EMBEDDED
64 # ifdef CONFIG_ENV_ADDR_FLEX
65 if (FLEXONENAND(this))
66 env_addr = CONFIG_ENV_ADDR_FLEX;
67 # endif
68 /* Check OneNAND exist */
69 if (mtd->writesize)
70 /* Ignore read fail */
71 mtd->read(mtd, env_addr, ONENAND_MAX_ENV_SIZE,
72 &retlen, (u_char *)buf);
73 else
74 mtd->writesize = MAX_ONENAND_PAGESIZE;
75 #endif /* !ENV_IS_EMBEDDED */
77 rc = env_import(buf, 1);
78 if (rc)
79 gd->env_valid = 1;
80 }
82 int saveenv(void)
83 {
84 env_t env_new;
85 ssize_t len;
86 char *res;
87 struct mtd_info *mtd = &onenand_mtd;
88 #ifdef CONFIG_ENV_ADDR_FLEX
89 struct onenand_chip *this = &onenand_chip;
90 #endif
91 loff_t env_addr = CONFIG_ENV_ADDR;
92 size_t retlen;
93 struct erase_info instr = {
94 .callback = NULL,
95 };
97 res = (char *)&env_new.data;
98 len = hexport_r(&env_htab, '\0', 0, &res, ENV_SIZE, 0, NULL);
99 if (len < 0) {
100 error("Cannot export environment: errno = %d\n", errno);
101 return 1;
102 }
103 env_new.crc = crc32(0, env_new.data, ENV_SIZE);
105 instr.len = CONFIG_ENV_SIZE;
106 #ifdef CONFIG_ENV_ADDR_FLEX
107 if (FLEXONENAND(this)) {
108 env_addr = CONFIG_ENV_ADDR_FLEX;
109 instr.len = CONFIG_ENV_SIZE_FLEX;
110 instr.len <<= onenand_mtd.eraseregions[0].numblocks == 1 ?
111 1 : 0;
112 }
113 #endif
114 instr.addr = env_addr;
115 instr.mtd = mtd;
116 if (mtd->erase(mtd, &instr)) {
117 printf("OneNAND: erase failed at 0x%08llx\n", env_addr);
118 return 1;
119 }
121 if (mtd->write(mtd, env_addr, ONENAND_MAX_ENV_SIZE, &retlen,
122 (u_char *)&env_new)) {
123 printf("OneNAND: write failed at 0x%llx\n", instr.addr);
124 return 2;
125 }
127 return 0;
128 }
130 int env_init(void)
131 {
132 /* use default */
133 gd->env_addr = (ulong)&default_environment[0];
134 gd->env_valid = 1;
136 return 0;
137 }