]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - glsdk/glsdk-u-boot.git/blob - doc/README.MPC866
HACK: ARM: DRA7xx: Add Ethernet crossbar setting
[glsdk/glsdk-u-boot.git] / doc / README.MPC866
1 The current implementation allows the user to specify the desired CPU
2 clock value, in MHz, via an environment variable "cpuclk".
4 Four compile-time constants are used:
6         CONFIG_8xx_OSCLK          - input quartz clock
7         CONFIG_SYS_8xx_CPUCLK_MIN        - minimum allowed CPU clock
8         CONFIG_SYS_8xx_CPUCLK_MAX        - maximum allowed CPU clock
9         CONFIG_8xx_CPUCLK_DEFAULT - default CPU clock value
11 If the "cpuclk" environment variable value is within the CPUCLK_MIN /
12 CPUCLK_MAX limits, the specified value is used. Otherwise, the
13 default CPU clock value is set.
15 Please make sure you understand what you are doing, and understand
16 the restrictions of your hardware (board, processor). For example,
17 ethernet will stop working for CPU clock frequencies below 25 MHz.
19 Please note that the new clock-handling code is enabled if
20 CONFIG_8xx_CPUCLK_DEFAULT is defined. Since this mechanism supports
21 only MPC866 and newer CPUs, this constant MUST NOT be defined for
22 MPC823/850/860/862 series. The clock generation algorithm for older
23 chips is different and has not been implemented yet. If you need it,
24 your patch is welcome.