1 BEDBUG Support for U-Boot
2 --------------------------
4 These changes implement the bedbug (emBEDded deBUGger) debugger in U-Boot.
5 A specific implementation is made for the AMCC 405 processor but other flavors
6 can be easily implemented.
8 #####################
9 ### Modifications ###
10 #####################
12 ./common/Makefile
13 Included cmd_bedbug.c and bedbug.c in the Makefile.
15 ./common/command.c
16 Added bedbug commands to command table.
18 ./common/board.c
19 Added call to initialize debugger on startup.
21 ./arch/powerpc/cpu/ppc4xx/Makefile
22 Added bedbug_405.c to the Makefile.
24 ./arch/powerpc/cpu/ppc4xx/start.S
25 Added code to handle the debug exception (0x2000) on the 405.
26 Also added code to handle critical exceptions since the debug
27 is treated as critical on the 405.
29 ./arch/powerpc/cpu/ppc4xx/traps.c
30 Added more detailed output for the program exception to tell
31 if it is an illegal instruction, privileged instruction or
32 a trap. Also added debug trap handler.
34 ./include/ppc_asm.tmpl
35 Added code to handle critical exceptions
37 #################
38 ### New Stuff ###
39 #################
41 ./include/bedbug/ppc.h
42 ./include/bedbug/regs.h
43 ./include/bedbug/bedbug.h
44 ./include/bedbug/elf.h [obsoleted by new include/elf.h]
45 ./include/bedbug/tables.h
46 ./include/cmd_bedbug.h
47 ./common/cmd_bedbug.c
48 ./common/bedbug.c
49 Bedbug library includes code for assembling and disassembling
50 PowerPC instructions to/from memory as well as handling
51 hardware breakpoints and stepping through code. These
52 routines are common to all PowerPC processors.
54 ./arch/powerpc/cpu/ppc4xx/bedbug_405.c
55 AMCC PPC405 specific debugger routines.
58 Bedbug support for the MPC860
59 -----------------------------
61 Changes:
63 common/cmd_bedbug.c
64 Added call to initialize 860 debugger.
66 arch/powerpc/cpu/mpc8xx/Makefile
67 Added new file "bedbug_860.c" to the makefile
69 arch/powerpc/cpu/mpc8xx/start.S
70 Added handler for InstructionBreakpoint (0xfd00)
72 arch/powerpc/cpu/mpc8xx/traps.c
73 Added new routine DebugException()
75 New Files:
77 arch/powerpc/cpu/mpc8xx/bedbug_860.c
78 CPU-specific routines for 860 debug registers.