1 U-boot config options used in fec_mxc.c
3 CONFIG_FEC_MXC
4 Selects fec_mxc.c to be compiled into u-boot.
6 CONFIG_MII
7 Must be defined if CONFIG_FEC_MXC is defined.
9 CONFIG_FEC_XCV_TYPE
10 Defaults to MII100 for 100 Base-tx.
11 RGMII selects 1000 Base-tx reduced pin count interface.
12 RMII selects 100 Base-tx reduced pin count interface.
14 CONFIG_FEC_MXC_SWAP_PACKET
15 Forced on iff MX28.
16 Swaps the bytes order of all words(4 byte units) in the packet.
17 This should not be specified by a board file. It is cpu specific.
19 CONFIG_PHYLIB
20 fec_mxc supports PHYLIB and should be used for new boards.
22 CONFIG_FEC_MXC_NO_ANEG
23 Relevant only if PHYLIB not used. Skips auto-negotiation restart.
25 CONFIG_FEC_MXC_PHYADDR
26 Optional, selects the exact phy address that should be connected
27 and function fecmxc_initialize will try to initialize it.