2 Notes for the MIPS architecture port of U-Boot
4 Toolchains
5 ----------
7 http://www.denx.de/wiki/DULG/ELDK
8 ELDK < DULG < DENX
10 http://www.emdebian.org/crosstools.html
11 Embedded Debian -- Cross-development toolchains
13 http://buildroot.uclibc.org/
14 Buildroot
16 Known Issues
17 ------------
19 * Cache incoherency issue caused by do_bootelf_exec() at cmd_elf.c
21 Cache will be disabled before entering the loaded ELF image without
22 writing back and invalidating cache lines. This leads to cache
23 incoherency in most cases, unless the code gets loaded after U-Boot
24 re-initializes the cache. The more common uImage 'bootm' command does
25 not suffer this problem.
27 [workaround] To avoid this cache incoherency,
28 1) insert flush_cache(all) before calling dcache_disable(), or
29 2) fix dcache_disable() to do both flushing and disabling cache.
31 * Note that Linux users need to kill dcache_disable() in do_bootelf_exec()
32 or override do_bootelf_exec() not to disable I-/D-caches, because most
33 Linux/MIPS ports don't re-enable caches after entering kernel_entry.
35 TODOs
36 -----
38 * Probe CPU types, I-/D-cache and TLB size etc. automatically
40 * Secondary cache support missing
42 * Centralize the link directive files
44 * Initialize TLB entries redardless of their use
46 * R2000/R3000 class parts are not supported
48 * Limited testing across different MIPS variants
50 * Due to cache initialization issues, the DRAM on board must be
51 initialized in board specific assembler language before the cache init
52 code is run -- that is, initialize the DRAM in lowlevel_init().
54 * get rid of CONFIG_MANUAL_RELOC
56 * centralize/share more CPU code of MIPS32, MIPS64 and XBurst
58 * support Qemu Malta