1 Overview
2 --------
3 The T4240QDS is a high-performance computing evaluation, development and test
4 platform supporting the T4240 QorIQ™ Power Architecture™ processor. T4240QDS is
5 optimized to support the high-bandwidth DDR3 memory ports, as well as the
6 highly-configurable SerDes ports. The system is lead-free and RoHS-compliant.
8 Board Features
9 SERDES Connections
10 32 lanes grouped into four 8-lane banks
11 Two “front side” banks dedicated to Ethernet
12 - High-speed crosspoint switch fabric on selected lanes
13 - Two PCI Express slots with side-band connector supporting
14 - SGMII
15 - XAUI
16 - HiGig
17 - I-pass connectors allow board-to-board and loopback support
18 Two “back side” banks dedicated to other protocols
19 - High-speed crosspoint switch fabric on all lanes
20 - Four PCI Express slots with side-band connector supporting
21 - PCI Express 3.0
22 - SATA 2.0
23 - SRIO 2.0
24 - Supports 4X Aurora debug with two connectors
25 DDR Controllers
26 Three independant 64-bit DDR3 controllers
27 Supports rates of 1866 up to 2133 MHz data-rate
28 Supports two DDR3/DDR3LP UDIMM/RDIMMs per controller
29 DDR power supplies 1.5V to all devices with automatic tracking of VTT.
30 Power software-switchable to 1.35V if software detects all DDR3LP devices.
31 MT9JSF25672AZ-2G1KZESZF has been tested at 1333, 1600, 1867, 2000 and
32 2133MT/s speeds. For 1867MT/s and above, read-to-write turnaround time
33 increases by 1 clock.
35 IFC/Local Bus
36 NAND flash: 8-bit, async or sync, up to 2GB.
37 NOR: 16-bit, Address/Data Multiplexed (ADM), up to 128 MB
38 NOR: 8-bit or 16-bit, non-multiplexed, up to 512MB
39 - NOR devices support 16 virtual banks
40 GASIC: Minimal target within Qixis FPGA
41 PromJET rapid memory download support
42 Address demultiplexing handled within FPGA.
43 - Flexible demux allows 8 or 16 bit evaluation.
44 IFC Debug/Development card
45 - Support for 32-bit devices
46 Ethernet
47 Support two on-board RGMII 10/100/1G ethernet ports.
48 SGMII and XAUI support via SERDES block (see above).
49 1588 support via Symmetricom board.
50 QIXIS System Logic FPGA
51 Manages system power and reset sequencing
52 Manages DUT, board, clock, etc. configuration for dynamic shmoo
53 Collects V-I-T data in background for code/power profiling.
54 Supports legacy TMT test features (POSt, IRS, SYSCLK-synchronous assertion)
55 General fault monitoring and logging
56 Runs from ATX “hot” power rails allowing operation while system is off.
57 Clocks
58 System and DDR clock (SYSCLK, “DDRCLK”)
59 - Switch selectable to one of 16 common settings in the interval 33MHz-166MHz.
60 - Software selectable in 1MHz increments from 1-200MHz.
61 SERDES clocks
62 - Provides clocks to all SerDes blocks and slots
63 - 100, 125 and 156.25 MHz
64 Power Supplies
65 Dedicated regulators for VDD
66 - Adjustable from (0.7V to 1.3V at 80A
67 - Regulators can be controlled by VID and/or software
68 Dedicated regulator for GVDD_PL: 1.35/1.5V at 22A
69 - VTT/MVREF automatically track operating voltage
70 Dedicated regulators/filters for AVDD supplies
71 Dedicated regulators for other supplies: OVDD, BVDD, DVDD, LVDD, POVDD, etc.
72 USB
73 Supports two USB 2.0 ports with integrated PHYs
74 - One type A, one type micro-AB with 1.0A power per port.
75 Other IO
76 eSDHC/MMC
77 - SDHC card slot
78 eSPI port
79 - High-speed serial flash
80 Two Serial port
81 Four I2C ports
83 Memory map
84 ----------
85 The addresses in brackets are physical addresses.
87 0x0_0000_0000 (0x0_0000_0000) - 0x0_7fff_ffff 2GB DDR (more than 2GB is initialized but not mapped under with TLB)
88 0x0_8000_0000 (0xc_0000_0000) - 0x0_dfff_ffff 1.5GB PCIE memory
89 0x0_f000_0000 (0xf_0000_0000) - 0x0_f03f_ffff 4MB DCSR
90 0x0_f400_0000 (0xf_f400_0000) - 0x0_f5ff_ffff 32MB BMan
91 0x0_f600_0000 (0xf_f600_0000) - 0x0_f7ff_ffff 32MB QMan
92 0x0_f800_0000 (0xf_f800_0000) - 0x0_f803_ffff 256KB PCIE IO
93 0x0_e000_0000 (0xf_e000_0000) - 0x0_efff_ffff 256MB NOR flash
94 0x0_fe00_0000 (0xf_fe00_0000) - 0x0_feff_ffff 16MB CCSR
95 0x0_ffdf_0000 (0xf_ffdf_0000) - 0x0_ffdf_03ff 4KB QIXIS
96 0x0_ffff_f000 (0x0_7fff_fff0) - 0x0_ffff_ffff 4KB Boot page translation for secondary cores
98 The physical address of the last (boot page translation) varies with the actual DDR size.