]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - glsdk/glsdk-u-boot.git/blob - drivers/mmc/bfin_sdh.c
blackfin: bf60x: add rsi/sdh support
[glsdk/glsdk-u-boot.git] / drivers / mmc / bfin_sdh.c
1 /*
2  * Driver for Blackfin on-chip SDH controller
3  *
4  * Copyright (c) 2008-2009 Analog Devices Inc.
5  *
6  * Licensed under the GPL-2 or later.
7  */
9 #include <common.h>
10 #include <malloc.h>
11 #include <part.h>
12 #include <mmc.h>
14 #include <asm/io.h>
15 #include <asm/errno.h>
16 #include <asm/byteorder.h>
17 #include <asm/blackfin.h>
18 #include <asm/portmux.h>
19 #include <asm/mach-common/bits/sdh.h>
20 #include <asm/mach-common/bits/dma.h>
22 #if defined(__ADSPBF50x__) || defined(__ADSPBF51x__) || defined(__ADSPBF60x__)
23 # define bfin_read_SDH_CLK_CTL          bfin_read_RSI_CLK_CONTROL
24 # define bfin_write_SDH_CLK_CTL         bfin_write_RSI_CLK_CONTROL
25 # define bfin_write_SDH_ARGUMENT        bfin_write_RSI_ARGUMENT
26 # define bfin_write_SDH_COMMAND         bfin_write_RSI_COMMAND
27 # define bfin_read_SDH_RESPONSE0        bfin_read_RSI_RESPONSE0
28 # define bfin_read_SDH_RESPONSE1        bfin_read_RSI_RESPONSE1
29 # define bfin_read_SDH_RESPONSE2        bfin_read_RSI_RESPONSE2
30 # define bfin_read_SDH_RESPONSE3        bfin_read_RSI_RESPONSE3
31 # define bfin_write_SDH_DATA_TIMER      bfin_write_RSI_DATA_TIMER
32 # define bfin_write_SDH_DATA_LGTH       bfin_write_RSI_DATA_LGTH
33 # define bfin_read_SDH_DATA_CTL         bfin_read_RSI_DATA_CONTROL
34 # define bfin_write_SDH_DATA_CTL        bfin_write_RSI_DATA_CONTROL
35 # define bfin_read_SDH_STATUS           bfin_read_RSI_STATUS
36 # define bfin_write_SDH_STATUS_CLR      bfin_write_RSI_STATUSCL
37 # define bfin_read_SDH_CFG              bfin_read_RSI_CONFIG
38 # define bfin_write_SDH_CFG             bfin_write_RSI_CONFIG
39 # if defined(__ADSPBF60x__)
40 # define bfin_read_SDH_BLK_SIZE         bfin_read_RSI_BLKSZ
41 # define bfin_write_SDH_BLK_SIZE        bfin_write_RSI_BLKSZ
42 # define bfin_write_DMA_START_ADDR      bfin_write_DMA10_START_ADDR
43 # define bfin_write_DMA_X_COUNT         bfin_write_DMA10_X_COUNT
44 # define bfin_write_DMA_X_MODIFY        bfin_write_DMA10_X_MODIFY
45 # define bfin_write_DMA_CONFIG          bfin_write_DMA10_CONFIG
46 # else
47 # define bfin_read_SDH_PWR_CTL          bfin_read_RSI_PWR_CONTROL
48 # define bfin_write_SDH_PWR_CTL         bfin_write_RSI_PWR_CONTROL
49 # define bfin_write_DMA_START_ADDR      bfin_write_DMA4_START_ADDR
50 # define bfin_write_DMA_X_COUNT         bfin_write_DMA4_X_COUNT
51 # define bfin_write_DMA_X_MODIFY        bfin_write_DMA4_X_MODIFY
52 # define bfin_write_DMA_CONFIG          bfin_write_DMA4_CONFIG
53 # endif
54 # define PORTMUX_PINS \
55         { P_RSI_DATA0, P_RSI_DATA1, P_RSI_DATA2, P_RSI_DATA3, P_RSI_CMD, P_RSI_CLK, 0 }
56 #elif defined(__ADSPBF54x__)
57 # define bfin_write_DMA_START_ADDR      bfin_write_DMA22_START_ADDR
58 # define bfin_write_DMA_X_COUNT         bfin_write_DMA22_X_COUNT
59 # define bfin_write_DMA_X_MODIFY        bfin_write_DMA22_X_MODIFY
60 # define bfin_write_DMA_CONFIG          bfin_write_DMA22_CONFIG
61 # define PORTMUX_PINS \
62         { P_SD_D0, P_SD_D1, P_SD_D2, P_SD_D3, P_SD_CLK, P_SD_CMD, 0 }
63 #else
64 # error no support for this proc yet
65 #endif
67 static int
68 sdh_send_cmd(struct mmc *mmc, struct mmc_cmd *mmc_cmd)
69 {
70         unsigned int status, timeout;
71         int cmd = mmc_cmd->cmdidx;
72         int flags = mmc_cmd->resp_type;
73         int arg = mmc_cmd->cmdarg;
74         int ret;
75         u16 sdh_cmd;
77         sdh_cmd = cmd | CMD_E;
78         if (flags & MMC_RSP_PRESENT)
79                 sdh_cmd |= CMD_RSP;
80         if (flags & MMC_RSP_136)
81                 sdh_cmd |= CMD_L_RSP;
82 #ifdef RSI_BLKSZ
83         sdh_cmd |= CMD_DATA0_BUSY;
84 #endif
86         bfin_write_SDH_ARGUMENT(arg);
87         bfin_write_SDH_COMMAND(sdh_cmd);
89         /* wait for a while */
90         timeout = 0;
91         do {
92                 if (++timeout > 1000000) {
93                         status = CMD_TIME_OUT;
94                         break;
95                 }
96                 udelay(1);
97                 status = bfin_read_SDH_STATUS();
98         } while (!(status & (CMD_SENT | CMD_RESP_END | CMD_TIME_OUT |
99                 CMD_CRC_FAIL)));
101         if (flags & MMC_RSP_PRESENT) {
102                 mmc_cmd->response[0] = bfin_read_SDH_RESPONSE0();
103                 if (flags & MMC_RSP_136) {
104                         mmc_cmd->response[1] = bfin_read_SDH_RESPONSE1();
105                         mmc_cmd->response[2] = bfin_read_SDH_RESPONSE2();
106                         mmc_cmd->response[3] = bfin_read_SDH_RESPONSE3();
107                 }
108         }
110         if (status & CMD_TIME_OUT)
111                 ret = TIMEOUT;
112         else if (status & CMD_CRC_FAIL && flags & MMC_RSP_CRC)
113                 ret = COMM_ERR;
114         else
115                 ret = 0;
117         bfin_write_SDH_STATUS_CLR(CMD_SENT_STAT | CMD_RESP_END_STAT |
118                                 CMD_TIMEOUT_STAT | CMD_CRC_FAIL_STAT);
119 #ifdef RSI_BLKSZ
120         /* wait till card ready */
121         while (!(bfin_read_RSI_ESTAT() & SD_CARD_READY))
122                 continue;
123         bfin_write_RSI_ESTAT(SD_CARD_READY);
124 #endif
126         return ret;
129 /* set data for single block transfer */
130 static int sdh_setup_data(struct mmc *mmc, struct mmc_data *data)
132         u16 data_ctl = 0;
133         u16 dma_cfg = 0;
134         unsigned long data_size = data->blocksize * data->blocks;
136         /* Don't support write yet. */
137         if (data->flags & MMC_DATA_WRITE)
138                 return UNUSABLE_ERR;
139 #ifndef RSI_BLKSZ
140         data_ctl |= ((ffs(data_size) - 1) << 4);
141 #else
142         bfin_write_SDH_BLK_SIZE(data_size);
143 #endif
144         data_ctl |= DTX_DIR;
145         bfin_write_SDH_DATA_CTL(data_ctl);
146         dma_cfg = WDSIZE_32 | PSIZE_32 | RESTART | WNR | DMAEN;
148         bfin_write_SDH_DATA_TIMER(-1);
150         blackfin_dcache_flush_invalidate_range(data->dest,
151                         data->dest + data_size);
152         /* configure DMA */
153         bfin_write_DMA_START_ADDR(data->dest);
154         bfin_write_DMA_X_COUNT(data_size / 4);
155         bfin_write_DMA_X_MODIFY(4);
156         bfin_write_DMA_CONFIG(dma_cfg);
157         bfin_write_SDH_DATA_LGTH(data_size);
158         /* kick off transfer */
159         bfin_write_SDH_DATA_CTL(bfin_read_SDH_DATA_CTL() | DTX_DMA_E | DTX_E);
161         return 0;
165 static int bfin_sdh_request(struct mmc *mmc, struct mmc_cmd *cmd,
166                 struct mmc_data *data)
168         u32 status;
169         int ret = 0;
171         if (data) {
172                 ret = sdh_setup_data(mmc, data);
173                 if (ret)
174                         return ret;
175         }
177         ret = sdh_send_cmd(mmc, cmd);
178         if (ret) {
179                 bfin_write_SDH_COMMAND(0);
180                 bfin_write_DMA_CONFIG(0);
181                 bfin_write_SDH_DATA_CTL(0);
182                 SSYNC();
183                 printf("sending CMD%d failed\n", cmd->cmdidx);
184                 return ret;
185         }
187         if (data) {
188                 do {
189                         udelay(1);
190                         status = bfin_read_SDH_STATUS();
191                 } while (!(status & (DAT_BLK_END | DAT_END | DAT_TIME_OUT | DAT_CRC_FAIL | RX_OVERRUN)));
193                 if (status & DAT_TIME_OUT) {
194                         bfin_write_SDH_STATUS_CLR(DAT_TIMEOUT_STAT);
195                         ret |= TIMEOUT;
196                 } else if (status & (DAT_CRC_FAIL | RX_OVERRUN)) {
197                         bfin_write_SDH_STATUS_CLR(DAT_CRC_FAIL_STAT | RX_OVERRUN_STAT);
198                         ret |= COMM_ERR;
199                 } else
200                         bfin_write_SDH_STATUS_CLR(DAT_BLK_END_STAT | DAT_END_STAT);
202                 if (ret) {
203                         printf("tranfering data failed\n");
204                         return ret;
205                 }
206         }
207         return 0;
210 static void sdh_set_clk(unsigned long clk)
212         unsigned long sys_clk;
213         unsigned long clk_div;
214         u16 clk_ctl = 0;
216         clk_ctl = bfin_read_SDH_CLK_CTL();
217         if (clk) {
218                 /* setting SD_CLK */
219                 sys_clk = get_sclk();
220                 bfin_write_SDH_CLK_CTL(clk_ctl & ~CLK_E);
221                 if (sys_clk % (2 * clk) == 0)
222                         clk_div = sys_clk / (2 * clk) - 1;
223                 else
224                         clk_div = sys_clk / (2 * clk);
226                 if (clk_div > 0xff)
227                         clk_div = 0xff;
228                 clk_ctl |= (clk_div & 0xff);
229                 clk_ctl |= CLK_E;
230                 bfin_write_SDH_CLK_CTL(clk_ctl);
231         } else
232                 bfin_write_SDH_CLK_CTL(clk_ctl & ~CLK_E);
235 static void bfin_sdh_set_ios(struct mmc *mmc)
237         u16 cfg = 0;
238         u16 clk_ctl = 0;
240         if (mmc->bus_width == 4) {
241                 cfg = bfin_read_SDH_CFG();
242 #ifndef RSI_BLKSZ
243                 cfg &= ~PD_SDDAT3;
244 #endif
245                 cfg |= PUP_SDDAT3;
246                 bfin_write_SDH_CFG(cfg);
247                 clk_ctl |= WIDE_BUS_4;
248         }
249         bfin_write_SDH_CLK_CTL(clk_ctl);
250         sdh_set_clk(mmc->clock);
253 static int bfin_sdh_init(struct mmc *mmc)
255         const unsigned short pins[] = PORTMUX_PINS;
256         int ret;
258         /* Initialize sdh controller */
259         ret = peripheral_request_list(pins, "bfin_sdh");
260         if (ret < 0)
261                 return ret;
262 #if defined(__ADSPBF54x__)
263         bfin_write_DMAC1_PERIMUX(bfin_read_DMAC1_PERIMUX() | 0x1);
264 #endif
265         bfin_write_SDH_CFG(bfin_read_SDH_CFG() | CLKS_EN);
266         /* Disable card detect pin */
267         bfin_write_SDH_CFG((bfin_read_SDH_CFG() & 0x1F) | 0x60);
268 #ifndef RSI_BLKSZ
269         bfin_write_SDH_PWR_CTL(PWR_ON | ROD_CTL);
270 #else
271         bfin_write_SDH_CFG(bfin_read_SDH_CFG() | PWR_ON);
272 #endif
273         return 0;
277 int bfin_mmc_init(bd_t *bis)
279         struct mmc *mmc = NULL;
281         mmc = malloc(sizeof(struct mmc));
283         if (!mmc)
284                 return -ENOMEM;
285         sprintf(mmc->name, "Blackfin SDH");
286         mmc->send_cmd = bfin_sdh_request;
287         mmc->set_ios = bfin_sdh_set_ios;
288         mmc->init = bfin_sdh_init;
289         mmc->getcd = NULL;
290         mmc->host_caps = MMC_MODE_4BIT;
292         mmc->voltages = MMC_VDD_32_33 | MMC_VDD_33_34;
293         mmc->f_max = get_sclk();
294         mmc->f_min = mmc->f_max >> 9;
296         mmc->b_max = 0;
298         mmc_register(mmc);
300         return 0;