1 /*
2 * Freescale i.MX28 SSP MMC driver
3 *
4 * Copyright (C) 2011 Marek Vasut <marek.vasut@gmail.com>
5 * on behalf of DENX Software Engineering GmbH
6 *
7 * Based on code from LTIB:
8 * (C) Copyright 2008-2010 Freescale Semiconductor, Inc.
9 * Terry Lv
10 *
11 * Copyright 2007, Freescale Semiconductor, Inc
12 * Andy Fleming
13 *
14 * Based vaguely on the pxa mmc code:
15 * (C) Copyright 2003
16 * Kyle Harris, Nexus Technologies, Inc. kharris@nexus-tech.net
17 *
18 * See file CREDITS for list of people who contributed to this
19 * project.
20 *
21 * This program is free software; you can redistribute it and/or
22 * modify it under the terms of the GNU General Public License as
23 * published by the Free Software Foundation; either version 2 of
24 * the License, or (at your option) any later version.
25 *
26 * This program is distributed in the hope that it will be useful,
27 * but WITHOUT ANY WARRANTY; without even the implied warranty of
28 * MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE. See the
29 * GNU General Public License for more details.
30 *
31 * You should have received a copy of the GNU General Public License
32 * along with this program; if not, write to the Free Software
33 * Foundation, Inc., 59 Temple Place, Suite 330, Boston,
34 * MA 02111-1307 USA
35 */
36 #include <common.h>
37 #include <malloc.h>
38 #include <mmc.h>
39 #include <asm/errno.h>
40 #include <asm/io.h>
41 #include <asm/arch/clock.h>
42 #include <asm/arch/imx-regs.h>
43 #include <asm/arch/sys_proto.h>
44 #include <asm/arch/dma.h>
45 #include <bouncebuf.h>
47 struct mxsmmc_priv {
48 int id;
49 struct mxs_ssp_regs *regs;
50 uint32_t buswidth;
51 int (*mmc_is_wp)(int);
52 int (*mmc_cd)(int);
53 struct mxs_dma_desc *desc;
54 };
56 #if defined(CONFIG_MX23)
57 static const unsigned int mxsmmc_id_offset = 1;
58 #elif defined(CONFIG_MX28)
59 static const unsigned int mxsmmc_id_offset = 0;
60 #endif
62 #define MXSMMC_MAX_TIMEOUT 10000
63 #define MXSMMC_SMALL_TRANSFER 512
65 static int mxsmmc_cd(struct mxsmmc_priv *priv)
66 {
67 struct mxs_ssp_regs *ssp_regs = priv->regs;
69 if (priv->mmc_cd)
70 return priv->mmc_cd(priv->id);
72 return !(readl(&ssp_regs->hw_ssp_status) & SSP_STATUS_CARD_DETECT);
73 }
75 static int mxsmmc_send_cmd_pio(struct mxsmmc_priv *priv, struct mmc_data *data)
76 {
77 struct mxs_ssp_regs *ssp_regs = priv->regs;
78 uint32_t *data_ptr;
79 int timeout = MXSMMC_MAX_TIMEOUT;
80 uint32_t reg;
81 uint32_t data_count = data->blocksize * data->blocks;
83 if (data->flags & MMC_DATA_READ) {
84 data_ptr = (uint32_t *)data->dest;
85 while (data_count && --timeout) {
86 reg = readl(&ssp_regs->hw_ssp_status);
87 if (!(reg & SSP_STATUS_FIFO_EMPTY)) {
88 *data_ptr++ = readl(&ssp_regs->hw_ssp_data);
89 data_count -= 4;
90 timeout = MXSMMC_MAX_TIMEOUT;
91 } else
92 udelay(1000);
93 }
94 } else {
95 data_ptr = (uint32_t *)data->src;
96 timeout *= 100;
97 while (data_count && --timeout) {
98 reg = readl(&ssp_regs->hw_ssp_status);
99 if (!(reg & SSP_STATUS_FIFO_FULL)) {
100 writel(*data_ptr++, &ssp_regs->hw_ssp_data);
101 data_count -= 4;
102 timeout = MXSMMC_MAX_TIMEOUT;
103 } else
104 udelay(1000);
105 }
106 }
108 return timeout ? 0 : COMM_ERR;
109 }
111 static int mxsmmc_send_cmd_dma(struct mxsmmc_priv *priv, struct mmc_data *data)
112 {
113 uint32_t data_count = data->blocksize * data->blocks;
114 int dmach;
115 struct mxs_dma_desc *desc = priv->desc;
116 void *addr;
117 unsigned int flags;
118 struct bounce_buffer bbstate;
120 memset(desc, 0, sizeof(struct mxs_dma_desc));
121 desc->address = (dma_addr_t)desc;
123 if (data->flags & MMC_DATA_READ) {
124 priv->desc->cmd.data = MXS_DMA_DESC_COMMAND_DMA_WRITE;
125 addr = data->dest;
126 flags = GEN_BB_WRITE;
127 } else {
128 priv->desc->cmd.data = MXS_DMA_DESC_COMMAND_DMA_READ;
129 addr = (void *)data->src;
130 flags = GEN_BB_READ;
131 }
133 bounce_buffer_start(&bbstate, addr, data_count, flags);
135 priv->desc->cmd.address = (dma_addr_t)bbstate.bounce_buffer;
137 priv->desc->cmd.data |= MXS_DMA_DESC_IRQ | MXS_DMA_DESC_DEC_SEM |
138 (data_count << MXS_DMA_DESC_BYTES_OFFSET);
140 dmach = MXS_DMA_CHANNEL_AHB_APBH_SSP0 + priv->id + mxsmmc_id_offset;
141 mxs_dma_desc_append(dmach, priv->desc);
142 if (mxs_dma_go(dmach)) {
143 bounce_buffer_stop(&bbstate);
144 return COMM_ERR;
145 }
147 bounce_buffer_stop(&bbstate);
149 return 0;
150 }
152 /*
153 * Sends a command out on the bus. Takes the mmc pointer,
154 * a command pointer, and an optional data pointer.
155 */
156 static int
157 mxsmmc_send_cmd(struct mmc *mmc, struct mmc_cmd *cmd, struct mmc_data *data)
158 {
159 struct mxsmmc_priv *priv = (struct mxsmmc_priv *)mmc->priv;
160 struct mxs_ssp_regs *ssp_regs = priv->regs;
161 uint32_t reg;
162 int timeout;
163 uint32_t ctrl0;
164 int ret;
166 debug("MMC%d: CMD%d\n", mmc->block_dev.dev, cmd->cmdidx);
168 /* Check bus busy */
169 timeout = MXSMMC_MAX_TIMEOUT;
170 while (--timeout) {
171 udelay(1000);
172 reg = readl(&ssp_regs->hw_ssp_status);
173 if (!(reg &
174 (SSP_STATUS_BUSY | SSP_STATUS_DATA_BUSY |
175 SSP_STATUS_CMD_BUSY))) {
176 break;
177 }
178 }
180 if (!timeout) {
181 printf("MMC%d: Bus busy timeout!\n", mmc->block_dev.dev);
182 return TIMEOUT;
183 }
185 /* See if card is present */
186 if (!mxsmmc_cd(priv)) {
187 printf("MMC%d: No card detected!\n", mmc->block_dev.dev);
188 return NO_CARD_ERR;
189 }
191 /* Start building CTRL0 contents */
192 ctrl0 = priv->buswidth;
194 /* Set up command */
195 if (!(cmd->resp_type & MMC_RSP_CRC))
196 ctrl0 |= SSP_CTRL0_IGNORE_CRC;
197 if (cmd->resp_type & MMC_RSP_PRESENT) /* Need to get response */
198 ctrl0 |= SSP_CTRL0_GET_RESP;
199 if (cmd->resp_type & MMC_RSP_136) /* It's a 136 bits response */
200 ctrl0 |= SSP_CTRL0_LONG_RESP;
202 if (data && (data->blocksize * data->blocks < MXSMMC_SMALL_TRANSFER))
203 writel(SSP_CTRL1_DMA_ENABLE, &ssp_regs->hw_ssp_ctrl1_clr);
204 else
205 writel(SSP_CTRL1_DMA_ENABLE, &ssp_regs->hw_ssp_ctrl1_set);
207 /* Command index */
208 reg = readl(&ssp_regs->hw_ssp_cmd0);
209 reg &= ~(SSP_CMD0_CMD_MASK | SSP_CMD0_APPEND_8CYC);
210 reg |= cmd->cmdidx << SSP_CMD0_CMD_OFFSET;
211 if (cmd->cmdidx == MMC_CMD_STOP_TRANSMISSION)
212 reg |= SSP_CMD0_APPEND_8CYC;
213 writel(reg, &ssp_regs->hw_ssp_cmd0);
215 /* Command argument */
216 writel(cmd->cmdarg, &ssp_regs->hw_ssp_cmd1);
218 /* Set up data */
219 if (data) {
220 /* READ or WRITE */
221 if (data->flags & MMC_DATA_READ) {
222 ctrl0 |= SSP_CTRL0_READ;
223 } else if (priv->mmc_is_wp &&
224 priv->mmc_is_wp(mmc->block_dev.dev)) {
225 printf("MMC%d: Can not write a locked card!\n",
226 mmc->block_dev.dev);
227 return UNUSABLE_ERR;
228 }
230 ctrl0 |= SSP_CTRL0_DATA_XFER;
232 reg = data->blocksize * data->blocks;
233 #if defined(CONFIG_MX23)
234 ctrl0 |= reg & SSP_CTRL0_XFER_COUNT_MASK;
236 clrsetbits_le32(&ssp_regs->hw_ssp_cmd0,
237 SSP_CMD0_BLOCK_SIZE_MASK | SSP_CMD0_BLOCK_COUNT_MASK,
238 ((data->blocks - 1) << SSP_CMD0_BLOCK_COUNT_OFFSET) |
239 ((ffs(data->blocksize) - 1) <<
240 SSP_CMD0_BLOCK_SIZE_OFFSET));
241 #elif defined(CONFIG_MX28)
242 writel(reg, &ssp_regs->hw_ssp_xfer_size);
244 reg = ((data->blocks - 1) <<
245 SSP_BLOCK_SIZE_BLOCK_COUNT_OFFSET) |
246 ((ffs(data->blocksize) - 1) <<
247 SSP_BLOCK_SIZE_BLOCK_SIZE_OFFSET);
248 writel(reg, &ssp_regs->hw_ssp_block_size);
249 #endif
250 }
252 /* Kick off the command */
253 ctrl0 |= SSP_CTRL0_WAIT_FOR_IRQ | SSP_CTRL0_ENABLE | SSP_CTRL0_RUN;
254 writel(ctrl0, &ssp_regs->hw_ssp_ctrl0);
256 /* Wait for the command to complete */
257 timeout = MXSMMC_MAX_TIMEOUT;
258 while (--timeout) {
259 udelay(1000);
260 reg = readl(&ssp_regs->hw_ssp_status);
261 if (!(reg & SSP_STATUS_CMD_BUSY))
262 break;
263 }
265 if (!timeout) {
266 printf("MMC%d: Command %d busy\n",
267 mmc->block_dev.dev, cmd->cmdidx);
268 return TIMEOUT;
269 }
271 /* Check command timeout */
272 if (reg & SSP_STATUS_RESP_TIMEOUT) {
273 printf("MMC%d: Command %d timeout (status 0x%08x)\n",
274 mmc->block_dev.dev, cmd->cmdidx, reg);
275 return TIMEOUT;
276 }
278 /* Check command errors */
279 if (reg & (SSP_STATUS_RESP_CRC_ERR | SSP_STATUS_RESP_ERR)) {
280 printf("MMC%d: Command %d error (status 0x%08x)!\n",
281 mmc->block_dev.dev, cmd->cmdidx, reg);
282 return COMM_ERR;
283 }
285 /* Copy response to response buffer */
286 if (cmd->resp_type & MMC_RSP_136) {
287 cmd->response[3] = readl(&ssp_regs->hw_ssp_sdresp0);
288 cmd->response[2] = readl(&ssp_regs->hw_ssp_sdresp1);
289 cmd->response[1] = readl(&ssp_regs->hw_ssp_sdresp2);
290 cmd->response[0] = readl(&ssp_regs->hw_ssp_sdresp3);
291 } else
292 cmd->response[0] = readl(&ssp_regs->hw_ssp_sdresp0);
294 /* Return if no data to process */
295 if (!data)
296 return 0;
298 if (data->blocksize * data->blocks < MXSMMC_SMALL_TRANSFER) {
299 ret = mxsmmc_send_cmd_pio(priv, data);
300 if (ret) {
301 printf("MMC%d: Data timeout with command %d "
302 "(status 0x%08x)!\n",
303 mmc->block_dev.dev, cmd->cmdidx, reg);
304 return ret;
305 }
306 } else {
307 ret = mxsmmc_send_cmd_dma(priv, data);
308 if (ret) {
309 printf("MMC%d: DMA transfer failed\n",
310 mmc->block_dev.dev);
311 return ret;
312 }
313 }
315 /* Check data errors */
316 reg = readl(&ssp_regs->hw_ssp_status);
317 if (reg &
318 (SSP_STATUS_TIMEOUT | SSP_STATUS_DATA_CRC_ERR |
319 SSP_STATUS_FIFO_OVRFLW | SSP_STATUS_FIFO_UNDRFLW)) {
320 printf("MMC%d: Data error with command %d (status 0x%08x)!\n",
321 mmc->block_dev.dev, cmd->cmdidx, reg);
322 return COMM_ERR;
323 }
325 return 0;
326 }
328 static void mxsmmc_set_ios(struct mmc *mmc)
329 {
330 struct mxsmmc_priv *priv = (struct mxsmmc_priv *)mmc->priv;
331 struct mxs_ssp_regs *ssp_regs = priv->regs;
333 /* Set the clock speed */
334 if (mmc->clock)
335 mxs_set_ssp_busclock(priv->id, mmc->clock / 1000);
337 switch (mmc->bus_width) {
338 case 1:
339 priv->buswidth = SSP_CTRL0_BUS_WIDTH_ONE_BIT;
340 break;
341 case 4:
342 priv->buswidth = SSP_CTRL0_BUS_WIDTH_FOUR_BIT;
343 break;
344 case 8:
345 priv->buswidth = SSP_CTRL0_BUS_WIDTH_EIGHT_BIT;
346 break;
347 }
349 /* Set the bus width */
350 clrsetbits_le32(&ssp_regs->hw_ssp_ctrl0,
351 SSP_CTRL0_BUS_WIDTH_MASK, priv->buswidth);
353 debug("MMC%d: Set %d bits bus width\n",
354 mmc->block_dev.dev, mmc->bus_width);
355 }
357 static int mxsmmc_init(struct mmc *mmc)
358 {
359 struct mxsmmc_priv *priv = (struct mxsmmc_priv *)mmc->priv;
360 struct mxs_ssp_regs *ssp_regs = priv->regs;
362 /* Reset SSP */
363 mxs_reset_block(&ssp_regs->hw_ssp_ctrl0_reg);
365 /* Reconfigure the SSP block for MMC operation */
366 writel(SSP_CTRL1_SSP_MODE_SD_MMC |
367 SSP_CTRL1_WORD_LENGTH_EIGHT_BITS |
368 SSP_CTRL1_DMA_ENABLE |
369 SSP_CTRL1_POLARITY |
370 SSP_CTRL1_RECV_TIMEOUT_IRQ_EN |
371 SSP_CTRL1_DATA_CRC_IRQ_EN |
372 SSP_CTRL1_DATA_TIMEOUT_IRQ_EN |
373 SSP_CTRL1_RESP_TIMEOUT_IRQ_EN |
374 SSP_CTRL1_RESP_ERR_IRQ_EN,
375 &ssp_regs->hw_ssp_ctrl1_set);
377 /* Set initial bit clock 400 KHz */
378 mxs_set_ssp_busclock(priv->id, 400);
380 /* Send initial 74 clock cycles (185 us @ 400 KHz)*/
381 writel(SSP_CMD0_CONT_CLKING_EN, &ssp_regs->hw_ssp_cmd0_set);
382 udelay(200);
383 writel(SSP_CMD0_CONT_CLKING_EN, &ssp_regs->hw_ssp_cmd0_clr);
385 return 0;
386 }
388 int mxsmmc_initialize(bd_t *bis, int id, int (*wp)(int), int (*cd)(int))
389 {
390 struct mmc *mmc = NULL;
391 struct mxsmmc_priv *priv = NULL;
392 int ret;
393 #if defined(CONFIG_MX23)
394 const unsigned int mxsmmc_max_id = 2;
395 const unsigned int mxsmmc_clk_id = 0;
396 #elif defined(CONFIG_MX28)
397 const unsigned int mxsmmc_max_id = 4;
398 const unsigned int mxsmmc_clk_id = id;
399 #endif
401 if (id >= mxsmmc_max_id)
402 return -ENODEV;
404 mmc = malloc(sizeof(struct mmc));
405 if (!mmc)
406 return -ENOMEM;
408 priv = malloc(sizeof(struct mxsmmc_priv));
409 if (!priv) {
410 free(mmc);
411 return -ENOMEM;
412 }
414 priv->desc = mxs_dma_desc_alloc();
415 if (!priv->desc) {
416 free(priv);
417 free(mmc);
418 return -ENOMEM;
419 }
421 ret = mxs_dma_init_channel(id + mxsmmc_id_offset);
422 if (ret)
423 return ret;
425 priv->mmc_is_wp = wp;
426 priv->mmc_cd = cd;
427 priv->id = id;
428 priv->regs = mxs_ssp_regs_by_bus(id);
430 sprintf(mmc->name, "MXS MMC");
431 mmc->send_cmd = mxsmmc_send_cmd;
432 mmc->set_ios = mxsmmc_set_ios;
433 mmc->init = mxsmmc_init;
434 mmc->getcd = NULL;
435 mmc->getwp = NULL;
436 mmc->priv = priv;
438 mmc->voltages = MMC_VDD_32_33 | MMC_VDD_33_34;
440 mmc->host_caps = MMC_MODE_4BIT | MMC_MODE_8BIT |
441 MMC_MODE_HS_52MHz | MMC_MODE_HS;
443 /*
444 * SSPCLK = 480 * 18 / 29 / 1 = 297.731 MHz
445 * SSP bit rate = SSPCLK / (CLOCK_DIVIDE * (1 + CLOCK_RATE)),
446 * CLOCK_DIVIDE has to be an even value from 2 to 254, and
447 * CLOCK_RATE could be any integer from 0 to 255.
448 */
449 mmc->f_min = 400000;
450 mmc->f_max = mxc_get_clock(MXC_SSP0_CLK + mxsmmc_clk_id) * 1000 / 2;
451 mmc->b_max = 0x20;
453 mmc_register(mmc);
454 return 0;
455 }