1 /*
2 * (C) Copyright 2009 SAMSUNG Electronics
3 * Minkyu Kang <mk7.kang@samsung.com>
4 * Jaehoon Chung <jh80.chung@samsung.com>
5 * Portions Copyright 2011-2012 NVIDIA Corporation
6 *
7 * This program is free software; you can redistribute it and/or modify
8 * it under the terms of the GNU General Public License as published by
9 * the Free Software Foundation; either version 2 of the License, or
10 * (at your option) any later version.
11 *
12 * This program is distributed in the hope that it will be useful,
13 * but WITHOUT ANY WARRANTY; without even the implied warranty of
14 * MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE. See the
15 * GNU General Public License for more details.
16 *
17 * You should have received a copy of the GNU General Public License
18 * along with this program; if not, write to the Free Software
19 * Foundation, Inc., 59 Temple Place, Suite 330, Boston, MA 02111-1307 USA
20 */
22 #include <bouncebuf.h>
23 #include <common.h>
24 #include <asm/gpio.h>
25 #include <asm/io.h>
26 #include <asm/arch/clock.h>
27 #include <asm/arch-tegra/clk_rst.h>
28 #include <asm/arch-tegra/tegra_mmc.h>
29 #include <mmc.h>
31 /* support 4 mmc hosts */
32 struct mmc mmc_dev[4];
33 struct mmc_host mmc_host[4];
36 /**
37 * Get the host address and peripheral ID for a device. Devices are numbered
38 * from 0 to 3.
39 *
40 * @param host Structure to fill in (base, reg, mmc_id)
41 * @param dev_index Device index (0-3)
42 */
43 static void tegra_get_setup(struct mmc_host *host, int dev_index)
44 {
45 debug("tegra_get_setup: dev_index = %d\n", dev_index);
47 switch (dev_index) {
48 case 1:
49 host->base = TEGRA_SDMMC3_BASE;
50 host->mmc_id = PERIPH_ID_SDMMC3;
51 break;
52 case 2:
53 host->base = TEGRA_SDMMC2_BASE;
54 host->mmc_id = PERIPH_ID_SDMMC2;
55 break;
56 case 3:
57 host->base = TEGRA_SDMMC1_BASE;
58 host->mmc_id = PERIPH_ID_SDMMC1;
59 break;
60 case 0:
61 default:
62 host->base = TEGRA_SDMMC4_BASE;
63 host->mmc_id = PERIPH_ID_SDMMC4;
64 break;
65 }
67 host->reg = (struct tegra_mmc *)host->base;
68 }
70 static void mmc_prepare_data(struct mmc_host *host, struct mmc_data *data,
71 struct bounce_buffer *bbstate)
72 {
73 unsigned char ctrl;
76 debug("buf: %p (%p), data->blocks: %u, data->blocksize: %u\n",
77 bbstate->bounce_buffer, bbstate->user_buffer, data->blocks,
78 data->blocksize);
80 writel((u32)bbstate->bounce_buffer, &host->reg->sysad);
81 /*
82 * DMASEL[4:3]
83 * 00 = Selects SDMA
84 * 01 = Reserved
85 * 10 = Selects 32-bit Address ADMA2
86 * 11 = Selects 64-bit Address ADMA2
87 */
88 ctrl = readb(&host->reg->hostctl);
89 ctrl &= ~TEGRA_MMC_HOSTCTL_DMASEL_MASK;
90 ctrl |= TEGRA_MMC_HOSTCTL_DMASEL_SDMA;
91 writeb(ctrl, &host->reg->hostctl);
93 /* We do not handle DMA boundaries, so set it to max (512 KiB) */
94 writew((7 << 12) | (data->blocksize & 0xFFF), &host->reg->blksize);
95 writew(data->blocks, &host->reg->blkcnt);
96 }
98 static void mmc_set_transfer_mode(struct mmc_host *host, struct mmc_data *data)
99 {
100 unsigned short mode;
101 debug(" mmc_set_transfer_mode called\n");
102 /*
103 * TRNMOD
104 * MUL1SIN0[5] : Multi/Single Block Select
105 * RD1WT0[4] : Data Transfer Direction Select
106 * 1 = read
107 * 0 = write
108 * ENACMD12[2] : Auto CMD12 Enable
109 * ENBLKCNT[1] : Block Count Enable
110 * ENDMA[0] : DMA Enable
111 */
112 mode = (TEGRA_MMC_TRNMOD_DMA_ENABLE |
113 TEGRA_MMC_TRNMOD_BLOCK_COUNT_ENABLE);
115 if (data->blocks > 1)
116 mode |= TEGRA_MMC_TRNMOD_MULTI_BLOCK_SELECT;
118 if (data->flags & MMC_DATA_READ)
119 mode |= TEGRA_MMC_TRNMOD_DATA_XFER_DIR_SEL_READ;
121 writew(mode, &host->reg->trnmod);
122 }
124 static int mmc_wait_inhibit(struct mmc_host *host,
125 struct mmc_cmd *cmd,
126 struct mmc_data *data,
127 unsigned int timeout)
128 {
129 /*
130 * PRNSTS
131 * CMDINHDAT[1] : Command Inhibit (DAT)
132 * CMDINHCMD[0] : Command Inhibit (CMD)
133 */
134 unsigned int mask = TEGRA_MMC_PRNSTS_CMD_INHIBIT_CMD;
136 /*
137 * We shouldn't wait for data inhibit for stop commands, even
138 * though they might use busy signaling
139 */
140 if ((data == NULL) && (cmd->resp_type & MMC_RSP_BUSY))
141 mask |= TEGRA_MMC_PRNSTS_CMD_INHIBIT_DAT;
143 while (readl(&host->reg->prnsts) & mask) {
144 if (timeout == 0) {
145 printf("%s: timeout error\n", __func__);
146 return -1;
147 }
148 timeout--;
149 udelay(1000);
150 }
152 return 0;
153 }
155 static int mmc_send_cmd_bounced(struct mmc *mmc, struct mmc_cmd *cmd,
156 struct mmc_data *data, struct bounce_buffer *bbstate)
157 {
158 struct mmc_host *host = (struct mmc_host *)mmc->priv;
159 int flags, i;
160 int result;
161 unsigned int mask = 0;
162 unsigned int retry = 0x100000;
163 debug(" mmc_send_cmd called\n");
165 result = mmc_wait_inhibit(host, cmd, data, 10 /* ms */);
167 if (result < 0)
168 return result;
170 if (data)
171 mmc_prepare_data(host, data, bbstate);
173 debug("cmd->arg: %08x\n", cmd->cmdarg);
174 writel(cmd->cmdarg, &host->reg->argument);
176 if (data)
177 mmc_set_transfer_mode(host, data);
179 if ((cmd->resp_type & MMC_RSP_136) && (cmd->resp_type & MMC_RSP_BUSY))
180 return -1;
182 /*
183 * CMDREG
184 * CMDIDX[13:8] : Command index
185 * DATAPRNT[5] : Data Present Select
186 * ENCMDIDX[4] : Command Index Check Enable
187 * ENCMDCRC[3] : Command CRC Check Enable
188 * RSPTYP[1:0]
189 * 00 = No Response
190 * 01 = Length 136
191 * 10 = Length 48
192 * 11 = Length 48 Check busy after response
193 */
194 if (!(cmd->resp_type & MMC_RSP_PRESENT))
195 flags = TEGRA_MMC_CMDREG_RESP_TYPE_SELECT_NO_RESPONSE;
196 else if (cmd->resp_type & MMC_RSP_136)
197 flags = TEGRA_MMC_CMDREG_RESP_TYPE_SELECT_LENGTH_136;
198 else if (cmd->resp_type & MMC_RSP_BUSY)
199 flags = TEGRA_MMC_CMDREG_RESP_TYPE_SELECT_LENGTH_48_BUSY;
200 else
201 flags = TEGRA_MMC_CMDREG_RESP_TYPE_SELECT_LENGTH_48;
203 if (cmd->resp_type & MMC_RSP_CRC)
204 flags |= TEGRA_MMC_TRNMOD_CMD_CRC_CHECK;
205 if (cmd->resp_type & MMC_RSP_OPCODE)
206 flags |= TEGRA_MMC_TRNMOD_CMD_INDEX_CHECK;
207 if (data)
208 flags |= TEGRA_MMC_TRNMOD_DATA_PRESENT_SELECT_DATA_TRANSFER;
210 debug("cmd: %d\n", cmd->cmdidx);
212 writew((cmd->cmdidx << 8) | flags, &host->reg->cmdreg);
214 for (i = 0; i < retry; i++) {
215 mask = readl(&host->reg->norintsts);
216 /* Command Complete */
217 if (mask & TEGRA_MMC_NORINTSTS_CMD_COMPLETE) {
218 if (!data)
219 writel(mask, &host->reg->norintsts);
220 break;
221 }
222 }
224 if (i == retry) {
225 printf("%s: waiting for status update\n", __func__);
226 writel(mask, &host->reg->norintsts);
227 return TIMEOUT;
228 }
230 if (mask & TEGRA_MMC_NORINTSTS_CMD_TIMEOUT) {
231 /* Timeout Error */
232 debug("timeout: %08x cmd %d\n", mask, cmd->cmdidx);
233 writel(mask, &host->reg->norintsts);
234 return TIMEOUT;
235 } else if (mask & TEGRA_MMC_NORINTSTS_ERR_INTERRUPT) {
236 /* Error Interrupt */
237 debug("error: %08x cmd %d\n", mask, cmd->cmdidx);
238 writel(mask, &host->reg->norintsts);
239 return -1;
240 }
242 if (cmd->resp_type & MMC_RSP_PRESENT) {
243 if (cmd->resp_type & MMC_RSP_136) {
244 /* CRC is stripped so we need to do some shifting. */
245 for (i = 0; i < 4; i++) {
246 unsigned int offset =
247 (unsigned int)(&host->reg->rspreg3 - i);
248 cmd->response[i] = readl(offset) << 8;
250 if (i != 3) {
251 cmd->response[i] |=
252 readb(offset - 1);
253 }
254 debug("cmd->resp[%d]: %08x\n",
255 i, cmd->response[i]);
256 }
257 } else if (cmd->resp_type & MMC_RSP_BUSY) {
258 for (i = 0; i < retry; i++) {
259 /* PRNTDATA[23:20] : DAT[3:0] Line Signal */
260 if (readl(&host->reg->prnsts)
261 & (1 << 20)) /* DAT[0] */
262 break;
263 }
265 if (i == retry) {
266 printf("%s: card is still busy\n", __func__);
267 writel(mask, &host->reg->norintsts);
268 return TIMEOUT;
269 }
271 cmd->response[0] = readl(&host->reg->rspreg0);
272 debug("cmd->resp[0]: %08x\n", cmd->response[0]);
273 } else {
274 cmd->response[0] = readl(&host->reg->rspreg0);
275 debug("cmd->resp[0]: %08x\n", cmd->response[0]);
276 }
277 }
279 if (data) {
280 unsigned long start = get_timer(0);
282 while (1) {
283 mask = readl(&host->reg->norintsts);
285 if (mask & TEGRA_MMC_NORINTSTS_ERR_INTERRUPT) {
286 /* Error Interrupt */
287 writel(mask, &host->reg->norintsts);
288 printf("%s: error during transfer: 0x%08x\n",
289 __func__, mask);
290 return -1;
291 } else if (mask & TEGRA_MMC_NORINTSTS_DMA_INTERRUPT) {
292 /*
293 * DMA Interrupt, restart the transfer where
294 * it was interrupted.
295 */
296 unsigned int address = readl(&host->reg->sysad);
298 debug("DMA end\n");
299 writel(TEGRA_MMC_NORINTSTS_DMA_INTERRUPT,
300 &host->reg->norintsts);
301 writel(address, &host->reg->sysad);
302 } else if (mask & TEGRA_MMC_NORINTSTS_XFER_COMPLETE) {
303 /* Transfer Complete */
304 debug("r/w is done\n");
305 break;
306 } else if (get_timer(start) > 2000UL) {
307 writel(mask, &host->reg->norintsts);
308 printf("%s: MMC Timeout\n"
309 " Interrupt status 0x%08x\n"
310 " Interrupt status enable 0x%08x\n"
311 " Interrupt signal enable 0x%08x\n"
312 " Present status 0x%08x\n",
313 __func__, mask,
314 readl(&host->reg->norintstsen),
315 readl(&host->reg->norintsigen),
316 readl(&host->reg->prnsts));
317 return -1;
318 }
319 }
320 writel(mask, &host->reg->norintsts);
321 }
323 udelay(1000);
324 return 0;
325 }
327 static int mmc_send_cmd(struct mmc *mmc, struct mmc_cmd *cmd,
328 struct mmc_data *data)
329 {
330 void *buf;
331 unsigned int bbflags;
332 size_t len;
333 struct bounce_buffer bbstate;
334 int ret;
336 if (data) {
337 if (data->flags & MMC_DATA_READ) {
338 buf = data->dest;
339 bbflags = GEN_BB_WRITE;
340 } else {
341 buf = (void *)data->src;
342 bbflags = GEN_BB_READ;
343 }
344 len = data->blocks * data->blocksize;
346 bounce_buffer_start(&bbstate, buf, len, bbflags);
347 }
349 ret = mmc_send_cmd_bounced(mmc, cmd, data, &bbstate);
351 if (data)
352 bounce_buffer_stop(&bbstate);
354 return ret;
355 }
357 static void mmc_change_clock(struct mmc_host *host, uint clock)
358 {
359 int div;
360 unsigned short clk;
361 unsigned long timeout;
363 debug(" mmc_change_clock called\n");
365 /*
366 * Change Tegra SDMMCx clock divisor here. Source is 216MHz,
367 * PLLP_OUT0
368 */
369 if (clock == 0)
370 goto out;
371 clock_adjust_periph_pll_div(host->mmc_id, CLOCK_ID_PERIPH, clock,
372 &div);
373 debug("div = %d\n", div);
375 writew(0, &host->reg->clkcon);
377 /*
378 * CLKCON
379 * SELFREQ[15:8] : base clock divided by value
380 * ENSDCLK[2] : SD Clock Enable
381 * STBLINTCLK[1] : Internal Clock Stable
382 * ENINTCLK[0] : Internal Clock Enable
383 */
384 div >>= 1;
385 clk = ((div << TEGRA_MMC_CLKCON_SDCLK_FREQ_SEL_SHIFT) |
386 TEGRA_MMC_CLKCON_INTERNAL_CLOCK_ENABLE);
387 writew(clk, &host->reg->clkcon);
389 /* Wait max 10 ms */
390 timeout = 10;
391 while (!(readw(&host->reg->clkcon) &
392 TEGRA_MMC_CLKCON_INTERNAL_CLOCK_STABLE)) {
393 if (timeout == 0) {
394 printf("%s: timeout error\n", __func__);
395 return;
396 }
397 timeout--;
398 udelay(1000);
399 }
401 clk |= TEGRA_MMC_CLKCON_SD_CLOCK_ENABLE;
402 writew(clk, &host->reg->clkcon);
404 debug("mmc_change_clock: clkcon = %08X\n", clk);
406 out:
407 host->clock = clock;
408 }
410 static void mmc_set_ios(struct mmc *mmc)
411 {
412 struct mmc_host *host = mmc->priv;
413 unsigned char ctrl;
414 debug(" mmc_set_ios called\n");
416 debug("bus_width: %x, clock: %d\n", mmc->bus_width, mmc->clock);
418 /* Change clock first */
419 mmc_change_clock(host, mmc->clock);
421 ctrl = readb(&host->reg->hostctl);
423 /*
424 * WIDE8[5]
425 * 0 = Depend on WIDE4
426 * 1 = 8-bit mode
427 * WIDE4[1]
428 * 1 = 4-bit mode
429 * 0 = 1-bit mode
430 */
431 if (mmc->bus_width == 8)
432 ctrl |= (1 << 5);
433 else if (mmc->bus_width == 4)
434 ctrl |= (1 << 1);
435 else
436 ctrl &= ~(1 << 1);
438 writeb(ctrl, &host->reg->hostctl);
439 debug("mmc_set_ios: hostctl = %08X\n", ctrl);
440 }
442 static void mmc_reset(struct mmc_host *host)
443 {
444 unsigned int timeout;
445 debug(" mmc_reset called\n");
447 /*
448 * RSTALL[0] : Software reset for all
449 * 1 = reset
450 * 0 = work
451 */
452 writeb(TEGRA_MMC_SWRST_SW_RESET_FOR_ALL, &host->reg->swrst);
454 host->clock = 0;
456 /* Wait max 100 ms */
457 timeout = 100;
459 /* hw clears the bit when it's done */
460 while (readb(&host->reg->swrst) & TEGRA_MMC_SWRST_SW_RESET_FOR_ALL) {
461 if (timeout == 0) {
462 printf("%s: timeout error\n", __func__);
463 return;
464 }
465 timeout--;
466 udelay(1000);
467 }
468 }
470 static int mmc_core_init(struct mmc *mmc)
471 {
472 struct mmc_host *host = (struct mmc_host *)mmc->priv;
473 unsigned int mask;
474 debug(" mmc_core_init called\n");
476 mmc_reset(host);
478 host->version = readw(&host->reg->hcver);
479 debug("host version = %x\n", host->version);
481 /* mask all */
482 writel(0xffffffff, &host->reg->norintstsen);
483 writel(0xffffffff, &host->reg->norintsigen);
485 writeb(0xe, &host->reg->timeoutcon); /* TMCLK * 2^27 */
486 /*
487 * NORMAL Interrupt Status Enable Register init
488 * [5] ENSTABUFRDRDY : Buffer Read Ready Status Enable
489 * [4] ENSTABUFWTRDY : Buffer write Ready Status Enable
490 * [3] ENSTADMAINT : DMA boundary interrupt
491 * [1] ENSTASTANSCMPLT : Transfre Complete Status Enable
492 * [0] ENSTACMDCMPLT : Command Complete Status Enable
493 */
494 mask = readl(&host->reg->norintstsen);
495 mask &= ~(0xffff);
496 mask |= (TEGRA_MMC_NORINTSTSEN_CMD_COMPLETE |
497 TEGRA_MMC_NORINTSTSEN_XFER_COMPLETE |
498 TEGRA_MMC_NORINTSTSEN_DMA_INTERRUPT |
499 TEGRA_MMC_NORINTSTSEN_BUFFER_WRITE_READY |
500 TEGRA_MMC_NORINTSTSEN_BUFFER_READ_READY);
501 writel(mask, &host->reg->norintstsen);
503 /*
504 * NORMAL Interrupt Signal Enable Register init
505 * [1] ENSTACMDCMPLT : Transfer Complete Signal Enable
506 */
507 mask = readl(&host->reg->norintsigen);
508 mask &= ~(0xffff);
509 mask |= TEGRA_MMC_NORINTSIGEN_XFER_COMPLETE;
510 writel(mask, &host->reg->norintsigen);
512 return 0;
513 }
515 int tegra_mmc_getcd(struct mmc *mmc)
516 {
517 struct mmc_host *host = (struct mmc_host *)mmc->priv;
519 debug("tegra_mmc_getcd called\n");
521 if (host->cd_gpio >= 0)
522 return !gpio_get_value(host->cd_gpio);
524 return 1;
525 }
527 int tegra_mmc_init(int dev_index, int bus_width, int pwr_gpio, int cd_gpio)
528 {
529 struct mmc_host *host;
530 char gpusage[12]; /* "SD/MMCn PWR" or "SD/MMCn CD" */
531 struct mmc *mmc;
533 debug(" tegra_mmc_init: index %d, bus width %d "
534 "pwr_gpio %d cd_gpio %d\n",
535 dev_index, bus_width, pwr_gpio, cd_gpio);
537 host = &mmc_host[dev_index];
539 host->clock = 0;
540 host->pwr_gpio = pwr_gpio;
541 host->cd_gpio = cd_gpio;
542 tegra_get_setup(host, dev_index);
544 clock_start_periph_pll(host->mmc_id, CLOCK_ID_PERIPH, 20000000);
546 if (host->pwr_gpio >= 0) {
547 sprintf(gpusage, "SD/MMC%d PWR", dev_index);
548 gpio_request(host->pwr_gpio, gpusage);
549 gpio_direction_output(host->pwr_gpio, 1);
550 }
552 if (host->cd_gpio >= 0) {
553 sprintf(gpusage, "SD/MMC%d CD", dev_index);
554 gpio_request(host->cd_gpio, gpusage);
555 gpio_direction_input(host->cd_gpio);
556 }
558 mmc = &mmc_dev[dev_index];
560 sprintf(mmc->name, "Tegra SD/MMC");
561 mmc->priv = host;
562 mmc->send_cmd = mmc_send_cmd;
563 mmc->set_ios = mmc_set_ios;
564 mmc->init = mmc_core_init;
565 mmc->getcd = tegra_mmc_getcd;
567 mmc->voltages = MMC_VDD_32_33 | MMC_VDD_33_34 | MMC_VDD_165_195;
568 mmc->host_caps = 0;
569 if (bus_width == 8)
570 mmc->host_caps |= MMC_MODE_8BIT;
571 if (bus_width >= 4)
572 mmc->host_caps |= MMC_MODE_4BIT;
573 mmc->host_caps |= MMC_MODE_HS_52MHz | MMC_MODE_HS | MMC_MODE_HC;
575 /*
576 * min freq is for card identification, and is the highest
577 * low-speed SDIO card frequency (actually 400KHz)
578 * max freq is highest HS eMMC clock as per the SD/MMC spec
579 * (actually 52MHz)
580 * Both of these are the closest equivalents w/216MHz source
581 * clock and Tegra SDMMC divisors.
582 */
583 mmc->f_min = 375000;
584 mmc->f_max = 48000000;
586 mmc_register(mmc);
588 return 0;
589 }