1 /*
2 * (C) Copyright 2009 Ilya Yanok, Emcraft Systems Ltd <yanok@emcraft.com>
3 * (C) Copyright 2008 Armadeus Systems, nc
4 * (C) Copyright 2008 Eric Jarrige <eric.jarrige@armadeus.org>
5 * (C) Copyright 2007 Pengutronix, Sascha Hauer <s.hauer@pengutronix.de>
6 * (C) Copyright 2007 Pengutronix, Juergen Beisert <j.beisert@pengutronix.de>
7 *
8 * (C) Copyright 2003
9 * Wolfgang Denk, DENX Software Engineering, wd@denx.de.
10 *
11 * This file is based on mpc4200fec.h
12 * (C) Copyright Motorola, Inc., 2000
13 *
14 * This program is free software; you can redistribute it and/or
15 * modify it under the terms of the GNU General Public License as
16 * published by the Free Software Foundation; either version 2 of
17 * the License, or (at your option) any later version.
18 *
19 * This program is distributed in the hope that it will be useful,
20 * but WITHOUT ANY WARRANTY; without even the implied warranty of
21 * MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE. See the
22 * GNU General Public License for more details.
23 *
24 * You should have received a copy of the GNU General Public License
25 * along with this program; if not, write to the Free Software
26 * Foundation, Inc., 59 Temple Place, Suite 330, Boston,
27 * MA 02111-1307 USA
28 *
29 */
32 #ifndef __FEC_MXC_H
33 #define __FEC_MXC_H
35 void imx_get_mac_from_fuse(int dev_id, unsigned char *mac);
37 /**
38 * Layout description of the FEC
39 */
40 struct ethernet_regs {
42 /* [10:2]addr = 00 */
44 /* Control and status Registers (offset 000-1FF) */
46 uint32_t res0[1]; /* MBAR_ETH + 0x000 */
47 uint32_t ievent; /* MBAR_ETH + 0x004 */
48 uint32_t imask; /* MBAR_ETH + 0x008 */
50 uint32_t res1[1]; /* MBAR_ETH + 0x00C */
51 uint32_t r_des_active; /* MBAR_ETH + 0x010 */
52 uint32_t x_des_active; /* MBAR_ETH + 0x014 */
53 uint32_t res2[3]; /* MBAR_ETH + 0x018-20 */
54 uint32_t ecntrl; /* MBAR_ETH + 0x024 */
56 uint32_t res3[6]; /* MBAR_ETH + 0x028-03C */
57 uint32_t mii_data; /* MBAR_ETH + 0x040 */
58 uint32_t mii_speed; /* MBAR_ETH + 0x044 */
59 uint32_t res4[7]; /* MBAR_ETH + 0x048-60 */
60 uint32_t mib_control; /* MBAR_ETH + 0x064 */
62 uint32_t res5[7]; /* MBAR_ETH + 0x068-80 */
63 uint32_t r_cntrl; /* MBAR_ETH + 0x084 */
64 uint32_t res6[15]; /* MBAR_ETH + 0x088-C0 */
65 uint32_t x_cntrl; /* MBAR_ETH + 0x0C4 */
66 uint32_t res7[7]; /* MBAR_ETH + 0x0C8-E0 */
67 uint32_t paddr1; /* MBAR_ETH + 0x0E4 */
68 uint32_t paddr2; /* MBAR_ETH + 0x0E8 */
69 uint32_t op_pause; /* MBAR_ETH + 0x0EC */
71 uint32_t res8[10]; /* MBAR_ETH + 0x0F0-114 */
72 uint32_t iaddr1; /* MBAR_ETH + 0x118 */
73 uint32_t iaddr2; /* MBAR_ETH + 0x11C */
74 uint32_t gaddr1; /* MBAR_ETH + 0x120 */
75 uint32_t gaddr2; /* MBAR_ETH + 0x124 */
76 uint32_t res9[7]; /* MBAR_ETH + 0x128-140 */
78 uint32_t x_wmrk; /* MBAR_ETH + 0x144 */
79 uint32_t res10[1]; /* MBAR_ETH + 0x148 */
80 uint32_t r_bound; /* MBAR_ETH + 0x14C */
81 uint32_t r_fstart; /* MBAR_ETH + 0x150 */
82 uint32_t res11[11]; /* MBAR_ETH + 0x154-17C */
83 uint32_t erdsr; /* MBAR_ETH + 0x180 */
84 uint32_t etdsr; /* MBAR_ETH + 0x184 */
85 uint32_t emrbr; /* MBAR_ETH + 0x188 */
86 uint32_t res12[29]; /* MBAR_ETH + 0x18C-1FC */
88 /* MIB COUNTERS (Offset 200-2FF) */
90 uint32_t rmon_t_drop; /* MBAR_ETH + 0x200 */
91 uint32_t rmon_t_packets; /* MBAR_ETH + 0x204 */
92 uint32_t rmon_t_bc_pkt; /* MBAR_ETH + 0x208 */
93 uint32_t rmon_t_mc_pkt; /* MBAR_ETH + 0x20C */
94 uint32_t rmon_t_crc_align; /* MBAR_ETH + 0x210 */
95 uint32_t rmon_t_undersize; /* MBAR_ETH + 0x214 */
96 uint32_t rmon_t_oversize; /* MBAR_ETH + 0x218 */
97 uint32_t rmon_t_frag; /* MBAR_ETH + 0x21C */
98 uint32_t rmon_t_jab; /* MBAR_ETH + 0x220 */
99 uint32_t rmon_t_col; /* MBAR_ETH + 0x224 */
100 uint32_t rmon_t_p64; /* MBAR_ETH + 0x228 */
101 uint32_t rmon_t_p65to127; /* MBAR_ETH + 0x22C */
102 uint32_t rmon_t_p128to255; /* MBAR_ETH + 0x230 */
103 uint32_t rmon_t_p256to511; /* MBAR_ETH + 0x234 */
104 uint32_t rmon_t_p512to1023; /* MBAR_ETH + 0x238 */
105 uint32_t rmon_t_p1024to2047; /* MBAR_ETH + 0x23C */
106 uint32_t rmon_t_p_gte2048; /* MBAR_ETH + 0x240 */
107 uint32_t rmon_t_octets; /* MBAR_ETH + 0x244 */
108 uint32_t ieee_t_drop; /* MBAR_ETH + 0x248 */
109 uint32_t ieee_t_frame_ok; /* MBAR_ETH + 0x24C */
110 uint32_t ieee_t_1col; /* MBAR_ETH + 0x250 */
111 uint32_t ieee_t_mcol; /* MBAR_ETH + 0x254 */
112 uint32_t ieee_t_def; /* MBAR_ETH + 0x258 */
113 uint32_t ieee_t_lcol; /* MBAR_ETH + 0x25C */
114 uint32_t ieee_t_excol; /* MBAR_ETH + 0x260 */
115 uint32_t ieee_t_macerr; /* MBAR_ETH + 0x264 */
116 uint32_t ieee_t_cserr; /* MBAR_ETH + 0x268 */
117 uint32_t ieee_t_sqe; /* MBAR_ETH + 0x26C */
118 uint32_t t_fdxfc; /* MBAR_ETH + 0x270 */
119 uint32_t ieee_t_octets_ok; /* MBAR_ETH + 0x274 */
121 uint32_t res13[2]; /* MBAR_ETH + 0x278-27C */
122 uint32_t rmon_r_drop; /* MBAR_ETH + 0x280 */
123 uint32_t rmon_r_packets; /* MBAR_ETH + 0x284 */
124 uint32_t rmon_r_bc_pkt; /* MBAR_ETH + 0x288 */
125 uint32_t rmon_r_mc_pkt; /* MBAR_ETH + 0x28C */
126 uint32_t rmon_r_crc_align; /* MBAR_ETH + 0x290 */
127 uint32_t rmon_r_undersize; /* MBAR_ETH + 0x294 */
128 uint32_t rmon_r_oversize; /* MBAR_ETH + 0x298 */
129 uint32_t rmon_r_frag; /* MBAR_ETH + 0x29C */
130 uint32_t rmon_r_jab; /* MBAR_ETH + 0x2A0 */
132 uint32_t rmon_r_resvd_0; /* MBAR_ETH + 0x2A4 */
134 uint32_t rmon_r_p64; /* MBAR_ETH + 0x2A8 */
135 uint32_t rmon_r_p65to127; /* MBAR_ETH + 0x2AC */
136 uint32_t rmon_r_p128to255; /* MBAR_ETH + 0x2B0 */
137 uint32_t rmon_r_p256to511; /* MBAR_ETH + 0x2B4 */
138 uint32_t rmon_r_p512to1023; /* MBAR_ETH + 0x2B8 */
139 uint32_t rmon_r_p1024to2047; /* MBAR_ETH + 0x2BC */
140 uint32_t rmon_r_p_gte2048; /* MBAR_ETH + 0x2C0 */
141 uint32_t rmon_r_octets; /* MBAR_ETH + 0x2C4 */
142 uint32_t ieee_r_drop; /* MBAR_ETH + 0x2C8 */
143 uint32_t ieee_r_frame_ok; /* MBAR_ETH + 0x2CC */
144 uint32_t ieee_r_crc; /* MBAR_ETH + 0x2D0 */
145 uint32_t ieee_r_align; /* MBAR_ETH + 0x2D4 */
146 uint32_t r_macerr; /* MBAR_ETH + 0x2D8 */
147 uint32_t r_fdxfc; /* MBAR_ETH + 0x2DC */
148 uint32_t ieee_r_octets_ok; /* MBAR_ETH + 0x2E0 */
150 uint32_t res14[7]; /* MBAR_ETH + 0x2E4-2FC */
152 #if defined(CONFIG_MX25) || defined(CONFIG_MX53)
153 uint16_t miigsk_cfgr; /* MBAR_ETH + 0x300 */
154 uint16_t res15[3]; /* MBAR_ETH + 0x302-306 */
155 uint16_t miigsk_enr; /* MBAR_ETH + 0x308 */
156 uint16_t res16[3]; /* MBAR_ETH + 0x30a-30e */
157 uint32_t res17[60]; /* MBAR_ETH + 0x300-3FF */
158 #else
159 uint32_t res15[64]; /* MBAR_ETH + 0x300-3FF */
160 #endif
161 };
163 #define FEC_IEVENT_HBERR 0x80000000
164 #define FEC_IEVENT_BABR 0x40000000
165 #define FEC_IEVENT_BABT 0x20000000
166 #define FEC_IEVENT_GRA 0x10000000
167 #define FEC_IEVENT_TXF 0x08000000
168 #define FEC_IEVENT_TXB 0x04000000
169 #define FEC_IEVENT_RXF 0x02000000
170 #define FEC_IEVENT_RXB 0x01000000
171 #define FEC_IEVENT_MII 0x00800000
172 #define FEC_IEVENT_EBERR 0x00400000
173 #define FEC_IEVENT_LC 0x00200000
174 #define FEC_IEVENT_RL 0x00100000
175 #define FEC_IEVENT_UN 0x00080000
177 #define FEC_IMASK_HBERR 0x80000000
178 #define FEC_IMASK_BABR 0x40000000
179 #define FEC_IMASKT_BABT 0x20000000
180 #define FEC_IMASK_GRA 0x10000000
181 #define FEC_IMASKT_TXF 0x08000000
182 #define FEC_IMASK_TXB 0x04000000
183 #define FEC_IMASKT_RXF 0x02000000
184 #define FEC_IMASK_RXB 0x01000000
185 #define FEC_IMASK_MII 0x00800000
186 #define FEC_IMASK_EBERR 0x00400000
187 #define FEC_IMASK_LC 0x00200000
188 #define FEC_IMASKT_RL 0x00100000
189 #define FEC_IMASK_UN 0x00080000
192 #define FEC_RCNTRL_MAX_FL_SHIFT 16
193 #define FEC_RCNTRL_LOOP 0x00000001
194 #define FEC_RCNTRL_DRT 0x00000002
195 #define FEC_RCNTRL_MII_MODE 0x00000004
196 #define FEC_RCNTRL_PROM 0x00000008
197 #define FEC_RCNTRL_BC_REJ 0x00000010
198 #define FEC_RCNTRL_FCE 0x00000020
199 #define FEC_RCNTRL_RGMII 0x00000040
200 #define FEC_RCNTRL_RMII 0x00000100
201 #define FEC_RCNTRL_RMII_10T 0x00000200
203 #define FEC_TCNTRL_GTS 0x00000001
204 #define FEC_TCNTRL_HBC 0x00000002
205 #define FEC_TCNTRL_FDEN 0x00000004
206 #define FEC_TCNTRL_TFC_PAUSE 0x00000008
207 #define FEC_TCNTRL_RFC_PAUSE 0x00000010
209 #define FEC_ECNTRL_RESET 0x00000001 /* reset the FEC */
210 #define FEC_ECNTRL_ETHER_EN 0x00000002 /* enable the FEC */
211 #define FEC_ECNTRL_SPEED 0x00000020
212 #define FEC_ECNTRL_DBSWAP 0x00000100
214 #define FEC_X_WMRK_STRFWD 0x00000100
216 #define FEC_X_DES_ACTIVE_TDAR 0x01000000
217 #define FEC_R_DES_ACTIVE_RDAR 0x01000000
219 #if defined(CONFIG_MX25) || defined(CONFIG_MX53)
220 /* defines for MIIGSK */
221 /* RMII frequency control: 0=50MHz, 1=5MHz */
222 #define MIIGSK_CFGR_FRCONT (1 << 6)
223 /* loopback mode */
224 #define MIIGSK_CFGR_LBMODE (1 << 4)
225 /* echo mode */
226 #define MIIGSK_CFGR_EMODE (1 << 3)
227 /* MII gasket mode field */
228 #define MIIGSK_CFGR_IF_MODE_MASK (3 << 0)
229 /* MMI/7-Wire mode */
230 #define MIIGSK_CFGR_IF_MODE_MII (0 << 0)
231 /* RMII mode */
232 #define MIIGSK_CFGR_IF_MODE_RMII (1 << 0)
233 /* reflects MIIGSK Enable bit (RO) */
234 #define MIIGSK_ENR_READY (1 << 2)
235 /* enable MIGSK (set by default) */
236 #define MIIGSK_ENR_EN (1 << 1)
237 #endif
239 /**
240 * @brief Receive & Transmit Buffer Descriptor definitions
241 *
242 * Note: The first BD must be aligned (see DB_ALIGNMENT)
243 */
244 struct fec_bd {
245 uint16_t data_length; /* payload's length in bytes */
246 uint16_t status; /* BD's staus (see datasheet) */
247 uint32_t data_pointer; /* payload's buffer address */
248 };
250 /**
251 * Supported phy types on this platform
252 */
253 enum xceiver_type {
254 SEVENWIRE, /* 7-wire */
255 MII10, /* MII 10Mbps */
256 MII100, /* MII 100Mbps */
257 RMII, /* RMII */
258 RGMII, /* RGMII */
259 };
261 /**
262 * @brief i.MX27-FEC private structure
263 */
264 struct fec_priv {
265 struct ethernet_regs *eth; /* pointer to register'S base */
266 enum xceiver_type xcv_type; /* transceiver type */
267 struct fec_bd *rbd_base; /* RBD ring */
268 int rbd_index; /* next receive BD to read */
269 struct fec_bd *tbd_base; /* TBD ring */
270 int tbd_index; /* next transmit BD to write */
271 bd_t *bd;
272 uint8_t *tdb_ptr;
273 int dev_id;
274 struct mii_dev *bus;
275 #ifdef CONFIG_PHYLIB
276 struct phy_device *phydev;
277 #else
278 int phy_id;
279 int (*mii_postcall)(int);
280 #endif
281 };
283 /**
284 * @brief Numbers of buffer descriptors for receiving
285 *
286 * The number defines the stocked memory buffers for the receiving task.
287 * Larger values makes no sense in this limited environment.
288 */
289 #define FEC_RBD_NUM 64
291 /**
292 * @brief Define the ethernet packet size limit in memory
293 *
294 * Note: Do not shrink this number. This will force the FEC to spread larger
295 * frames in more than one BD. This is nothing to worry about, but the current
296 * driver can't handle it.
297 */
298 #define FEC_MAX_PKT_SIZE 1536
300 /* Receive BD status bits */
301 #define FEC_RBD_EMPTY 0x8000 /* Receive BD status: Buffer is empty */
302 #define FEC_RBD_WRAP 0x2000 /* Receive BD status: Last BD in ring */
303 /* Receive BD status: Buffer is last in frame (useless here!) */
304 #define FEC_RBD_LAST 0x0800
305 #define FEC_RBD_MISS 0x0100 /* Receive BD status: Miss bit for prom mode */
306 /* Receive BD status: The received frame is broadcast frame */
307 #define FEC_RBD_BC 0x0080
308 /* Receive BD status: The received frame is multicast frame */
309 #define FEC_RBD_MC 0x0040
310 #define FEC_RBD_LG 0x0020 /* Receive BD status: Frame length violation */
311 #define FEC_RBD_NO 0x0010 /* Receive BD status: Nonoctet align frame */
312 #define FEC_RBD_CR 0x0004 /* Receive BD status: CRC error */
313 #define FEC_RBD_OV 0x0002 /* Receive BD status: Receive FIFO overrun */
314 #define FEC_RBD_TR 0x0001 /* Receive BD status: Frame is truncated */
315 #define FEC_RBD_ERR (FEC_RBD_LG | FEC_RBD_NO | FEC_RBD_CR | \
316 FEC_RBD_OV | FEC_RBD_TR)
318 /* Transmit BD status bits */
319 #define FEC_TBD_READY 0x8000 /* Tansmit BD status: Buffer is ready */
320 #define FEC_TBD_WRAP 0x2000 /* Tansmit BD status: Mark as last BD in ring */
321 #define FEC_TBD_LAST 0x0800 /* Tansmit BD status: Buffer is last in frame */
322 #define FEC_TBD_TC 0x0400 /* Tansmit BD status: Transmit the CRC */
323 #define FEC_TBD_ABC 0x0200 /* Tansmit BD status: Append bad CRC */
325 /* MII-related definitios */
326 #define FEC_MII_DATA_ST 0x40000000 /* Start of frame delimiter */
327 #define FEC_MII_DATA_OP_RD 0x20000000 /* Perform a read operation */
328 #define FEC_MII_DATA_OP_WR 0x10000000 /* Perform a write operation */
329 #define FEC_MII_DATA_PA_MSK 0x0f800000 /* PHY Address field mask */
330 #define FEC_MII_DATA_RA_MSK 0x007c0000 /* PHY Register field mask */
331 #define FEC_MII_DATA_TA 0x00020000 /* Turnaround */
332 #define FEC_MII_DATA_DATAMSK 0x0000ffff /* PHY data field */
334 #define FEC_MII_DATA_RA_SHIFT 18 /* MII Register address bits */
335 #define FEC_MII_DATA_PA_SHIFT 23 /* MII PHY address bits */
337 #endif /* __FEC_MXC_H */