1 /*
2 * Copyright (C) 2012 Samsung Electronics
3 * Rajeshwari Shinde <rajeshwari.s@samsung.com>
4 *
5 * See file CREDITS for list of people who contributed to this
6 * project.
7 *
8 * This program is free software; you can redistribute it and/or
9 * modify it under the terms of the GNU General Public License as
10 * published by the Free Software Foundation; either version 2 of
11 * the License, or (at your option) any later version.
12 *
13 * This program is distributed in the hope that it will be useful,
14 * but WITHOUT ANY WARRANTY; without even the implied warranty of
15 * MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE. See the
16 * GNU General Public License for more details.
17 *
18 * You should have received a copy of the GNU General Public License
19 * along with this program; if not, write to the Free Software
20 * Foundation, Inc., 59 Temple Place, Suite 330, Boston,
21 * MA 02111-1307 USA
22 */
24 #include <common.h>
25 #include <power/pmic.h>
26 #include <power/max77686_pmic.h>
27 #include <errno.h>
29 int pmic_init(unsigned char bus)
30 {
31 static const char name[] = "MAX77686_PMIC";
32 struct pmic *p = pmic_alloc();
34 if (!p) {
35 printf("%s: POWER allocation error!\n", __func__);
36 return -ENOMEM;
37 }
39 puts("Board PMIC init\n");
40 p->name = name;
41 p->interface = PMIC_I2C;
42 p->number_of_regs = PMIC_NUM_OF_REGS;
43 p->hw.i2c.addr = MAX77686_I2C_ADDR;
44 p->hw.i2c.tx_num = 1;
45 p->bus = bus;
47 return 0;
48 }