1 /*
2 * (C) Copyright 2004-2007 Freescale Semiconductor, Inc.
3 * TsiChung Liew, Tsi-Chung.Liew@freescale.com.
4 *
5 * See file CREDITS for list of people who contributed to this
6 * project.
7 *
8 * This program is free software; you can redistribute it and/or
9 * modify it under the terms of the GNU General Public License as
10 * published by the Free Software Foundation; either version 2 of
11 * the License, or (at your option) any later version.
12 *
13 * This program is distributed in the hope that it will be useful,
14 * but WITHOUT ANY WARRANTY; without even the implied warranty of
15 * MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE. See the
16 * GNU General Public License for more details.
17 *
18 * You should have received a copy of the GNU General Public License
19 * along with this program; if not, write to the Free Software
20 * Foundation, Inc., 59 Temple Place, Suite 330, Boston,
21 * MA 02111-1307 USA
22 *
23 */
25 /*
26 * Minimal serial functions needed to use one of the uart ports
27 * as serial console interface.
28 */
30 #include <common.h>
31 #include <serial.h>
32 #include <linux/compiler.h>
34 #include <asm/immap.h>
35 #include <asm/uart.h>
37 DECLARE_GLOBAL_DATA_PTR;
39 extern void uart_port_conf(int port);
41 static int mcf_serial_init(void)
42 {
43 volatile uart_t *uart;
44 u32 counter;
46 uart = (volatile uart_t *)(CONFIG_SYS_UART_BASE);
48 uart_port_conf(CONFIG_SYS_UART_PORT);
50 /* write to SICR: SIM2 = uart mode,dcd does not affect rx */
51 uart->ucr = UART_UCR_RESET_RX;
52 uart->ucr = UART_UCR_RESET_TX;
53 uart->ucr = UART_UCR_RESET_ERROR;
54 uart->ucr = UART_UCR_RESET_MR;
55 __asm__("nop");
57 uart->uimr = 0;
59 /* write to CSR: RX/TX baud rate from timers */
60 uart->ucsr = (UART_UCSR_RCS_SYS_CLK | UART_UCSR_TCS_SYS_CLK);
62 uart->umr = (UART_UMR_BC_8 | UART_UMR_PM_NONE);
63 uart->umr = UART_UMR_SB_STOP_BITS_1;
65 /* Setting up BaudRate */
66 counter = (u32) ((gd->bus_clk / 32) + (gd->baudrate / 2));
67 counter = counter / gd->baudrate;
69 /* write to CTUR: divide counter upper byte */
70 uart->ubg1 = (u8) ((counter & 0xff00) >> 8);
71 /* write to CTLR: divide counter lower byte */
72 uart->ubg2 = (u8) (counter & 0x00ff);
74 uart->ucr = (UART_UCR_RX_ENABLED | UART_UCR_TX_ENABLED);
76 return (0);
77 }
79 static void mcf_serial_putc(const char c)
80 {
81 volatile uart_t *uart = (volatile uart_t *)(CONFIG_SYS_UART_BASE);
83 if (c == '\n')
84 serial_putc('\r');
86 /* Wait for last character to go. */
87 while (!(uart->usr & UART_USR_TXRDY)) ;
89 uart->utb = c;
90 }
92 static int mcf_serial_getc(void)
93 {
94 volatile uart_t *uart = (volatile uart_t *)(CONFIG_SYS_UART_BASE);
96 /* Wait for a character to arrive. */
97 while (!(uart->usr & UART_USR_RXRDY)) ;
98 return uart->urb;
99 }
101 static int mcf_serial_tstc(void)
102 {
103 volatile uart_t *uart = (volatile uart_t *)(CONFIG_SYS_UART_BASE);
105 return (uart->usr & UART_USR_RXRDY);
106 }
108 static void mcf_serial_setbrg(void)
109 {
110 volatile uart_t *uart = (volatile uart_t *)(CONFIG_SYS_UART_BASE);
111 u32 counter;
113 /* Setting up BaudRate */
114 counter = (u32) ((gd->bus_clk / 32) + (gd->baudrate / 2));
115 counter = counter / gd->baudrate;
117 /* write to CTUR: divide counter upper byte */
118 uart->ubg1 = ((counter & 0xff00) >> 8);
119 /* write to CTLR: divide counter lower byte */
120 uart->ubg2 = (counter & 0x00ff);
122 uart->ucr = UART_UCR_RESET_RX;
123 uart->ucr = UART_UCR_RESET_TX;
125 uart->ucr = UART_UCR_RX_ENABLED | UART_UCR_TX_ENABLED;
126 }
128 static struct serial_device mcf_serial_drv = {
129 .name = "mcf_serial",
130 .start = mcf_serial_init,
131 .stop = NULL,
132 .setbrg = mcf_serial_setbrg,
133 .putc = mcf_serial_putc,
134 .puts = default_serial_puts,
135 .getc = mcf_serial_getc,
136 .tstc = mcf_serial_tstc,
137 };
139 void mcf_serial_initialize(void)
140 {
141 serial_register(&mcf_serial_drv);
142 }
144 __weak struct serial_device *default_serial_console(void)
145 {
146 return &mcf_serial_drv;
147 }