1 /*
2 * (c) 2007 Sascha Hauer <s.hauer@pengutronix.de>
3 *
4 * This program is free software; you can redistribute it and/or modify
5 * it under the terms of the GNU General Public License as published by
6 * the Free Software Foundation; either version 2 of the License, or
7 * (at your option) any later version.
8 *
9 * This program is distributed in the hope that it will be useful,
10 * but WITHOUT ANY WARRANTY; without even the implied warranty of
11 * MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE. See the
12 * GNU General Public License for more details.
13 *
14 * You should have received a copy of the GNU General Public License
15 * along with this program; if not, write to the Free Software
16 * Foundation, Inc., 59 Temple Place, Suite 330, Boston, MA 02111-1307 USA
17 *
18 */
20 #include <common.h>
21 #include <watchdog.h>
22 #include <asm/arch/imx-regs.h>
23 #include <asm/arch/clock.h>
24 #include <serial.h>
25 #include <linux/compiler.h>
27 #define __REG(x) (*((volatile u32 *)(x)))
29 #ifndef CONFIG_MXC_UART_BASE
30 #error "define CONFIG_MXC_UART_BASE to use the MXC UART driver"
31 #endif
33 #define UART_PHYS CONFIG_MXC_UART_BASE
35 /* Register definitions */
36 #define URXD 0x0 /* Receiver Register */
37 #define UTXD 0x40 /* Transmitter Register */
38 #define UCR1 0x80 /* Control Register 1 */
39 #define UCR2 0x84 /* Control Register 2 */
40 #define UCR3 0x88 /* Control Register 3 */
41 #define UCR4 0x8c /* Control Register 4 */
42 #define UFCR 0x90 /* FIFO Control Register */
43 #define USR1 0x94 /* Status Register 1 */
44 #define USR2 0x98 /* Status Register 2 */
45 #define UESC 0x9c /* Escape Character Register */
46 #define UTIM 0xa0 /* Escape Timer Register */
47 #define UBIR 0xa4 /* BRM Incremental Register */
48 #define UBMR 0xa8 /* BRM Modulator Register */
49 #define UBRC 0xac /* Baud Rate Count Register */
50 #define UTS 0xb4 /* UART Test Register (mx31) */
52 /* UART Control Register Bit Fields.*/
53 #define URXD_CHARRDY (1<<15)
54 #define URXD_ERR (1<<14)
55 #define URXD_OVRRUN (1<<13)
56 #define URXD_FRMERR (1<<12)
57 #define URXD_BRK (1<<11)
58 #define URXD_PRERR (1<<10)
59 #define URXD_RX_DATA (0xFF)
60 #define UCR1_ADEN (1<<15) /* Auto dectect interrupt */
61 #define UCR1_ADBR (1<<14) /* Auto detect baud rate */
62 #define UCR1_TRDYEN (1<<13) /* Transmitter ready interrupt enable */
63 #define UCR1_IDEN (1<<12) /* Idle condition interrupt */
64 #define UCR1_RRDYEN (1<<9) /* Recv ready interrupt enable */
65 #define UCR1_RDMAEN (1<<8) /* Recv ready DMA enable */
66 #define UCR1_IREN (1<<7) /* Infrared interface enable */
67 #define UCR1_TXMPTYEN (1<<6) /* Transimitter empty interrupt enable */
68 #define UCR1_RTSDEN (1<<5) /* RTS delta interrupt enable */
69 #define UCR1_SNDBRK (1<<4) /* Send break */
70 #define UCR1_TDMAEN (1<<3) /* Transmitter ready DMA enable */
71 #define UCR1_UARTCLKEN (1<<2) /* UART clock enabled */
72 #define UCR1_DOZE (1<<1) /* Doze */
73 #define UCR1_UARTEN (1<<0) /* UART enabled */
74 #define UCR2_ESCI (1<<15) /* Escape seq interrupt enable */
75 #define UCR2_IRTS (1<<14) /* Ignore RTS pin */
76 #define UCR2_CTSC (1<<13) /* CTS pin control */
77 #define UCR2_CTS (1<<12) /* Clear to send */
78 #define UCR2_ESCEN (1<<11) /* Escape enable */
79 #define UCR2_PREN (1<<8) /* Parity enable */
80 #define UCR2_PROE (1<<7) /* Parity odd/even */
81 #define UCR2_STPB (1<<6) /* Stop */
82 #define UCR2_WS (1<<5) /* Word size */
83 #define UCR2_RTSEN (1<<4) /* Request to send interrupt enable */
84 #define UCR2_TXEN (1<<2) /* Transmitter enabled */
85 #define UCR2_RXEN (1<<1) /* Receiver enabled */
86 #define UCR2_SRST (1<<0) /* SW reset */
87 #define UCR3_DTREN (1<<13) /* DTR interrupt enable */
88 #define UCR3_PARERREN (1<<12) /* Parity enable */
89 #define UCR3_FRAERREN (1<<11) /* Frame error interrupt enable */
90 #define UCR3_DSR (1<<10) /* Data set ready */
91 #define UCR3_DCD (1<<9) /* Data carrier detect */
92 #define UCR3_RI (1<<8) /* Ring indicator */
93 #define UCR3_TIMEOUTEN (1<<7) /* Timeout interrupt enable */
94 #define UCR3_RXDSEN (1<<6) /* Receive status interrupt enable */
95 #define UCR3_AIRINTEN (1<<5) /* Async IR wake interrupt enable */
96 #define UCR3_AWAKEN (1<<4) /* Async wake interrupt enable */
97 #define UCR3_REF25 (1<<3) /* Ref freq 25 MHz */
98 #define UCR3_REF30 (1<<2) /* Ref Freq 30 MHz */
99 #define UCR3_INVT (1<<1) /* Inverted Infrared transmission */
100 #define UCR3_BPEN (1<<0) /* Preset registers enable */
101 #define UCR4_CTSTL_32 (32<<10) /* CTS trigger level (32 chars) */
102 #define UCR4_INVR (1<<9) /* Inverted infrared reception */
103 #define UCR4_ENIRI (1<<8) /* Serial infrared interrupt enable */
104 #define UCR4_WKEN (1<<7) /* Wake interrupt enable */
105 #define UCR4_REF16 (1<<6) /* Ref freq 16 MHz */
106 #define UCR4_IRSC (1<<5) /* IR special case */
107 #define UCR4_TCEN (1<<3) /* Transmit complete interrupt enable */
108 #define UCR4_BKEN (1<<2) /* Break condition interrupt enable */
109 #define UCR4_OREN (1<<1) /* Receiver overrun interrupt enable */
110 #define UCR4_DREN (1<<0) /* Recv data ready interrupt enable */
111 #define UFCR_RXTL_SHF 0 /* Receiver trigger level shift */
112 #define UFCR_RFDIV (7<<7) /* Reference freq divider mask */
113 #define UFCR_TXTL_SHF 10 /* Transmitter trigger level shift */
114 #define USR1_PARITYERR (1<<15) /* Parity error interrupt flag */
115 #define USR1_RTSS (1<<14) /* RTS pin status */
116 #define USR1_TRDY (1<<13) /* Transmitter ready interrupt/dma flag */
117 #define USR1_RTSD (1<<12) /* RTS delta */
118 #define USR1_ESCF (1<<11) /* Escape seq interrupt flag */
119 #define USR1_FRAMERR (1<<10) /* Frame error interrupt flag */
120 #define USR1_RRDY (1<<9) /* Receiver ready interrupt/dma flag */
121 #define USR1_TIMEOUT (1<<7) /* Receive timeout interrupt status */
122 #define USR1_RXDS (1<<6) /* Receiver idle interrupt flag */
123 #define USR1_AIRINT (1<<5) /* Async IR wake interrupt flag */
124 #define USR1_AWAKE (1<<4) /* Aysnc wake interrupt flag */
125 #define USR2_ADET (1<<15) /* Auto baud rate detect complete */
126 #define USR2_TXFE (1<<14) /* Transmit buffer FIFO empty */
127 #define USR2_DTRF (1<<13) /* DTR edge interrupt flag */
128 #define USR2_IDLE (1<<12) /* Idle condition */
129 #define USR2_IRINT (1<<8) /* Serial infrared interrupt flag */
130 #define USR2_WAKE (1<<7) /* Wake */
131 #define USR2_RTSF (1<<4) /* RTS edge interrupt flag */
132 #define USR2_TXDC (1<<3) /* Transmitter complete */
133 #define USR2_BRCD (1<<2) /* Break condition */
134 #define USR2_ORE (1<<1) /* Overrun error */
135 #define USR2_RDR (1<<0) /* Recv data ready */
136 #define UTS_FRCPERR (1<<13) /* Force parity error */
137 #define UTS_LOOP (1<<12) /* Loop tx and rx */
138 #define UTS_TXEMPTY (1<<6) /* TxFIFO empty */
139 #define UTS_RXEMPTY (1<<5) /* RxFIFO empty */
140 #define UTS_TXFULL (1<<4) /* TxFIFO full */
141 #define UTS_RXFULL (1<<3) /* RxFIFO full */
142 #define UTS_SOFTRST (1<<0) /* Software reset */
144 DECLARE_GLOBAL_DATA_PTR;
146 static void mxc_serial_setbrg(void)
147 {
148 u32 clk = imx_get_uartclk();
150 if (!gd->baudrate)
151 gd->baudrate = CONFIG_BAUDRATE;
153 __REG(UART_PHYS + UFCR) = 4 << 7; /* divide input clock by 2 */
154 __REG(UART_PHYS + UBIR) = 0xf;
155 __REG(UART_PHYS + UBMR) = clk / (2 * gd->baudrate);
157 }
159 static int mxc_serial_getc(void)
160 {
161 while (__REG(UART_PHYS + UTS) & UTS_RXEMPTY)
162 WATCHDOG_RESET();
163 return (__REG(UART_PHYS + URXD) & URXD_RX_DATA); /* mask out status from upper word */
164 }
166 static void mxc_serial_putc(const char c)
167 {
168 __REG(UART_PHYS + UTXD) = c;
170 /* wait for transmitter to be ready */
171 while (!(__REG(UART_PHYS + UTS) & UTS_TXEMPTY))
172 WATCHDOG_RESET();
174 /* If \n, also do \r */
175 if (c == '\n')
176 serial_putc ('\r');
177 }
179 /*
180 * Test whether a character is in the RX buffer
181 */
182 static int mxc_serial_tstc(void)
183 {
184 /* If receive fifo is empty, return false */
185 if (__REG(UART_PHYS + UTS) & UTS_RXEMPTY)
186 return 0;
187 return 1;
188 }
190 /*
191 * Initialise the serial port with the given baudrate. The settings
192 * are always 8 data bits, no parity, 1 stop bit, no start bits.
193 *
194 */
195 static int mxc_serial_init(void)
196 {
197 __REG(UART_PHYS + UCR1) = 0x0;
198 __REG(UART_PHYS + UCR2) = 0x0;
200 while (!(__REG(UART_PHYS + UCR2) & UCR2_SRST));
202 __REG(UART_PHYS + UCR3) = 0x0704;
203 __REG(UART_PHYS + UCR4) = 0x8000;
204 __REG(UART_PHYS + UESC) = 0x002b;
205 __REG(UART_PHYS + UTIM) = 0x0;
207 __REG(UART_PHYS + UTS) = 0x0;
209 serial_setbrg();
211 __REG(UART_PHYS + UCR2) = UCR2_WS | UCR2_IRTS | UCR2_RXEN | UCR2_TXEN | UCR2_SRST;
213 __REG(UART_PHYS + UCR1) = UCR1_UARTEN;
215 return 0;
216 }
218 static struct serial_device mxc_serial_drv = {
219 .name = "mxc_serial",
220 .start = mxc_serial_init,
221 .stop = NULL,
222 .setbrg = mxc_serial_setbrg,
223 .putc = mxc_serial_putc,
224 .puts = default_serial_puts,
225 .getc = mxc_serial_getc,
226 .tstc = mxc_serial_tstc,
227 };
229 void mxc_serial_initialize(void)
230 {
231 serial_register(&mxc_serial_drv);
232 }
234 __weak struct serial_device *default_serial_console(void)
235 {
236 return &mxc_serial_drv;
237 }