1 /*
2 * SuperH SCIF device driver.
3 * Copyright (C) 2007,2008,2010 Nobuhiro Iwamatsu
4 * Copyright (C) 2002 - 2008 Paul Mundt
5 *
6 * This program is free software; you can redistribute it and/or modify
7 * it under the terms of the GNU General Public License as published by
8 * the Free Software Foundation; either version 2 of the License, or
9 * (at your option) any later version.
10 *
11 * This program is distributed in the hope that it will be useful,
12 * but WITHOUT ANY WARRANTY; without even the implied warranty of
13 * MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE. See the
14 * GNU General Public License for more details.
15 *
16 * You should have received a copy of the GNU General Public License
17 * along with this program; if not, write to the Free Software
18 * Foundation, Inc., 59 Temple Place, Suite 330, Boston, MA 02111-1307 USA
19 */
21 #include <common.h>
22 #include <asm/io.h>
23 #include <asm/processor.h>
24 #include "serial_sh.h"
25 #include <serial.h>
26 #include <linux/compiler.h>
28 #if defined(CONFIG_CONS_SCIF0)
29 # define SCIF_BASE SCIF0_BASE
30 #elif defined(CONFIG_CONS_SCIF1)
31 # define SCIF_BASE SCIF1_BASE
32 #elif defined(CONFIG_CONS_SCIF2)
33 # define SCIF_BASE SCIF2_BASE
34 #elif defined(CONFIG_CONS_SCIF3)
35 # define SCIF_BASE SCIF3_BASE
36 #elif defined(CONFIG_CONS_SCIF4)
37 # define SCIF_BASE SCIF4_BASE
38 #elif defined(CONFIG_CONS_SCIF5)
39 # define SCIF_BASE SCIF5_BASE
40 #elif defined(CONFIG_CONS_SCIF6)
41 # define SCIF_BASE SCIF6_BASE
42 #elif defined(CONFIG_CONS_SCIF7)
43 # define SCIF_BASE SCIF7_BASE
44 #else
45 # error "Default SCIF doesn't set....."
46 #endif
48 #if defined(CONFIG_SCIF_A)
49 #define SCIF_BASE_PORT PORT_SCIFA
50 #else
51 #define SCIF_BASE_PORT PORT_SCIF
52 #endif
54 static struct uart_port sh_sci = {
55 .membase = (unsigned char*)SCIF_BASE,
56 .mapbase = SCIF_BASE,
57 .type = SCIF_BASE_PORT,
58 };
60 static void sh_serial_setbrg(void)
61 {
62 DECLARE_GLOBAL_DATA_PTR;
63 sci_out(&sh_sci, SCBRR, SCBRR_VALUE(gd->baudrate, CONFIG_SYS_CLK_FREQ));
64 }
66 static int sh_serial_init(void)
67 {
68 sci_out(&sh_sci, SCSCR , SCSCR_INIT(&sh_sci));
69 sci_out(&sh_sci, SCSCR , SCSCR_INIT(&sh_sci));
70 sci_out(&sh_sci, SCSMR, 0);
71 sci_out(&sh_sci, SCSMR, 0);
72 sci_out(&sh_sci, SCFCR, SCFCR_RFRST|SCFCR_TFRST);
73 sci_in(&sh_sci, SCFCR);
74 sci_out(&sh_sci, SCFCR, 0);
76 serial_setbrg();
77 return 0;
78 }
80 #if defined(CONFIG_CPU_SH7760) || \
81 defined(CONFIG_CPU_SH7780) || \
82 defined(CONFIG_CPU_SH7785) || \
83 defined(CONFIG_CPU_SH7786)
84 static int scif_rxfill(struct uart_port *port)
85 {
86 return sci_in(port, SCRFDR) & 0xff;
87 }
88 #elif defined(CONFIG_CPU_SH7763)
89 static int scif_rxfill(struct uart_port *port)
90 {
91 if ((port->mapbase == 0xffe00000) ||
92 (port->mapbase == 0xffe08000)) {
93 /* SCIF0/1*/
94 return sci_in(port, SCRFDR) & 0xff;
95 } else {
96 /* SCIF2 */
97 return sci_in(port, SCFDR) & SCIF2_RFDC_MASK;
98 }
99 }
100 #elif defined(CONFIG_ARCH_SH7372)
101 static int scif_rxfill(struct uart_port *port)
102 {
103 if (port->type == PORT_SCIFA)
104 return sci_in(port, SCFDR) & SCIF_RFDC_MASK;
105 else
106 return sci_in(port, SCRFDR);
107 }
108 #else
109 static int scif_rxfill(struct uart_port *port)
110 {
111 return sci_in(port, SCFDR) & SCIF_RFDC_MASK;
112 }
113 #endif
115 static int serial_rx_fifo_level(void)
116 {
117 return scif_rxfill(&sh_sci);
118 }
120 void serial_raw_putc(const char c)
121 {
122 while (1) {
123 /* Tx fifo is empty */
124 if (sci_in(&sh_sci, SCxSR) & SCxSR_TEND(&sh_sci))
125 break;
126 }
128 sci_out(&sh_sci, SCxTDR, c);
129 sci_out(&sh_sci, SCxSR, sci_in(&sh_sci, SCxSR) & ~SCxSR_TEND(&sh_sci));
130 }
132 static void sh_serial_putc(const char c)
133 {
134 if (c == '\n')
135 serial_raw_putc('\r');
136 serial_raw_putc(c);
137 }
139 static int sh_serial_tstc(void)
140 {
141 return serial_rx_fifo_level() ? 1 : 0;
142 }
144 void handle_error(void)
145 {
146 sci_in(&sh_sci, SCxSR);
147 sci_out(&sh_sci, SCxSR, SCxSR_ERROR_CLEAR(&sh_sci));
148 sci_in(&sh_sci, SCLSR);
149 sci_out(&sh_sci, SCLSR, 0x00);
150 }
152 int serial_getc_check(void)
153 {
154 unsigned short status;
156 status = sci_in(&sh_sci, SCxSR);
158 if (status & SCIF_ERRORS)
159 handle_error();
160 if (sci_in(&sh_sci, SCLSR) & SCxSR_ORER(&sh_sci))
161 handle_error();
162 return status & (SCIF_DR | SCxSR_RDxF(&sh_sci));
163 }
165 static int sh_serial_getc(void)
166 {
167 unsigned short status;
168 char ch;
170 while (!serial_getc_check())
171 ;
173 ch = sci_in(&sh_sci, SCxRDR);
174 status = sci_in(&sh_sci, SCxSR);
176 sci_out(&sh_sci, SCxSR, SCxSR_RDxF_CLEAR(&sh_sci));
178 if (status & SCIF_ERRORS)
179 handle_error();
181 if (sci_in(&sh_sci, SCLSR) & SCxSR_ORER(&sh_sci))
182 handle_error();
183 return ch;
184 }
186 static struct serial_device sh_serial_drv = {
187 .name = "sh_serial",
188 .start = sh_serial_init,
189 .stop = NULL,
190 .setbrg = sh_serial_setbrg,
191 .putc = sh_serial_putc,
192 .puts = default_serial_puts,
193 .getc = sh_serial_getc,
194 .tstc = sh_serial_tstc,
195 };
197 void sh_serial_initialize(void)
198 {
199 serial_register(&sh_serial_drv);
200 }
202 __weak struct serial_device *default_serial_console(void)
203 {
204 return &sh_serial_drv;
205 }