1 /*
2 * g_dnl.c -- USB Downloader Gadget
3 *
4 * Copyright (C) 2012 Samsung Electronics
5 * Lukasz Majewski <l.majewski@samsung.com>
6 *
7 * This program is free software; you can redistribute it and/or modify
8 * it under the terms of the GNU General Public License as published by
9 * the Free Software Foundation; either version 2 of the License, or
10 * (at your option) any later version.
11 *
12 * This program is distributed in the hope that it will be useful,
13 * but WITHOUT ANY WARRANTY; without even the implied warranty of
14 * MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE. See the
15 * GNU General Public License for more details.
16 *
17 * You should have received a copy of the GNU General Public License
18 * along with this program; if not, write to the Free Software
19 * Foundation, Inc., 59 Temple Place, Suite 330, Boston, MA 02111-1307 USA
20 */
22 #include <errno.h>
23 #include <common.h>
24 #include <malloc.h>
26 #include <mmc.h>
27 #include <part.h>
29 #include <g_dnl.h>
30 #include "f_dfu.h"
32 #include "gadget_chips.h"
33 #include "composite.c"
35 /*
36 * One needs to define the following:
37 * CONFIG_G_DNL_VENDOR_NUM
38 * CONFIG_G_DNL_PRODUCT_NUM
39 * CONFIG_G_DNL_MANUFACTURER
40 * at e.g. ./include/configs/<board>.h
41 */
43 #define STRING_MANUFACTURER 25
44 #define STRING_PRODUCT 2
45 #define STRING_USBDOWN 2
46 #define CONFIG_USBDOWNLOADER 2
48 #define DRIVER_VERSION "usb_dnl 2.0"
50 static const char shortname[] = "usb_dnl_";
51 static const char product[] = "USB download gadget";
52 static const char manufacturer[] = CONFIG_G_DNL_MANUFACTURER;
54 static struct usb_device_descriptor device_desc = {
55 .bLength = sizeof device_desc,
56 .bDescriptorType = USB_DT_DEVICE,
58 .bcdUSB = __constant_cpu_to_le16(0x0200),
59 .bDeviceClass = USB_CLASS_COMM,
60 .bDeviceSubClass = 0x02, /*0x02:CDC-modem , 0x00:CDC-serial*/
62 .idVendor = __constant_cpu_to_le16(CONFIG_G_DNL_VENDOR_NUM),
63 .idProduct = __constant_cpu_to_le16(CONFIG_G_DNL_PRODUCT_NUM),
64 .iProduct = STRING_PRODUCT,
65 .bNumConfigurations = 1,
66 };
68 /* static strings, in UTF-8 */
69 static struct usb_string g_dnl_string_defs[] = {
70 { 0, manufacturer, },
71 { 1, product, },
72 };
74 static struct usb_gadget_strings g_dnl_string_tab = {
75 .language = 0x0409, /* en-us */
76 .strings = g_dnl_string_defs,
77 };
79 static struct usb_gadget_strings *g_dnl_composite_strings[] = {
80 &g_dnl_string_tab,
81 NULL,
82 };
84 static int g_dnl_unbind(struct usb_composite_dev *cdev)
85 {
86 debug("%s\n", __func__);
87 return 0;
88 }
90 static int g_dnl_do_config(struct usb_configuration *c)
91 {
92 const char *s = c->cdev->driver->name;
93 int ret = -1;
95 debug("%s: configuration: 0x%p composite dev: 0x%p\n",
96 __func__, c, c->cdev);
98 printf("GADGET DRIVER: %s\n", s);
99 if (!strcmp(s, "usb_dnl_dfu"))
100 ret = dfu_add(c);
102 return ret;
103 }
105 static int g_dnl_config_register(struct usb_composite_dev *cdev)
106 {
107 static struct usb_configuration config = {
108 .label = "usb_dnload",
109 .bmAttributes = USB_CONFIG_ATT_ONE | USB_CONFIG_ATT_SELFPOWER,
110 .bConfigurationValue = CONFIG_USBDOWNLOADER,
111 .iConfiguration = STRING_USBDOWN,
113 .bind = g_dnl_do_config,
114 };
116 return usb_add_config(cdev, &config);
117 }
119 static int g_dnl_bind(struct usb_composite_dev *cdev)
120 {
121 struct usb_gadget *gadget = cdev->gadget;
122 int id, ret;
123 int gcnum;
125 debug("%s: gadget: 0x%p cdev: 0x%p\n", __func__, gadget, cdev);
127 id = usb_string_id(cdev);
129 if (id < 0)
130 return id;
131 g_dnl_string_defs[0].id = id;
132 device_desc.iManufacturer = id;
134 id = usb_string_id(cdev);
135 if (id < 0)
136 return id;
138 g_dnl_string_defs[1].id = id;
139 device_desc.iProduct = id;
141 ret = g_dnl_config_register(cdev);
142 if (ret)
143 goto error;
145 gcnum = usb_gadget_controller_number(gadget);
147 debug("gcnum: %d\n", gcnum);
148 if (gcnum >= 0)
149 device_desc.bcdDevice = cpu_to_le16(0x0200 + gcnum);
150 else {
151 debug("%s: controller '%s' not recognized\n",
152 shortname, gadget->name);
153 device_desc.bcdDevice = __constant_cpu_to_le16(0x9999);
154 }
156 return 0;
158 error:
159 g_dnl_unbind(cdev);
160 return -ENOMEM;
161 }
163 static struct usb_composite_driver g_dnl_driver = {
164 .name = NULL,
165 .dev = &device_desc,
166 .strings = g_dnl_composite_strings,
168 .bind = g_dnl_bind,
169 .unbind = g_dnl_unbind,
170 };
172 int g_dnl_register(const char *type)
173 {
174 /* We only allow "dfu" atm, so 3 should be enough */
175 static char name[sizeof(shortname) + 3];
176 int ret;
178 if (!strcmp(type, "dfu")) {
179 strcpy(name, shortname);
180 strcat(name, type);
181 } else {
182 printf("%s: unknown command: %s\n", __func__, type);
183 return -EINVAL;
184 }
186 g_dnl_driver.name = name;
188 debug("%s: g_dnl_driver.name: %s\n", __func__, g_dnl_driver.name);
189 ret = usb_composite_register(&g_dnl_driver);
191 if (ret) {
192 printf("%s: failed!, error: %d\n", __func__, ret);
193 return ret;
194 }
196 return 0;
197 }
199 void g_dnl_unregister(void)
200 {
201 usb_composite_unregister(&g_dnl_driver);
202 }