1 /*
2 * Copyright (C) 2012 Samsung Electronics
3 *
4 * Author: InKi Dae <inki.dae@samsung.com>
5 * Author: Donghwa Lee <dh09.lee@samsung.com>
6 *
7 * This program is free software; you can redistribute it and/or
8 * modify it under the terms of the GNU General Public License as
9 * published by the Free Software Foundation; either version 2 of
10 * the License, or (at your option) any later version.
11 *
12 * This program is distributed in the hope that it will be useful,
13 * but WITHOUT ANY WARRANTY; without even the implied warranty of
14 * MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE. See the
15 * GNU General Public License for more details.
16 *
17 * You should have received a copy of the GNU General Public License
18 * along with this program; if not, write to the Free Software
19 * Foundation, Inc., 59 Temple Place, Suite 330, Boston,
20 * MA 02111-1307 USA
21 */
23 #include <config.h>
24 #include <common.h>
25 #include <lcd.h>
26 #include <fdtdec.h>
27 #include <libfdt.h>
28 #include <asm/io.h>
29 #include <asm/arch/cpu.h>
30 #include <asm/arch/clock.h>
31 #include <asm/arch/clk.h>
32 #include <asm/arch/mipi_dsim.h>
33 #include <asm/arch/dp_info.h>
34 #include <asm/arch/system.h>
35 #include <asm-generic/errno.h>
37 #include "exynos_fb.h"
39 DECLARE_GLOBAL_DATA_PTR;
41 static unsigned int panel_width, panel_height;
43 /*
44 * board_init_f(arch/arm/lib/board.c) calls lcd_setmem() which needs
45 * panel_info.vl_col, panel_info.vl_row and panel_info.vl_bpix to reserve
46 * FB memory at a very early stage, i.e even before exynos_fimd_parse_dt()
47 * is called. So, we are forced to statically assign it.
48 */
49 #ifdef CONFIG_OF_CONTROL
50 vidinfo_t panel_info = {
51 .vl_col = LCD_XRES,
52 .vl_row = LCD_YRES,
53 .vl_bpix = LCD_COLOR16,
54 };
55 #endif
57 static void exynos_lcd_init_mem(void *lcdbase, vidinfo_t *vid)
58 {
59 unsigned long palette_size;
60 unsigned int fb_size;
62 fb_size = vid->vl_row * vid->vl_col * (NBITS(vid->vl_bpix) >> 3);
64 palette_size = NBITS(vid->vl_bpix) == 8 ? 256 : 16;
66 exynos_fimd_lcd_init_mem((unsigned long)lcdbase,
67 (unsigned long)fb_size, palette_size);
68 }
70 static void exynos_lcd_init(vidinfo_t *vid)
71 {
72 exynos_fimd_lcd_init(vid);
74 /* Enable flushing after LCD writes if requested */
75 lcd_set_flush_dcache(1);
76 }
78 #ifdef CONFIG_CMD_BMP
79 static void draw_logo(void)
80 {
81 int x, y;
82 ulong addr;
84 if (panel_width >= panel_info.logo_width) {
85 x = ((panel_width - panel_info.logo_width) >> 1);
86 } else {
87 x = 0;
88 printf("Warning: image width is bigger than display width\n");
89 }
91 if (panel_height >= panel_info.logo_height) {
92 y = ((panel_height - panel_info.logo_height) >> 1) - 4;
93 } else {
94 y = 0;
95 printf("Warning: image height is bigger than display height\n");
96 }
98 addr = panel_info.logo_addr;
99 bmp_display(addr, x, y);
100 }
101 #endif
103 void __exynos_cfg_lcd_gpio(void)
104 {
105 }
106 void exynos_cfg_lcd_gpio(void)
107 __attribute__((weak, alias("__exynos_cfg_lcd_gpio")));
109 void __exynos_backlight_on(unsigned int onoff)
110 {
111 }
112 void exynos_backlight_on(unsigned int onoff)
113 __attribute__((weak, alias("__exynos_cfg_lcd_gpio")));
115 void __exynos_reset_lcd(void)
116 {
117 }
118 void exynos_reset_lcd(void)
119 __attribute__((weak, alias("__exynos_reset_lcd")));
121 void __exynos_lcd_power_on(void)
122 {
123 }
124 void exynos_lcd_power_on(void)
125 __attribute__((weak, alias("__exynos_lcd_power_on")));
127 void __exynos_cfg_ldo(void)
128 {
129 }
130 void exynos_cfg_ldo(void)
131 __attribute__((weak, alias("__exynos_cfg_ldo")));
133 void __exynos_enable_ldo(unsigned int onoff)
134 {
135 }
136 void exynos_enable_ldo(unsigned int onoff)
137 __attribute__((weak, alias("__exynos_enable_ldo")));
139 void __exynos_backlight_reset(void)
140 {
141 }
142 void exynos_backlight_reset(void)
143 __attribute__((weak, alias("__exynos_backlight_reset")));
145 static void lcd_panel_on(vidinfo_t *vid)
146 {
147 udelay(vid->init_delay);
149 exynos_backlight_reset();
151 exynos_cfg_lcd_gpio();
153 exynos_lcd_power_on();
155 udelay(vid->power_on_delay);
157 if (vid->dp_enabled)
158 exynos_init_dp();
160 exynos_reset_lcd();
162 udelay(vid->reset_delay);
164 exynos_backlight_on(1);
166 exynos_cfg_ldo();
168 exynos_enable_ldo(1);
170 if (vid->mipi_enabled)
171 exynos_mipi_dsi_init();
172 }
174 #ifdef CONFIG_OF_CONTROL
175 int exynos_fimd_parse_dt(const void *blob)
176 {
177 unsigned int node;
178 node = fdtdec_next_compatible(blob, 0, COMPAT_SAMSUNG_EXYNOS_FIMD);
179 if (node <= 0) {
180 debug("exynos_fb: Can't get device node for fimd\n");
181 return -ENODEV;
182 }
184 panel_info.vl_col = fdtdec_get_int(blob, node, "samsung,vl-col", 0);
185 if (panel_info.vl_col == 0) {
186 debug("Can't get XRES\n");
187 return -ENXIO;
188 }
190 panel_info.vl_row = fdtdec_get_int(blob, node, "samsung,vl-row", 0);
191 if (panel_info.vl_row == 0) {
192 debug("Can't get YRES\n");
193 return -ENXIO;
194 }
196 panel_info.vl_width = fdtdec_get_int(blob, node,
197 "samsung,vl-width", 0);
199 panel_info.vl_height = fdtdec_get_int(blob, node,
200 "samsung,vl-height", 0);
202 panel_info.vl_freq = fdtdec_get_int(blob, node, "samsung,vl-freq", 0);
203 if (panel_info.vl_freq == 0) {
204 debug("Can't get refresh rate\n");
205 return -ENXIO;
206 }
208 if (fdtdec_get_bool(blob, node, "samsung,vl-clkp"))
209 panel_info.vl_clkp = CONFIG_SYS_LOW;
211 if (fdtdec_get_bool(blob, node, "samsung,vl-oep"))
212 panel_info.vl_oep = CONFIG_SYS_LOW;
214 if (fdtdec_get_bool(blob, node, "samsung,vl-hsp"))
215 panel_info.vl_hsp = CONFIG_SYS_LOW;
217 if (fdtdec_get_bool(blob, node, "samsung,vl-vsp"))
218 panel_info.vl_vsp = CONFIG_SYS_LOW;
220 if (fdtdec_get_bool(blob, node, "samsung,vl-dp"))
221 panel_info.vl_dp = CONFIG_SYS_LOW;
223 panel_info.vl_bpix = fdtdec_get_int(blob, node, "samsung,vl-bpix", 0);
224 if (panel_info.vl_bpix == 0) {
225 debug("Can't get bits per pixel\n");
226 return -ENXIO;
227 }
229 panel_info.vl_hspw = fdtdec_get_int(blob, node, "samsung,vl-hspw", 0);
230 if (panel_info.vl_hspw == 0) {
231 debug("Can't get hsync width\n");
232 return -ENXIO;
233 }
235 panel_info.vl_hfpd = fdtdec_get_int(blob, node, "samsung,vl-hfpd", 0);
236 if (panel_info.vl_hfpd == 0) {
237 debug("Can't get right margin\n");
238 return -ENXIO;
239 }
241 panel_info.vl_hbpd = (u_char)fdtdec_get_int(blob, node,
242 "samsung,vl-hbpd", 0);
243 if (panel_info.vl_hbpd == 0) {
244 debug("Can't get left margin\n");
245 return -ENXIO;
246 }
248 panel_info.vl_vspw = (u_char)fdtdec_get_int(blob, node,
249 "samsung,vl-vspw", 0);
250 if (panel_info.vl_vspw == 0) {
251 debug("Can't get vsync width\n");
252 return -ENXIO;
253 }
255 panel_info.vl_vfpd = fdtdec_get_int(blob, node,
256 "samsung,vl-vfpd", 0);
257 if (panel_info.vl_vfpd == 0) {
258 debug("Can't get lower margin\n");
259 return -ENXIO;
260 }
262 panel_info.vl_vbpd = fdtdec_get_int(blob, node, "samsung,vl-vbpd", 0);
263 if (panel_info.vl_vbpd == 0) {
264 debug("Can't get upper margin\n");
265 return -ENXIO;
266 }
268 panel_info.vl_cmd_allow_len = fdtdec_get_int(blob, node,
269 "samsung,vl-cmd-allow-len", 0);
271 panel_info.win_id = fdtdec_get_int(blob, node, "samsung,winid", 0);
272 panel_info.init_delay = fdtdec_get_int(blob, node,
273 "samsung,init-delay", 0);
274 panel_info.power_on_delay = fdtdec_get_int(blob, node,
275 "samsung,power-on-delay", 0);
276 panel_info.reset_delay = fdtdec_get_int(blob, node,
277 "samsung,reset-delay", 0);
278 panel_info.interface_mode = fdtdec_get_int(blob, node,
279 "samsung,interface-mode", 0);
280 panel_info.mipi_enabled = fdtdec_get_int(blob, node,
281 "samsung,mipi-enabled", 0);
282 panel_info.dp_enabled = fdtdec_get_int(blob, node,
283 "samsung,dp-enabled", 0);
284 panel_info.cs_setup = fdtdec_get_int(blob, node,
285 "samsung,cs-setup", 0);
286 panel_info.wr_setup = fdtdec_get_int(blob, node,
287 "samsung,wr-setup", 0);
288 panel_info.wr_act = fdtdec_get_int(blob, node, "samsung,wr-act", 0);
289 panel_info.wr_hold = fdtdec_get_int(blob, node, "samsung,wr-hold", 0);
291 panel_info.logo_on = fdtdec_get_int(blob, node, "samsung,logo-on", 0);
292 if (panel_info.logo_on) {
293 panel_info.logo_width = fdtdec_get_int(blob, node,
294 "samsung,logo-width", 0);
295 panel_info.logo_height = fdtdec_get_int(blob, node,
296 "samsung,logo-height", 0);
297 panel_info.logo_addr = fdtdec_get_int(blob, node,
298 "samsung,logo-addr", 0);
299 }
301 panel_info.rgb_mode = fdtdec_get_int(blob, node,
302 "samsung,rgb-mode", 0);
303 panel_info.pclk_name = fdtdec_get_int(blob, node,
304 "samsung,pclk-name", 0);
305 panel_info.sclk_div = fdtdec_get_int(blob, node,
306 "samsung,sclk-div", 0);
307 panel_info.dual_lcd_enabled = fdtdec_get_int(blob, node,
308 "samsung,dual-lcd-enabled", 0);
310 return 0;
311 }
312 #endif
314 void lcd_ctrl_init(void *lcdbase)
315 {
316 set_system_display_ctrl();
317 set_lcd_clk();
319 #ifdef CONFIG_OF_CONTROL
320 if (exynos_fimd_parse_dt(gd->fdt_blob))
321 debug("Can't get proper panel info\n");
322 #endif
323 /* initialize parameters which is specific to panel. */
324 init_panel_info(&panel_info);
326 panel_width = panel_info.vl_width;
327 panel_height = panel_info.vl_height;
329 exynos_lcd_init_mem(lcdbase, &panel_info);
331 exynos_lcd_init(&panel_info);
332 }
334 void lcd_enable(void)
335 {
336 if (panel_info.logo_on) {
337 memset((void *) gd->fb_base, 0, panel_width * panel_height *
338 (NBITS(panel_info.vl_bpix) >> 3));
339 #ifdef CONFIG_CMD_BMP
340 draw_logo();
341 #endif
342 }
344 lcd_panel_on(&panel_info);
345 }
347 /* dummy function */
348 void lcd_setcolreg(ushort regno, ushort red, ushort green, ushort blue)
349 {
350 return;
351 }