1 #include <stddef.h>
2 #include <stdio.h>
3 #include <string.h>
5 void *func[8], **pfunc;
7 typedef struct xxx xxx_t;
8 struct xxx {
9 int dummy;
10 void **pfunc;
11 } q;
13 #define XF_strcpy 3
14 #define XF_printf 4
16 #define LABEL(x) \
17 asm volatile ( \
19 #if defined(__i386__)
20 #define EXPORT_FUNC(x) \
21 asm volatile ( \
22 " .globl mon_" #x "\n" \
23 "mon_" #x ":\n" \
24 " movl %0, %%eax\n" \
25 " movl pfunc, %%ecx\n" \
26 " jmp *(%%ecx,%%eax)\n" \
27 : : "i"(XF_ ## x * sizeof(void *)) : "eax", "ecx");
28 #elif defined(__powerpc__)
29 #define EXPORT_FUNC(x) \
30 asm volatile ( \
31 " .globl mon_" #x "\n" \
32 "mon_" #x ":\n" \
33 " lwz %%r11, %0(%%r2)\n" \
34 " lwz %%r11, %1(%%r11)\n" \
35 " mtctr %%r11\n" \
36 " bctr\n" \
37 : : "i"(offsetof(xxx_t, pfunc)), "i"(XF_ ## x * sizeof(void *)) : "r11", "r2");
38 #elif defined(__arm__)
39 #define EXPORT_FUNC(x) \
40 asm volatile ( \
41 " .globl mon_" #x "\n" \
42 "mon_" #x ":\n" \
43 " ldr ip, [r8, %0]\n" \
44 " ldr pc, [ip, %1]\n" \
45 : : "i"(offsetof(xxx_t, pfunc)), "i"(XF_ ## x * sizeof(void *)) : "ip");
46 #elif defined(__mips__)
47 #define EXPORT_FUNC(x) \
48 asm volatile ( \
49 " .globl mon_" #x "\n" \
50 "mon_" #x ":\n" \
51 " lw $25, %0($26)\n" \
52 " lw $25, %1($25)\n" \
53 " jr $25\n" \
54 : : "i"(offsetof(xxx_t, pfunc)), "i"(XF_ ## x * sizeof(void *)) : "t9");
55 #elif defined(__nds32__)
56 #define EXPORT_FUNC(x) \
57 asm volatile ( \
58 " .globl mon_" #x "\n" \
59 "mon_" #x ":\n" \
60 " lwi $r16, [$gp + (%0)]\n" \
61 " lwi $r16, [$r16 + (%1)]\n" \
62 " jr $r16\n" \
63 : : "i"(offsetof(xxx_t, pfunc)), \
64 "i"(XF_ ## x * sizeof(void *)) : "$r16");
66 #else
67 #error [No stub code for this arch]
68 #endif
70 void dummy(void)
71 {
72 EXPORT_FUNC(printf)
73 EXPORT_FUNC(strcpy)
74 }
76 int main(void)
77 {
78 #if defined(__i386__)
79 xxx_t *pq;
80 #elif defined(__powerpc__)
81 register volatile xxx_t *pq asm("r2");
82 #elif defined(__arm__)
83 register volatile xxx_t *pq asm("r8");
84 #elif defined(__mips__)
85 register volatile xxx_t *pq asm("k0");
86 #elif defined(__nds32__)
87 register volatile xxx_t *pq asm("$r16");
88 #endif
89 char buf[32];
91 func[XF_strcpy] = strcpy;
92 func[XF_printf] = printf;
93 pq = &q;
94 pq->pfunc = pfunc = func;
96 mon_strcpy(buf, "test");
97 mon_printf("hi %s %d z\n", buf, 444);
99 return 0;
100 }