1 /*
2 * (C) Copyright 2011 - 2012 Samsung Electronics
3 * EXT4 filesystem implementation in Uboot by
4 * Uma Shankar <uma.shankar@samsung.com>
5 * Manjunatha C Achar <a.manjunatha@samsung.com>
6 *
7 * made from existing ext2/dev.c file of Uboot
8 * (C) Copyright 2004
9 * esd gmbh <www.esd-electronics.com>
10 * Reinhard Arlt <reinhard.arlt@esd-electronics.com>
11 *
12 * based on code of fs/reiserfs/dev.c by
13 *
14 * (C) Copyright 2003 - 2004
15 * Sysgo AG, <www.elinos.com>, Pavel Bartusek <pba@sysgo.com>
16 *
17 * This program is free software; you can redistribute it and/or modify
18 * it under the terms of the GNU General Public License as published by
19 * the Free Software Foundation; either version 2 of the License, or
20 * (at your option) any later version.
21 *
22 * This program is distributed in the hope that it will be useful,
23 * but WITHOUT ANY WARRANTY; without even the implied warranty of
24 * MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE. See the
25 * GNU General Public License for more details.
26 *
27 * You should have received a copy of the GNU General Public License
28 * along with this program; if not, write to the Free Software
29 * Foundation, Inc., 675 Mass Ave, Cambridge, MA 02139, USA.
30 *
31 */
33 /*
34 * Changelog:
35 * 0.1 - Newly created file for ext4fs support. Taken from
36 * fs/ext2/dev.c file in uboot.
37 */
39 #include <common.h>
40 #include <config.h>
41 #include <ext4fs.h>
42 #include <ext_common.h>
44 unsigned long part_offset;
46 static block_dev_desc_t *ext4fs_block_dev_desc;
47 static disk_partition_t *part_info;
49 void ext4fs_set_blk_dev(block_dev_desc_t *rbdd, disk_partition_t *info)
50 {
51 ext4fs_block_dev_desc = rbdd;
52 part_info = info;
53 part_offset = info->start;
54 get_fs()->total_sect = (info->size * info->blksz) / SECTOR_SIZE;
55 get_fs()->dev_desc = rbdd;
56 }
58 int ext4fs_devread(int sector, int byte_offset, int byte_len, char *buf)
59 {
60 ALLOC_CACHE_ALIGN_BUFFER(char, sec_buf, SECTOR_SIZE);
61 unsigned block_len;
63 /* Check partition boundaries */
64 if ((sector < 0)
65 || ((sector + ((byte_offset + byte_len - 1) >> SECTOR_BITS)) >=
66 part_info->size)) {
67 printf("%s read outside partition %d\n", __func__, sector);
68 return 0;
69 }
71 /* Get the read to the beginning of a partition */
72 sector += byte_offset >> SECTOR_BITS;
73 byte_offset &= SECTOR_SIZE - 1;
75 debug(" <%d, %d, %d>\n", sector, byte_offset, byte_len);
77 if (ext4fs_block_dev_desc == NULL) {
78 printf("** Invalid Block Device Descriptor (NULL)\n");
79 return 0;
80 }
82 if (byte_offset != 0) {
83 /* read first part which isn't aligned with start of sector */
84 if (ext4fs_block_dev_desc->
85 block_read(ext4fs_block_dev_desc->dev,
86 part_info->start + sector, 1,
87 (unsigned long *) sec_buf) != 1) {
88 printf(" ** ext2fs_devread() read error **\n");
89 return 0;
90 }
91 memcpy(buf, sec_buf + byte_offset,
92 min(SECTOR_SIZE - byte_offset, byte_len));
93 buf += min(SECTOR_SIZE - byte_offset, byte_len);
94 byte_len -= min(SECTOR_SIZE - byte_offset, byte_len);
95 sector++;
96 }
98 if (byte_len == 0)
99 return 1;
101 /* read sector aligned part */
102 block_len = byte_len & ~(SECTOR_SIZE - 1);
104 if (block_len == 0) {
105 ALLOC_CACHE_ALIGN_BUFFER(u8, p, SECTOR_SIZE);
107 block_len = SECTOR_SIZE;
108 ext4fs_block_dev_desc->block_read(ext4fs_block_dev_desc->dev,
109 part_info->start + sector,
110 1, (unsigned long *)p);
111 memcpy(buf, p, byte_len);
112 return 1;
113 }
115 if (ext4fs_block_dev_desc->block_read(ext4fs_block_dev_desc->dev,
116 part_info->start + sector,
117 block_len / SECTOR_SIZE,
118 (unsigned long *) buf) !=
119 block_len / SECTOR_SIZE) {
120 printf(" ** %s read error - block\n", __func__);
121 return 0;
122 }
123 block_len = byte_len & ~(SECTOR_SIZE - 1);
124 buf += block_len;
125 byte_len -= block_len;
126 sector += block_len / SECTOR_SIZE;
128 if (byte_len != 0) {
129 /* read rest of data which are not in whole sector */
130 if (ext4fs_block_dev_desc->
131 block_read(ext4fs_block_dev_desc->dev,
132 part_info->start + sector, 1,
133 (unsigned long *) sec_buf) != 1) {
134 printf("* %s read error - last part\n", __func__);
135 return 0;
136 }
137 memcpy(buf, sec_buf, byte_len);
138 }
139 return 1;
140 }