1 /*
2 * (C) Copyright 2012
3 * Pali Rohár <pali.rohar@gmail.com>
4 *
5 * See file CREDITS for list of people who contributed to this
6 * project.
7 *
8 * This program is free software; you can redistribute it and/or
9 * modify it under the terms of the GNU General Public License as
10 * published by the Free Software Foundation; either version 2 of
11 * the License, or (at your option) any later version.
12 *
13 * This program is distributed in the hope that it will be useful,
14 * but WITHOUT ANY WARRANTY; without even the implied warranty of
15 * MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE. See the
16 * GNU General Public License for more details.
17 *
18 * You should have received a copy of the GNU General Public License
19 * along with this program; if not, write to the Free Software
20 * Foundation, Inc., 59 Temple Place, Suite 330, Boston,
21 * MA 02111-1307 USA
22 */
24 /*
25 * ANSI terminal
26 */
28 #define ANSI_CURSOR_UP "\e[%dA"
29 #define ANSI_CURSOR_DOWN "\e[%dB"
30 #define ANSI_CURSOR_FORWARD "\e[%dC"
31 #define ANSI_CURSOR_BACK "\e[%dD"
32 #define ANSI_CURSOR_NEXTLINE "\e[%dE"
33 #define ANSI_CURSOR_PREVIOUSLINE "\e[%dF"
34 #define ANSI_CURSOR_COLUMN "\e[%dG"
35 #define ANSI_CURSOR_POSITION "\e[%d;%dH"
36 #define ANSI_CURSOR_SHOW "\e[?25h"
37 #define ANSI_CURSOR_HIDE "\e[?25l"
38 #define ANSI_CLEAR_CONSOLE "\e[2J"
39 #define ANSI_CLEAR_LINE_TO_END "\e[0K"
40 #define ANSI_CLEAR_LINE "\e[2K"
41 #define ANSI_COLOR_RESET "\e[0m"
42 #define ANSI_COLOR_REVERSE "\e[7m"